Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Smart-UPS
Schneider Electric SU2200J Image
Restricted Sales for Services

SU2200J

Schneider Electric SU2200J Image
Restricted Sales for Services
SU2200J

APC Smart-UPS 2200VA 100V

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

SU2200J is replaced by:
Product
Qty
SMT2200J
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 15 June 2020
  • Migration SPD
1
  • Overview
    Lead time
    Usually in Stock
    General
    provided equipment
    User manual
    Physical
    cable length
    1.83 m
    number of rack unit
    0U
    colour
    Beige
    depth
    54.6 cm
    height
    43.2 cm
    net weight
    51.05 kg
    width
    19.6 cm
    Input
    network frequency
    50/60 Hz +/- 5 Hz auto-sensing
    plug standard
    NEMA L5-30P
    input voltage limits
    72...127 V adjustable
    80...123 V
    input voltage
    100 V
    Output
    rated power in W
    1600 W
    Maximum configurable power in W
    1600 W
    harmonic distortion
    Less than 5 % at full load
    output frequency
    47...53 Hz for 50 Hz nominal sync to mains
    57...63 Hz for 60 Hz nominal sync to mains
    crest factor
    Up to 5 : 1
    UPS type
    Line interactive
    Wave type
    Sine wave
    nb of power socket outlets
    8 NEMA 5-15R
    output voltage
    100 V
    Conformance
    product certifications
    VCCI
    standards
    UL 1778
    Environmental
    ambient air temperature for operation
    0…40 °C
    relative humidity
    0…95 %
    operating altitude
    0...10000 ft
    ambient air temperature for storage
    -15…45 °C
    storage altitude
    0.00…15240.00 m
    acoustic level
    45 dBA
    heat dissipation
    275 Btu/h
    Batteries & Runtime
    battery type
    Lead-acid battery
    number of battery filled slots
    0
    number of battery free slots
    0
    Battery recharge time
    4.5 h
    number of battery replacement quantity
    1
    liquid value
    0
    Communications & Management
    free slots
    1
    control panel
    LED status display with load and battery bar-graphs and on line : on battery : replace battery : and overload indicators
    alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency power off
    Optional
    Surge Protection and Filtering
    Surge energy rate
    320 J
    noise suppression
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Packing Units
    Package 1 Weight
    60.91 kg
    Package 1 Height
    55.9 cm
    Package 1 width
    38.1 cm
    Package 1 Length
    76.2 cm
    Number of Units in Package 3
    3
    Contractual warranty
    Warranty
    2 years repair or replace, optional on-site warranties available, optional extended warranties available
  • View more View less

    Documents

    Language
    • English3
    User guide
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS Japan 100 V (Manual) (Version V0)
    Description
    Smart-UPS 100 V Installation and Operations Manual for Japanese Models 500J - 3000RMJ
    prp.document.label.format pdf
    Size 923.7 KB
    Date 3/29/99
    Description
    Smart-UPS 100 V Installation and Operations Manual for Japanese Models 500J - 3000RMJ
    Smart-UPS Accessories Hardwire Kit 1400 VA, 2200 VA, 3000 VA, 120/208 V (Manual) (Version V0)
    Description
    Smart-UPS Hardwire Optional Kit User Manual for 120 VAC and 208VAC models (Compatible with SU1400XLTNET SU1400RMXLTNET SU2200NET SU2200XLNET SU2200XLTNET SU2200RMNET SU2200RMXLTNET SU2200J SU3000NET SU3000T SU3000RMNET SU3000J SU3000RMJ
    prp.document.label.format pdf
    Size 1.5 MB
    Date 6/11/98
    Description
    Smart-UPS Hardwire Optional Kit User Manual for 120 VAC and 208VAC models (Compatible with SU1400XLTNET SU1400RMXLTNET SU2200NET SU2200XLNET SU2200XLTNET SU2200RMNET SU2200RMXLTNET SU2200J SU3000NET SU3000T SU3000RMNET SU3000J SU3000RMJ
    Certificate
    Format
    Size
    Date
    Add to My Documents
    VCCI for Smart-UPS Accessories,Smart-UPS Battery Systems,Smart-UPS DP (Version V0)
    Description
    VCCI for Smart-UPS Accessories,Smart-UPS Battery Systems,Smart-UPS DP and complies to VCCI Class 1 Emissions
    prp.document.label.format pdf
    Size 86.6 KB
    Date 2/27/97
    Description
    VCCI for Smart-UPS Accessories,Smart-UPS Battery Systems,Smart-UPS DP and complies to VCCI Class 1 Emissions
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Success Stories

    Smart-UPS features

    Explore the latest features of the legendary Smart-UPS to learn why it is trusted by millions of IT professionals worldwide.

    Smart-UPS rack-mount installation guide

    Rack-mounted Smart-UPS help to provide organization, security and increased airflow in environments such as data centers, server rooms, and network closets.