Welcome to the Schneider Electric corporate Website

Select your location

View all   Smart-UPS
Schneider Electric SU2200XLTX153 Image

SU2200XLTX153

Schneider Electric SU2200XLTX153 Image
SU2200XLTX153

APC Smart-UPS XL 2200VA 208V w/Additional 5-15R

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS XL 2200VA 208V w/Additional 5-15R
    Includes
    CD with software , Smart UPS signalling RS-232 cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Barbados , Belize , Bolivia , Brazil , Canada , Chile , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Guatemala , Guyana , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Peru , Puerto Rico , Trinidad And Tobago , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Output Power Capacity
    1600 Watts / 2200 VA
    Max Configurable Power (Watts)
    1600 Watts / 2200 VA
    Nominal Output Voltage
    120V , 208V
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal , 57 - 63 Hz for 60 Hz nominal
    Crest Factor
    up to 5 : 1
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (1) NEMA L5-15R (Battery Backup) , (1) NEMA L6-20R (Battery Backup) , (1) NEMA L6-30R (Battery Backup) , (2) NEMA 5-15R (Battery Backup)
    Input
    Nominal Input Voltage
    208V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    NEMA L6-20P
    Cord Length
    1.83 meters
    Input voltage range for main operations
    157 - 255 V
    Input voltage adjustable range for mains operation
    151 - 268V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    3 hour(s)
    Replacement Battery
    RBC11
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , SmartSlot
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    Optional
    Surge Protection and Filtering
    Surge energy rating
    480 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    432.0 mm
    Maximum Width
    196.0 mm
    Maximum Depth
    546.0 mm
    Net Weight
    55.0 kg
    Shipping Weight
    63.64 kg
    Shipping Height
    559.0 mm
    Shipping Width
    381.0 mm
    Shipping Depth
    762.0 mm
    Color
    Beige
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    53.000 dB
    Online Thermal Dissipation
    305.000 BTU/hr
    Protection Class
    --
    Conformance
    Approvals
    CSA , UL 1778
    Standard warranty
    2 years repair or replace , optional extended warranties available , optional on-site warranties available
    Equipment protection policy
    Lifetime : $150000
  • View more View less

    Documents

    Language
    • English3
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 73.1 KB
    Date 5/29/18
    Description
    CSA Approval to CSA C22 107.1
    prp.document.label.format pdf
    Size 14.4 KB
    Date 2/16/07
    UL Listed for Smart-UPS (Version 0)
    Description
    UL Listed for Smart-UPS and complies to UL 1778
    prp.document.label.format zip
    Size 262.9 KB
    Date 1/12/00
    Description
    UL Listed for Smart-UPS and complies to UL 1778
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Success Stories

    Smart-UPS features

    Explore the latest features of the legendary Smart-UPS to learn why it is trusted by millions of IT professionals worldwide.

    Smart-UPS rack-mount installation guide

    Rack-mounted Smart-UPS help to provide organization, security and increased airflow in environments such as data centers, server rooms, and network closets.
Compare products: /