Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Smart-UPS
Schneider Electric SU3000RMJ3UOS3 Image

SU3000RMJ3UOS3

Schneider Electric SU3000RMJ3UOS3 Image
SU3000RMJ3UOS3

Smart-UPS 3000VA RM 3U 100V with 3-year Onsite Warranty

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Smart-UPS 3000VA RM 3U 100V with 3-year Onsite Warranty
    Includes
    Rack Mounting brackets , User Manual
    Standard Lead Time
    Usually in Stock
    Output
    Output Power Capacity
    2250 Watts / 3000 VA
    Max Configurable Power (Watts)
    2250 Watts / 3000 VA
    Nominal Output Voltage
    100V
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal , 57 - 63 Hz for 60 Hz nominal
    Crest Factor
    up to 5 : 1
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (8) NEMA 5-15R (Battery Backup)
    Input
    Nominal Input Voltage
    100V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    NEMA L5-30P
    Cord Length
    1.83 meters
    Input voltage range for main operations
    80 - 123 V
    Input voltage adjustable range for mains operation
    72 - 127V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    3 hour(s)
    Replacement Battery
    RBC12J
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , SmartSlot
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    Optional
    Surge Protection and Filtering
    Surge energy rating
    320 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    133.0 mm
    Maximum Width
    483.0 mm
    Maximum Depth
    635.0 mm
    Rack Height
    3 U
    Net Weight
    51.82 kg
    Shipping Weight
    60.91 kg
    Shipping Height
    254.0 mm
    Shipping Width
    623.0 mm
    Shipping Depth
    953.0 mm
    Color
    Beige
    Units per Pallet
    8.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    47.000 dB
    Online Thermal Dissipation
    375.000 BTU/hr
    Conformance
    Approvals
    UL 1778 , VCCI
    Standard warranty
    3 years repair or replace
  • View more View less

    Documents

    Language
    • English1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS Japan 100 V (Manual) (Version 0)
    Description
    Smart-UPS 100 V Installation and Operations Manual for Japanese Models 500J - 3000RMJ
    Size pdf
    Size 923.7 KB
    Date 3/29/99
    Description
    Smart-UPS 100 V Installation and Operations Manual for Japanese Models 500J - 3000RMJ
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Success Stories

    Smart-UPS features

    Explore the latest features of the legendary Smart-UPS to learn why it is trusted by millions of IT professionals worldwide.

    Smart-UPS rack-mount installation guide

    Rack-mounted Smart-UPS help to provide organization, security and increased airflow in environments such as data centers, server rooms, and network closets.
Compare products: /