Welcome to the Schneider Electric corporate Website

Select your location

View all Smart-UPS
Schneider Electric SU5000R5XLT-TF3 Image

SU5000R5XLT-TF3

Schneider Electric SU5000R5XLT-TF3 Image
SU5000R5XLT-TF3

APC Smart-UPS 5000VA RM XL 7U w/Transformer 208V in and 120/208V out, Black with L5-20R Receptacles

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS 5000VA RM XL 7U w/Transformer 208V in and 120/208V out, Black with L5-20R Receptacles
    Includes
    CD with software , Rack Mounting support rails , Smart UPS signalling RS-232 cable , User Manual , Web/SNMP Management Card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Brazil , Canada , Colombia , Mexico , United States , Venezuela
    Output
    Output Power Capacity
    3600 Watts / 4500 VA
    Max Configurable Power (Watts)
    3600 Watts / 4500 VA
    Nominal Output Voltage
    120V , 208V
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal , 57 - 63 Hz for 60 Hz nominal
    Crest Factor
    up to 5 : 1
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (2) NEMA L6-20R (Battery Backup) , (4) NEMA L5-20R (Battery Backup)
    Input
    Nominal Input Voltage
    208V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    NEMA L6-30P
    Cord Length
    3.05 meters
    Input voltage range for main operations
    157 - 255 V
    Input voltage adjustable range for mains operation
    151 - 268V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    3 hour(s)
    Replacement Battery
    RBC12
    RBC Quantity
    2
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , RJ-45 10/100 Base-T , SmartSlot
    Pre-Installed SmartSlot™ Cards
    AP9617
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    Optional
    Surge Protection and Filtering
    Surge energy rating
    1020 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    311.0 mm
    Maximum Width
    483.0 mm
    Maximum Depth
    635.0 mm
    Rack Height
    7 U
    Net Weight
    145.45 kg
    Shipping Weight
    161.37 kg
    Shipping Height
    356.0 mm
    Shipping Width
    559.0 mm
    Shipping Depth
    686.0 mm
    Color
    Black
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    53.000 dB
    Online Thermal Dissipation
    1708.000 BTU/hr
    Conformance
    Approvals
    CSA , FCC Part 15 Class A , UL 1778
    Standard warranty
    2 years repair or replace , optional extended warranties available , optional on-site warranties available
    Equipment protection policy
    Lifetime : $150000
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Success Stories

    Smart-UPS features

    Explore the latest features of the legendary Smart-UPS to learn why it is trusted by millions of IT professionals worldwide.

    Smart-UPS rack-mount installation guide

    Rack-mounted Smart-UPS help to provide organization, security and increased airflow in environments such as data centers, server rooms, and network closets.
Compare products: /