Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Smart-UPS
Schneider Electric SU5000TXFMR Image

SU5000TXFMR

Schneider Electric SU5000TXFMR Image
SU5000TXFMR

APC Smart-UPS 5000VA w/Transformer 208V In 208/120V Out

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS 5000VA w/Transformer 208V In 208/120V Out
    Includes
    CD with software , Smart UPS signalling RS-232 cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Brazil , Canada , Colombia , Mexico , Taiwan , United States , Venezuela
    Output
    Output Power Capacity
    3375 Watts / 4500 VA
    Max Configurable Power (Watts)
    3375 Watts / 4500 VA
    Nominal Output Voltage
    120V , 208V
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal , 57 - 63 Hz for 60 Hz nominal
    Crest Factor
    up to 5 : 1
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (14) NEMA 5-15R (Battery Backup) , (2) NEMA L6-20R (Battery Backup)
    Input
    Nominal Input Voltage
    208V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    NEMA L6-30P
    Cord Length
    1.83 meters
    Input voltage range for main operations
    157 - 255 V
    Input voltage adjustable range for mains operation
    151 - 268V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    6 hour(s)
    Replacement Battery
    RBC12
    RBC Quantity
    2
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , RJ-45 10 Base-T ethernet for web/ SNMP/ Telnet management , SmartSlot
    Available SmartSlot™ Interface Quantity
    1
    Pre-Installed SmartSlot™ Cards
    AP9617
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    Optional
    Surge Protection and Filtering
    Surge energy rating
    1020 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    528.0 mm
    Maximum Width
    445.0 mm
    Maximum Depth
    665.0 mm
    Net Weight
    147.72 kg
    Shipping Weight
    163.64 kg
    Shipping Height
    635.0 mm
    Shipping Width
    610.0 mm
    Shipping Depth
    762.0 mm
    Color
    Beige
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    53.000 dB
    Online Thermal Dissipation
    1708.000 BTU/hr
    Conformance
    Approvals
    CSA , FCC Part 15 Class A , UL 1778
    Standard warranty
    2 years repair or replace , optional extended warranties available , optional on-site warranties available
    Equipment protection policy
    Lifetime : $150000
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Success Stories

    Smart-UPS features

    Explore the latest features of the legendary Smart-UPS to learn why it is trusted by millions of IT professionals worldwide.

    Smart-UPS rack-mount installation guide

    Rack-mounted Smart-UPS help to provide organization, security and increased airflow in environments such as data centers, server rooms, and network closets.
Compare products: /