Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Smart-UPS
Schneider Electric SU500J Image

SU500J

Schneider Electric SU500J Image
SU500J

APC Smart-UPS 500VA 100V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS 500VA 100V
    Includes
    CD with software , Smart UPS signalling RS-232 cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Japan
    Output
    Output Power Capacity
    320 Watts / 500 VA
    Max Configurable Power (Watts)
    320 Watts / 500 VA
    Nominal Output Voltage
    100V
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal , 57 - 63 Hz for 60 Hz nominal
    Crest Factor
    up to 5 : 1
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (4) NEMA 5-15R (Battery Backup)
    Input
    Nominal Input Voltage
    100V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Cord Length
    1.83 meters
    Input voltage range for main operations
    80 - 123 V
    Input voltage adjustable range for mains operation
    72 - 127V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    3 hour(s)
    Replacement Battery
    RBC20J
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    DB-9 RS-232
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    Optional
    Surge Protection and Filtering
    Surge energy rating
    320 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    157.0 mm
    Maximum Width
    137.0 mm
    Maximum Depth
    358.0 mm
    Net Weight
    11.59 kg
    Shipping Weight
    12.95 kg
    Shipping Height
    279.0 mm
    Shipping Width
    273.0 mm
    Shipping Depth
    495.0 mm
    Color
    Beige
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    41.000 dB
    Online Thermal Dissipation
    85.000 BTU/hr
    Conformance
    Approvals
    UL 1778 , VCCI
    Standard warranty
    2 years repair or replace
  • View more View less

    Documents

    Language
    • English4
    User guide
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS Japan 100 V (Manual) (Version 0)
    Description
    Smart-UPS 100 V Installation and Operations Manual for Japanese Models 500J - 3000RMJ
    Size pdf
    Size 923.7 KB
    Date 3/29/99
    Description
    Smart-UPS 100 V Installation and Operations Manual for Japanese Models 500J - 3000RMJ
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL Listed for Smart-UPS (Version 0)
    Description
    UL Listed for Smart-UPS and complies to UL 1778
    Size zip
    Size 262.9 KB
    Date 12/20/01
    Description
    UL Listed for Smart-UPS and complies to UL 1778
    UL Listed for PowerStack,Smart-UPS RM,Smart-UPS (Version 0)
    Description
    UL Listed for PowerStack,Smart-UPS RM,Smart-UPS and complies to UL 1778
    Size zip
    Size 130.5 KB
    Date 3/30/00
    Description
    UL Listed for PowerStack,Smart-UPS RM,Smart-UPS and complies to UL 1778
    VCCI for PowerStack,Smart-UPS RM,Smart-UPS (Version 0)
    Description
    VCCI for PowerStack,Smart-UPS RM,Smart-UPS and complies to EN 55022
    Size zip
    Size 174.6 KB
    Date 1/5/99
    Description
    VCCI for PowerStack,Smart-UPS RM,Smart-UPS and complies to EN 55022
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Success Stories

    Smart-UPS features

    Explore the latest features of the legendary Smart-UPS to learn why it is trusted by millions of IT professionals worldwide.

    Smart-UPS rack-mount installation guide

    Rack-mounted Smart-UPS help to provide organization, security and increased airflow in environments such as data centers, server rooms, and network closets.
Compare products: /