Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Smart-UPS
Schneider Electric SU700IBX120 Image

SU700IBX120

Schneider Electric SU700IBX120 Image
SU700IBX120

APC Smart-UPS 700VA 230V Serial Black

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS 700VA 230V Serial Black
    Includes
    CD with software , Smart UPS signalling RS-232 cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Ethiopia , Nigeria
    Output
    Output Power Capacity
    450 Watts / 700 VA
    Max Configurable Power (Watts)
    450 Watts / 700 VA
    Nominal Output Voltage
    230V
    Output Voltage Note
    Configurable for 220 : 230 or 240 nominal output voltage
    Line Interactive
    Output Connections
    (2) IEC Jumpers (Battery Backup) , (4) IEC 320 C13 (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    IEC-320-C14 inlet
    Input voltage range for main operations
    174 - 286 V
    Input voltage adjustable range for mains operation
    168 - 302V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    3 hour(s)
    Replacement Battery
    RBC5
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , SmartSlot
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    Optional
    Surge Protection and Filtering
    Surge energy rating
    320 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    157.0 mm
    Maximum Width
    137.0 mm
    Maximum Depth
    358.0 mm
    Net Weight
    13.18 kg
    Shipping Weight
    14.55 kg
    Shipping Height
    279.0 mm
    Shipping Width
    273.0 mm
    Shipping Depth
    495.0 mm
    Color
    Black
    Units per Pallet
    40.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    41.000 dB
    Online Thermal Dissipation
    85.000 BTU/hr
    Conformance
    Approvals
    C-tick , CE , EN 50091-1 , EN 50091-2 , GOST , VDE
    Standard warranty
    2 years repair or replace
  • View more View less

    Documents

    Language
    • All Languages13
    • English3
    • Chinese1
    • Dutch1
    • Finnish1
    • French1
    • German1
    • Italian1
    • Norwegian1
    • Polish1
    • Russian1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS Safety Guide - Smart-UPS & Back-UPS (Sheet) (Version 2)
    Description
    This is the APC International Safety Guide in the following languages: English French Spanish Portuguese German Italian Swedish Norwegian Turkish Hungarian Polish Czech Russian Korean Thai Dutch & Indonesian.
    Size pdf
    Size 191.3 KB
    Date 7/2/08
    Description
    This is the APC International Safety Guide in the following languages: English French Spanish Portuguese German Italian Swedish Norwegian Turkish Hungarian Polish Czech Russian Korean Thai Dutch & Indonesian.
    Smart-UPS安全指南——SMART-UPS和Back-UPS(表格) (Version 2)
    Description
    此为APC公司以下列语言编写的国际安全指南:英语、法语、西班牙语、葡萄牙语、德语、意大利语、瑞典语、挪威语、土耳其语、匈牙利语、波兰语、捷克语、俄语、朝鲜语、泰国语、荷兰语及印度尼西亚语。
    Size pdf
    Size 278.7 KB
    Date 7/2/08
    Description
    此为APC公司以下列语言编写的国际安全指南:英语、法语、西班牙语、葡萄牙语、德语、意大利语、瑞典语、挪威语、土耳其语、匈牙利语、波兰语、捷克语、俄语、朝鲜语、泰国语、荷兰语及印度尼西亚语。
    Veiligheidsgids voor de Smart-UPS - Smart-UPS & Back-UPS (blad) (Version 2)
    Description
    Deze internationale APC-veiligheidsgids is beschikbaar in de volgende talen: Nederlands, Duits, Engels, Frans, Hongaars, Indonesisch, Italiaans, Koreaans, Noors, Pools, Portugees, Russisch, Spaans, Thai, Tsjechisch, Turks en Zweeds.
    Size pdf
    Size 137 KB
    Date 7/2/08
    Description
    Deze internationale APC-veiligheidsgids is beschikbaar in de volgende talen: Nederlands, Duits, Engels, Frans, Hongaars, Indonesisch, Italiaans, Koreaans, Noors, Pools, Portugees, Russisch, Spaans, Thai, Tsjechisch, Turks en Zweeds.
    Size pdf
    Size 132.8 KB
    Date 7/2/08
    Guide de sécurité de londuleur Smart-UPS - Smart-UPS et Back-UPS (fiche) (Version 2)
    Description
    Il sagit du Guide international dAPC sur la sécurité, dans les langues suivantes : anglais, français, espagnol, portugais, allemand, italien, suédois, norvégien, turc, hongrois, polonais, tchèque, russe, coréen, thaï, néerlandais et indonésien.
    Size pdf
    Size 136.2 KB
    Date 7/2/08
    Description
    Il sagit du Guide international dAPC sur la sécurité, dans les langues suivantes : anglais, français, espagnol, portugais, allemand, italien, suédois, norvégien, turc, hongrois, polonais, tchèque, russe, coréen, thaï, néerlandais et indonésien.
    Smart-UPS Sicherheitsleitfaden – Smart-UPS und Back-UPS (Infoblatt) (Version 2)
    Description
    Dies ist der internationale Sicherheitsleitfaden von APC in den folgenden Sprachen: Englisch, Französisch, Spanisch, Portugiesisch, Deutsch, Italienisch, Schwedisch, Norwegisch, Türkisch, Ungarisch, Polnisch, Tschechisch, Russisch, Koreanisch, Thailändisch, Niederländisch und Indonesisch.
    Size pdf
    Size 140.8 KB
    Date 7/2/08
    Description
    Dies ist der internationale Sicherheitsleitfaden von APC in den folgenden Sprachen: Englisch, Französisch, Spanisch, Portugiesisch, Deutsch, Italienisch, Schwedisch, Norwegisch, Türkisch, Ungarisch, Polnisch, Tschechisch, Russisch, Koreanisch, Thailändisch, Niederländisch und Indonesisch.
    Guida alla sicurezza per Smart-UPS - Smart-UPS e Back-UPS (Scheda) (Version 2)
    Description
    È la guida APC by Schneider Electric sulla sicurezza internazionale disponibile nelle seguenti lingue: inglese, francese, spagnolo, portoghese, tedesco, italiano, svedese, norvegese, turco, ungherese, polacco, ceco, russo, coreano, tailandese, olandese e indonesiano.
    Size pdf
    Size 133.3 KB
    Date 7/2/08
    Description
    È la guida APC by Schneider Electric sulla sicurezza internazionale disponibile nelle seguenti lingue: inglese, francese, spagnolo, portoghese, tedesco, italiano, svedese, norvegese, turco, ungherese, polacco, ceco, russo, coreano, tailandese, olandese e indonesiano.
    Size pdf
    Size 134.4 KB
    Date 7/2/08
    Size pdf
    Size 176.2 KB
    Date 7/2/08
    Памятка по безопасной эксплуатации ИБП Smart-UPS и Back-UPS (информационный листок) (Version 2)
    Description
    Инструкции по безопасной эксплуатации продукции APC на английском, французском, испанском, португальском, немецком, итальянском, шведском, норвежском, турецком венгерском, польском, чешском, русском, корейском, тайском, голландском и индонезийском языках.
    Size pdf
    Size 185.4 KB
    Date 7/2/08
    Description
    Инструкции по безопасной эксплуатации продукции APC на английском, французском, испанском, португальском, немецком, итальянском, шведском, норвежском, турецком венгерском, польском, чешском, русском, корейском, тайском, голландском и индонезийском языках.
    Guía de seguridad de Smart-UPS-Smart-UPS y Back-UPS (hoja) (Version 2)
    Description
    Esta es la guía de seguridad internacional APC en los siguientes idiomas: inglés, francés, español, portugués, alemán, italiano, sueco, noruego, turco, húngaro, polaco, checo, ruso, coreano, tailandés, holandés e indonesio.
    Size pdf
    Size 136.9 KB
    Date 7/2/08
    Description
    Esta es la guía de seguridad internacional APC en los siguientes idiomas: inglés, francés, español, portugués, alemán, italiano, sueco, noruego, turco, húngaro, polaco, checo, ruso, coreano, tailandés, holandés e indonesio.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    SABS(South Africa) for PowerStack,Smart-UPS RM,Smart-UPS (Version 0)
    Description
    SABS(South Africa) for PowerStack,Smart-UPS RM,Smart-UPS and complies to N/A
    Size zip
    Size 882.9 KB
    Date 6/13/01
    Description
    SABS(South Africa) for PowerStack,Smart-UPS RM,Smart-UPS and complies to N/A
    VDE Safety Approval for PowerStack,Smart-UPS RM,Smart-UPS (Version 0)
    Description
    VDE Safety Approval for PowerStack,Smart-UPS RM,Smart-UPS and complies to EN 50091-1-1
    Size zip
    Size 1.2 MB
    Date 12/12/00
    Description
    VDE Safety Approval for PowerStack,Smart-UPS RM,Smart-UPS and complies to EN 50091-1-1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Success Stories

    Smart-UPS features

    Explore the latest features of the legendary Smart-UPS to learn why it is trusted by millions of IT professionals worldwide.

    Smart-UPS rack-mount installation guide

    Rack-mounted Smart-UPS help to provide organization, security and increased airflow in environments such as data centers, server rooms, and network closets.
Compare products: /