Welcome to the Schneider Electric corporate Website

Select your location

View all Smart-UPS
Schneider Electric SUA1500R2ICH Image

SUA1500R2ICH

Schneider Electric SUA1500R2ICH Image
SUA1500R2ICH

APC Smart-UPS 1500VA 230V 2U Rackmount for China

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS 1500VA 230V 2U Rackmount for China
    Includes
    CD with software , Rack Mounting brackets , Rack Mounting support rails , Smart UPS signalling RS-232 cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    China
    Output
    Output Power Capacity
    980 Watts / 1500 VA
    Max Configurable Power (Watts)
    980 Watts / 1500 VA
    Nominal Output Voltage
    230V
    Output Voltage Note
    Configurable for 220 : 230 or 240 nominal output voltage
    Output Voltage Distortion
    Less than 5%
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal , 57 - 63 Hz for 60 Hz nominal
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (2) IEC Jumpers (Battery Backup) , (4) IEC 320 C13 (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    IEC-320 C14
    Input voltage range for main operations
    160 - 286 V
    Input voltage adjustable range for mains operation
    151 - 302V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    3 hour(s)
    Replacement Battery
    RBC24
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , SmartSlot , USB
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Surge Protection and Filtering
    Surge energy rating
    480 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    89.0 mm
    Maximum Width
    432.0 mm
    Maximum Depth
    457.0 mm
    Rack Height
    2 U
    Net Weight
    28.64 kg
    Shipping Weight
    31.91 kg
    Shipping Height
    254.0 mm
    Shipping Width
    594.0 mm
    Shipping Depth
    603.0 mm
    Color
    Black
    Units per Pallet
    8.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    46.000 dB
    Online Thermal Dissipation
    171.000 BTU/hr
    Conformance
    Standard warranty
    2 years repair or replace
  • View more View less

    Documents

    Language
    • All Languages24
    • English4
    • Chinese3
    • Dutch1
    • Finnish1
    • French2
    • German2
    • Italian2
    • Norwegian1
    • Polish2
    • Portuguese1
    • Russian2
    • Spanish2
    • Turkish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS 750/1000/1500 VA 120/230 Vac, 1500 VA 100 Vac Rack-Mount 2U (Version 5)
    Description
    User Manual Smart-UPS 750/1000/1500 VA 120/230 Vac, 1500 VA 100 Vac Rack-Mount 2U
    Size pdf
    Size 411.7 KB
    Date 5/26/15
    Description
    User Manual Smart-UPS 750/1000/1500 VA 120/230 Vac, 1500 VA 100 Vac Rack-Mount 2U
    Smart-UPS Safety Guide - Smart-UPS & Back-UPS (Sheet) (Version 2)
    Description
    This is the APC International Safety Guide in the following languages: English French Spanish Portuguese German Italian Swedish Norwegian Turkish Hungarian Polish Czech Russian Korean Thai Dutch & Indonesian.
    Size pdf
    Size 191.3 KB
    Date 7/2/08
    Description
    This is the APC International Safety Guide in the following languages: English French Spanish Portuguese German Italian Swedish Norwegian Turkish Hungarian Polish Czech Russian Korean Thai Dutch & Indonesian.
    Smart-UPS安全指南——SMART-UPS和Back-UPS(表格) (Version 2)
    Description
    此为APC公司以下列语言编写的国际安全指南:英语、法语、西班牙语、葡萄牙语、德语、意大利语、瑞典语、挪威语、土耳其语、匈牙利语、波兰语、捷克语、俄语、朝鲜语、泰国语、荷兰语及印度尼西亚语。
    Size pdf
    Size 278.7 KB
    Date 7/2/08
    Description
    此为APC公司以下列语言编写的国际安全指南:英语、法语、西班牙语、葡萄牙语、德语、意大利语、瑞典语、挪威语、土耳其语、匈牙利语、波兰语、捷克语、俄语、朝鲜语、泰国语、荷兰语及印度尼西亚语。
    Veiligheidsgids voor de Smart-UPS - Smart-UPS & Back-UPS (blad) (Version 2)
    Description
    Deze internationale APC-veiligheidsgids is beschikbaar in de volgende talen: Nederlands, Duits, Engels, Frans, Hongaars, Indonesisch, Italiaans, Koreaans, Noors, Pools, Portugees, Russisch, Spaans, Thai, Tsjechisch, Turks en Zweeds.
    Size pdf
    Size 137 KB
    Date 7/2/08
    Description
    Deze internationale APC-veiligheidsgids is beschikbaar in de volgende talen: Nederlands, Duits, Engels, Frans, Hongaars, Indonesisch, Italiaans, Koreaans, Noors, Pools, Portugees, Russisch, Spaans, Thai, Tsjechisch, Turks en Zweeds.
    Size pdf
    Size 132.8 KB
    Date 7/2/08
    Guide de sécurité de londuleur Smart-UPS - Smart-UPS et Back-UPS (fiche) (Version 2)
    Description
    Il sagit du Guide international dAPC sur la sécurité, dans les langues suivantes : anglais, français, espagnol, portugais, allemand, italien, suédois, norvégien, turc, hongrois, polonais, tchèque, russe, coréen, thaï, néerlandais et indonésien.
    Size pdf
    Size 136.2 KB
    Date 7/2/08
    Description
    Il sagit du Guide international dAPC sur la sécurité, dans les langues suivantes : anglais, français, espagnol, portugais, allemand, italien, suédois, norvégien, turc, hongrois, polonais, tchèque, russe, coréen, thaï, néerlandais et indonésien.
    Smart-UPS Sicherheitsleitfaden – Smart-UPS und Back-UPS (Infoblatt) (Version 2)
    Description
    Dies ist der internationale Sicherheitsleitfaden von APC in den folgenden Sprachen: Englisch, Französisch, Spanisch, Portugiesisch, Deutsch, Italienisch, Schwedisch, Norwegisch, Türkisch, Ungarisch, Polnisch, Tschechisch, Russisch, Koreanisch, Thailändisch, Niederländisch und Indonesisch.
    Size pdf
    Size 140.8 KB
    Date 7/2/08
    Description
    Dies ist der internationale Sicherheitsleitfaden von APC in den folgenden Sprachen: Englisch, Französisch, Spanisch, Portugiesisch, Deutsch, Italienisch, Schwedisch, Norwegisch, Türkisch, Ungarisch, Polnisch, Tschechisch, Russisch, Koreanisch, Thailändisch, Niederländisch und Indonesisch.
    Guida alla sicurezza per Smart-UPS - Smart-UPS e Back-UPS (Scheda) (Version 2)
    Description
    È la guida APC by Schneider Electric sulla sicurezza internazionale disponibile nelle seguenti lingue: inglese, francese, spagnolo, portoghese, tedesco, italiano, svedese, norvegese, turco, ungherese, polacco, ceco, russo, coreano, tailandese, olandese e indonesiano.
    Size pdf
    Size 133.3 KB
    Date 7/2/08
    Description
    È la guida APC by Schneider Electric sulla sicurezza internazionale disponibile nelle seguenti lingue: inglese, francese, spagnolo, portoghese, tedesco, italiano, svedese, norvegese, turco, ungherese, polacco, ceco, russo, coreano, tailandese, olandese e indonesiano.
    Size pdf
    Size 134.4 KB
    Date 7/2/08
    Size pdf
    Size 176.2 KB
    Date 7/2/08
    Памятка по безопасной эксплуатации ИБП Smart-UPS и Back-UPS (информационный листок) (Version 2)
    Description
    Инструкции по безопасной эксплуатации продукции APC на английском, французском, испанском, португальском, немецком, итальянском, шведском, норвежском, турецком венгерском, польском, чешском, русском, корейском, тайском, голландском и индонезийском языках.
    Size pdf
    Size 185.4 KB
    Date 7/2/08
    Description
    Инструкции по безопасной эксплуатации продукции APC на английском, французском, испанском, португальском, немецком, итальянском, шведском, норвежском, турецком венгерском, польском, чешском, русском, корейском, тайском, голландском и индонезийском языках.
    Guía de seguridad de Smart-UPS-Smart-UPS y Back-UPS (hoja) (Version 2)
    Description
    Esta es la guía de seguridad internacional APC en los siguientes idiomas: inglés, francés, español, portugués, alemán, italiano, sueco, noruego, turco, húngaro, polaco, checo, ruso, coreano, tailandés, holandés e indonesio.
    Size pdf
    Size 136.9 KB
    Date 7/2/08
    Description
    Esta es la guía de seguridad internacional APC en los siguientes idiomas: inglés, francés, español, portugués, alemán, italiano, sueco, noruego, turco, húngaro, polaco, checo, ruso, coreano, tailandés, holandés e indonesio.
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Smart-UPS Less than 1500 VA (Version 1)
    Description
    End of Life Instruction (EoLI) for the Smart-UPS Less than 1500 VA Product Range
    Size pdf
    Size 421.7 KB
    Date 9/17/12
    Description
    End of Life Instruction (EoLI) for the Smart-UPS Less than 1500 VA Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Smart-UPS (Less than 1500) (Version 1)
    Files in document
    pdf
    444.7 KB
    pdf
    444.7 KB
    Description
    Product Environmental Profile (ePEP) for the Smart-UPS (Less than 1500) Product Range
    Size zip
    Size 889.4 KB
    Date 9/17/12
    Files in document
    pdf
    444.7 KB
    pdf
    444.7 KB
    Description
    Product Environmental Profile (ePEP) for the Smart-UPS (Less than 1500) Product Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Success Stories

    Smart-UPS features

    Explore the latest features of the legendary Smart-UPS to learn why it is trusted by millions of IT professionals worldwide.

    Smart-UPS rack-mount installation guide

    Rack-mounted Smart-UPS help to provide organization, security and increased airflow in environments such as data centers, server rooms, and network closets.