Welcome to the Schneider Electric corporate Website

Select your location

View all Smart-UPS
Schneider Electric SUA1500RMJ2U3W Image

SUA1500RMJ2U3W

Schneider Electric SUA1500RMJ2U3W Image
SUA1500RMJ2U3W

APC Smart-UPS 1500VA RM 2U 100V USB and Serial with 3 year warranty

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS 1500VA RM 2U 100V USB and Serial with 3 year warranty
    Includes
    Rack Mounting brackets , Rack Mounting support rails , User Guide in Japanese
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Japan
    Output
    Output Power Capacity
    980 Watts / 1500 VA
    Max Configurable Power (Watts)
    980 Watts / 1500 VA
    Nominal Output Voltage
    100V
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal , 57 - 63 Hz for 60 Hz nominal
    Crest Factor
    up to 5 : 1
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (6) NEMA 5-15R (Battery Backup)
    Input
    Nominal Input Voltage
    100V
    Input Frequency
    50/60 Hz +/- 5 Hz (manual switch)
    Input Connections
    NEMA 5-15P
    Cord Length
    2.44 meters
    Input voltage range for main operations
    74 - 123 V
    Input voltage adjustable range for mains operation
    70 - 127V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    3 hour(s)
    Replacement Battery
    RBC24J
    RBC Quantity
    4
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , SmartSlot , USB
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    Optional
    Surge Protection and Filtering
    Surge energy rating
    320 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    87.0 mm
    Maximum Width
    480.0 mm
    Maximum Depth
    464.0 mm
    Rack Height
    2 U
    Net Weight
    25.0 kg
    Shipping Weight
    34.0 kg
    Shipping Height
    249.0 mm
    Shipping Width
    597.0 mm
    Shipping Depth
    610.0 mm
    Color
    Beige
    Units per Pallet
    16.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Online Thermal Dissipation
    225.000 BTU/hr
    Conformance
    Approvals
    UL 1778 , VCCI
    Standard warranty
    3 years repair or replace
  • View more View less

    Documents

    Language
    • English1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    WEEE Disassembly & Recycling Guidance (Version 0)
    Description
    WEEE Disassembly & Recycling Guidance for SUA500 to SUA3000
    Size pdf
    Size 143.4 KB
    Date 2/27/08
    Description
    WEEE Disassembly & Recycling Guidance for SUA500 to SUA3000
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Success Stories

    Smart-UPS features

    Explore the latest features of the legendary Smart-UPS to learn why it is trusted by millions of IT professionals worldwide.

    Smart-UPS rack-mount installation guide

    Rack-mounted Smart-UPS help to provide organization, security and increased airflow in environments such as data centers, server rooms, and network closets.
Compare products: /