Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Smart-UPS
Schneider Electric SUA2200JB Image

SUA2200JB

Schneider Electric SUA2200JB Image
SUA2200JB

APC Smart-UPS 2200VA USB & Serial 100V Black

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS 2200VA USB & Serial 100V Black
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Japan
    Output
    Output Power Capacity
    1980 Watts / 2200 VA
    Max Configurable Power (Watts)
    1980 Watts / 2200 VA
    Nominal Output Voltage
    100V
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal , 57 - 63 Hz for 60 Hz nominal
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (2) NEMA 5-20R (Battery Backup) , (8) NEMA 5-15R (Battery Backup)
    Input
    Nominal Input Voltage
    100V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    NEMA L5-30P
    Cord Length
    2.44 meters
    Maximum Input Current
    24 A
    Input Breaker Capacity
    40 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    4.5 hour(s)
    Replacement Battery
    RBC55J
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , SmartSlot , USB
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    --
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Surge energy rating
    510 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    432.0 mm
    Maximum Width
    196.0 mm
    Maximum Depth
    544.0 mm
    Net Weight
    51.05 kg
    Shipping Weight
    60.91 kg
    Shipping Height
    559.0 mm
    Shipping Width
    381.0 mm
    Shipping Depth
    762.0 mm
    Color
    Black
    Units per Pallet
    3.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Online Thermal Dissipation
    275.000 BTU/hr
    Conformance
    Approvals
    UL 1778 , VCCI
    Standard warranty
    2 years repair or replace , optional extended warranties available , optional on-site warranties available
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • All Languages32
    • English11
    • Chinese4
    • Danish1
    • Dutch1
    • Finnish1
    • French2
    • German2
    • Italian2
    • Norwegian1
    • Polish2
    • Russian2
    • Spanish2
    • Swedish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Safety Guide Smart-UPS RT/Hardwire/over 1.5 kVA (Version 1.1)
    Description
    Safety Guide for Smart-UPS RT/Hardwire/over 1.5 kVA
    Size pdf
    Size 46.8 KB
    Date 2/1/17
    Description
    Safety Guide for Smart-UPS RT/Hardwire/over 1.5 kVA
    Smart-UPS SUA2200/3000 VA 100/120/230 VAC Tower (Version 3)
    Description
    User manual for Smart-UPS SUA2200/3000 VA 100/120/230 VAC Tower
    Size pdf
    Size 623.1 KB
    Date 1/14/11
    Description
    User manual for Smart-UPS SUA2200/3000 VA 100/120/230 VAC Tower
    Size pdf
    Size 1.3 MB
    Date 8/4/08
    Description
    hardwire installation guide
    安全指南:Smart-UPS RT/硬接线/超过1.5kVA (Version 1.1)
    Description
    硬接线/超过150kVA的Smart-UPS RT安全指南
    Size pdf
    Size 462.4 KB
    Date 2/1/17
    Description
    硬接线/超过150kVA的Smart-UPS RT安全指南
    Size pdf
    Size 486.5 KB
    Date 2/1/17
    Size pdf
    Size 1.2 MB
    Date 1/14/11
    塔式Smart-UPS SUA2200/3000VA 100/120/230VAC (Version 3)
    Description
    塔式Smart-UPS SUA2200/3000VA 100/120/23 VAC用户手册
    Size pdf
    Size 1.5 MB
    Date 1/14/11
    Description
    塔式Smart-UPS SUA2200/3000VA 100/120/23 VAC用户手册
    Size pdf
    Size 379.3 KB
    Date 2/1/17
    Veiligheidsgids voor de Smart-UPS RT met vaste bedrading, over 1,5 kVA (Version 1.1)
    Description
    Veiligheidsgids voor de Smart-UPS RT met vaste bedrading, over 1,5 kVA
    Size pdf
    Size 379.9 KB
    Date 2/1/17
    Description
    Veiligheidsgids voor de Smart-UPS RT met vaste bedrading, over 1,5 kVA
    Size pdf
    Size 167.2 KB
    Date 2/1/17
    Guide de sécurité de londuleur Smart-UPS RT/avec raccordement sur bornier/supérieur à 1,5 kVA (Version 1.1)
    Description
    Guide de sécurité de londuleur Smart-UPS RT/avec raccordement sur bornier/supérieur à 1,5 kVA
    Size pdf
    Size 379.6 KB
    Date 2/1/17
    Description
    Guide de sécurité de londuleur Smart-UPS RT/avec raccordement sur bornier/supérieur à 1,5 kVA
    Smart-UPS SUA2200/3000 VA 100/120/230 VCA format Tour (Version 3)
    Description
    Manuel dutilisation de londuleur Smart-UPS SUA2200/3000 VA 100/120/230 VCA format Tour
    Size pdf
    Size 584.3 KB
    Date 1/14/11
    Description
    Manuel dutilisation de londuleur Smart-UPS SUA2200/3000 VA 100/120/230 VCA format Tour
    Sicherheitsleitfaden für Smart-UPS RT/fest verdrahtet/über 1,5 kVA (Version 1.1)
    Description
    Sicherheitsleitfaden für Smart-UPS RT/fest verdrahtet/über 1,5 kVA
    Size pdf
    Size 384.5 KB
    Date 2/1/17
    Description
    Sicherheitsleitfaden für Smart-UPS RT/fest verdrahtet/über 1,5 kVA
    Smart-UPS SUA2200/3000 VA, 100/120/230 VAC, Tower (Version 3)
    Description
    Benutzerhandbuch für Smart-UPS SUA2200/3000 VA, 100/120/230 VAC, Tower
    Size pdf
    Size 587 KB
    Date 1/14/11
    Description
    Benutzerhandbuch für Smart-UPS SUA2200/3000 VA, 100/120/230 VAC, Tower
    Guida alla sicurezza per Smart-UPS RT/cablaggio/oltre 1,5 kVA (Version 1.1)
    Description
    Guida alla sicurezza per Smart-UPS RT/cablaggio/oltre 1,5 kVA
    Size pdf
    Size 376.9 KB
    Date 2/1/17
    Description
    Guida alla sicurezza per Smart-UPS RT/cablaggio/oltre 1,5 kVA
    Smart-UPS SUA2200/3000 VA, 100/120/230 Vca, Tower (Version 3)
    Description
    Manuale utente per Smart-UPS SUA2200/3000 VA, 100/120/230 Vca, Tower
    Size pdf
    Size 581.7 KB
    Date 1/14/11
    Description
    Manuale utente per Smart-UPS SUA2200/3000 VA, 100/120/230 Vca, Tower
    Size pdf
    Size 377.2 KB
    Date 2/1/17
    Size pdf
    Size 179.1 KB
    Date 2/1/17
    Size pdf
    Size 692.5 KB
    Date 1/14/11
    Инструкции по безопасной эксплуатации ИБП Smart-UPS RT / с неразъемным подключением к электросети /мощностью свыше 1,5 кВА (Version 1.1)
    Description
    Инструкции по безопасной эксплуатации ИБП Smart-UPS RT/ с неразъемным подключением к электросети /мощностью свыше 1,5 кВА
    Size pdf
    Size 184.5 KB
    Date 2/1/17
    Description
    Инструкции по безопасной эксплуатации ИБП Smart-UPS RT/ с неразъемным подключением к электросети /мощностью свыше 1,5 кВА
    ИБП Smart-UPS SUA2200/3000 ВА ~100/120/230 В в корпусе для напольной установки (Version 3)
    Description
    Руководство пользователя ИБП Smart-UPS SUA2200/3000 ВА ~100/120/230 В в корпусе для напольной установки
    Size pdf
    Size 696.6 KB
    Date 1/14/11
    Description
    Руководство пользователя ИБП Smart-UPS SUA2200/3000 ВА ~100/120/230 В в корпусе для напольной установки
    Guía de seguridad de Smart-UPS RT/cableados/superiores a 1,5 kVA (Version 1.1)
    Description
    Guía de seguridad de Smart-UPS RT/cableados/superiores a 1,5 kVA
    Size pdf
    Size 126 KB
    Date 2/1/17
    Description
    Guía de seguridad de Smart-UPS RT/cableados/superiores a 1,5 kVA
    Torre Smart-UPS SUA de 2200/3000 VA y 100/120/230 V AC (Version 3)
    Description
    Manual del usuario para Smart-UPS SUA de 2200/3000 VA y 100/120/230 V AC torre
    Size pdf
    Size 585.1 KB
    Date 1/14/11
    Description
    Manual del usuario para Smart-UPS SUA de 2200/3000 VA y 100/120/230 V AC torre
    Säkerhetsanvisning för Smart-UPS RT/ledningsdragning/över 1,5 kVA (Version 1.1)
    Description
    Säkerhetsanvisning för Smart-UPS RT/ledningsdragning/över 1,5 kVA
    Size pdf
    Size 124.3 KB
    Date 2/1/17
    Description
    Säkerhetsanvisning för Smart-UPS RT/ledningsdragning/över 1,5 kVA
    Certificate
    Format
    Size
    Date
    Add to My Documents
    WEEE Disassembly & Recycling Guidance (Version 0)
    Description
    WEEE Disassembly & Recycling Guidance for SUA500 to SUA3000
    Size pdf
    Size 143.4 KB
    Date 2/27/08
    Description
    WEEE Disassembly & Recycling Guidance for SUA500 to SUA3000
    Size pdf
    Size 579.6 KB
    Date 11/6/06
    CE EMC Directive for Smart-UPS (Version 0)
    Description
    CE EMC Directive for Smart-UPS (SUA2200, SUA2200JB)
    Size pdf
    Size 579.6 KB
    Date 8/9/06
    Description
    CE EMC Directive for Smart-UPS (SUA2200, SUA2200JB)
    CE EMC Directive for Smart-UPS (SUA2200JB) (Version 0)
    Description
    CE EMC Directive for Smart-UPS (SUA2200JB)
    Size pdf
    Size 499 KB
    Date 8/9/06
    Description
    CE EMC Directive for Smart-UPS (SUA2200JB)
    Smart-UPS 2200/3000 100V VCCI Certification (Version 0)
    Description
    This is the VCCI Certificate of Acceptance showing compliance to VCCI requirements.
    Size pdf
    Size 4.9 KB
    Date 11/18/05
    Description
    This is the VCCI Certificate of Acceptance showing compliance to VCCI requirements.
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Smart-UPS (Greater than 1500 VA) (Version 1)
    Description
    End of Life Instruction (EoLI) for the Smart-UPS (Greater than 1500 VA) Product Range
    Size pdf
    Size 431.3 KB
    Date 9/14/12
    Description
    End of Life Instruction (EoLI) for the Smart-UPS (Greater than 1500 VA) Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Smart-UPS (Greater than 1500) (Version 1)
    Files in document
    pdf
    393.9 KB
    pdf
    393.9 KB
    Description
    Product Environmental Profile (ePEP) for the Smart-UPS (Greater than 1500) Product Range
    Size zip
    Size 787.8 KB
    Date 9/14/12
    Files in document
    pdf
    393.9 KB
    pdf
    393.9 KB
    Description
    Product Environmental Profile (ePEP) for the Smart-UPS (Greater than 1500) Product Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Success Stories

    Smart-UPS features

    Explore the latest features of the legendary Smart-UPS to learn why it is trusted by millions of IT professionals worldwide.

    Smart-UPS rack-mount installation guide

    Rack-mounted Smart-UPS help to provide organization, security and increased airflow in environments such as data centers, server rooms, and network closets.
Compare products: /