Welcome to the Schneider Electric corporate Website

Select your location

View all   Smart-UPS
Schneider Electric SUA2200R2ICH Image

SUA2200R2ICH

Schneider Electric SUA2200R2ICH Image
SUA2200R2ICH

APC Smart-UPS 2200VA RM 2U 230V for China

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS 2200VA RM 2U 230V for China
    Includes
    CD with software , Rack Mounting brackets , Smart UPS signalling RS-232 cable , USB cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    China
    Output
    Output Power Capacity
    1980 Watts / 2200 VA
    Max Configurable Power (Watts)
    1980 Watts / 2200 VA
    Nominal Output Voltage
    230V
    Output Voltage Note
    Configurable for 220 : 230 or 240 nominal output voltage
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal , 57 - 63 Hz for 60 Hz nominal
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (1) IEC 320 C19 (Battery Backup) , (2) IEC Jumpers (Battery Backup) , (8) IEC 320 C13 (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    British BS1363A , IEC-320 C20 , Schuko CEE 7 / EU1-16P
    Input voltage range for main operations
    160 - 286 V
    Input voltage adjustable range for mains operation
    151 - 302V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    3 hour(s)
    Replacement Battery
    RBC43
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , SmartSlot , USB
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Surge energy rating
    480 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    89.0 mm
    Maximum Width
    483.0 mm
    Maximum Depth
    660.0 mm
    Rack Height
    2 U
    Net Weight
    43.64 kg
    Shipping Weight
    56.82 kg
    Shipping Height
    254.0 mm
    Shipping Width
    622.0 mm
    Shipping Depth
    980.0 mm
    Color
    Black
    Units per Pallet
    8.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    47.000 dB
    Online Thermal Dissipation
    300.000 BTU/hr
    Conformance
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    Other Environmental Compliance
    China RoHS
  • View more View less

    Documents

    Language
    • All Languages26
    • English4
    • Chinese4
    • Danish1
    • Dutch1
    • Finnish1
    • French2
    • German2
    • Italian2
    • Norwegian1
    • Polish2
    • Portuguese1
    • Russian2
    • Spanish2
    • Swedish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Safety Guide Smart-UPS RT/Hardwire/over 1.5 kVA (Version 1.1)
    Description
    Safety Guide for Smart-UPS RT/Hardwire/over 1.5 kVA
    prp.document.label.format pdf
    Size 46.8 KB
    Date 2/1/17
    Description
    Safety Guide for Smart-UPS RT/Hardwire/over 1.5 kVA
    prp.document.label.format pdf
    Size 317.5 KB
    Date 4/17/09
    Description
    Installation; Operation
    prp.document.label.format pdf
    Size 486.5 KB
    Date 2/1/17
    安全指南:Smart-UPS RT/硬接线/超过1.5kVA (Version 1.1)
    Description
    硬接线/超过150kVA的Smart-UPS RT安全指南
    prp.document.label.format pdf
    Size 462.4 KB
    Date 2/1/17
    Description
    硬接线/超过150kVA的Smart-UPS RT安全指南
    prp.document.label.format pdf
    Size 1.1 MB
    Date 4/17/09
    prp.document.label.format pdf
    Size 931.2 KB
    Date 4/17/09
    Description
    安装;操作
    prp.document.label.format pdf
    Size 379.3 KB
    Date 2/1/17
    Veiligheidsgids voor de Smart-UPS RT met vaste bedrading, over 1,5 kVA (Version 1.1)
    Description
    Veiligheidsgids voor de Smart-UPS RT met vaste bedrading, over 1,5 kVA
    prp.document.label.format pdf
    Size 379.9 KB
    Date 2/1/17
    Description
    Veiligheidsgids voor de Smart-UPS RT met vaste bedrading, over 1,5 kVA
    prp.document.label.format pdf
    Size 167.2 KB
    Date 2/1/17
    Guide de sécurité de londuleur Smart-UPS RT/avec raccordement sur bornier/supérieur à 1,5 kVA (Version 1.1)
    Description
    Guide de sécurité de londuleur Smart-UPS RT/avec raccordement sur bornier/supérieur à 1,5 kVA
    prp.document.label.format pdf
    Size 379.6 KB
    Date 2/1/17
    Description
    Guide de sécurité de londuleur Smart-UPS RT/avec raccordement sur bornier/supérieur à 1,5 kVA
    prp.document.label.format pdf
    Size 832.8 KB
    Date 4/17/09
    Description
    Installation ; utilisation
    Sicherheitsleitfaden für Smart-UPS RT/fest verdrahtet/über 1,5 kVA (Version 1.1)
    Description
    Sicherheitsleitfaden für Smart-UPS RT/fest verdrahtet/über 1,5 kVA
    prp.document.label.format pdf
    Size 384.5 KB
    Date 2/1/17
    Description
    Sicherheitsleitfaden für Smart-UPS RT/fest verdrahtet/über 1,5 kVA
    prp.document.label.format pdf
    Size 843.8 KB
    Date 4/17/09
    Description
    Installation, Bedienung
    Guida alla sicurezza per Smart-UPS RT/cablaggio/oltre 1,5 kVA (Version 1.1)
    Description
    Guida alla sicurezza per Smart-UPS RT/cablaggio/oltre 1,5 kVA
    prp.document.label.format pdf
    Size 376.9 KB
    Date 2/1/17
    Description
    Guida alla sicurezza per Smart-UPS RT/cablaggio/oltre 1,5 kVA
    prp.document.label.format pdf
    Size 846.7 KB
    Date 4/17/09
    Description
    Installazione; Uso
    prp.document.label.format pdf
    Size 377.2 KB
    Date 2/1/17
    prp.document.label.format pdf
    Size 179.1 KB
    Date 2/1/17
    prp.document.label.format pdf
    Size 1,009.3 KB
    Date 4/17/09
    Smart-UPS RM 2200 VA, 3000 VA, 100 V, 120 V, 230 V (Manual) (Version 2)
    Description
    Instalação; Funcionamento
    prp.document.label.format pdf
    Size 821.8 KB
    Date 4/17/09
    Description
    Instalação; Funcionamento
    Инструкции по безопасной эксплуатации ИБП Smart-UPS RT / с неразъемным подключением к электросети /мощностью свыше 1,5 кВА (Version 1.1)
    Description
    Инструкции по безопасной эксплуатации ИБП Smart-UPS RT/ с неразъемным подключением к электросети /мощностью свыше 1,5 кВА
    prp.document.label.format pdf
    Size 184.5 KB
    Date 2/1/17
    Description
    Инструкции по безопасной эксплуатации ИБП Smart-UPS RT/ с неразъемным подключением к электросети /мощностью свыше 1,5 кВА
    prp.document.label.format pdf
    Size 1 MB
    Date 4/17/09
    Description
    Монтаж; эксплуатация
    Guía de seguridad de Smart-UPS RT/cableados/superiores a 1,5 kVA (Version 1.1)
    Description
    Guía de seguridad de Smart-UPS RT/cableados/superiores a 1,5 kVA
    prp.document.label.format pdf
    Size 126 KB
    Date 2/1/17
    Description
    Guía de seguridad de Smart-UPS RT/cableados/superiores a 1,5 kVA
    prp.document.label.format pdf
    Size 824.1 KB
    Date 4/17/09
    Description
    Instalación Funcionamiento
    Säkerhetsanvisning för Smart-UPS RT/ledningsdragning/över 1,5 kVA (Version 1.1)
    Description
    Säkerhetsanvisning för Smart-UPS RT/ledningsdragning/över 1,5 kVA
    prp.document.label.format pdf
    Size 124.3 KB
    Date 2/1/17
    Description
    Säkerhetsanvisning för Smart-UPS RT/ledningsdragning/över 1,5 kVA
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Smart-UPS (Greater than 1500 VA) (Version 1)
    Description
    End of Life Instruction (EoLI) for the Smart-UPS (Greater than 1500 VA) Product Range
    prp.document.label.format pdf
    Size 431.3 KB
    Date 9/14/12
    Description
    End of Life Instruction (EoLI) for the Smart-UPS (Greater than 1500 VA) Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Smart-UPS (Greater than 1500) (Version 1)
    Files in document
    pdf
    393.9 KB
    pdf
    393.9 KB
    Description
    Product Environmental Profile (ePEP) for the Smart-UPS (Greater than 1500) Product Range
    prp.document.label.format zip
    Size 787.8 KB
    Date 9/14/12
    Files in document
    pdf
    393.9 KB
    pdf
    393.9 KB
    Description
    Product Environmental Profile (ePEP) for the Smart-UPS (Greater than 1500) Product Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Success Stories

    Smart-UPS features

    Explore the latest features of the legendary Smart-UPS to learn why it is trusted by millions of IT professionals worldwide.

    Smart-UPS rack-mount installation guide

    Rack-mounted Smart-UPS help to provide organization, security and increased airflow in environments such as data centers, server rooms, and network closets.