Welcome to the Schneider Electric corporate Website

Select your location

View all   Smart-UPS
Schneider Electric SUA2200XLI Image

SUA2200XLI

Schneider Electric SUA2200XLI Image
SUA2200XLI

APC Smart-UPS XL 2200VA 230V Tower/Rack Convertible

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS XL 2200VA 230V Tower/Rack Convertible
    Includes
    CD with software , Smart UPS signalling RS-232 cable , USB cable , User Manual
    Standard Lead Time
    Usually Ships within 4 Weeks
    Product Distribution
    Argentina , Paraguay , Uruguay
    Output
    Output Power Capacity
    1980 Watts / 2200 VA
    Max Configurable Power (Watts)
    1980 Watts / 2200 VA
    Nominal Output Voltage
    230V
    Output Voltage Note
    Configurable for 220 : 230 or 240 nominal output voltage
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal , 57 - 63 Hz for 60 Hz nominal
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (1) IEC 320 C19 (Battery Backup) , (2) IEC Jumpers (Battery Backup) , (8) IEC 320 C13 (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    British BS1363A , IEC-320 C20 , Schuko CEE 7 / EU1-16P
    Input voltage range for main operations
    160 - 286 V
    Input voltage adjustable range for mains operation
    151 - 302V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    3 hour(s)
    Replacement Battery
    RBC55
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , SmartSlot , USB
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Surge energy rating
    480 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    444.0 mm
    Maximum Width
    221.0 mm
    Maximum Depth
    495.0 mm
    Rack Height
    5 U
    Net Weight
    55.0 kg
    Shipping Weight
    80.0 kg
    Shipping Height
    530.0 mm
    Shipping Width
    600.0 mm
    Shipping Depth
    780.0 mm
    Color
    Black
    Units per Pallet
    2.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    53.000 dB
    Online Thermal Dissipation
    305.000 BTU/hr
    Conformance
    Approvals
    C-tick , CE , EN 50091-1 , EN 50091-2 , GOST , VDE
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
  • View more View less

    Documents

    Language
    • All Languages43
    • English10
    • Chinese6
    • Danish1
    • Dutch3
    • Finnish1
    • French3
    • German3
    • Italian3
    • Norwegian3
    • Polish3
    • Russian3
    • Spanish3
    • Swedish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Safety Guide Smart-UPS RT/Hardwire/over 1.5 kVA (Version 1.1)
    Description
    Safety Guide for Smart-UPS RT/Hardwire/over 1.5 kVA
    prp.document.label.format pdf
    Size 46.8 KB
    Date 2/1/17
    Description
    Safety Guide for Smart-UPS RT/Hardwire/over 1.5 kVA
    Smart-UPS XL Tower/RM 5U Ext Batt Pk (Manual) (Version 2)
    Description
    Unpacking; Installation; Electrical Connection; Operation; General Specifications; Warranty and Service; Part Replacement
    prp.document.label.format pdf
    Size 750.8 KB
    Date 4/17/09
    Description
    Unpacking; Installation; Electrical Connection; Operation; General Specifications; Warranty and Service; Part Replacement
    prp.document.label.format pdf
    Size 1.3 MB
    Date 8/4/08
    Description
    hardwire installation guide
    Smart-UPS XL Twr/RM5U 120 V, 208 V, 230 V (Manual) (Version 1)
    Description
    Unpacking; Installation; Start-up; Operation; General Specifications; Declaration of Conformity; Troubleshooting; Warranty and Service; Maintenance
    prp.document.label.format pdf
    Size 1 MB
    Date 7/9/08
    Description
    Unpacking; Installation; Start-up; Operation; General Specifications; Declaration of Conformity; Troubleshooting; Warranty and Service; Maintenance
    prp.document.label.format pdf
    Size 486.5 KB
    Date 2/1/17
    安全指南:Smart-UPS RT/硬接线/超过1.5kVA (Version 1.1)
    Description
    硬接线/超过150kVA的Smart-UPS RT安全指南
    prp.document.label.format pdf
    Size 462.4 KB
    Date 2/1/17
    Description
    硬接线/超过150kVA的Smart-UPS RT安全指南
    prp.document.label.format pdf
    Size 970.8 KB
    Date 4/17/09
    prp.document.label.format pdf
    Size 989.6 KB
    Date 4/17/09
    prp.document.label.format pdf
    Size 1 MB
    Date 7/9/08
    prp.document.label.format pdf
    Size 1.8 MB
    Date 7/9/08
    prp.document.label.format pdf
    Size 379.3 KB
    Date 2/1/17
    Veiligheidsgids voor de Smart-UPS RT met vaste bedrading, over 1,5 kVA (Version 1.1)
    Description
    Veiligheidsgids voor de Smart-UPS RT met vaste bedrading, over 1,5 kVA
    prp.document.label.format pdf
    Size 379.9 KB
    Date 2/1/17
    Description
    Veiligheidsgids voor de Smart-UPS RT met vaste bedrading, over 1,5 kVA
    prp.document.label.format pdf
    Size 739.8 KB
    Date 4/17/09
    prp.document.label.format pdf
    Size 753.3 KB
    Date 7/9/08
    prp.document.label.format pdf
    Size 167.2 KB
    Date 2/1/17
    Guide de sécurité de londuleur Smart-UPS RT/avec raccordement sur bornier/supérieur à 1,5 kVA (Version 1.1)
    Description
    Guide de sécurité de londuleur Smart-UPS RT/avec raccordement sur bornier/supérieur à 1,5 kVA
    prp.document.label.format pdf
    Size 379.6 KB
    Date 2/1/17
    Description
    Guide de sécurité de londuleur Smart-UPS RT/avec raccordement sur bornier/supérieur à 1,5 kVA
    prp.document.label.format pdf
    Size 735.1 KB
    Date 4/17/09
    prp.document.label.format pdf
    Size 1 MB
    Date 7/9/08
    Sicherheitsleitfaden für Smart-UPS RT/fest verdrahtet/über 1,5 kVA (Version 1.1)
    Description
    Sicherheitsleitfaden für Smart-UPS RT/fest verdrahtet/über 1,5 kVA
    prp.document.label.format pdf
    Size 384.5 KB
    Date 2/1/17
    Description
    Sicherheitsleitfaden für Smart-UPS RT/fest verdrahtet/über 1,5 kVA
    prp.document.label.format pdf
    Size 738.3 KB
    Date 4/17/09
    prp.document.label.format pdf
    Size 1.1 MB
    Date 7/9/08
    Guida alla sicurezza per Smart-UPS RT/cablaggio/oltre 1,5 kVA (Version 1.1)
    Description
    Guida alla sicurezza per Smart-UPS RT/cablaggio/oltre 1,5 kVA
    prp.document.label.format pdf
    Size 376.9 KB
    Date 2/1/17
    Description
    Guida alla sicurezza per Smart-UPS RT/cablaggio/oltre 1,5 kVA
    prp.document.label.format pdf
    Size 731.5 KB
    Date 4/17/09
    prp.document.label.format pdf
    Size 795.9 KB
    Date 7/9/08
    prp.document.label.format pdf
    Size 377.2 KB
    Date 2/1/17
    prp.document.label.format pdf
    Size 735.8 KB
    Date 4/17/09
    prp.document.label.format pdf
    Size 749.2 KB
    Date 7/9/08
    prp.document.label.format pdf
    Size 179.1 KB
    Date 2/1/17
    prp.document.label.format pdf
    Size 811.7 KB
    Date 4/17/09
    prp.document.label.format pdf
    Size 1.1 MB
    Date 7/9/08
    Инструкции по безопасной эксплуатации ИБП Smart-UPS RT / с неразъемным подключением к электросети /мощностью свыше 1,5 кВА (Version 1.1)
    Description
    Инструкции по безопасной эксплуатации ИБП Smart-UPS RT/ с неразъемным подключением к электросети /мощностью свыше 1,5 кВА
    prp.document.label.format pdf
    Size 184.5 KB
    Date 2/1/17
    Description
    Инструкции по безопасной эксплуатации ИБП Smart-UPS RT/ с неразъемным подключением к электросети /мощностью свыше 1,5 кВА
    prp.document.label.format pdf
    Size 834.2 KB
    Date 4/17/09
    prp.document.label.format pdf
    Size 929 KB
    Date 7/9/08
    Guía de seguridad de Smart-UPS RT/cableados/superiores a 1,5 kVA (Version 1.1)
    Description
    Guía de seguridad de Smart-UPS RT/cableados/superiores a 1,5 kVA
    prp.document.label.format pdf
    Size 126 KB
    Date 2/1/17
    Description
    Guía de seguridad de Smart-UPS RT/cableados/superiores a 1,5 kVA
    prp.document.label.format pdf
    Size 738.4 KB
    Date 4/17/09
    prp.document.label.format pdf
    Size 1 MB
    Date 7/9/08
    Säkerhetsanvisning för Smart-UPS RT/ledningsdragning/över 1,5 kVA (Version 1.1)
    Description
    Säkerhetsanvisning för Smart-UPS RT/ledningsdragning/över 1,5 kVA
    prp.document.label.format pdf
    Size 124.3 KB
    Date 2/1/17
    Description
    Säkerhetsanvisning för Smart-UPS RT/ledningsdragning/över 1,5 kVA
    Certificate
    Format
    Size
    Date
    Add to My Documents
    VDE CB Certificate for Smart-UPS 2200VA and 3000VA 220-240V (Version 2)
    Description
    Models included on certificate: SUA2200I, SUA2200XLI, SUA2200RMI2U, SUA3000I, SUA3000XLI, SUA3000RMI2U, SUA3000RMXLI3U, SMT2200I, SMT2200RMI2U, SMT3000I, SMT3000RMI2U, DLT3000RMI2U, SMT2200RMI2UNC, SMT3000RMI2UNC
    prp.document.label.format pdf
    Size 1.6 MB
    Date 2/12/16
    Description
    Models included on certificate: SUA2200I, SUA2200XLI, SUA2200RMI2U, SUA3000I, SUA3000XLI, SUA3000RMI2U, SUA3000RMXLI3U, SMT2200I, SMT2200RMI2U, SMT3000I, SMT3000RMI2U, DLT3000RMI2U, SMT2200RMI2UNC, SMT3000RMI2UNC
    Uninterruptible Power Supply (Smart-UPS over 1.5 kVA) (Version 10)
    Description
    Declaration of Conformity Uninterruptible Power Supply (Smart-UPS over 1.5 kVA)
    prp.document.label.format pdf
    Size 82.9 KB
    Date 6/20/14
    Description
    Declaration of Conformity Uninterruptible Power Supply (Smart-UPS over 1.5 kVA)
    WEEE Disassembly & Recycling Guidance (Version 0)
    Description
    WEEE Disassembly & Recycling Guidance for SUA500 to SUA3000
    prp.document.label.format pdf
    Size 143.4 KB
    Date 2/27/08
    Description
    WEEE Disassembly & Recycling Guidance for SUA500 to SUA3000
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Smart-UPS (Greater than 1500 VA) (Version 1)
    Description
    End of Life Instruction (EoLI) for the Smart-UPS (Greater than 1500 VA) Product Range
    prp.document.label.format pdf
    Size 431.3 KB
    Date 9/14/12
    Description
    End of Life Instruction (EoLI) for the Smart-UPS (Greater than 1500 VA) Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Smart-UPS (Greater than 1500) (Version 1)
    Files in document
    pdf
    393.9 KB
    pdf
    393.9 KB
    Description
    Product Environmental Profile (ePEP) for the Smart-UPS (Greater than 1500) Product Range
    prp.document.label.format zip
    Size 787.8 KB
    Date 9/14/12
    Files in document
    pdf
    393.9 KB
    pdf
    393.9 KB
    Description
    Product Environmental Profile (ePEP) for the Smart-UPS (Greater than 1500) Product Range
    Warranty
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS Warranty Registration Card - International (Version 1)
    Description
    Warranty Registration Card
    prp.document.label.format pdf
    Size 114.4 KB
    Date 9/20/11
    Description
    Warranty Registration Card
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Success Stories