Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Smart-UPS BR
Schneider Electric SUA24XLBP-BR Image

SUA24XLBP-BR

Schneider Electric SUA24XLBP-BR Image
SUA24XLBP-BR

APC Smart-UPS XL 24V Battery Pack Tower

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS XL 24V Battery Pack Tower
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Brazil
    Output
    Battery Output Voltage
    24
    Batteries & Runtime
    Battery Volt-Amp-Hour Capacity
    864
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Battery mounting
    --
    1
    Included Battery Modules
    4
    Physical
    Net Weight
    28.8 kg
    Maximum Height
    238.0 mm
    Maximum Width
    196.0 mm
    Maximum Depth
    450.0 mm
    Shipping Weight
    29.2 kg
    Shipping Width
    217.0 mm
    Shipping Height
    265.0 mm
    Shipping Depth
    477.0 mm
    Color
    Black
    Units per Pallet
    3.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Conformance
    Standard warranty
    1 year repair or replace
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /