Welcome to the Schneider Electric corporate Website

Select your location

View all Smart-UPS On-Line
Schneider Electric SUOL1000UXI Image

SUOL1000UXI

Schneider Electric SUOL1000UXI Image
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    sum3000
    Includes
    CD with software , Smart UPS signalling RS-232 cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    India
    Output
    Output Power Capacity
    700 Watts / 1000 VA
    Max Configurable Power (Watts)
    700 Watts / 1000 VA
    Nominal Output Voltage
    230V
    Output Voltage Note
    Configurable for 220 : 230 or 240 nominal output voltage
    Output Connections
    (3) IEC Jumpers (Battery Backup) , (6) IEC 320 C13 (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    45 - 65 Hz (auto sensing)
    Input Connections
    IEC-320 C14
    Input voltage range for main operations
    160 - 280 V
    Input voltage adjustable range for mains operation
    100 - 280V
    Batteries & Runtime
    Battery Type
    No internal battery - uses external battery system
    Battery Slots Empty
    1
    Replacement Battery
    RBC31
    Replacement battery cartridge note
    Unit ships without batteries--see UXI brochure for recharge times.
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , SmartSlot
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Emergency Power Off (EPO)
    Optional
    Surge Protection and Filtering
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    85.0 mm
    Maximum Width
    432.0 mm
    Maximum Depth
    483.0 mm
    Rack Height
    2 U
    Net Weight
    12.56 kg
    Shipping Weight
    17.36 kg
    Shipping Height
    286.0 mm
    Shipping Width
    630.0 mm
    Shipping Depth
    594.0 mm
    Color
    Black
    Units per Pallet
    12.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -20 - 50 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    50.000 dB
    Online Thermal Dissipation
    239.000 BTU/hr
    Conformance
    Approvals
    C-tick , CE , EN 50091-1 , EN 50091-2 , EN 55022 Class A , EN 60950 , EN 61000-3-2 , GOST , VDE
    Standard warranty
    2 years repair or replace , optional extended warranties available , optional on-site warranties available
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • Chinese1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS On-Line UX 1000 VA, 2000 VA (Manual) (Version 0)
    Description
    Smart-UPS On-Line - 1000UX
    Size pdf
    Size 761.4 KB
    Date 5/28/02
    Description
    Smart-UPS On-Line - 1000UX
    Size pdf
    Size 24.5 MB
    Date 5/28/02
    Certificate
    Format
    Size
    Date
    Add to My Documents
    VDE CB Certificate for APC Smart UPS 1000VA and 2000VA 230V (Version 1)
    Description
    Models Included are SURT1000XLI,SURT1000XLI-NC, SURT1000UXI,SURT100XLICH,SURT1000UXICH,SUOL1000XLI,SUOL1000UXI SURT1000RMXLI,SURT1000RMXLI-NC,SURT2000XLI,SURT2000UXI,SURT2000XLICHSURT2000UXICH,SUOL2000XLI,SUOL2000UXI
    Size pdf
    Size 1.7 MB
    Date 2/26/16
    Description
    Models Included are SURT1000XLI,SURT1000XLI-NC, SURT1000UXI,SURT100XLICH,SURT1000UXICH,SUOL1000XLI,SUOL1000UXI SURT1000RMXLI,SURT1000RMXLI-NC,SURT2000XLI,SURT2000UXI,SURT2000XLICHSURT2000UXICH,SUOL2000XLI,SUOL2000UXI
    Size pdf
    Size 140.9 KB
    Date 11/6/06
    IRAM For Smart-UPS On-Line (SUOL1000UXI) (Version 0)
    Description
    IRAM For Smart-UPS On-Line (SUOL1000UXI)
    Size pdf
    Size 1.2 MB
    Date 9/25/06
    Description
    IRAM For Smart-UPS On-Line (SUOL1000UXI)
    VDE GS Mark (Version 0)
    Description
    VDE GS Mark and complies to EN 60950:1992+A1+A2+A3+A4+A11,EN60950: 2000,EN60950:1998
    Size zip
    Size 2.2 MB
    Date 7/28/03
    Description
    VDE GS Mark and complies to EN 60950:1992+A1+A2+A3+A4+A11,EN60950: 2000,EN60950:1998
    VDE GS Mark for Smart-UPS (Version 0)
    Description
    VDE GS Mark for Smart-UPS and complies to EN 60950:1992+A1+A2+A3+A4+A11,IEC60950:1999,VDE 0558 Teil 511,VDE 0805
    Size zip
    Size 2.2 MB
    Date 6/24/03
    Description
    VDE GS Mark for Smart-UPS and complies to EN 60950:1992+A1+A2+A3+A4+A11,IEC60950:1999,VDE 0558 Teil 511,VDE 0805
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /