Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Smart-UPS On-Line
Schneider Electric SUOL1000XLI Image
Restricted Sales for Services

SUOL1000XLI

Schneider Electric SUOL1000XLI Image
Restricted Sales for Services
SUOL1000XLI

APC Smart-UPS On-Line 1000VA 230V

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

SUOL1000XLI is replaced by:
Product
Qty
SURT1000XLI
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 15 June 2020
  • Migration SPD
1
  • Overview
    Lead time
    Usually in Stock
    General
    provided equipment
    CD with software
    Smart UPS signalling RS-232 cable
    User manual
    Physical
    number of rack unit
    2U
    colour
    Black
    depth
    48.26 cm
    height
    8.51 cm
    net weight
    23 kg
    width
    43.18 cm
    Input
    network frequency
    45...65 Hz auto-sensing
    plug standard
    IEC 60320 C14
    input voltage limits
    100...280 V adjustable
    160...280 V
    input voltage
    230 V
    Output
    rated power in W
    700 W
    Maximum configurable power in W
    700 W
    nb of power socket outlets
    6 IEC 60320 C13
    2 IEC Jumpers
    output voltage
    230 V
    Conformance
    product certifications
    C-Tick
    CE
    GOST
    VDE
    standards
    EN 50091-1
    EN 50091-2
    EN 55022 class A
    EN 60950
    EN 61000-3-2
    Environmental
    ambient air temperature for operation
    0…40 °C
    relative humidity
    0…95 %
    operating altitude
    0...10000 ft
    ambient air temperature for storage
    -20…50 °C
    storage altitude
    0.00…15240.00 m
    acoustic level
    50 dBA
    heat dissipation
    239 Btu/h
    Batteries & Runtime
    battery type
    Lead-acid battery
    number of battery filled slots
    0
    number of battery free slots
    0
    Battery recharge time
    3 h
    number of battery replacement quantity
    1
    additional information
    Configurable for 220 : 230 or 240 nominal output voltage
    liquid value
    0
    Communications & Management
    free slots
    1
    control panel
    LED status display with load and battery bar-graphs and on line : on battery : replace battery : overload and bypass indicators
    alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Emergency power off
    Optional
    Surge Protection and Filtering
    noise suppression
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Packing Units
    Package 1 Weight
    27.8 kg
    Package 1 Height
    28.58 cm
    Package 1 width
    63.04 cm
    Package 1 Length
    59.39 cm
    Number of Units in Package 3
    12
    Contractual warranty
    Warranty
    2 years repair or replace, optional on-site warranties available, optional extended warranties available
  • View more View less

    Documents

    Language
    • English11
    Certificate
    Format
    Size
    Date
    Add to My Documents
    VDE CB Certificate for APC Smart UPS 1000VA and 2000VA 230V (Version V1)
    Description
    Models Included are SURT1000XLI,SURT1000XLI-NC, SURT1000UXI,SURT100XLICH,SURT1000UXICH,SUOL1000XLI,SUOL1000UXI SURT1000RMXLI,SURT1000RMXLI-NC,SURT2000XLI,SURT2000UXI,SURT2000XLICHSURT2000UXICH,SUOL2000XLI,SUOL2000UXI
    prp.document.label.format pdf
    Size 1.7 MB
    Date 2/26/16
    Description
    Models Included are SURT1000XLI,SURT1000XLI-NC, SURT1000UXI,SURT100XLICH,SURT1000UXICH,SUOL1000XLI,SUOL1000UXI SURT1000RMXLI,SURT1000RMXLI-NC,SURT2000XLI,SURT2000UXI,SURT2000XLICHSURT2000UXICH,SUOL2000XLI,SUOL2000UXI
    prp.document.label.format pdf
    Size 140.9 KB
    Date 10/23/06
    VDE GS Mark (Version V0)
    Description
    VDE GS Mark and complies to EN 60950:1992+A1+A2+A3+A4+A11,EN60950: 2000,EN60950:1998
    prp.document.label.format zip
    Size 2.2 MB
    Date 7/28/03
    Description
    VDE GS Mark and complies to EN 60950:1992+A1+A2+A3+A4+A11,EN60950: 2000,EN60950:1998
    VDE GS Mark for Smart-UPS (Version V0)
    Description
    VDE GS Mark for Smart-UPS and complies to EN 60950:1992+A1+A2+A3+A4+A11,IEC60950:1999,VDE 0558 Teil 511,VDE 0805
    prp.document.label.format zip
    Size 2.2 MB
    Date 6/24/03
    Description
    VDE GS Mark for Smart-UPS and complies to EN 60950:1992+A1+A2+A3+A4+A11,IEC60950:1999,VDE 0558 Teil 511,VDE 0805
    UL Listed (Version V0)
    Description
    UL Listed and complies to UL 1778
    prp.document.label.format zip
    Size 3 KB
    Date 5/13/03
    Description
    UL Listed and complies to UL 1778
    IRAM(Argentina) (Version V0)
    Description
    IRAM(Argentina) and complies to EN 50091-1-1,EN 60950:1992+A1+A2+A3+A4+A11,IEC 950
    prp.document.label.format zip
    Size 5.6 MB
    Date 10/2/02
    Description
    IRAM(Argentina) and complies to EN 50091-1-1,EN 60950:1992+A1+A2+A3+A4+A11,IEC 950
    CSA Certified (Version V0)
    Description
    CSA Certified and complies to CSA 107.1
    prp.document.label.format zip
    Size 817.6 KB
    Date 8/14/02
    Description
    CSA Certified and complies to CSA 107.1
    PCBC for Smart-UPS On-Line (Version V0)
    Description
    PCBC for Smart-UPS On-Line and complies to PCBC PN-89/E-06251
    prp.document.label.format zip
    Size 258.1 KB
    Date 4/5/02
    Description
    PCBC for Smart-UPS On-Line and complies to PCBC PN-89/E-06251
    SABS(South Africa) for Smart-UPS On-Line (Version V0)
    Description
    SABS(South Africa) for Smart-UPS On-Line and complies to IEC60950:1999
    prp.document.label.format zip
    Size 235.2 KB
    Date 1/17/02
    Description
    SABS(South Africa) for Smart-UPS On-Line and complies to IEC60950:1999
    GOST for Smart-UPS On-Line (Version V0)
    Description
    GOST for Smart-UPS On-Line and complies to EN 50091-1-1
    prp.document.label.format zip
    Size 2 MB
    Date 10/17/01
    Description
    GOST for Smart-UPS On-Line and complies to EN 50091-1-1
    VDE Safety Approval for Smart-UPS On-Line,Stationary Power Distribution Units (Version V0)
    Description
    VDE Safety Approval for Smart-UPS On-Line,Stationary Power Distribution Units and complies to EN 50091-1-1,EN 60950:1992+A1+A2+A3+A4+A11,EN60950:1998,IEC146,IEC 950
    prp.document.label.format zip
    Size 104 KB
    Date 9/20/01
    Description
    VDE Safety Approval for Smart-UPS On-Line,Stationary Power Distribution Units and complies to EN 50091-1-1,EN 60950:1992+A1+A2+A3+A4+A11,EN60950:1998,IEC146,IEC 950
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.