Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Smart-UPS On-Line
Schneider Electric SURT10000RMXLT Image

SURT10000RMXLT

Schneider Electric SURT10000RMXLT Image
SURT10000RMXLT

APC Smart-UPS RT 10,000VA RM 208V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS RT 10,000VA RM 208V
    Includes
    CD with software , Rack Mounting support rails , Smart UPS signalling RS-232 cable , User Manual , Web/SNMP Management Card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guadeloupe , Guatemala , Guyana , French Guiana , Haiti , Honduras , Jamaica , Madagascar , Martinique , Mauritius , Mayotte , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , Reunion , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , Turks And Caicos Islands , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Output Power Capacity
    8000 Watts / 10.0 kVA
    Max Configurable Power (Watts)
    8000 Watts / 10.0 kVA
    Nominal Output Voltage
    208V
    Output Voltage Note
    Configurable for 208 or 240 nominal output voltage
    Output Voltage Distortion
    Less than 3%
    Output Frequency (sync to mains)
    50/60 Hz +/- 3 Hz user adjustable +/- 0.1
    Other Output Voltages
    240V
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 3-wire (2PH + G) (Battery Backup) , (2) NEMA L6-20R (Battery Backup) , (2) NEMA L6-30R (Battery Backup)
    Bypass
    Internal Bypass (Automatic and Manual)
    Input
    Nominal Input Voltage
    208V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    Hard Wire 3-wire (2PH + G)
    Input voltage range for main operations
    160 - 280 V
    Other Input Voltages
    240
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    4
    Typical recharge time
    2.2 hour(s)
    Replacement Battery
    RBC44
    RBC Quantity
    2
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , RJ-45 10/100 Base-T , Smart-Slot
    Pre-Installed SmartSlot™ Cards
    AP9619
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    263.0 mm
    Maximum Width
    432.0 mm
    Maximum Depth
    736.0 mm
    Rack Height
    6 U
    Net Weight
    110.91 kg
    Shipping Weight
    129.09 kg
    Shipping Height
    552.0 mm
    Shipping Width
    597.0 mm
    Shipping Depth
    991.0 mm
    Color
    Black
    Units per Pallet
    1.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    55.000 dB
    Online Thermal Dissipation
    2216.000 BTU/hr
    Conformance
    Approvals
    CSA , FCC Part 15 Class A , UL 1778
    Standard warranty
    2 years repair or replace
  • View more View less

    Documents

    Language
    • All Languages19
    • English3
    • Chinese3
    • Danish1
    • Finnish1
    • French1
    • German1
    • Italian2
    • Norwegian1
    • Polish1
    • Russian1
    • Spanish2
    • Swedish1
    • Turkish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    SURT 8000/10000 VA Tower/Rack-Mount 6U 200-240 Vac (Version 8)
    Description
    User manual for SURT 8000/10000 VA Tower/Rack-Mount 6U 200-240 Vac
    Size pdf
    Size 657.6 KB
    Date 1/6/16
    Description
    User manual for SURT 8000/10000 VA Tower/Rack-Mount 6U 200-240 Vac
    Size pdf
    Size 486.5 KB
    Date 2/1/17
    安全指南:Smart-UPS RT/硬接线/超过1.5kVA (Version 1.1)
    Description
    硬接线/超过150kVA的Smart-UPS RT安全指南
    Size pdf
    Size 462.4 KB
    Date 2/1/17
    Description
    硬接线/超过150kVA的Smart-UPS RT安全指南
    Size pdf
    Size 1.2 MB
    Date 1/6/16
    Size pdf
    Size 379.3 KB
    Date 2/1/17
    Size pdf
    Size 167.2 KB
    Date 2/1/17
    SURT 8000/10000 VA à montage en tour/rack 6U 200-240 VCA (Version 8)
    Description
    Manuel dutilisation de londuleur Smart-UPS SURT 8000/10000 VA en tour/rack 6U 200-240 VCA
    Size pdf
    Size 1.1 MB
    Date 1/6/16
    Description
    Manuel dutilisation de londuleur Smart-UPS SURT 8000/10000 VA en tour/rack 6U 200-240 VCA
    SURT 8000/10000 VA, Tower/Rackmount 6HE, 200-240 VAC (Version 8)
    Description
    Benutzerhandbuch für SURT 8000/10000 VA, Tower/Rackmount 6HE, 200-240 VAC
    Size pdf
    Size 1.1 MB
    Date 1/6/16
    Description
    Benutzerhandbuch für SURT 8000/10000 VA, Tower/Rackmount 6HE, 200-240 VAC
    Guida alla sicurezza per Smart-UPS RT/cablaggio/oltre 1,5 kVA (Version 1.1)
    Description
    Guida alla sicurezza per Smart-UPS RT/cablaggio/oltre 1,5 kVA
    Size pdf
    Size 376.9 KB
    Date 2/1/17
    Description
    Guida alla sicurezza per Smart-UPS RT/cablaggio/oltre 1,5 kVA
    SURT 8000/10000 VA Tower/6U, montaggio in rack, 200-240 Vca (Version 8)
    Description
    Manuale utente per SURT 8000/10000 VA, Tower/6U, montaggio in rack, 200-240 VCA
    Size pdf
    Size 492.1 KB
    Date 1/6/16
    Description
    Manuale utente per SURT 8000/10000 VA, Tower/6U, montaggio in rack, 200-240 VCA
    Size pdf
    Size 377.2 KB
    Date 2/1/17
    Size pdf
    Size 762.6 KB
    Date 1/6/16
    ИБП SURT 8000/10000 ВА ~200–240 В в универсальном напольном/стоечном 6U корпусе (Version 8)
    Description
    Руководство пользователя ИБП SURT 8000/10000 ВА ~200–240 В в универсальном Напольном/стоечном 6U корпусе
    Size pdf
    Size 1.3 MB
    Date 1/6/16
    Description
    Руководство пользователя ИБП SURT 8000/10000 ВА ~200–240 В в универсальном Напольном/стоечном 6U корпусе
    Guía de seguridad de Smart-UPS RT/cableados/superiores a 1,5 kVA (Version 1.1)
    Description
    Guía de seguridad de Smart-UPS RT/cableados/superiores a 1,5 kVA
    Size pdf
    Size 126 KB
    Date 2/1/17
    Description
    Guía de seguridad de Smart-UPS RT/cableados/superiores a 1,5 kVA
    SURT de 8000/10 000 VA, montaje en torre/rack 6U y 200-240 V AC (Version 8)
    Description
    Manual del usuario para SURT de 8000/10 000 VA, montaje en torre/rack 6U y 200-240 V AC
    Size pdf
    Size 1.1 MB
    Date 1/6/16
    Description
    Manual del usuario para SURT de 8000/10 000 VA, montaje en torre/rack 6U y 200-240 V AC
    Säkerhetsanvisning för Smart-UPS RT/ledningsdragning/över 1,5 kVA (Version 1.1)
    Description
    Säkerhetsanvisning för Smart-UPS RT/ledningsdragning/över 1,5 kVA
    Size pdf
    Size 124.3 KB
    Date 2/1/17
    Description
    Säkerhetsanvisning för Smart-UPS RT/ledningsdragning/över 1,5 kVA
    Size pdf
    Size 823 KB
    Date 1/6/16
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 774.7 KB
    Date 8/16/12
    Files in document
    pdf
    427.1 KB
    zip
    347.6 KB
    Description
    Service Bypass Panel
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL Listed (Version 0)
    Description
    UL Listed and complies to UL 1778
    Size zip
    Size 13.2 KB
    Date 7/26/04
    Description
    UL Listed and complies to UL 1778
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /