Welcome to the Schneider Electric corporate Website

Select your location

View all   Smart-UPS On-Line
Schneider Electric SURT10000XLICH Image

SURT10000XLICH

Schneider Electric SURT10000XLICH Image
SURT10000XLICH

APC Smart-UPS RT 10000VA 230V For China

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS RT 10000VA 230V For China
    Includes
    CD with software , Service Manual , Smart UPS signalling RS-232 cable , User Manual , Web/SNMP Management Card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    China
    Output
    Output Power Capacity
    8000 Watts / 10.0 kVA
    Max Configurable Power (Watts)
    8000 Watts / 10.0 kVA
    Nominal Output Voltage
    230V
    Output Voltage Note
    Configurable for 220 : 230 or 240 nominal output voltage
    Output Voltage Distortion
    Less than 3%
    Output Frequency (sync to mains)
    50/60 Hz +/- 3 Hz user adjustable +/- 0.1
    Other Output Voltages
    220, 240V
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 3-wire (H N + G) (Battery Backup) , (4) IEC 320 C13 (Battery Backup) , (4) IEC 320 C19 (Battery Backup) , (4) IEC Jumpers (Battery Backup)
    Bypass
    Internal Bypass (Automatic and Manual)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    Hard Wire 3 wire (1PH+N+G) , Hard Wire 5-wire (3PH + N + G)
    Input voltage range for main operations
    160 - 280 V
    Other Input Voltages
    220 , 240
    Input Total Harmonic Distortion
    Less than 7% for full load
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    4
    Typical recharge time
    2.2 hour(s)
    Replacement Battery
    RBC44
    RBC Quantity
    2
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , RJ-45 10/100 Base-T , Smart-Slot
    Pre-Installed SmartSlot™ Cards
    AP9631CH
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Surge energy rating
    1265J Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    432.0 mm
    Maximum Width
    263.0 mm
    Maximum Depth
    724.0 mm
    Rack Height
    6 U
    Net Weight
    110.91 kg
    Shipping Weight
    129.09 kg
    Shipping Height
    552.0 mm
    Shipping Width
    597.0 mm
    Shipping Depth
    991.0 mm
    Color
    Black
    Units per Pallet
    2.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 (non-condensing) %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    55.000 dB
    Online Thermal Dissipation
    2216.000 BTU/hr
    Protection Class
    IP 20
    Conformance
    Approvals
    C-tick , CE , EN 50091-1 , EN 50091-2 , EN 55022 Class A , EN 60950 , EN 61000-3-2 , GOST , VDE
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    Other Environmental Compliance
    China RoHS
  • View more View less

    Documents

    Language
    • All Languages11
    • English3
    • Chinese1
    • French1
    • German1
    • Italian1
    • Polish1
    • Russian1
    • Spanish1
    • Turkish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    SURT 8000/10000 VA Tower/Rack-Mount 6U 200-240 Vac (Version 8)
    Description
    User manual for SURT 8000/10000 VA Tower/Rack-Mount 6U 200-240 Vac
    prp.document.label.format pdf
    Size 657.6 KB
    Date 1/6/16
    Description
    User manual for SURT 8000/10000 VA Tower/Rack-Mount 6U 200-240 Vac
    prp.document.label.format pdf
    Size 1.2 MB
    Date 1/6/16
    SURT 8000/10000 VA à montage en tour/rack 6U 200-240 VCA (Version 8)
    Description
    Manuel dutilisation de londuleur Smart-UPS SURT 8000/10000 VA en tour/rack 6U 200-240 VCA
    prp.document.label.format pdf
    Size 1.1 MB
    Date 1/6/16
    Description
    Manuel dutilisation de londuleur Smart-UPS SURT 8000/10000 VA en tour/rack 6U 200-240 VCA
    SURT 8000/10000 VA, Tower/Rackmount 6HE, 200-240 VAC (Version 8)
    Description
    Benutzerhandbuch für SURT 8000/10000 VA, Tower/Rackmount 6HE, 200-240 VAC
    prp.document.label.format pdf
    Size 1.1 MB
    Date 1/6/16
    Description
    Benutzerhandbuch für SURT 8000/10000 VA, Tower/Rackmount 6HE, 200-240 VAC
    SURT 8000/10000 VA Tower/6U, montaggio in rack, 200-240 Vca (Version 8)
    Description
    Manuale utente per SURT 8000/10000 VA, Tower/6U, montaggio in rack, 200-240 VCA
    prp.document.label.format pdf
    Size 492.1 KB
    Date 1/6/16
    Description
    Manuale utente per SURT 8000/10000 VA, Tower/6U, montaggio in rack, 200-240 VCA
    prp.document.label.format pdf
    Size 762.6 KB
    Date 1/6/16
    ИБП SURT 8000/10000 ВА ~200–240 В в универсальном напольном/стоечном 6U корпусе (Version 8)
    Description
    Руководство пользователя ИБП SURT 8000/10000 ВА ~200–240 В в универсальном Напольном/стоечном 6U корпусе
    prp.document.label.format pdf
    Size 1.3 MB
    Date 1/6/16
    Description
    Руководство пользователя ИБП SURT 8000/10000 ВА ~200–240 В в универсальном Напольном/стоечном 6U корпусе
    SURT de 8000/10 000 VA, montaje en torre/rack 6U y 200-240 V AC (Version 8)
    Description
    Manual del usuario para SURT de 8000/10 000 VA, montaje en torre/rack 6U y 200-240 V AC
    prp.document.label.format pdf
    Size 1.1 MB
    Date 1/6/16
    Description
    Manual del usuario para SURT de 8000/10 000 VA, montaje en torre/rack 6U y 200-240 V AC
    prp.document.label.format pdf
    Size 823 KB
    Date 1/6/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Smart-UPS Online (Version 1)
    Description
    End of Life Instruction (EoLI) for the Smart-UPS Online Product Range
    prp.document.label.format pdf
    Size 1.1 MB
    Date 9/17/12
    Description
    End of Life Instruction (EoLI) for the Smart-UPS Online Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Smart-UPS Online (Version 1)
    Files in document
    Description
    Product Environmental Profile (ePEP) for the Smart-UPS Online Product Range
    prp.document.label.format zip
    Size 2.2 MB
    Date 9/17/12
    Files in document
    Description
    Product Environmental Profile (ePEP) for the Smart-UPS Online Product Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.