Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Smart-UPS On-Line
Schneider Electric SURT3000XLT Image

SURT3000XLT

Schneider Electric SURT3000XLT Image
SURT3000XLT

APC Smart-UPS RT 3000VA 208V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS RT 3000VA 208V
    Includes
    CD with software , Smart UPS signalling RS-232 cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Chile , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Guatemala , Guyana , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , Trinidad And Tobago , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Output Power Capacity
    2100 Watts / 3000 VA
    Max Configurable Power (Watts)
    2100 Watts / 3000 VA
    Nominal Output Voltage
    208V
    Output Voltage Note
    Configurable for 208 or 240 nominal output voltage
    Output Voltage Distortion
    Less than 3%
    Output Frequency (sync to mains)
    50/60 Hz +/- 3 Hz user adjustable +/- 0.1
    Other Output Voltages
    240V
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (2) NEMA L6-20R (Battery Backup) , (2) NEMA L6-30R (Battery Backup)
    Bypass
    Internal Bypass (Automatic and Manual)
    Input
    Nominal Input Voltage
    208V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    NEMA L6-30P
    Cord Length
    3.05 meters
    Input voltage range for main operations
    160 - 280 V
    Input voltage adjustable range for mains operation
    100 - 280V
    Other Input Voltages
    240
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    2
    Typical recharge time
    2.5 hour(s)
    Replacement Battery
    RBC44
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    DB-25 RS-232 , Smart-Slot
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Surge energy rating
    480 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    432.0 mm
    Maximum Width
    130.0 mm
    Maximum Depth
    660.0 mm
    Rack Height
    3 U
    Net Weight
    54.55 kg
    Shipping Weight
    63.64 kg
    Shipping Height
    347.0 mm
    Shipping Width
    603.0 mm
    Shipping Depth
    980.0 mm
    Color
    Black
    Units per Pallet
    6.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    55.000 dB
    Online Thermal Dissipation
    655.000 BTU/hr
    Conformance
    Approvals
    CSA , FCC Part 15 Class A , UL 1778
    Standard warranty
    2 years repair or replace
  • View more View less

    Documents

    Language
    • All Languages10
    • English3
    • Chinese2
    • French1
    • German1
    • Italian1
    • Russian1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS On Line SURT 3/5/6 kVA 200-240 Vac TWR/RM3U (Version 17)
    Description
    User Manual for Smart-UPS On Line SURT 3/5/6 kVA 200-240 Vac Tower/Rack-Mount 3U
    Size pdf
    Size 541.5 KB
    Date 8/18/16
    Description
    User Manual for Smart-UPS On Line SURT 3/5/6 kVA 200-240 Vac Tower/Rack-Mount 3U
    在线式Smart-UPS,3/5/6kVA,200-240Vac,TWR/RM3U (Version 17)
    Description
    塔式/机架安装式3U Smart-UPS在线式SURT 3/5/6 kVA 200-240 Vac用户手册
    Size pdf
    Size 1.5 MB
    Date 8/18/16
    Description
    塔式/机架安装式3U Smart-UPS在线式SURT 3/5/6 kVA 200-240 Vac用户手册
    Size pdf
    Size 1.3 MB
    Date 8/18/16
    Onduleur Smart-UPS On Line SURT 3/5/6 kVA 200-240 VCA en tour/rack 3U (Version 17)
    Description
    Manuel dutilisation de londuleur Smart-UPS On Line SURT 3/5/6 kVA 200-240 VCA à montage en tour/rack 3U
    Size pdf
    Size 1,021 KB
    Date 8/18/16
    Description
    Manuel dutilisation de londuleur Smart-UPS On Line SURT 3/5/6 kVA 200-240 VCA à montage en tour/rack 3U
    Smart-UPS On-Line SURT 3/5/6 kVA, 200-240 VAC, TWR/RM 3HE (Version 17)
    Description
    Benutzerhandbuch für Smart-UPS On-Line SURT 3/5/6 kVA, 200-240 VAC, Tower/Rackmount 3HE
    Size pdf
    Size 1,023.4 KB
    Date 8/18/16
    Description
    Benutzerhandbuch für Smart-UPS On-Line SURT 3/5/6 kVA, 200-240 VAC, Tower/Rackmount 3HE
    Smart-UPS online SURT 3/5/6 kVA, 200-240 Vca, Tower/3U, montaggio in rack (Version 17)
    Description
    Manuale utente per Smart-UPS On Line SURT 3/5/6 kVA, 200-240 VCA, Tower/3U, montaggio in rack
    Size pdf
    Size 1,012.7 KB
    Date 8/18/16
    Description
    Manuale utente per Smart-UPS On Line SURT 3/5/6 kVA, 200-240 VCA, Tower/3U, montaggio in rack
    ИБП Smart-UPS On Line SURT 3/5/6 кВА 200–240 В в универсальном напольном/ стоечном высотой 3U корпусе (Version 17)
    Description
    Руководство пользователя ИБП Smart-UPS On Line SURT 3/5/6 кВА 200–240 В в универсальном напольном/стоечном высотой 3U корпусе
    Size pdf
    Size 1.3 MB
    Date 8/18/16
    Description
    Руководство пользователя ИБП Smart-UPS On Line SURT 3/5/6 кВА 200–240 В в универсальном напольном/стоечном высотой 3U корпусе
    Smart-UPS en línea SURT de 3/5/6 kVA y 200-240 V AC TWR/RM3U (Version 17)
    Description
    Manual del usuario para Smart-UPS en línea SURT de 3/5/6 kVA y 200-240 V AC montaje en torre/rack 3U
    Size pdf
    Size 1,011.8 KB
    Date 8/18/16
    Description
    Manual del usuario para Smart-UPS en línea SURT de 3/5/6 kVA y 200-240 V AC montaje en torre/rack 3U
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CSA Certificate for specified products (Version 1)
    Description
    CSA Certificate for specified products
    Size pdf
    Size 114 KB
    Date 3/6/13
    Description
    CSA Certificate for specified products
    CSA certificate for SURT3000, 5000 and 6000 family (Version 0)
    Description
    SKUs include SURT3000XLI,SURTD3000XLI,SURT3000XLT,SURTD3000XLT,SURT5000XLI,SURTD5000XLI,SURT5000XLIX438,SURT5000XLT,SURTD5000XLI,SURT5000XLJ,SURTD5000XLJ,SURT3000UXI,SURTD3000UXI,SURT5000UXI, SURTD5000UXI,SURT3000XLIX322,SURT6000XLI,RWRTD5000XLU,RWRT5000XLU, SURT6000XLIX547
    Size pdf
    Size 69.8 KB
    Date 9/14/10
    Description
    SKUs include SURT3000XLI,SURTD3000XLI,SURT3000XLT,SURTD3000XLT,SURT5000XLI,SURTD5000XLI,SURT5000XLIX438,SURT5000XLT,SURTD5000XLI,SURT5000XLJ,SURTD5000XLJ,SURT3000UXI,SURTD3000UXI,SURT5000UXI, SURTD5000UXI,SURT3000XLIX322,SURT6000XLI,RWRTD5000XLU,RWRT5000XLU, SURT6000XLIX547
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /