Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Smart-UPS On-Line
Schneider Electric SURTA2000RMXL2U Image

SURTA2000RMXL2U

Schneider Electric SURTA2000RMXL2U Image
SURTA2000RMXL2U

APC Smart-UPS RT 2000VA Rack Tower 120V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS RT 2000VA Rack Tower 120V
    Includes
    CD with software , Documentation CD , Installation guide , Rack Mounting support rails , Smart UPS signalling RS-232 cable , USB cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guadeloupe , Guatemala , Guyana , Haiti , Honduras , Jamaica , Martinique , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , Turks And Caicos Islands , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Output Power Capacity
    1400 Watts / 2000 VA
    Max Configurable Power (Watts)
    1400 Watts / 2000 VA
    Nominal Output Voltage
    120V
    Output Voltage Distortion
    Less than 3%
    Output Frequency (sync to mains)
    50/60 Hz +/- 3 Hz user adjustable +/- 0.1
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (6) NEMA 5-15R (Battery Backup)
    Bypass
    Built-in Bypass
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    NEMA 5-20P
    Cord Length
    1.83 meters
    Input voltage range for main operations
    90 - 150 V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    1
    Typical recharge time
    3 hour(s)
    Replacement Battery
    CURK143-01-04 , RBC57
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , Smart-Slot , USB
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Surge energy rating
    540 Joules
    Physical
    Maximum Height
    85.0 mm
    Maximum Width
    432.0 mm
    Maximum Depth
    559.0 mm
    Rack Height
    2 U
    Net Weight
    27.5 kg
    Shipping Weight
    31.36 kg
    Shipping Height
    260.0 mm
    Shipping Width
    610.0 mm
    Shipping Depth
    737.0 mm
    Color
    Black
    Units per Pallet
    8.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -20 - 50 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Online Thermal Dissipation
    587.000 BTU/hr
    Conformance
    Approvals
    BSMI , CSA , FCC Part 15 Class B , UL 1778
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
  • View more View less

    Documents

    Language
    • English3
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 73.1 KB
    Date 5/29/18
    Description
    CSA Approval to CSA C22 107.1
    UL Certificate for APC Smart UPS RT 1000VA, 1500VA,2000VA and 2200VA 120V (Version 0)
    Description
    Models: SURTA1500XL, SURTA1500XLJ, SURTA2000XL, RWRTA2000XL, SURTA1500RMXL2U, SURTA1500RMXL2U-NC, SURTA2000RMXL2U, SURTA2200RMXL2U, SURTA2200RMXL2U-NC, SNotes://Manning/85256A49006297DA/BF435ACA2520C44D85256DB0005F35F1/0655924062A3CB0085257E4600192E34 Agency Approval - Rev.0URTA2200XL, SURTA1000XL and SURTA1000RMXL2U
    Size pdf
    Size 174.9 KB
    Date 5/26/15
    Description
    Models: SURTA1500XL, SURTA1500XLJ, SURTA2000XL, RWRTA2000XL, SURTA1500RMXL2U, SURTA1500RMXL2U-NC, SURTA2000RMXL2U, SURTA2200RMXL2U, SURTA2200RMXL2U-NC, SNotes://Manning/85256A49006297DA/BF435ACA2520C44D85256DB0005F35F1/0655924062A3CB0085257E4600192E34 Agency Approval - Rev.0URTA2200XL, SURTA1000XL and SURTA1000RMXL2U
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 289.8 KB
    Date 5/14/08
    Description
    Installation
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /