Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Smart-UPS On-Line
Schneider Electric SURTA3000RMXL3U Image

SURTA3000RMXL3U

Schneider Electric SURTA3000RMXL3U Image
SURTA3000RMXL3U

APC Smart-UPS RT 3000VA Rack Tower 120V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS RT 3000VA Rack Tower 120V
    Includes
    CD with software , Rack Mounting brackets , Rack Mounting support rails , Smart UPS signalling RS-232 cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Aruba , Bahamas , Barbados , Belize , Bermuda , Canada , Cayman Islands , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , Turks And Caicos Islands , United States , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Output Power Capacity
    2100 Watts / 3000 VA
    Max Configurable Power (Watts)
    2100 Watts / 3000 VA
    Nominal Output Voltage
    120V
    Output Voltage Distortion
    Less than 3%
    Output Frequency (sync to mains)
    50/60 Hz +/- 3 Hz user adjustable +/- 0.1
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (2) NEMA 5-20R (Battery Backup) , (6) NEMA 5-15R (Battery Backup)
    Bypass
    Internal Bypass (Automatic and Manual)
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    NEMA L5-30P
    Cord Length
    2.44 meters
    Input voltage range for main operations
    90 - 150 V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    2
    Typical recharge time
    2.5 hour(s)
    Replacement Battery
    APCRBC140
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , Smart-Slot
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Surge energy rating
    480 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    130.0 mm
    Maximum Width
    432.0 mm
    Maximum Depth
    660.0 mm
    Rack Height
    3 U
    Net Weight
    54.55 kg
    Shipping Weight
    63.64 kg
    Shipping Height
    347.0 mm
    Shipping Width
    603.0 mm
    Shipping Depth
    980.0 mm
    Color
    Black
    Units per Pallet
    6.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 (non-condensing) %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    55.000 dB
    Online Thermal Dissipation
    655.000 BTU/hr
    Protection Class
    IP 20
    Conformance
    Approvals
    CSA , FCC Part 15 Class A , OSHPD , UL 1778
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
  • View more View less

    Documents

    Language
    • All Languages14
    • English9
    • Chinese2
    • French1
    • Portuguese1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS On-Line Technical Brochure 120V for LAM (Version 0)
    Description
    Provides an overview of the new 1KVA, 1.5kVA, 2.2kVA 120V Smart-UPS On-Line offers for LAM
    Size pdf
    Size 2 MB
    Date 11/1/13
    Description
    Provides an overview of the new 1KVA, 1.5kVA, 2.2kVA 120V Smart-UPS On-Line offers for LAM
    User guide
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS RT 2400/3000VA TWR/RM3U (Version 3)
    Description
    User manual for Smart-UPS RT 2400/3000VA Tower/Rack-Mount 3U
    Size pdf
    Size 675 KB
    Date 10/1/15
    Description
    User manual for Smart-UPS RT 2400/3000VA Tower/Rack-Mount 3U
    Installation TWR to SURTRK2 Rack Conversion (Version 2)
    Description
    Installation Tower to SURTRK2 Rack Conversion
    Size pdf
    Size 2.3 MB
    Date 6/19/15
    Description
    Installation Tower to SURTRK2 Rack Conversion
    Size pdf
    Size 1.5 MB
    Date 10/1/15
    Size pdf
    Size 800.6 KB
    Date 10/1/15
    Size pdf
    Size 989.1 KB
    Date 10/1/15
    Size pdf
    Size 718.6 KB
    Date 10/1/15
    Size pdf
    Size 994.6 KB
    Date 10/1/15
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    SmartUPS Online Technical Specifications 120/208/240 Vac (Version 1)
    Description
    Technical Design Specifications SU On-line 120/208/240 Vac, 1.5-20 kVA
    Size pdf
    Size 293.8 KB
    Date 6/20/14
    Description
    Technical Design Specifications SU On-line 120/208/240 Vac, 1.5-20 kVA
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 73.1 KB
    Date 5/29/18
    Description
    CSA Approval to CSA C22 107.1
    UL Certificate for APC Smart UPS RT 2400VA and 3000VA (Version 0)
    Description
    Models included : SURTA3000XL, SURTA2400XLJ, SURTA3000XLTW, SURTA3000RMXL3U, SURTA3000RMXL3U-NC, DLRTA3000RMXL3U
    Size pdf
    Size 174.9 KB
    Date 5/26/15
    Description
    Models included : SURTA3000XL, SURTA2400XLJ, SURTA3000XLTW, SURTA3000RMXL3U, SURTA3000RMXL3U-NC, DLRTA3000RMXL3U
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Smart-UPS Online (Version 1)
    Description
    End of Life Instruction (EoLI) for the Smart-UPS Online Product Range
    Size pdf
    Size 1.1 MB
    Date 9/17/12
    Description
    End of Life Instruction (EoLI) for the Smart-UPS Online Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Smart-UPS Online (Version 1)
    Files in document
    Description
    Product Environmental Profile (ePEP) for the Smart-UPS Online Product Range
    Size zip
    Size 2.2 MB
    Date 9/17/12
    Files in document
    Description
    Product Environmental Profile (ePEP) for the Smart-UPS Online Product Range
    Specification for tender
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 655.7 KB
    Date 9/5/12
    Files in document
    pdf
    554.2 KB
    zip
    101.5 KB
    Description
    Guide Specification
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /