Welcome to the Schneider Electric corporate Website

Select your location

View all   Smart-UPS VT
Schneider Electric SUVT15KF2B2S Image

SUVT15KF2B2S

Schneider Electric SUVT15KF2B2S Image
SUVT15KF2B2S

APC Smart-UPS VT 15kVA 208V w/2 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS VT 15kVA 208V w/2 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass
    Includes
    Battery modules ship installed , Bolt down brackets , CD with software , Installation guide , Power modules ship installed , Smart UPS signalling RS-232 cable , Start up included , User Manual , Web/SNMP Management Card
    Standard Lead Time
    Usually Ships within 2 Weeks
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guadeloupe , Guatemala , Guyana , Haiti , Honduras , Jamaica , Martinique , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , Turks And Caicos Islands , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Output Power Capacity
    12.0 KW / 15.0 kVA
    Max Configurable Power (Watts)
    12.0 KW / 15.0 kVA
    Nominal Output Voltage
    120V , 208V , 208 3PH
    Output Voltage Note
    Configurable for 208 and 220V - 3 Phase
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    57 - 63 Hz for 60 Hz nominal
    Other Output Voltages
    220V
    Crest Factor
    Unlimited
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 5-wire (3PH + N + G) (Battery Backup) , (1) Screw Terminals (Battery Backup)
    Bypass
    Built-in Maintenance Bypass , Built-in Static Bypass
    Input
    Nominal Input Voltage
    208 3PH
    Input Frequency
    40 - 70 Hz
    Input Connections
    Hard Wire 5-wire (3PH + N + G)
    Input voltage range for main operations
    165 - 240 V
    Other Input Voltages
    220
    Maximum Input Current
    40 A
    Input Breaker Capacity
    60 A
    Batteries & Runtime
    Battery Type
    VRLA
    Included Battery Modules
    2
    Typical recharge time
    5 hour(s)
    Replacement Battery
    SYBT4
    RBC Quantity
    2
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , Smart-Slot
    Pre-Installed SmartSlot™ Cards
    AP9619
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Audible and visible alarms : configurable delays
    Emergency Power Off (EPO)
    Yes
    Physical
    Maximum Height
    1499.0 mm
    Maximum Width
    356.0 mm
    Maximum Depth
    925.0 mm
    Net Weight
    396.82 kg
    Shipping Weight
    428.18 kg
    Shipping Height
    1643.0 mm
    Shipping Width
    650.0 mm
    Shipping Depth
    1062.0 mm
    Color
    Black
    Units per Pallet
    1.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-999.9 meters
    Storage Temperature
    -50 - 40 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    54.000 dB
    Online Thermal Dissipation
    3276.000 BTU/hr
    Protection Class
    NEMA 1
    Conformance
    Approvals
    ISO 14001 , ISO 9001 , UL 1778 , cUL Recognized
    Standard warranty
    1 year repair or replace , Start-Up Service
  • View more View less

    Documents

    Language
    • English13
    User guide
    Format
    Size
    Date
    Add to My Documents
    MGE Galaxy 3500, MGE Galaxy 300 and Smart-UPS VT Earthing Principles (Version 0)
    Description
    Contains information about earthing principles for MGE Galaxy 3500, Smart-UPS VT and MGE Galaxy 300
    prp.document.label.format pdf
    Size 2.2 MB
    Date 9/26/14
    Description
    Contains information about earthing principles for MGE Galaxy 3500, Smart-UPS VT and MGE Galaxy 300
    Schneider Electric Important Safety Instructions (Version 0)
    Description
    Schneider Electric Important Safety Instructions in English, Chinese Simplified, French, German, European Spanish, Italian, Russian, Portuguese Brazilian, Dutch, Japanese and Korean
    prp.document.label.format pdf
    Size 1.1 MB
    Date 6/6/14
    Description
    Schneider Electric Important Safety Instructions in English, Chinese Simplified, French, German, European Spanish, Italian, Russian, Portuguese Brazilian, Dutch, Japanese and Korean
    CAD
    Format
    Size
    Date
    Add to My Documents
    SUVTMBP15KF1-SD - 15kVA 208V System One line Diagr.wo DP (Version 0)
    Files in document
    pdf
    72.8 KB
    zip
    24.2 KB
    Description
    Smart-UPS VT, With Battery, 208V, System One Line Diagrams
    prp.document.label.format zip
    Size 97 KB
    Date 8/1/16
    Files in document
    pdf
    72.8 KB
    zip
    24.2 KB
    Description
    Smart-UPS VT, With Battery, 208V, System One Line Diagrams
    SUVTBXR6B6S - 6 bat mods w CB (Version 0)
    Files in document
    Description
    Smart-UPS VT, With Battery, 208V, Battery Options
    prp.document.label.format zip
    Size 2.7 MB
    Date 3/26/12
    Files in document
    Description
    Smart-UPS VT, With Battery, 208V, Battery Options
    SUVTXR2B6S - 2 bat mods exp to 6 wo CB (Version 0)
    Files in document
    pdf
    1.1 MB
    zip
    908.6 KB
    Description
    Smart-UPS VT, With Battery, 208V, Battery Options
    prp.document.label.format zip
    Size 2 MB
    Date 3/26/12
    Files in document
    pdf
    1.1 MB
    zip
    908.6 KB
    Description
    Smart-UPS VT, With Battery, 208V, Battery Options
    SUVTXR6B6S - 6 bat mods wo CB (Version 0)
    Files in document
    Description
    Smart-UPS VT, With Battery, 208V, Battery Options
    prp.document.label.format zip
    Size 1.7 MB
    Date 3/26/12
    Files in document
    Description
    Smart-UPS VT, With Battery, 208V, Battery Options
    SUVTBXR2B6S - 2 bat mods exp to 6 w CB (Version 0)
    Files in document
    pdf
    1.2 MB
    zip
    916.6 KB
    Description
    Smart-UPS VT, With Battery, 208V, Battery Options
    prp.document.label.format zip
    Size 2.1 MB
    Date 3/26/12
    Files in document
    pdf
    1.2 MB
    zip
    916.6 KB
    Description
    Smart-UPS VT, With Battery, 208V, Battery Options
    SUVT10K30F-WD - 10-30kW 208V System Wiring Diagr wo MBP (Version 0)
    Files in document
    pdf
    140.4 KB
    zip
    32.6 KB
    Description
    Smart-UPS VT, With Battery, 208V, System Wiring Diagrams
    prp.document.label.format zip
    Size 173 KB
    Date 8/19/05
    Files in document
    pdf
    140.4 KB
    zip
    32.6 KB
    Description
    Smart-UPS VT, With Battery, 208V, System Wiring Diagrams
    SUVTMBP10K30F1-WD - 10-30kW 208V System Wiring Diagr wo DP (Version 0)
    Files in document
    Description
    Smart-UPS VT, With Battery, 208V, System Wiring Diagrams
    prp.document.label.format zip
    Size 99.2 KB
    Date 8/19/05
    Files in document
    Description
    Smart-UPS VT, With Battery, 208V, System Wiring Diagrams
    SUVTMBP10K30F1DP-WD - 10-30kW 208V System Wiring Diagr w DP (Version 0)
    Files in document
    pdf
    79.7 KB
    zip
    26.8 KB
    Description
    Smart-UPS VT, With Battery, 208V, System Wiring Diagrams
    prp.document.label.format zip
    Size 106.5 KB
    Date 8/19/05
    Files in document
    pdf
    79.7 KB
    zip
    26.8 KB
    Description
    Smart-UPS VT, With Battery, 208V, System Wiring Diagrams
    SUVTMBP15K220DP-SD - 15kVA 220V System One line Diagr.w DP (Version 0)
    Files in document
    Description
    Smart-UPS VT, With Battery, 220V, System One Lines, 15kW
    prp.document.label.format zip
    Size 108.9 KB
    Date 8/18/05
    Files in document
    Description
    Smart-UPS VT, With Battery, 220V, System One Lines, 15kW
    SUVTMBP15K220-SD - 15kVA 220V System One line Diagr.wo DP (Version 0)
    Files in document
    pdf
    75.4 KB
    zip
    25.2 KB
    Description
    Smart-UPS VT, With Battery, 220V, System One Lines, 15kW
    prp.document.label.format zip
    Size 100.6 KB
    Date 8/18/05
    Files in document
    pdf
    75.4 KB
    zip
    25.2 KB
    Description
    Smart-UPS VT, With Battery, 220V, System One Lines, 15kW
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS VT 10-30 kVA 208 V Technical Specifications (Version 0)
    Description
    Providing information on technical data, facility planning, drawings, and options
    prp.document.label.format pdf
    Size 3 MB
    Date 4/2/12
    Description
    Providing information on technical data, facility planning, drawings, and options
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.