Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Smart-UPS VT
Schneider Electric SUVT15KF4B4S Image
Restricted Sales for Services

SUVT15KF4B4S

Schneider Electric SUVT15KF4B4S Image
Restricted Sales for Services
SUVT15KF4B4S

APC Smart-UPS VT 15kVA 208V w/4 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

SUVT15KF4B4S is replaced by:
Product
Qty
SUVTP15KF4B4S
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 15 June 2020
  • Migration SPD
1
  • Overview
    Lead time
    Usually Ships within 2 Weeks
    General
    provided equipment
    Battery modules ship installed
    Bolt down brackets
    CD with software
    Installation guide
    Power modules ship installed
    Smart UPS signalling RS-232 cable
    Start up included
    User manual
    Web/SNMP management card
    Physical
    colour
    Black
    depth
    92.5 cm
    height
    149.9 cm
    net weight
    599.1 kg
    width
    52.3 cm
    Input
    network frequency
    40...70 Hz
    number of input connectors
    1 hard wire 5-wire (3P + N + E)
    input voltage limits
    160...240 V
    inputvolt_other
    220 V
    maximum input current
    40 A
    switching current capacity
    60 A
    input voltage
    208 V 3 phases
    Output
    rated power in W
    12000 W
    Maximum configurable power in W
    12000 W
    harmonic distortion
    Less than 5 % at full load
    output frequency
    57...63 Hz for 60 Hz nominal sync to mains
    60 Hz +/- 0.1 % for 60 Hz nominal unsynchronised
    outputvolt_other
    220 V
    crest factor
    Unlimited
    UPS type
    Double conversion online
    Wave type
    Sine wave
    connections - terminals
    1 screw terminals
    output connector type
    Hard wire 5-wire (3P + N + E) 1
    bypass type
    Built-in maintenance bypass
    Built-in static bypass
    output voltage
    120 V
    208 V
    208 V 3 phases
    Conformance
    product certifications
    CUL listed
    standards
    ISO 14001
    ISO 9001
    UL 1778
    Environmental
    ambient air temperature for operation
    0…40 °C
    relative humidity
    0…95 %
    operating altitude
    0...3333 ft
    ambient air temperature for storage
    -50…40 °C
    storage altitude
    0.00…15240.00 m
    acoustic level
    54 dBA
    heat dissipation
    3276 Btu/h
    NEMA degree of protection
    NEMA 1
    Batteries & Runtime
    battery type
    VRLA
    number of battery filled slots
    4
    number of battery free slots
    0
    Battery recharge time
    5 h
    number of battery replacement quantity
    4
    additional information
    Configurable for 208 and 220V - 3 Phase
    liquid value
    0
    Communications & Management
    free slots
    0
    preinstalled device
    Network management card with environmental monitoring
    control panel
    Multifunction LCD status and control console
    alarm
    Audible and visible alarms : configurable delays
    Emergency power off
    Yes
    Packing Units
    Package 1 Weight
    630 kg
    Package 1 Height
    164.3 cm
    Package 1 width
    65 cm
    Package 1 Length
    106.2 cm
    Number of Units in Package 3
    1
    Contractual warranty
    Warranty
    1 year repair or replace, Start-Up Service
  • View more View less

    Documents

    Language
    • English13
    User guide
    Format
    Size
    Date
    Add to My Documents
    MGE Galaxy 3500, MGE Galaxy 300 and Smart-UPS VT Earthing Principles (Version V0)
    Description
    Contains information about earthing principles for MGE Galaxy 3500, Smart-UPS VT and MGE Galaxy 300
    prp.document.label.format pdf
    Size 2.2 MB
    Date 9/26/14
    Description
    Contains information about earthing principles for MGE Galaxy 3500, Smart-UPS VT and MGE Galaxy 300
    Schneider Electric Important Safety Instructions (Version V0)
    Description
    Schneider Electric Important Safety Instructions in English, Chinese Simplified, French, German, European Spanish, Italian, Russian, Portuguese Brazilian, Dutch, Japanese and Korean
    prp.document.label.format pdf
    Size 1.1 MB
    Date 6/6/14
    Description
    Schneider Electric Important Safety Instructions in English, Chinese Simplified, French, German, European Spanish, Italian, Russian, Portuguese Brazilian, Dutch, Japanese and Korean
    CAD
    Format
    Size
    Date
    Add to My Documents
    SUVTMBP15KF1-SD - 15kVA 208V System One line Diagr.wo DP (Version V0)
    Files in document
    pdf
    72.8 KB
    zip
    24.2 KB
    Description
    Smart-UPS VT, With Battery, 208V, System One Line Diagrams
    prp.document.label.format zip
    Size 97 KB
    Date 8/1/16
    Files in document
    pdf
    72.8 KB
    zip
    24.2 KB
    Description
    Smart-UPS VT, With Battery, 208V, System One Line Diagrams
    SUVTXR2B6S - 2 bat mods exp to 6 wo CB (Version V0)
    Files in document
    pdf
    1.1 MB
    zip
    908.6 KB
    Description
    Smart-UPS VT, With Battery, 208V, Battery Options
    prp.document.label.format zip
    Size 2 MB
    Date 3/26/12
    Files in document
    pdf
    1.1 MB
    zip
    908.6 KB
    Description
    Smart-UPS VT, With Battery, 208V, Battery Options
    SUVTBXR2B6S - 2 bat mods exp to 6 w CB (Version V0)
    Files in document
    pdf
    1.2 MB
    zip
    916.6 KB
    Description
    Smart-UPS VT, With Battery, 208V, Battery Options
    prp.document.label.format zip
    Size 2.1 MB
    Date 3/26/12
    Files in document
    pdf
    1.2 MB
    zip
    916.6 KB
    Description
    Smart-UPS VT, With Battery, 208V, Battery Options
    SUVTXR6B6S - 6 bat mods wo CB (Version V0)
    Files in document
    Description
    Smart-UPS VT, With Battery, 208V, Battery Options
    prp.document.label.format zip
    Size 1.7 MB
    Date 3/26/12
    Files in document
    Description
    Smart-UPS VT, With Battery, 208V, Battery Options
    SUVTBXR6B6S - 6 bat mods w CB (Version V0)
    Files in document
    Description
    Smart-UPS VT, With Battery, 208V, Battery Options
    prp.document.label.format zip
    Size 2.7 MB
    Date 3/26/12
    Files in document
    Description
    Smart-UPS VT, With Battery, 208V, Battery Options
    SUVT10K30F-WD - 10-30kW 208V System Wiring Diagr wo MBP (Version V0)
    Files in document
    pdf
    140.4 KB
    zip
    32.6 KB
    Description
    Smart-UPS VT, With Battery, 208V, System Wiring Diagrams
    prp.document.label.format zip
    Size 173 KB
    Date 8/19/05
    Files in document
    pdf
    140.4 KB
    zip
    32.6 KB
    Description
    Smart-UPS VT, With Battery, 208V, System Wiring Diagrams
    SUVTMBP10K30F1-WD - 10-30kW 208V System Wiring Diagr wo DP (Version V0)
    Files in document
    Description
    Smart-UPS VT, With Battery, 208V, System Wiring Diagrams
    prp.document.label.format zip
    Size 99.2 KB
    Date 8/19/05
    Files in document
    Description
    Smart-UPS VT, With Battery, 208V, System Wiring Diagrams
    SUVTMBP10K30F1DP-WD - 10-30kW 208V System Wiring Diagr w DP (Version V0)
    Files in document
    pdf
    79.7 KB
    zip
    26.8 KB
    Description
    Smart-UPS VT, With Battery, 208V, System Wiring Diagrams
    prp.document.label.format zip
    Size 106.5 KB
    Date 8/19/05
    Files in document
    pdf
    79.7 KB
    zip
    26.8 KB
    Description
    Smart-UPS VT, With Battery, 208V, System Wiring Diagrams
    SUVTMBP15K220-SD - 15kVA 220V System One line Diagr.wo DP (Version V0)
    Files in document
    pdf
    75.4 KB
    zip
    25.2 KB
    Description
    Smart-UPS VT, With Battery, 220V, System One Lines, 15kW
    prp.document.label.format zip
    Size 100.6 KB
    Date 8/18/05
    Files in document
    pdf
    75.4 KB
    zip
    25.2 KB
    Description
    Smart-UPS VT, With Battery, 220V, System One Lines, 15kW
    SUVTMBP15K220DP-SD - 15kVA 220V System One line Diagr.w DP (Version V0)
    Files in document
    Description
    Smart-UPS VT, With Battery, 220V, System One Lines, 15kW
    prp.document.label.format zip
    Size 108.9 KB
    Date 8/18/05
    Files in document
    Description
    Smart-UPS VT, With Battery, 220V, System One Lines, 15kW
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS VT 10-30 kVA 208 V Technical Specifications (Version V0)
    Description
    Providing information on technical data, facility planning, drawings, and options
    prp.document.label.format pdf
    Size 3 MB
    Date 4/2/12
    Description
    Providing information on technical data, facility planning, drawings, and options
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.