Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Smart-UPS VT
Schneider Electric SUVTJP20KF2B4S Image

SUVTJP20KF2B4S

Schneider Electric SUVTJP20KF2B4S Image
SUVTJP20KF2B4S

APC Smart-UPS VT 20kVA 200/208V Japan with 2 Battery Modules Expandable to 4, Start-Up 5X8

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Lead time
    Usually Ships within 2 Weeks
    General
    provided equipment
    Battery modules ship installed
    Bolt down brackets
    CD with software
    Installation guide
    Network management card
    Power modules ship installed
    Smart UPS signalling RS-232 cable
    Start-up service
    User manual
    bypass wiring configuration
    4 wire (3P + N)
    5 wire (3P + N + E)
    Physical
    colour
    Black
    depth
    83.8 cm
    height
    149.1 cm
    net weight
    454.55 kg
    width
    52.3 cm
    Input
    network frequency
    40...70 Hz
    number of input connectors
    1 hard wire 3-wire
    input voltage limits
    160...240 V
    maximum input current
    55 A
    switching current capacity
    75 A
    max short time withstand current
    50 kA
    input harmonic distortion
    Less than 5 % for full load
    input protection type
    3-pole circuit breaker
    input voltage
    200 V 3 phases
    Output
    rated power in W
    16000 W
    Maximum configurable power in W
    16000 W
    harmonic distortion
    Less than 2 %
    output frequency
    47...63 Hz sync to mains
    50 Hz +/- 0.1 % for 50 Hz nominal unsynchronised
    60 Hz +/- 0.1 % for 60 Hz nominal unsynchronised
    crest factor
    Unlimited
    UPS type
    Double conversion online
    Wave type
    Sine wave
    output connector type
    Hard wire 4-wire (3P + E) 1
    Hard wire 5-wire (3P + N + E) 1
    Hard wire 3-wire (3P) 1
    Hard wire 4-wire (3P + N) 1
    Hard wire 4-wire (3P + PEN) 1
    connections - terminals
    1 screw terminals
    output harmonic distortion
    < 2% linear load and < 4% non-linear load
    output overload operation
    10 minutes at 125% and 60 seconds at 150%
    neutral output current
    100 A
    bypass type
    Built-in maintenance bypass
    Built-in static bypass
    output voltage
    200 V 3 phases
    Conformance
    product certifications
    CUL listed
    FCC part 15 class A
    UL 1778
    standards
    EN 50091-2
    ISO 14001
    ISO 9001
    Environmental
    ambient air temperature for operation
    0…40 °C
    relative humidity
    0…95 %
    operating altitude
    0...3333 ft
    ambient air temperature for storage
    -15…45 °C
    storage altitude
    0.00…15240.00 m
    acoustic level
    55 dBA
    heat dissipation
    4042 Btu/h
    NEMA degree of protection
    NEMA 1
    IP degree of protection
    IP20
    Batteries & Runtime
    battery type
    Lead-acid battery
    number of battery filled slots
    2
    number of battery free slots
    2
    Battery recharge time
    5 h
    number of battery replacement quantity
    1
    liquid value
    0
    battery voltage
    +/- 192 V (split battery referenced to neutral)
    discharge battery voltage
    +/- 154 V
    max current discharge
    69 A
    battery overload operation
    10 minutes at 125% and 60 seconds at 150%
    Communications & Management
    preinstalled device
    Network management card 2 with environmental monitoring - Japan
    control panel
    Multifunction LCD status and control console
    alarm
    Audible and visible alarms : configurable delays
    Emergency power off
    Yes
    Packing Units
    Package 1 Weight
    489.05 kg
    Package 1 Height
    164.3 cm
    Package 1 width
    65 cm
    Package 1 Length
    106.2 cm
    Number of Units in Package 3
    1
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Contractual warranty
    Warranty
    1 year repair or replace
  • View more View less

    Documents

    Language
    • All Languages16
    • English9
    • Chinese1
    • Dutch1
    • French1
    • German1
    • Italian1
    • Russian1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Smart-UPS VT 10–30 kVA 200/208 V with batteries - installation manual (Version V2)
    Description
    Providing the certified electrician with information on how to install and connect the Smart-UPS VT 10-30kVA 200/208V Installation
    prp.document.label.format pdf
    Size 5 MB
    Date 3/27/15
    Description
    Providing the certified electrician with information on how to install and connect the Smart-UPS VT 10-30kVA 200/208V Installation
    MGE Galaxy 3500, MGE Galaxy 300 and Smart-UPS VT Earthing Principles (Version V0)
    Description
    Contains information about earthing principles for MGE Galaxy 3500, Smart-UPS VT and MGE Galaxy 300
    prp.document.label.format pdf
    Size 2.2 MB
    Date 9/26/14
    Description
    Contains information about earthing principles for MGE Galaxy 3500, Smart-UPS VT and MGE Galaxy 300
    Schneider Electric Important Safety Instructions (Version V0)
    Description
    Schneider Electric Important Safety Instructions in English, Chinese Simplified, French, German, European Spanish, Italian, Russian, Portuguese Brazilian, Dutch, Japanese and Korean
    prp.document.label.format pdf
    Size 1.1 MB
    Date 6/6/14
    Description
    Schneider Electric Important Safety Instructions in English, Chinese Simplified, French, German, European Spanish, Italian, Russian, Portuguese Brazilian, Dutch, Japanese and Korean
    Smart-UPS VT 10-40 kVA 380/400/41 V, 208/220 V, 200/208 V Operation (Version V0)
    Description
    Operation manual containing information on operation, maintenance and troubleshooting for the user of the Smart-UPS VT system
    prp.document.label.format pdf
    Size 3.5 MB
    Date 2/18/11
    Description
    Operation manual containing information on operation, maintenance and troubleshooting for the user of the Smart-UPS VT system
    prp.document.label.format pdf
    Size 4 MB
    Date 2/18/11
    prp.document.label.format pdf
    Size 3.8 MB
    Date 2/18/11
    prp.document.label.format pdf
    Size 3.8 MB
    Date 2/18/11
    prp.document.label.format pdf
    Size 3.7 MB
    Date 2/18/11
    prp.document.label.format pdf
    Size 3.7 MB
    Date 2/18/11
    prp.document.label.format pdf
    Size 3.8 MB
    Date 2/18/11
    prp.document.label.format pdf
    Size 3.9 MB
    Date 2/18/11
    CAD
    Format
    Size
    Date
    Add to My Documents
    SUVTJP20KF2B4S - UPS 20kVA 200V 2 batt mods exp to 4, Int Maint Bypass, Parallel capable (Version V2)
    Files in document
    Description
    Smart-UPS VT Parallel, With Battery, Mechanicals, 20kVA
    prp.document.label.format zip
    Size 2.3 MB
    Date 7/1/09
    Files in document
    Description
    Smart-UPS VT Parallel, With Battery, Mechanicals, 20kVA
    SUVTJBXR6B6S - Bat Enclosure with 6 bat mods & MCCB (Version V0)
    Files in document
    Description
    Smart-UPS VT Parallel, With Battery, Mechanicals, Battery Options
    prp.document.label.format zip
    Size 2 MB
    Date 6/15/09
    Files in document
    Description
    Smart-UPS VT Parallel, With Battery, Mechanicals, Battery Options
    SUVTJP20KFC1-WD - 20kVA UPS 1 MOD CAPACITY SYSTEM WIRING DIAGRAM (Version V0)
    Files in document
    pdf
    179.1 KB
    zip
    95.2 KB
    Description
    Smart-UPS VT Parallel, With Battery, System Wiring Diagrams, 20kVA
    prp.document.label.format zip
    Size 274.3 KB
    Date 4/9/09
    Files in document
    pdf
    179.1 KB
    zip
    95.2 KB
    Description
    Smart-UPS VT Parallel, With Battery, System Wiring Diagrams, 20kVA
    SUVTJP20KFC1-SD - 20kVA UPS 1 MOD CAPACITY SYSTEM ONE LINE DIAGRAM (Version V0)
    Files in document
    pdf
    219.5 KB
    zip
    94.4 KB
    Description
    Smart-UPS VT Parallel, With Battery, System One Line Diagrams, 20kVA
    prp.document.label.format zip
    Size 313.9 KB
    Date 4/9/09
    Files in document
    pdf
    219.5 KB
    zip
    94.4 KB
    Description
    Smart-UPS VT Parallel, With Battery, System One Line Diagrams, 20kVA
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SUVTJP20KF2B4S : SUVTJP20KF2B4S_ROHS_DECLARATION
    Description
    SUVTJP20KF2B4S_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    SUVTJP20KF2B4S_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.