Welcome to the Schneider Electric corporate Website

Select your location

View all   Smart-UPS VT
Schneider Electric SUVTJP30KF3B4S Image

SUVTJP30KF3B4S

Schneider Electric SUVTJP30KF3B4S Image
SUVTJP30KF3B4S

APC Smart-UPS VT 30kVA 200/208V Japan with 3 Battery Modules Expandable to 4, Start-Up 5X8

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS VT 30kVA 200/208V Japan with 3 Battery Modules Expandable to 4, Start-Up 5X8
    Includes
    Battery modules ship installed , Bolt down brackets , CD with software , Installation guide , Network Management Card , Power modules ship installed , Smart UPS signalling RS-232 cable , Start-Up Service , User Manual
    Standard Lead Time
    Usually Ships within 2 Weeks
    Product Distribution
    Japan
    General
    Bypass Connection
    4 wire (3Ph + N) or 5 wire (3Ph + N + G)
    Output
    Output Power Capacity
    24.0 KW / 30.0 kVA
    Max Configurable Power (Watts)
    24.0 KW / 30.0 kVA
    Nominal Output Voltage
    200 3PH
    Output Voltage Distortion
    Less than 5%
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal , 57 - 63 Hz for 60 Hz nominal
    Crest Factor
    Unlimited
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 3-wire (3PH) (Battery Backup) , (1) Hard Wire 4-wire (3PH + G) (Battery Backup) , (1) Hard Wire 4-wire (3PH + N) (Battery Backup) , (1) Hard Wire 4-wire (3PH - PEN) (Battery Backup) , (1) Hard Wire 5-wire (3PH + N + G) (Battery Backup) , (1) Screw Terminals (Battery Backup)
    Output Voltage Tolerance
    +/-1% static and +/- 5% at 100% load step
    Output Voltage THD
    < 2% linear load and <4% non-linear load
    Overload Operation
    10 minutes @ 125% and 60 seconds @ 150%
    Required Output Current Protection
    125 A
    Neutral Output Current
    150 A
    Bypass
    Built-in Maintenance Bypass , Built-in Static Bypass
    Input
    Nominal Input Voltage
    200 3PH
    Input Frequency
    40 - 70 Hz
    Input Connections
    Hard Wire 3-wire
    Input voltage range for main operations
    160 - 240 V
    Maximum Input Current
    83 A
    Input Breaker Capacity
    125 A
    Maximum Short Circuit Withstand (Icw)
    63.0
    Input Total Harmonic Distortion
    Less than 5% for full load
    Type of Input Protection Required
    3-pole breaker
    Batteries & Runtime
    Battery Type
    VRLA
    Included Battery Modules
    3
    Battery Slots Empty
    1
    Typical recharge time
    4 hour(s)
    RBC Quantity
    1
    Nominal Battery Voltage
    +/-192 V (split battery referenced to neutral)
    End of Discharge Battery Voltage
    +/-154 V
    Efficiency in Battery Operation
    93.80 %
    End of Discharge Maximum Battery Current
    104 A
    Overload Operation
    10 minutes @ 125% and 60 seconds @ 150%
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , SmartSlot
    Pre-Installed SmartSlot™ Cards
    AP9631J
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Audible and visible alarms : configurable delays
    Emergency Power Off (EPO)
    Yes
    Physical
    Maximum Height
    1499.0 mm
    Maximum Width
    523.0 mm
    Maximum Depth
    838.0 mm
    Net Weight
    545.46 kg
    Shipping Weight
    579.96 kg
    Shipping Height
    1643.0 mm
    Shipping Width
    650.0 mm
    Shipping Depth
    1062.0 mm
    Color
    Black
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-999.9 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    55.000 dB
    Protection Class
    IP 20 , NEMA 1
    Conformance
    Approvals
    ISO 14001 , ISO 9001 , UL 1778 , cUL Listed
    Standard warranty
    1 year repair or replace
  • View more View less

    Documents

    Language
    • All Languages14
    • English7
    • Chinese1
    • Dutch1
    • French1
    • German1
    • Italian1
    • Russian1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    MGE Galaxy 3500, MGE Galaxy 300 and Smart-UPS VT Earthing Principles (Version 0)
    Description
    Contains information about earthing principles for MGE Galaxy 3500, Smart-UPS VT and MGE Galaxy 300
    prp.document.label.format pdf
    Size 2.2 MB
    Date 9/26/14
    Description
    Contains information about earthing principles for MGE Galaxy 3500, Smart-UPS VT and MGE Galaxy 300
    Schneider Electric Important Safety Instructions (Version 0)
    Description
    Schneider Electric Important Safety Instructions in English, Chinese Simplified, French, German, European Spanish, Italian, Russian, Portuguese Brazilian, Dutch, Japanese and Korean
    prp.document.label.format pdf
    Size 1.1 MB
    Date 6/6/14
    Description
    Schneider Electric Important Safety Instructions in English, Chinese Simplified, French, German, European Spanish, Italian, Russian, Portuguese Brazilian, Dutch, Japanese and Korean
    Smart-UPS VT 10-40 kVA 380/400/41 V, 208/220 V, 200/208 V Operation (Version 0)
    Description
    Operation manual containing information on operation, maintenance and troubleshooting for the user of the Smart-UPS VT system
    prp.document.label.format pdf
    Size 3.5 MB
    Date 2/18/11
    Description
    Operation manual containing information on operation, maintenance and troubleshooting for the user of the Smart-UPS VT system
    Smart-UPS VT(10-40kVA,380/400/41V,208/220V)——操作 (Version 0)
    Description
    针对Smart-UPS VT系统用户编写的操作手册,其中包含操作、维护和故障排除方面的相关信息
    prp.document.label.format pdf
    Size 4 MB
    Date 2/18/11
    Description
    针对Smart-UPS VT系统用户编写的操作手册,其中包含操作、维护和故障排除方面的相关信息
    Bediening van de Smart-UPS VT 10-40 kVA 380/400/41 V, 208/220 V, 200/208 V (Version 0)
    Description
    Bedieningshandleiding met informatie over de bediening, het onderhoud en de probleemoplossing voor gebruikers van het Smart-UPS VT-systeem
    prp.document.label.format pdf
    Size 3.8 MB
    Date 2/18/11
    Description
    Bedieningshandleiding met informatie over de bediening, het onderhoud en de probleemoplossing voor gebruikers van het Smart-UPS VT-systeem
    Utilisation de londuleur Smart-UPS VT 10-40 kVA 380/400/41 V, 208/220 V, 200/208 V (Version 0)
    Description
    Manuel dutilisation contenant des informations sur le fonctionnement, la maintenance et le dépannage à lusage des utilisateurs du système Smart-UPS VT
    prp.document.label.format pdf
    Size 3.8 MB
    Date 2/18/11
    Description
    Manuel dutilisation contenant des informations sur le fonctionnement, la maintenance et le dépannage à lusage des utilisateurs du système Smart-UPS VT
    Smart-UPS VT 10-40 kVA, 380/400/415 V, 208/220 V, 200/208 V, Bedienung (Version 0)
    Description
    Bedienungsanleitung mit Informationen zu Betrieb, Wartung und Fehlerbehebung für Benutzer des Smart-UPS VT Systems
    prp.document.label.format pdf
    Size 3.7 MB
    Date 2/18/11
    Description
    Bedienungsanleitung mit Informationen zu Betrieb, Wartung und Fehlerbehebung für Benutzer des Smart-UPS VT Systems
    Smart-UPS VT 10-40 kVA, 380/400/41 V, 208/220 V, 200/208 V - Uso (Version 0)
    Description
    Manuale duso contenente istruzioni per luso, la manutenzione e la risoluzione dei problemi per gli utenti del sistema Smart-UPS VT
    prp.document.label.format pdf
    Size 3.7 MB
    Date 2/18/11
    Description
    Manuale duso contenente istruzioni per luso, la manutenzione e la risoluzione dei problemi per gli utenti del sistema Smart-UPS VT
    Эксплуатация ИБП Smart-UPS VT 10–40 кВА 380/400/415 В, 208/220 В, 200/208 В (Version 0)
    Description
    Руководство пользователя, содержащее сведения по эксплуатации и обслуживанию, диагностике и устранению неисправностей ИБП Smart-UPS VT
    prp.document.label.format pdf
    Size 3.8 MB
    Date 2/18/11
    Description
    Руководство пользователя, содержащее сведения по эксплуатации и обслуживанию, диагностике и устранению неисправностей ИБП Smart-UPS VT
    Funcionamiento de Smart-UPS VT 10-40 kVA 380/400/41 V, 208/220 V, 200/208 V (Version 0)
    Description
    Manual de funcionamiento con información sobre funcionamiento, mantenimiento y resolución de problemas para los usuarios del sistema Smart-UPS VT
    prp.document.label.format pdf
    Size 3.9 MB
    Date 2/18/11
    Description
    Manual de funcionamiento con información sobre funcionamiento, mantenimiento y resolución de problemas para los usuarios del sistema Smart-UPS VT
    CAD
    Format
    Size
    Date
    Add to My Documents
    SUVTJP30KF3B4S - UPS 30kVA 200V 3 batt mods exp to 4, Int Maint Bypass, Parallel capable (Version 2)
    Files in document
    Description
    Smart-UPS VT Parallel, With Battery, Mechanicals, 30kVA
    prp.document.label.format zip
    Size 2.3 MB
    Date 7/1/09
    Files in document
    Description
    Smart-UPS VT Parallel, With Battery, Mechanicals, 30kVA
    SUVTJBXR6B6S - Bat Enclosure with 6 bat mods & MCCB (Version 0)
    Files in document
    Description
    Smart-UPS VT Parallel, With Battery, Mechanicals, Battery Options
    prp.document.label.format zip
    Size 2 MB
    Date 6/15/09
    Files in document
    Description
    Smart-UPS VT Parallel, With Battery, Mechanicals, Battery Options
    SUVTJP30KFC1-WD - 30kVA UPS 1 MOD CAPACITY SYSTEM WIRING DIAGRAM (Version 0)
    Files in document
    pdf
    178 KB
    zip
    97.5 KB
    Description
    Smart-UPS VT Parallel, With Battery, System Wiring Diagrams, 30kVA
    prp.document.label.format zip
    Size 275.5 KB
    Date 4/9/09
    Files in document
    pdf
    178 KB
    zip
    97.5 KB
    Description
    Smart-UPS VT Parallel, With Battery, System Wiring Diagrams, 30kVA
    SUVTJP30KFC1-SD - 30kVA UPS 1 MOD CAPACITY SYSTEM ONE LINE DIAGRAM (Version 0)
    Files in document
    pdf
    219.8 KB
    zip
    99.7 KB
    Description
    Smart-UPS VT Parallel, With Battery, System One Line Diagrams, 30kVA
    prp.document.label.format zip
    Size 319.5 KB
    Date 4/9/09
    Files in document
    pdf
    219.8 KB
    zip
    99.7 KB
    Description
    Smart-UPS VT Parallel, With Battery, System One Line Diagrams, 30kVA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.