Welcome to the Schneider Electric corporate Website

Select your location

View all   The Connected Room Solution
Schneider Electric SXWRCF12B10001 Image

SXWRCF12B10001

Green premium brand logo
Schneider Electric SXWRCF12B10001 Image
SXWRCF12B10001
Green premium brand logo

SmartX Room Controller, 12 Points, 8 Universal I/O, 3 Low + 1 High power Relays

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    EcoStruxure Building Operation
    product name
    SmartX Room Purpose Controller
    device short name
    RP-C-12B-F-24V
    product brand
    Schneider Electric
    product or component type
    Programmable controllers
    device application
    HVAC
    Low voltage fan coil
    Chilled beam
    Low voltage rooftop
    [Us] rated supply voltage
    20.4...27.6 V AC
    23...33 V DC
    Digital output
    3 relay control circuit
    1 relay voltage circuit
    discrete output voltage
    0...10 V for output circuit
    250 V AC for control relay
    30 V DC for control relay
    250 V AC for voltage relay
    24 V DC for voltage relay
    <= 30 V DC for solid state output
    discrete output current
    2 mA for load
    4 A for control relay (DO1...DO3)
    12 A for voltage relay (DO4)
    Complementary
    network frequency
    50 Hz
    60 Hz
    maximum power consumption in W
    14 W
    maximum power consumption in VA
    23 VA
    discrete input voltage
    0...10 V
    discrete input voltage type
    DC
    product compatibility
    Xenta
    I/NET
    Continuum
    Balco
    Satchwell
    Honeywell
    Johnson Control
    Invensys (FD)
    Linx Technologies antenna
    SmartX living space sensor
    analogue input type
    Configurable voltage, current or probe 0...2 mA
    Configurable voltage, current or probe 0...10 V input voltage
    Configurable voltage, current or probe 20 kOhm connection of probes
    Configurable voltage, current or probe 10 kOhm connection of probes
    Configurable voltage, current or probe 2.2 kOhm connection of probes
    Configurable voltage, current or probe 1.8 kOhm connection of probes
    Configurable voltage, current or probe 1 kOhm connection of probes
    Universal Input/outputs number
    8
    temperature probe type
    LG-Ni 1000 - 50...150 °C
    Ni 1000 - 50...150 °C
    Pt 1000 - 50...150 °C
    discrete input current
    2.4 mA
    input impedance
    100 kOhm for voltage circuit
    47 Ohm for current circuit
    absolute accuracy error
    +/- 7 mV plus + 0.2 % of reading for voltage
    +/- 0.01 mA plus + 0.4 % of reading for current
    +/- 0.5 °C for - 50...70 °C
    switching frequency
    25 Hz
    mechanical durability
    100000 cycles for control relay
    100000 cycles for voltage relay
    protection type
    Internal fuse
    Built-in by varistor
    processor name
    ARM Cortex-A7
    memory description
    Internal 6 MB
    Flash 32 MB
    Internal data storage (FRAM) 128 kB
    backup time
    7 days
    realtime clock
    With
    clock drift
    1 min/month at 25 °C
    function available
    PWM
    integrated connection type
    Port with USB 2.0 type B connector and mini USB interface
    Port with USB host port type A connector
    RS485 sensor with bus connector
    RS485 room picto with bus connector
    communication port protocol
    BACnet IP
    Bluetooth 5.0 LE - SMA
    port Ethernet
    10/100BASE-TX 2 port
    communication service
    RSTP (Ring topology support)
    Programming
    topology
    Daisy chain
    Star
    Ring
    local signalling
    1 LED (green)status:
    display type
    Without display
    electrical connection
    screw terminals, 12 terminal(s) for inputs and outputs
    screw terminals, 4 terminal(s) output
    screw terminals, 3 terminal(s) power supply
    screw terminals, 3 terminal(s) form C relays
    SMA antenna with cable, 1 terminal(s)
    cable length
    3 m for USB port
    insulation
    Between output and ground at 3000 V AC
    Between power output and ground at 5000 V AC
    material
    ABS/PC
    mounting support
    DIN rail
    wall-mount
    height
    110 mm
    depth
    64 mm
    width
    180 mm
    net weight
    390 g
    Environment
    standards
    FCC CFR 47 part 15
    UL 916
    EN 60730-1
    EN 60730-2-11
    EN 50491-3
    UL 2043
    product certifications
    BTL
    FCC part 15 class C
    CULus
    CE
    WEEE
    RCM
    electromagnetic compatibility
    Electromagnetic emission conforming to EN 61000-6-3
    Electromagnetic emission conforming to EN 50491-5-2
    Electromagnetic emission class B conforming to FCC part 15 subpart C
    Electromagnetic emission class B conforming to FCC part 15 subpart A
    Immunity to electromagnetic emissions conforming to EN 61000-6-2
    Immunity to electromagnetic emissions conforming to EN 50491-5-3
    Radiated emission conforming to EN 300-328
    ambient air temperature for operation
    0…50 °C
    -40…60 °C (outside)
    ambient air temperature for storage
    -20…70 °C
    relative humidity
    0…95 %, non-condensing
    IP degree of protection
    IP20
    flame retardance
    UL94-5V
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    SXWRCF12B10001 : SXWRCF12B10001_ROHS_CHINA_DECLARATION
    Description
    SXWRCF12B10001_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    SXWRCF12B10001_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SXWRCF12B10001 : SXWRCF12B10001_ROHS_DECLARATION
    Description
    SXWRCF12B10001_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    SXWRCF12B10001_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    SXWRCF12B10001 : SXWRCF12B10001_REACH_DECLARATION
    Description
    SXWRCF12B10001_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/19/20
    Description
    SXWRCF12B10001_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /