Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Modicon Switch
Schneider Electric TCSECU3M3M5S4 Image

TCSECU3M3M5S4

Schneider Electric TCSECU3M3M5S4 Image
TCSECU3M3M5S4

Ethernet ConneXium cable - shielded twisted pair - 2 x rugged RJ45 - UL - 5 m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    ConneXium
    accessory / separate part category
    Connection accessories
    accessory / separate part type
    Connecting cable
    product or component type
    Shielded twisted pair straight cable
    accessory / separate part destination
    Ethernet network
    cable length
    5 m
    Complementary
    transmission support medium
    Twisted shielded pairs cable
    communication network category
    5e
    AWG gauge
    AWG 24
    electrical connection
    2 connectors, RJ45 straight connector with 8 pin(s)
    marking
    UL
    cover material
    PVC
    Environment
    IP degree of protection
    IP20
    standards
    IEC 11801 class D
    UL 444
    EN 50173 class D
    CMG FT4
    EIA/TIA-568 category CAT 5E
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    262 g
    Package 1 Height
    3 cm
    Package 1 width
    19 cm
    Package 1 Length
    23 cm
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English3
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.3 MB
    Date 1/20/20
    prp.document.label.format pdf
    Size 2.5 MB
    Date 8/24/18
    prp.document.label.format pdf
    Size 3.8 MB
    Date 1/20/20
    prp.document.label.format pdf
    Size 2.9 MB
    Date 11/26/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TCSECU3M3M5S4 : TCSECU3M3M5S4_ROHS_DECLARATION
    Description
    TCSECU3M3M5S4_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    TCSECU3M3M5S4_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.