View all
ConneXium

TCSEFEA23F3F21
TCSEFEA23F3F21
ConneXium Tofino Industrial Firewall with the Ethernet/IP Enforcer
Show more characteristics
TCSEFEA23F3F21 is replaced by:
Product
Qty
-
Characteristics
Main range of product ConneXiumproduct or component type Industrial Ethernet firewallRouterComplementary concept Transparent Readycommunication port protocol NTP/SNTPPPPoE (Point-to-Point Protocol over Ethernet)SNMP v3function available Ethernet/IP EnforcerModbus/TCP EnforcerExternal authenticationLED display of operating modes and faultsEvent LoggerLearning modeMonitoringAlarm relayMultiple configurationsReachability test (ping)BackupDiagnostic reportport Ethernet 10/100BASE-TX - 2 port(s) copper cableEthernet service SNMP-TrapsDHCP server[Us] rated supply voltage 12...48 V DC24 V ACsupply voltage limits 9.6…60 V DC SELV18…30 V AC SELVholding time >= 10 msmaximum power consumption in W 6.9 Wmarking CElocal signalling 2 LEDsP1 P2 power supplies: 1 LEDfault: 1 LEDdevice status: 1 LEDexternal port status: 1 LEDinternal port status: 1 LEDserial port status:width 60 mmheight 145 mmdepth 123 mmnet weight 0.615 kgMTBF reliability 240.024 Hmounting support 35 mm symmetrical DIN railEnvironment ambient air temperature for operation 0…60 °Cambient air temperature for storage -40…70 °Crelative humidity 10…95 % without condensationIP degree of protection IP20pollution degree 2operating altitude 2000 mstandards EN 61000-4-2/3/4/5/6/9IEC 60068-2-6CSA C22.2 No 14EN 55022 FCC class ACUL 508CSA C22.2 No 213IEC 60068-2-27EN 60825-1 class 1product certifications RoHS -
View more
Documents
Language- All Languages6
- English6
- French1
User guideFormatSizeAdd to My DocumentsTCSEFEA23F3F22 Tofino Firewall - Connexium, Installation Manual (Version 02)DescriptionThe Installation Manual contains a device description, safety instructions, a description of the display, and the other information that you need to install the device.Size pdfSize 900.2 KBDate 5/1/16DescriptionThe Installation Manual contains a device description, safety instructions, a description of the display, and the other information that you need to install the device.TCSEFEA23F3F22 Tofino Firewall - Connexium, User Manual (Version 00)DescriptionConneXium Tofino Firewall: Referred to in this manual as the Tofino Security Appliance or Tofino SA. These industrially hardened devices are installed in front of individual and/or clusters of Human Machine Interfaces (HMI), Distributed Control Systems (DCS), Programmable Logic Controllers (PLC), or Remote Terminal Units (RTU) control devices that require protection.Size pdfSize 2.5 MBDate 10/1/14DescriptionConneXium Tofino Firewall: Referred to in this manual as the Tofino Security Appliance or Tofino SA. These industrially hardened devices are installed in front of individual and/or clusters of Human Machine Interfaces (HMI), Distributed Control Systems (DCS), Programmable Logic Controllers (PLC), or Remote Terminal Units (RTU) control devices that require protection.TCSEFEA23F3F20 Tofino Firewall - ConneXium, Installation Manual (Version 00)DescriptionThe “Installation” user manual contains a device description, safety instructions, a description of the display, and the other information that you need to install the device.Size pdfSize 868.4 KBDate 7/1/12DescriptionThe “Installation” user manual contains a device description, safety instructions, a description of the display, and the other information that you need to install the device.TCSEFEA23F3F20 Tofino Firewall - ConneXium, User Manual (Version 00)DescriptionThe “Operation” user manual document contains the information you require to put the device into operation and configure it using the ConneXium Tofino Configurator software. The “Operation” user manual takes you step by step from the first startup operation through to the basic settings for operation in your environment.Size pdfSize 2.8 MBDate 6/1/12DescriptionThe “Operation” user manual document contains the information you require to put the device into operation and configure it using the ConneXium Tofino Configurator software. The “Operation” user manual takes you step by step from the first startup operation through to the basic settings for operation in your environment.CertificateFormatSizeAdd to My DocumentsDCC_EAC_CONNEXIUM (Version 1.0)DescriptionEurasian ConformitySize pdfSize 2.2 MBDate 10/25/16DescriptionEurasian ConformityDeclaration of conformityFormatSizeAdd to My DocumentsDCE_CONNEXIUM_MAY2018 (Version 1.0)DescriptionEU Declaration of ConformitySize pdfSize 5.9 MBDate 5/25/18DescriptionEU Declaration of Conformity -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.