Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Modicon Switch
Schneider Electric TCSEK3MR2 Image

TCSEK3MR2

Schneider Electric TCSEK3MR2 Image
TCSEK3MR2

ConneXium - Rugged RJ45 connector - Field Assembled - package of 2 connectors

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    ConneXium
    accessory / separate part category
    Connection accessories
    accessory / separate part type
    Connector
    product or component type
    RJ45 connector
    quantity per set
    Set of 2
    Environment
    IP degree of protection
    IP20
    environmental characteristic
    3C3 conforming to EN/IEC 60721-3-3
    standards
    EIA/TIA-568-D
    Category CAT 5E
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    48 g
    Package 1 Height
    3 cm
    Package 1 width
    15 cm
    Package 1 Length
    17 cm
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English2
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.5 MB
    Date 8/24/18
    prp.document.label.format pdf
    Size 2.9 MB
    Date 11/26/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TCSEK3MR2 : TCSEK3MR2_ROHS_DECLARATION
    Description
    TCSEK3MR2_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/3/20
    Description
    TCSEK3MR2_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.