Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Modicon Switch
Schneider Electric TCSESPU083FN0 Image

TCSESPU083FN0

Schneider Electric TCSESPU083FN0 Image
TCSESPU083FN0

Premium Unmanaged ConneXium - 8 ports for copper

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    ConneXium
    product or component type
    Ethernet TCP/IP unmanaged switch
    concept
    Transparent Ready
    communication port protocol
    Ethernet TCP/IP
    port Ethernet
    10BASE-T/100BASE-TX - 8 port(s) copper cable
    maximum number of switches in cascade
    Unlimited
    Complementary
    integrated connection type
    Shielded RJ45 copper cable
    transmission support medium
    Twisted shielded pairs cable CAT 5E for copper cable
    maximum cable distance between devices
    100 m copper cable
    Ethernet service
    Automatic negotiation of 10/100 Mbit/s and duplex mode
    Auto MDI/MDX
    Automatic change of polarity
    Storage and re-routing of received data
    Priority port
    [Us] rated supply voltage
    24 V
    supply voltage limits
    9.6…32 V DC SELV
    power consumption in W
    2.6 W
    electrical connection
    Removable connector 6 ways power supply
    mounting support
    35 mm symmetrical DIN rail
    marking
    CE
    local signalling
    1 LED per channelcopper port activity:
    1 LEDpower supply:
    1 LED per channel10 or 100 Mbit/s data rate:
    Ethernet cabling system
    TF switches
    MTBF reliability
    1206410.0 H
    width
    50 mm
    height
    135 mm
    depth
    113 mm
    net weight
    0.440 kg
    Environment
    ambient air temperature for operation
    -40…70 °C
    relative humidity
    10…95 % without condensation
    IP degree of protection
    IP40
    directives
    2014/35/EU - low voltage directive
    2014/30/EU - electromagnetic compatibility
    2012/19/EU - WEEE directive
    standards
    CSA C22.2 No 142
    CUL 508
    product certifications
    CE
    Packing Units
    Package 1 Weight
    0.730 kg
    Package 1 Height
    13.000 cm
    Package 1 width
    16.000 cm
    Package 1 Length
    23.500 cm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English5
    • Chinese1
    • French3
    • German1
    • Italian1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.5 MB
    Date 8/24/18
    prp.document.label.format pdf
    Size 2.9 MB
    Date 11/26/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    TCSESPU Switch, Installation Manual (Version 02)
    Description
    The Installation Manual contains a device description, safety instructions, a description of the display, and the other information that you need to install the device.
    prp.document.label.format pdf
    Size 1.6 MB
    Date 11/1/17
    Description
    The Installation Manual contains a device description, safety instructions, a description of the display, and the other information that you need to install the device.
    prp.document.label.format pdf
    Size 1.9 MB
    Date 11/1/17
    prp.document.label.format pdf
    Size 1.6 MB
    Date 11/1/17
    prp.document.label.format pdf
    Size 1.6 MB
    Date 11/1/17
    prp.document.label.format pdf
    Size 1.6 MB
    Date 11/1/17
    prp.document.label.format pdf
    Size 1.6 MB
    Date 11/1/17
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL E486184 - NRAQ-NRAQ7 (Version 1.0)
    Files in document
    Description
    UL certificate for USA and Canada
    prp.document.label.format zip
    Size 343.5 KB
    Date 12/17/19
    Files in document
    Description
    UL certificate for USA and Canada
    DCC_EAC_CONNEXIUM (Version 1.0)
    Description
    Eurasian Conformity
    prp.document.label.format pdf
    Size 2.2 MB
    Date 10/25/16
    Description
    Eurasian Conformity
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    EU Declaration of Conformity (Version 4)
    Description
    EU Declaration of Conformity
    prp.document.label.format pdf
    Size 970.3 KB
    Date 5/25/18
    Description
    EU Declaration of Conformity
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions