Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all ConneXium
Schneider Electric TCSGWA242F Image
Discontinued

TCSGWA242F

Schneider Electric TCSGWA242F Image
Discontinued
TCSGWA242F

dual band industrial 802.11g Wireless Access Point for N. American frequencies

Show more characteristics
TCSGWA242F  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    ConneXium
    product or component type
    Wireless access point/client
    number of channels
    2
    transmission frequency
    5 kHz
    2.4 kHz
    transmission frequency band
    5150…5850 MHz
    2400…2483.5 MHz
    transmission rate
    <= 54 Mbps conforming to IEEE 802.11g
    <= 54 Mbps conforming to IEEE 802.11a
    <= 54 Mbps conforming to IEEE 802.11h
    <= 11 Mbps conforming to IEEE 802.11b
    <= 108 Mbps conforming to ETSI
    radio power
    19 dBm at 2.4 kHz 11, 5.5, 2, 1 Mbps conforming to IEEE 802.11b
    19 dBm at 2.4 kHz 6 Mbps conforming to IEEE 802.11g
    14 dBm at 2.4 kHz 54 Mbps conforming to IEEE 802.11g
    18 dBm at 5 kHz 6 Mbps conforming to IEEE 802.11a/h
    12 dBm at 5 kHz 54 Mbps conforming to IEEE 802.11a/h
    receiver sensitivity
    - 87 dBm 2.4 kHz conforming to IEEE 802.11b 11 Mbps
    - 94 dBm 2.4 kHz conforming to IEEE 802.11b 1 Mbps
    - 87 dBm 2.4 kHz conforming to IEEE 802.11g 6 Mbps
    - 70 dBm 2.4 kHz conforming to IEEE 802.11g 54 Mbps
    - 87 dBm 5 kHz conforming to IEEE 802.11a/h 6 Mbps
    - 67 dBm 5 kHz conforming to IEEE 802.11a/h 54 Mbps
    electrical connection
    4 connectors - RP-SMA for antenna 8-SSID per network
    Complementary
    Ethernet protocol
    SIP (Session Initiation Protocol)
    DHCP
    IP (Internet Protocol)
    SNMP v2
    TCP (Transmission Control Protocol)
    ARP
    PPTP (Point-to-Point Tunneling Protocol)
    STP
    NTP/SNTP
    PPPoE (Point-to-Point Protocol over Ethernet)
    RTP
    BOOTP (Bootstrap Protocol)
    ICMP
    UDP (User Datagram Protocol)
    RIP (Routing Information Protocol)
    NetBIOS (Network Basic Input/Output System)
    VRRP (Virtual Router Redundancy Protocol)
    encryption protocol
    WPA2 conforming to IEEE 802.11i
    AES (Advanced Encryption Standard) conforming to IEEE 802.11x
    EAP/LEPS conforming to IEEE 802.11x
    PMK caching conforming to IEEE 802.11x
    WPA-TKIP
    WEP
    RADIUS
    communication network type
    Ethernet
    Wi-Fi
    Ethernet service
    Warning via e-mail
    RADIUS client
    Browser HTTP/HTTPS TFTP or SNMP
    Remote configuration with Telnet/SSL, SSH
    PPPoE client (including Multi-PPPoE)
    DHCP relay-server
    PPTP client
    PPTP server
    DNS server
    Private MIB exportable by WEBconfig
    SNMP network management via SNMP v2
    Firmware upload via HTTP/HTTPS or TFTP
    PPPoE server
    DHCP server
    Support up to 4094 VLAN IDs for WLAN connections
    RADIUS server
    Remote management/configuration by modem support via LAN (DSL) or serial port
    DHCP client
    DNS client
    SNMP-Traps and SYSLOG
    network administration utility
    Extensive LOG and TRACE options
    PING and TRACEROUTE for checking connections
    Monitor mode for Ethernet ports
    Internal logging buffer for SYSLOG and firewall events
    WLAN monitor for WLAN network overview
    LAN monitor status display
    port Ethernet
    10/100BASE-TX, 2 port(s)
    maximum sensing distance
    20 m with external antenna
    power supply type
    Redundant capable
    [Us] rated supply voltage
    2 x 48 V DC 2 x PoE power supply conforming to IEEE 802.3af
    2 x 24 V DC
    12 V DC
    current consumption
    167 mA 48 V PoE power supply DC
    417 mA 24 V DC
    625 mA 12 V DC
    MTBF reliability
    43.3 H
    mounting support
    DIN rail
    height
    100 mm
    depth
    135 mm
    net weight
    0.79 kg
    Environment
    ambient air temperature for operation
    -30…50 °C
    ambient air temperature for storage
    -40…70 °C
    relative humidity
    0…95 % without condensation
    IP degree of protection
    IP40
    standards
    EN 61131
    IEEE 802.11h
    EN 60950
    IEEE 802.11a
    IEEE 802.11b
    IEEE 802.11g
    IEEE 802.11i
    product certifications
    FCC
    width
    80 mm
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /