Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XG
Schneider Electric TCSMCN1F10 Image

TCSMCN1F10

Schneider Electric TCSMCN1F10 Image
TCSMCN1F10

Modbus shielded cable - M12 female connector - end with free wires - IP67 - 10 m

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XG
    accessory / separate part category
    Connection accessories
    accessory / separate part type
    Connecting cable
    accessory / separate part designation
    Modbus shielded pre-wired M12 connector
    accessory / separate part destination
    Tap-off box
    Modbus/Uni-Telway network
    cable length
    10 m
    Complementary
    product compatibility
    TCSAMT31FP
    TSXSCA50
    electrical connection
    1 female connector M12 straight A coding
    Bare wires
    colour
    Black
    net weight
    0.52 kg
    Environment
    IP degree of protection
    IP67
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English3
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    XG range: Radio frequency identification 13.56 MHz (Version 3.0)
    Description
    Presentation, description, functions, characteristics, references, dimensions, connections, curves and installation precautions.
    Size pdf
    Size 5.6 MB
    Date 1/2/19
    Description
    Presentation, description, functions, characteristics, references, dimensions, connections, curves and installation precautions.
    Radio frequency identification OsiSense XG - Compact smart antennas, Ø 22 mm mounting (Version 3.0)
    Description
    Presentation, characteristics, references, dimensions, connections and installation precautions.
    Size pdf
    Size 1.6 MB
    Date 12/1/17
    Description
    Presentation, characteristics, references, dimensions, connections and installation precautions.
    Gamme XG : Identification par radio fréquence 13,56 MHz (Version 3.0)
    Description
    Présentation, description, fonctions, caractéristiques, références, encombrements, raccordements, courbes, et précautions de mise en œuvre.
    Size pdf
    Size 5.7 MB
    Date 1/2/19
    Description
    Présentation, description, fonctions, caractéristiques, références, encombrements, raccordements, courbes, et précautions de mise en œuvre.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Modbus shielded cable - M12 female connector - end with free wires - IP67 - 10 m
    Description
    Modbus shielded cable - M12 female connector - end with free wires - IP67 - 10 m
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Modbus shielded cable - M12 female connector - end with free wires - IP67 - 10 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /