Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Modicon M171/M172
Schneider Electric TM171OD14R Image

TM171OD14R

Green premium brand logo
Schneider Electric TM171OD14R Image
TM171OD14R
Green premium brand logo

Modicon M171 Optimized Display 14 I/Os, 100-240Vac

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon M171/M172
    product or component type
    Controller
    product specific application
    HVAC and pumping solution
    variant
    Programmable
    Total inputs/outputs
    14
    discrete input number
    2
    discrete output number
    3 for relay outputs SPST with same common
    1 for relay outputs SPDT with same common
    discrete output current
    2 A for relay
    analogue input number
    2 configurable
    3 analog input NTC
    analogue output number
    2 voltage, range: 0...10 V
    2 PWM/PPM, range: 20 kHz, 12 V, 35 mA
    1 current, range: 0...20 mA/4...20 mA
    Complementary
    number of port
    1 LAN expansion bus
    input/output number
    5 analog output(s)
    4 digital output(s)
    5 analog input(s)
    discrete input logic
    Sink or source (positive/negative)
    contacts usage
    Volt-free contacts
    analogue input type
    voltage 0...5 V (ratiometric)
    voltage 0...10 V
    NTC temperature probe - 50...100 °C - resolution: 0.1 °C
    Pt 1000 temperature probe - 50...400 °C - resolution: 0.1 °C
    current 0...20 mA/4...20 mA
    voltage 0...1 V
    sensor power supply
    12 V DC at 85 mA
    [Us] rated supply voltage
    100...240 V
    width
    70.2 mm
    height
    87 mm
    depth
    61.6 mm
    net weight
    0.19 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages21
    • English16
    • Chinese5
    • French7
    • German7
    • Italian5
    • Kazakh5
    • Portuguese5
    • Russian5
    • Spanish5
    • Turkish6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    User guide
    Format
    Size
    Date
    Add to My Documents
    Modicon M171 - Electronic Expansion Valve drivers, User Manual (Version 01)
    Description
    This document describes the Modicon M171 Electronic Expansion Valve drivers and accessories including installation and wiring information.
    Size pdf
    Size 9.2 MB
    Date 10/1/18
    Description
    This document describes the Modicon M171 Electronic Expansion Valve drivers and accessories including installation and wiring information.
    Modicon M171 - Performance Logic Controller, Hardware Guide (Version 02)
    Description
    This document describes the Modicon M171 performance logic controllers and accessories including installation and wiring information.
    Size pdf
    Size 8.4 MB
    Date 9/1/15
    Description
    This document describes the Modicon M171 performance logic controllers and accessories including installation and wiring information.
    SoMachine HVAC Software, Quick Start (Version 01)
    Description
    This document is aimed at designers and developers and requires a knowledge of one or more IEC61131-3 standard programming languages and is designed to provide a first-level overview of the installation, functions and use of SoMachine HVAC.
    Size pdf
    Size 8.8 MB
    Date 9/1/15
    Description
    This document is aimed at designers and developers and requires a knowledge of one or more IEC61131-3 standard programming languages and is designed to provide a first-level overview of the installation, functions and use of SoMachine HVAC.
    Size pdf
    Size 14.5 MB
    Date 9/1/14
    Modicon M171 Optimized Logic Controller, Guide de référence du matériel (Version 01)
    Description
    Ce document décrit les contrôleurs logiques optimisés et les accessoires de la gamme Modicon M171 et fournit les informations d'installation et de câblage associées.
    Size pdf
    Size 7.1 MB
    Date 9/1/17
    Description
    Ce document décrit les contrôleurs logiques optimisés et les accessoires de la gamme Modicon M171 et fournit les informations d'installation et de câblage associées.
    Modicon M171 Performance Leistungsregler, Hardwarehandbuch (Version 02)
    Description
    In diesem Dokument werden die Baureihe der Modicon speicherprogrammierbaren M171 Performance Regler und ihr Zubehör beschrieben und Informationen zu Einbau und Verdrahtung dargestellt.
    Size pdf
    Size 9.6 MB
    Date 9/1/15
    Description
    In diesem Dokument werden die Baureihe der Modicon speicherprogrammierbaren M171 Performance Regler und ihr Zubehör beschrieben und Informationen zu Einbau und Verdrahtung dargestellt.
    Modicon M171 Elektronische Expansionsventilantriebe, Benutzerhandbuch (Version 00)
    Description
    In diesem Dokument werden die elektronischen Expansionsventilantriebe der Baureihe Modicon M171 sowie das entsprechende Zubehör beschrieben. Darüber hinaus sind Anweisungen zu Installation und Verdrahtung enthalten.
    Size pdf
    Size 4.5 MB
    Date 4/1/15
    Description
    In diesem Dokument werden die elektronischen Expansionsventilantriebe der Baureihe Modicon M171 sowie das entsprechende Zubehör beschrieben. Darüber hinaus sind Anweisungen zu Installation und Verdrahtung enthalten.
    Modicon M171 Optimized Logic Controller, Hardware Kılavuzu (Version 01)
    Description
    Bu belgede yükleme ve kablolama bilgileri dahil Modicon M171 Optimized Logic Controller'ları ve aksesuarları açıklanmaktadır.
    Size pdf
    Size 7.2 MB
    Date 9/1/17
    Description
    Bu belgede yükleme ve kablolama bilgileri dahil Modicon M171 Optimized Logic Controller'ları ve aksesuarları açıklanmaktadır.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for TM171OD14R: Modicon M171 Optimized Display 14 I/Os, 100-240Vac (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for TM171OD14R: Modicon M171 Optimized Display 14 I/Os, 100-240Vac (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size zip
    Size 1.7 MB
    Date 9/23/14
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 148.3 KB
    Date 10/1/14
    Size pdf
    Size 426.6 KB
    Date 9/19/14
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.3 MB
    Date 10/1/14
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Modicon M171 Optimized Display 14 I/Os, 100-240Vac
    Description
    Modicon M171 Optimized Display 14 I/Os, 100-240Vac
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Modicon M171 Optimized Display 14 I/Os, 100-240Vac
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Modicon M171 Optimized Display 14 I/Os, 100-240Vac
    Description
    Modicon M171 Optimized Display 14 I/Os, 100-240Vac
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Modicon M171 Optimized Display 14 I/Os, 100-240Vac
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Modicon M171 Optimized Display 14 I/Os, 100-240Vac
    Description
    Modicon M171 Optimized Display 14 I/Os, 100-240Vac
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Modicon M171 Optimized Display 14 I/Os, 100-240Vac
  • View more View less

    Software and Firmware

    Language
    • English1
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    EcoStruxure Machine Expert - HVAC - Programming Software for Modicon M171-M172 Logic Controllers (Version 1.1.0)
    Files in document
    Description
    NEW FEATURES IN EcoStruxure Machine Expert - HVAC v1.1.0New features for TM172***** target:o Introduced target functions sysHTTP_AuthentOnOff() and sysFTP_AuthentOnOff() to disable/enable authentication (enabled by default)o Introduced two new SNVTs for LONWOKS protocol: - SNVT_setting - SNVT_stateo Introduced target function sysLcd_RotateAt180( mode ) to rotate display visualization. Keys work accordingly to mode value: TRUE=rotation at 180°, FALSE=default visualizationSeveral issues solved: Please refer to Software release note
    Size zip
    Size 341.3 MB
    Date 7/19/19
    Files in document
    Description
    NEW FEATURES IN EcoStruxure Machine Expert - HVAC v1.1.0New features for TM172***** target:o Introduced target functions sysHTTP_AuthentOnOff() and sysFTP_AuthentOnOff() to disable/enable authentication (enabled by default)o Introduced two new SNVTs for LONWOKS protocol: - SNVT_setting - SNVT_stateo Introduced target function sysLcd_RotateAt180( mode ) to rotate display visualization. Keys work accordingly to mode value: TRUE=rotation at 180°, FALSE=default visualizationSeveral issues solved: Please refer to Software release note
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Mounting and Clearance
    Clearance


    Misplacement



  • Connections and Schema

    Power Supply


    (1)
    Type T fuse 160 mA


    Wiring Diagram


    N :
    Neutral
    GND :
    Ground
    BK :
    Black
    BU :
    Blue
    RD :
    Red
    AI :
    Analogue input
    AO :
    Analogue output
    DI :
    Digital input
    DO :
    Digital output


Compare products: /