Welcome to the Schneider Electric corporate Website

Select your location

View all   Modicon M241
Schneider Electric TM241CEC24U Image

TM241CEC24U

Green premium brand logo
Schneider Electric TM241CEC24U Image
TM241CEC24U
Green premium brand logo

controller M241 24 IO transistor NPN Ethernet CAN master

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon M241
    product or component type
    Logic controller
    [Us] rated supply voltage
    24 V DC
    discrete input number
    14, discrete input 8 fast input conforming to IEC 61131-2 Type 1
    discrete output type
    Transistor
    discrete output number
    10 transistor 4 fast output
    discrete output voltage
    24 V DC for transistor output
    discrete output current
    0.5 A for transistor output (Q0...Q9)
    0.1 A for fast output (PTO mode) (Q0...Q3)
    Complementary
    discrete I/O number
    24
    maximum number of I/O expansion module
    7 (local)
    14 (remote)
    supply voltage limits
    20.4…28.8 V
    inrush current
    50 A
    power consumption in W
    32.6…40.4 W (with max number of I/O expansion module)
    discrete input logic
    Sink or source
    discrete input voltage
    24 V
    discrete input voltage type
    DC
    voltage state 1 guaranteed
    >= 15 V for input
    voltage state 0 guaranteed
    <= 5 V for input
    discrete input current
    5 mA for input
    10.7 mA for fast input
    input impedance
    4.7 kOhm for input
    2.81 kOhm for fast input
    response time
    50 µs turn-on, I0...I13 terminal(s) for input
    50 µs turn-off, I0...I13 terminal(s) for input
    <= 2 µs turn-on, I0...I7 terminal(s) for fast input
    <= 2 µs turn-off, I0...I7 terminal(s) for fast input
    <= 34 µs turn-on, Q0...Q9 terminal(s) for output
    <= 250 µs turn-off, Q0...Q9 terminal(s) for output
    <= 2 µs turn-on, Q0...Q3 terminal(s) for fast output
    <= 2 µs turn-off, Q0...Q3 terminal(s) for fast output
    configurable filtering time
    1 µs for fast input
    12 ms for fast input
    0 ms for input
    1 ms for input
    4 ms for input
    12 ms for input
    discrete output logic
    Negative logic (sink)
    output voltage limits
    30 V DC
    maximum current per output common
    2 A with Q0...Q3 for fast output
    2 A with Q4...Q7 for output
    1 A with Q8...Q9 for output
    maximum output frequency
    20 kHz for fast output (PWM mode)
    100 kHz for fast output (PLS mode)
    1 kHz for output
    accuracy
    +/- 0.1 % at 0.02…0.1 kHz for fast output
    +/- 1 % at 0.1…1 kHz for fast output
    maximum leakage current
    5 µA for output
    maximum voltage drop
    <1 V
    maximum tungsten load
    <2.4 W
    protection type
    Short-circuit protection
    Short-circuit and overload protection with automatic reset
    Reverse polarity protection for fast output
    reset time
    10 ms automatic reset output
    12 s automatic reset fast output
    memory capacity
    8 MB for program
    64 MB for system memory RAM
    data backed up
    128 MB built-in flash memory for backup of user programs
    data storage equipment
    <= 16 GB SD card (optional)
    battery type
    BR2032 lithium non-rechargeable, battery life: 4 year(s)
    backup time
    2 years at 25 °C
    execution time for 1 KInstruction
    0.3 ms for event and periodic task
    0.7 ms for other instruction
    application structure
    8 event tasks
    4 cyclic master tasks
    3 cyclic master tasks + 1 freewheeling task
    8 external event tasks
    realtime clock
    With
    clock drift
    <= 60 s/month at 25 °C
    positioning functions
    PTO function 4 channel(s) (positioning frequency: 100 kHz)
    PTO function 4 channel(s) for transistor output (positioning frequency: 1 kHz)
    counting input number
    4 fast input (HSC mode) at 200 kHz
    14 standard input at 1 kHz
    control signal type
    A/B at 100 kHz for fast input (HSC mode)
    Pulse/direction at 200 kHz for fast input (HSC mode)
    Single phase at 200 kHz for fast input (HSC mode)
    integrated connection type
    Non isolated serial link serial 1 with RJ45 connector and RS232/RS485 interface
    Non isolated serial link serial 2 with removable screw terminal block connector and RS485 interface
    USB port with mini B USB 2.0 connector
    Ethernet with RJ45 connector
    CANopen J1939 with male SUB-D 9 connector
    supply
    (serial 1)serial link supply: 5 V, <200 mA
    transmission rate
    1.2...115.2 kbit/s (115.2 kbit/s by default) for bus length of 15 m for RS485
    1.2...115.2 kbit/s (115.2 kbit/s by default) for bus length of 3 m for RS232
    480 Mbit/s for bus length of 3 m for USB
    10/100 Mbit/s for Ethernet
    1000 kbit/s for bus length of 20 m for CANopen
    800 kbit/s for bus length of 40 m for CANopen
    500 kbit/s for bus length of 100 m for CANopen
    250 kbit/s for bus length of 250 m for CANopen
    125 kbit/s for bus length of 500 m for CANopen
    50 kbit/s for bus length of 1000 m for CANopen
    20 kbit/s for bus length of 2500 m for CANopen
    communication port protocol
    Non isolated serial link: Modbus master/slave
    port Ethernet
    10BASE-T/100BASE-TX - 1 port(s) copper cable
    ethernet services
    SNMP client/server
    Modbus TCP slave device
    Modbus TCP server
    Modbus TCP client
    IEC VAR ACCESS
    FTP client/server
    SQL client
    DHCP client
    Ethernet/IP adapter
    Send and receive email from the controller based on TCP/UDP library
    Web server (WebVisu & XWeb system)
    OPC UA server
    DNS client
    local signalling
    1 LED (green)PWR:
    1 LED (green)RUN:
    1 LED (red)module error (ERR):
    1 LED (red)I/O error (I/O):
    1 LED (green)SD card access (SD):
    1 LED (red)BAT:
    1 LED (green)SL1:
    1 LED (green)SL2:
    1 LED (red)bus fault on TM4 (TM4):
    1 LED per channel (green)I/O state:
    1 LED (green)Ethernet port activity:
    1 LED (green)CANopen run:
    1 LED (green)CANopen error:
    electrical connection
    removable screw terminal blockfor inputs and outputs (pitch 5.08 mm)
    removable screw terminal blockfor connecting the 24 V DC power supply (pitch 5.08 mm)
    maximum cable distance between devices
    Unshielded cable: <50 m for input
    Shielded cable: <10 m for fast input
    Unshielded cable: <50 m for output
    Shielded cable: <3 m for fast output
    insulation
    Between supply and internal logic at 500 V AC
    Non-insulated between supply and ground
    Between input and internal logic at 500 V AC
    Non-insulated between inputs
    Between fast input and internal logic at 500 V AC
    Between output and internal logic at 500 V AC
    Non-insulated between outputs
    Between fast output and internal logic at 500 V AC
    marking
    CE
    surge withstand
    1 kV power lines (DC) common mode conforming to EN/IEC 61000-4-5
    1 kV shielded cable common mode conforming to EN/IEC 61000-4-5
    0.5 kV power lines (DC) differential mode conforming to EN/IEC 61000-4-5
    1 kV relay output differential mode conforming to EN/IEC 61000-4-5
    1 kV input common mode conforming to EN/IEC 61000-4-5
    1 kV transistor output common mode conforming to EN/IEC 61000-4-5
    web services
    Web server
    maximum number of connections
    16 Ethernet/IP device
    8 Modbus server
    CANopen feature profile
    DR 303-1
    DS 301 V4.02
    number of slave
    63 CANopen:
    mounting support
    Top hat type TH35-15 rail conforming to IEC 60715
    Top hat type TH35-7.5 rail conforming to IEC 60715
    plate or panel with fixing kit
    height
    90 mm
    depth
    95 mm
    width
    150 mm
    net weight
    0.53 kg
    Environment
    standards
    ANSI/ISA 12-12-01
    CSA C22.2 No 142
    CSA C22.2 No 213
    EN/IEC 61131-2:2007
    Marine specification (LR, ABS, DNV, GL)
    UL 1604
    UL 508
    product certifications
    RCM
    IACS E10
    CSA
    CULus
    resistance to electrostatic discharge
    8 kV in air conforming to EN/IEC 61000-4-2
    4 kV on contact conforming to EN/IEC 61000-4-2
    resistance to electromagnetic fields
    10 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3
    3 V/m 1.4 GHz...2 GHz conforming to EN/IEC 61000-4-3
    1 V/m 2 GHz...3 GHz conforming to EN/IEC 61000-4-3
    resistance to fast transients
    2 kV (power lines) conforming to EN/IEC 61000-4-4
    1 kV (Ethernet line) conforming to EN/IEC 61000-4-4
    1 kV (serial link) conforming to EN/IEC 61000-4-4
    1 kV (input) conforming to EN/IEC 61000-4-4
    1 kV (transistor output) conforming to EN/IEC 61000-4-4
    resistance to conducted disturbances
    10 V 0.15...80 MHz conforming to EN/IEC 61000-4-6
    3 V 0.1...80 MHz conforming to Marine specification (LR, ABS, DNV, GL)
    10 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) conforming to Marine specification (LR, ABS, DNV, GL)
    electromagnetic emission
    Conducted emissions - test level: 120...69 dBµV/m QP ( power lines) at 10…150 kHz conforming to EN/IEC 55011
    Conducted emissions - test level: 63 dBμV/m QP ( power lines) at 1.5…30 MHz conforming to EN/IEC 55011
    Radiated emissions - test level: 40 dBμV/m QP class A at 30…230 MHz conforming to EN/IEC 55011
    Conducted emissions - test level: 79...63 dBμV/m QP ( power lines) at 150…1500 kHz conforming to EN/IEC 55011
    Radiated emissions - test level: 47 dBμV/m QP class A at 230…1000 MHz conforming to EN/IEC 55011
    immunity to microbreaks
    10 ms
    ambient air temperature for operation
    -10…50 °C (vertical installation)
    -10…55 °C (horizontal installation)
    ambient air temperature for storage
    -25…70 °C
    relative humidity
    10…95 %, without condensation (in operation)
    10…95 %, without condensation (in storage)
    IP degree of protection
    IP20 with protective cover in place
    pollution degree
    2
    operating altitude
    0...2000 m
    storage altitude
    0…3000 m
    vibration resistance
    3.5 mm at 5…8.4 Hz on symmetrical rail
    3 gn at 8.4…150 Hz on symmetrical rail
    3.5 mm at 5…8.4 Hz on panel mounting
    3 gn at 8.4…150 Hz on panel mounting
    shock resistance
    15 gn for 11 ms
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    PVC free
    Yes
  • View more View less

    Documents

    Language
    • All Languages93
    • English27
    • Chinese19
    • French21
    • German20
    • Italian20
    • Kazakh8
    • Portuguese11
    • Russian8
    • Spanish20
    • Turkish11
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.9 MB
    Date 1/21/20
    prp.document.label.format pdf
    Size 4.2 MB
    Date 1/21/20
    prp.document.label.format pdf
    Size 3.8 MB
    Date 1/21/20
    User guide
    Format
    Size
    Date
    Add to My Documents
    Modicon M241 Logic Controller - Programming Guide (Version 02)
    Description
    The purpose of this document is to help you to program and operate your Modicon M241 Logic Controller with the EcoStruxure Machine Expert software.
    prp.document.label.format pdf
    Size 8.7 MB
    Date 12/1/19
    Description
    The purpose of this document is to help you to program and operate your Modicon M241 Logic Controller with the EcoStruxure Machine Expert software.
    Modicon M241 Logic Controller - Hardware Guide (Version 01)
    Description
    Use this document to:- Install and operate your M241 Logic Controller.- Connect the M241 Logic Controller to a programming device equipped with EcoStruxure Machine Expert software.- Interface the M241 Logic Controller with I/O expansion modules, HMI, and other devices.- Familiarize yourself with the M241 Logic Controller features.
    prp.document.label.format pdf
    Size 6.4 MB
    Date 12/1/19
    Description
    Use this document to:- Install and operate your M241 Logic Controller.- Connect the M241 Logic Controller to a programming device equipped with EcoStruxure Machine Expert software.- Interface the M241 Logic Controller with I/O expansion modules, HMI, and other devices.- Familiarize yourself with the M241 Logic Controller features.
    Modicon TM4 Expansion Modules, Hardware Guide (Version 04)
    Description
    This guide describes the hardware implementation of TM4 expansion modules. It provides theparts description, characteristics, wiring diagrams, and installation details for TM4 expansionmodules.
    prp.document.label.format pdf
    Size 1.2 MB
    Date 1/3/18
    Description
    This guide describes the hardware implementation of TM4 expansion modules. It provides theparts description, characteristics, wiring diagrams, and installation details for TM4 expansionmodules.
    Modicon M241 Logic Controller - PTOPWM, Library Guide (Version 07)
    Description
    This documentation acquaints you with the pulse train output (PTO), pulse width modulation (PWM) and frequency generator (FG) functions offered within the Modicon M241 Logic Controller. This document describes the data types and functions of the M241 PTOPWM Library. In order to use this manual, you must:  Have a thorough understanding of the M241, including its design, functionality, and implementation within control systems.  Be proficient in the use of the following IEC 61131-3 PLC programming languages:  Function Block Diagram (FBD)  Ladder Diagram (LD)  Structured Text (ST)  Instruction List (IL)  Sequential Function Chart (SFC)
    prp.document.label.format pdf
    Size 7.7 MB
    Date 1/3/18
    Description
    This documentation acquaints you with the pulse train output (PTO), pulse width modulation (PWM) and frequency generator (FG) functions offered within the Modicon M241 Logic Controller. This document describes the data types and functions of the M241 PTOPWM Library. In order to use this manual, you must:  Have a thorough understanding of the M241, including its design, functionality, and implementation within control systems.  Be proficient in the use of the following IEC 61131-3 PLC programming languages:  Function Block Diagram (FBD)  Ladder Diagram (LD)  Structured Text (ST)  Instruction List (IL)  Sequential Function Chart (SFC)
    Modicon M241 Logic Controller, Hardware Guide (Version 07)
    Description
    Use this document to: Install and operate your M241 Logic Controller. Connect the M241 Logic Controller to a programming device equipped with SoMachine software. Interface the M241 Logic Controller with I/O expansion modules, HMI and other devices. Familiarize yourself with the M241 Logic Controller features.
    prp.document.label.format pdf
    Size 8.2 MB
    Date 1/3/18
    Description
    Use this document to: Install and operate your M241 Logic Controller. Connect the M241 Logic Controller to a programming device equipped with SoMachine software. Interface the M241 Logic Controller with I/O expansion modules, HMI and other devices. Familiarize yourself with the M241 Logic Controller features.
    Modicon M241 Logic Controller - System Functions and Variables PLCSystem, Library Guide (Version 04)
    Description
    This document will acquaint you with the system functions and variables offered within the Modicon M241 Logic Controller. The M241 PLCSystem library contains functions and variables to get information from and send commands to the controller system. This document describes the data type functions and variables of the M241 PLCSystem library. The following knowledge is required:  Basic information on the functionality, structure, and configuration of the M241 Logic Controller.  Programming in the FBD, LD, ST, IL, or CFC language.  system variables (global variables).
    prp.document.label.format pdf
    Size 1.1 MB
    Date 1/3/18
    Description
    This document will acquaint you with the system functions and variables offered within the Modicon M241 Logic Controller. The M241 PLCSystem library contains functions and variables to get information from and send commands to the controller system. This document describes the data type functions and variables of the M241 PLCSystem library. The following knowledge is required:  Basic information on the functionality, structure, and configuration of the M241 Logic Controller.  Programming in the FBD, LD, ST, IL, or CFC language.  system variables (global variables).
    Modicon M241 Logic Controller - High Speed Counting, HSC Library Guide (Version 04)
    Description
    This documentation will acquaint you with the High Speed Counter (HSC) functions and variables offered within the M241 logic controller. This documentation describes the functions and variables of the M241 HSC library. In order to use this manual, you must:  Have a thorough understanding of the M241, including its design, functionality, and implementation within control systems.  Be proficient in the use of the following IEC 61131-3 PLC programming languages:  Function Block Diagram (FBD)  Ladder Diagram (LD)  Structured Text (ST)  Instruction List (IL)  Sequential Function Chart (SFC)
    prp.document.label.format pdf
    Size 3.4 MB
    Date 1/3/18
    Description
    This documentation will acquaint you with the High Speed Counter (HSC) functions and variables offered within the M241 logic controller. This documentation describes the functions and variables of the M241 HSC library. In order to use this manual, you must:  Have a thorough understanding of the M241, including its design, functionality, and implementation within control systems.  Be proficient in the use of the following IEC 61131-3 PLC programming languages:  Function Block Diagram (FBD)  Ladder Diagram (LD)  Structured Text (ST)  Instruction List (IL)  Sequential Function Chart (SFC)
    Modicon M241 Logic Controller, Programming Guide (Version 07)
    Description
    The purpose of this document is to help you to program and operate your Modicon M241 Logic Controller with the SoMachine software.
    prp.document.label.format pdf
    Size 7.9 MB
    Date 1/3/18
    Description
    The purpose of this document is to help you to program and operate your Modicon M241 Logic Controller with the SoMachine software.
    SoMachine - TcpUdpCommunication, Example Guide (Version 00)
    Description
    This document describes an example application implementing a data exchange between two controllers over the Ethernet network using the TcpUdpCommunication Library.
    prp.document.label.format pdf
    Size 1.3 MB
    Date 6/1/17
    Description
    This document describes an example application implementing a data exchange between two controllers over the Ethernet network using the TcpUdpCommunication Library.
    Modicon TM4 Expansion Modules, Programming Guide (Version 03)
    Description
    This document describes the configuration of the TM4 expansion modules for SoMachine. For further information, refer to the separate documents provided in the SoMachine online help.
    prp.document.label.format pdf
    Size 1.3 MB
    Date 9/1/16
    Description
    This document describes the configuration of the TM4 expansion modules for SoMachine. For further information, refer to the separate documents provided in the SoMachine online help.
    Material Handling - Conveying M241, Project Template User Guide (Version 00)
    Description
    This document describes a conveying application based on Modicon M251 Logic Controller. This document is an example of an application used to control a conveyor.This manual is intended for use by individuals knowledgeable and experienced in material handling technologies.The following basic knowledge is required: basic information on functionality, structure, and configuration of the controllers, drives, and HMI displays programming languages: IL, ST, FBD, SFC, LD, CFC
    prp.document.label.format pdf
    Size 2.2 MB
    Date 10/1/14
    Description
    This document describes a conveying application based on Modicon M251 Logic Controller. This document is an example of an application used to control a conveyor.This manual is intended for use by individuals knowledgeable and experienced in material handling technologies.The following basic knowledge is required: basic information on functionality, structure, and configuration of the controllers, drives, and HMI displays programming languages: IL, ST, FBD, SFC, LD, CFC
    Modicon M241 Logic Controller - 硬件指南 (Version 01)
    Description
    使用此文档可以:- 安装和操作 M241 Logic Controller。- 将 M241 Logic Controller 连接到配有 EcoStruxure Machine Expert 软件的编程设备。- 将 M241 Logic Controller 和 I/O 扩展模块、HMI 及其他设备相连接。- 熟悉 M241 Logic Controller 功能。
    prp.document.label.format pdf
    Size 6.6 MB
    Date 12/1/19
    Description
    使用此文档可以:- 安装和操作 M241 Logic Controller。- 将 M241 Logic Controller 连接到配有 EcoStruxure Machine Expert 软件的编程设备。- 将 M241 Logic Controller 和 I/O 扩展模块、HMI 及其他设备相连接。- 熟悉 M241 Logic Controller 功能。
    EcoStruxure Machine Expert Modbus TCP, 用户指南 (Version 00)
    Description
    根据本文档的说明,配置 Modicon 设备的 Modbus TCP 连接。
    prp.document.label.format pdf
    Size 3 MB
    Date 5/1/19
    Description
    根据本文档的说明,配置 Modicon 设备的 Modbus TCP 连接。
    EcoStruxure Machine Expert 工业 Ethernet 概述 , 用户指南 (Version 00)
    Description
    本文档介绍了 Modicon 设备的工业 Ethernet 网络。通过本文档,您将了解:- 工业 Ethernet 网络的原理。- 控制器的性能。- 支持的设备。
    prp.document.label.format pdf
    Size 671.7 KB
    Date 5/1/19
    Description
    本文档介绍了 Modicon 设备的工业 Ethernet 网络。通过本文档,您将了解:- 工业 Ethernet 网络的原理。- 控制器的性能。- 支持的设备。
    EcoStruxure Machine Expert EtherNet/IP, 用户指南 (Version 00)
    Description
    根据本文档的说明,配置 Modicon 设备的 EtherNet/IP 连接。
    prp.document.label.format pdf
    Size 4 MB
    Date 5/1/19
    Description
    根据本文档的说明,配置 Modicon 设备的 EtherNet/IP 连接。
    Modicon M241 Logic Controller, 编程指南 (Version 07)
    Description
    本文档旨在帮助您通过 SoMachine 软件对 Modicon M241 Logic Controller 进行编程和操作。
    prp.document.label.format pdf
    Size 7.9 MB
    Date 3/1/18
    Description
    本文档旨在帮助您通过 SoMachine 软件对 Modicon M241 Logic Controller 进行编程和操作。
    Modicon M241 Logic Controller - 高速计数 HSC 库指南 (Version 04)
    Description
    本文档向您介绍 M241 Logic Controller 中提供的高速计数器 (HSC) 功能和变量。 本文档介绍 M241 HSC 库的功能和变量。
    prp.document.label.format pdf
    Size 2.4 MB
    Date 3/1/18
    Description
    本文档向您介绍 M241 Logic Controller 中提供的高速计数器 (HSC) 功能和变量。 本文档介绍 M241 HSC 库的功能和变量。
    Modicon M241 Logic Controller - 系统功能和变量 PLCSystem 库指南 (Version 04)
    Description
    本文档将向您介绍 Modicon M241 Logic Controller 中提供的系统功能和变量。M241 PLCSystem 库包含的功能和变量可用于从控制器系统中获取信息及向控制器系统发送命令。 本文档介绍 M241 PLCSystem 库的数据类型功能和变量。
    prp.document.label.format pdf
    Size 1.5 MB
    Date 3/1/18
    Description
    本文档将向您介绍 Modicon M241 Logic Controller 中提供的系统功能和变量。M241 PLCSystem 库包含的功能和变量可用于从控制器系统中获取信息及向控制器系统发送命令。 本文档介绍 M241 PLCSystem 库的数据类型功能和变量。
    Modicon M241 Logic Controller, PTOPWM 库指南 (Version 07)
    Description
    本文档向您介绍 Modicon M241 Logic Controller 中提供的脉冲串输出 (PTO)、脉冲宽度调制 (PWM) 和频率发生器 (FG) 功能。 本文档还介绍 M241 PTOPWM 库的数据类型和功能。 要使用本手册,您必须:  对 M241 有着全面了解,包括其设计、功能和在控制系统中的实现。  熟练使用下列 IEC 61131-3 PLC 编程语言:  功能块图 (FBD)  梯形图 (LD)  结构化文本 (ST)  指令列表 (IL)  顺序功能图 (SFC)
    prp.document.label.format pdf
    Size 6.8 MB
    Date 3/1/18
    Description
    本文档向您介绍 Modicon M241 Logic Controller 中提供的脉冲串输出 (PTO)、脉冲宽度调制 (PWM) 和频率发生器 (FG) 功能。 本文档还介绍 M241 PTOPWM 库的数据类型和功能。 要使用本手册,您必须:  对 M241 有着全面了解,包括其设计、功能和在控制系统中的实现。  熟练使用下列 IEC 61131-3 PLC 编程语言:  功能块图 (FBD)  梯形图 (LD)  结构化文本 (ST)  指令列表 (IL)  顺序功能图 (SFC)
    Modicon M241 Logic Controller 硬件指南 (Version 07)
    Description
    使用此文档可以:  安装和操作 M241 Logic Controller。  将 M241 Logic Controller 连接到配有 SoMachine 软件的编程设备。  将 M241 Logic Controller 和 I/O 扩展模块、HMI 及其他设备相连接。  熟悉 M241 Logic Controller 功能。
    prp.document.label.format pdf
    Size 6.5 MB
    Date 3/1/18
    Description
    使用此文档可以:  安装和操作 M241 Logic Controller。  将 M241 Logic Controller 连接到配有 SoMachine 软件的编程设备。  将 M241 Logic Controller 和 I/O 扩展模块、HMI 及其他设备相连接。  熟悉 M241 Logic Controller 功能。
    Modicon TM4 - 扩展模块 硬件指南 (Version 04)
    Description
    本指南介绍 TM4 扩展模块的硬件实现。其中包括部件说明、特性、接线图,以及 TM4 扩展模块的 详细安装信息。
    prp.document.label.format pdf
    Size 1.9 MB
    Date 3/1/18
    Description
    本指南介绍 TM4 扩展模块的硬件实现。其中包括部件说明、特性、接线图,以及 TM4 扩展模块的 详细安装信息。
    Modicon TM4 扩展模块 编程指南 (Version 03)
    Description
    本文档介绍 SoMachine 的 TM4 扩展模块配置。有关其他信息,请参阅 SoMachine 在线帮助内的 独立文档。
    prp.document.label.format pdf
    Size 3.6 MB
    Date 9/1/16
    Description
    本文档介绍 SoMachine 的 TM4 扩展模块配置。有关其他信息,请参阅 SoMachine 在线帮助内的 独立文档。
    Modicon M241 Logic Controller - Guide de programmation (Version 02)
    Description
    L'objet de ce document est de vous aider à programmer et à utiliser le Modicon M241 Logic Controller avec le logiciel EcoStruxure Machine Expert.
    prp.document.label.format pdf
    Size 8.8 MB
    Date 12/1/19
    Description
    L'objet de ce document est de vous aider à programmer et à utiliser le Modicon M241 Logic Controller avec le logiciel EcoStruxure Machine Expert.
    EcoStruxure Machine Expert Ethernet Industriel - Présentation, Guide de l''utilisateur (Version 00)
    Description
    Ce document décrit le réseau Ethernet Industriel d'équipements Modicon.Ce document fournit les informations suivantes :- Principes du réseau Ethernet Industriel.- Performances des contrôleurs.- Equipements pris en charge.
    prp.document.label.format pdf
    Size 575 KB
    Date 5/1/19
    Description
    Ce document décrit le réseau Ethernet Industriel d'équipements Modicon.Ce document fournit les informations suivantes :- Principes du réseau Ethernet Industriel.- Performances des contrôleurs.- Equipements pris en charge.
    EcoStruxure Machine Expert Modbus TCP, Guide de l'utilisateur (Version 00)
    Description
    Utilisez ce document pour configurer la connexion Modbus TCP des équipements Modicon.
    prp.document.label.format pdf
    Size 2.9 MB
    Date 5/1/19
    Description
    Utilisez ce document pour configurer la connexion Modbus TCP des équipements Modicon.
    EcoStruxure Machine Expert EtherNet/IP, Guide de l'utilisateur (Version 00)
    Description
    Ce document permet de configurer la connexion EtherNet/IP des équipements Modicon.
    prp.document.label.format pdf
    Size 4.2 MB
    Date 5/1/19
    Description
    Ce document permet de configurer la connexion EtherNet/IP des équipements Modicon.
    Modicon M241 Logic Controller, Guide de programmation (Version 07)
    Description
    L’objet de ce document est de vous aider à programmer et à utiliser le Modicon M241 Logic Controller avec le logiciel SoMachine.
    prp.document.label.format pdf
    Size 8.4 MB
    Date 3/1/18
    Description
    L’objet de ce document est de vous aider à programmer et à utiliser le Modicon M241 Logic Controller avec le logiciel SoMachine.
    Modicon M241 Logic Controller - Fonctions et variables système, Guide de la bibliothèque PLCSystem (Version 04)
    Description
    Ce document est destiné à vous familiariser à l’utilisation des fonctions et variables disponibles dans le Modicon M241 Logic Controller. La bibliothèque PLCSystem du M241 contient des fonctions et des variables permettant de communiquer avec le système contrôleur (réception d’informations et envoi de commandes). Ce document décrit les types de données, fonctions et variables de la bibliothèque PLCSystem du M241.
    prp.document.label.format pdf
    Size 1.4 MB
    Date 3/1/18
    Description
    Ce document est destiné à vous familiariser à l’utilisation des fonctions et variables disponibles dans le Modicon M241 Logic Controller. La bibliothèque PLCSystem du M241 contient des fonctions et des variables permettant de communiquer avec le système contrôleur (réception d’informations et envoi de commandes). Ce document décrit les types de données, fonctions et variables de la bibliothèque PLCSystem du M241.
    Modicon M241 Logic Controller - Comptage rapide, Guide de la bibliothèque HSC (Version 04)
    Description
    Ce document est destiné à vous familiariser avec les fonctions et variables HSC (High Speed Counter) que propose le contrôleur M241. Il décrit les fonctions et variables de la bibliothèque HSC du M241.
    prp.document.label.format pdf
    Size 2.4 MB
    Date 3/1/18