Welcome to the Schneider Electric corporate Website

Select your location

View all Modicon M262
Schneider Electric TM262L10MESE8T Image

TM262L10MESE8T

Green premium brand logo
Schneider Electric TM262L10MESE8T Image
TM262L10MESE8T
Green premium brand logo

Logic Controller M262, 5ns/1 KInstruction, Ethernet

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Logic/motion controller - Modicon M262
    product or component type
    Logic controller
    [Us] rated supply voltage
    24 V DC - 15...20 %
    discrete input number
    4, discrete input fast input conforming to IEC 61131-2 Type 1
    discrete output type
    Transistor
    discrete output number
    4 transistor fast output
    discrete output voltage
    24 V DC
    discrete I/O number
    8
    communication port protocol
    Ethernet IP/Modbus TCP
    Serial link
    Modbus RTU and ASCII
    HTTP
    HTTPS
    Complementary
    overvoltage protection
    With
    discrete output current
    0.5 A for transistor output (Q0...Q3)
    0.5 A for fast output (Q0...Q3)
    maximum number of I/O expansion module
    7 (remote)
    7 (local)
    supply voltage limits
    20.4…28.8 V DC
    inrush current
    40 A
    PLC Power Consumption
    82 W
    discrete input logic
    Sink or source
    discrete input voltage
    24 V
    discrete input voltage type
    DC
    voltage state 1 guaranteed
    >= 15 V for DC
    voltage state 0 guaranteed
    <= 5 V for DC
    discrete input current
    7.5 mA for input
    7.5 mA for fast input
    input impedance
    2.81 kOhm for input
    response time
    <= 1 µs turn-on, I0...I3 terminal(s) for fast input
    <= 1 µs turn-off, I0...I3 terminal(s) for fast input
    <= 1 µs turn-on, Q0...Q3 terminal(s) for fast output
    <= 1 µs turn-off, Q0...Q3 terminal(s) for fast output
    configurable filtering time
    0.5 ms for fast input
    0.01 ms for fast input
    0.002 ms for fast input
    1 ms for fast input
    4 ms for fast input
    0.1 ms for fast input
    0.05 ms for fast input
    0.005 ms for fast input
    0.001 ms for fast input
    12 ms for fast input
    discrete output logic
    Source
    output voltage limits
    30 V DC
    maximum current per output common
    0.5 A with Q0...Q3 for fast output
    maximum output frequency
    300 kHz
    accuracy
    +/- 0.1 % at 0.02…0.1 kHz for fast output
    +/- 1 % at 0.1…1 kHz for fast output
    maximum leakage current
    10 µA for output
    maximum tungsten load
    <1.5 W
    protection type
    Short-circuit and overload protection with automatic reset
    Reverse polarity protection
    Short-circuit protection
    reset time
    200 ms automatic reset fast output
    memory capacity
    32 MB for program RAM
    32 MB for OS/website RAM
    192 MB for system memory RAM
    data backed up
    1 GB built-in flash memory for backup of user programs
    data storage equipment
    <= 32 GB SDHC card (optional)
    backup time
    1000 h at 25 °C
    execution time for 1 KInstruction
    0.005 ms
    application structure
    8 event tasks
    4 cyclic master tasks
    3 cyclic master tasks + 1 freewheeling task
    8 external event tasks
    realtime clock
    With
    clock drift
    <= 10 s/month
    <= 10 s/month at 25 °C
    positioning functions
    Libraries axes coordinated function
    integrated connection type
    USB type mini B
    EtherNet port1 Ethernet 1 with RJ45 connector
    EtherNet port2 / switch Ethernet 2 with 2 RJ45 connector
    Serial link with RJ45 connector
    transmission rate
    115 kbit/s for RS485
    115 kbit/s for bus length of 15 m for RS485
    115 kbit/s for bus length of 3 m for RS232
    480 Mbit/s for bus length of 3 m for USB
    10/100 Mbit/s for Ethernet1
    115 kbit/s for RS232
    1 Gbit/s for Ethernet2
    480 Mbit/s for USB
    10/100 Mbit/s
    1 Gbit/s
    communication service
    Ethernet/IP adapter
    DHCP client
    IEC VAR ACCESS
    Modbus TCP client
    Modbus TCP server
    SNMP client/server
    FTP client/server
    SQL client
    Send and receive email from the controller based on TCP/UDP library
    Web server
    OPC UA server
    DNS client
    Web visu
    Ethernet RSTP
    MQTT
    local signalling
    1 LED (green/red)PWR:
    1 LED (green/red)RUN:
    1 LED (green/red)ERROR (fault):
    1 LED (green/red)stop forced:
    1 LED (green/red)I/O error (I/O):
    1 LED (green/orange)Sd card activity:
    1 LED (green/orange)SL activity:
    1 LED (green/red)ETH1 state:
    1 LED (green/red)ETH2 state:
    1 LED (green/red)EIP MS:
    1 LED (green/red)EIP NS:
    electrical connection
    removable spring terminal block
    removable spring terminal blockfor connecting the 24 V DC power supply
    maximum cable distance between devices
    Shielded cable: <3 m for fast input
    Shielded cable: <3 m for fast output
    Unshielded cable: <50 m for input
    Unshielded cable: <50 m for output
    insulation
    Between fast input and internal logic at 550 V AC
    Non-insulated between inputs
    Between output and internal logic at 500 V AC
    Between fast output and internal logic at 500 V AC
    Non-insulated between outputs
    Between input and output at 500 V AC
    Between supply and internal logic at 500 V AC
    Non-insulated between supply and ground
    surge withstand
    1 kV power lines (DC) common mode conforming to EN/IEC 61000-4-5
    1 kV shielded cable common mode conforming to EN/IEC 61000-4-5
    0.5 kV relay output differential mode conforming to EN/IEC 61000-4-5
    1 kV input common mode conforming to EN/IEC 61000-4-5
    1 kV transistor output common mode conforming to EN/IEC 61000-4-5
    maximum number of connections
    64 Ethernet/IP device
    64 Modbus TCP device
    96
    mounting support
    Top hat type TH35-15 rail conforming to IEC 60715
    Top hat type TH35-7.5 rail conforming to IEC 60715
    plate or panel with fixing kit
    height
    100 mm
    depth
    90 mm
    width
    125 mm
    product weight
    0.655 kg
    Environment
    standards
    UL 61010-1
    UL 61010-2-201
    CSA C22.2 No 61010-1
    CSA C22.2 No 61010-2-201
    CSA C22.2 No 213
    ANSI/ISA 12-12-01
    EN 61131-2
    product certifications
    CE
    CULus
    RCM
    EAC
    Achilles
    resistance to electrostatic discharge
    4 kV on contact conforming to EN/IEC 61000-4-2
    8 kV on air conforming to EN/IEC 61000-4-2
    resistance to electromagnetic fields
    10 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3
    3 V/m 1.4 GHz...2 GHz conforming to EN/IEC 61000-4-3
    1 V/m 2 GHz...3 GHz conforming to EN/IEC 61000-4-3
    resistance to fast transients
    2 kV (power lines) conforming to EN/IEC 61000-4-4
    1 kV (Ethernet line) conforming to EN/IEC 61000-4-4
    1 kV (serial link) conforming to EN/IEC 61000-4-4
    1 kV (input) conforming to EN/IEC 61000-4-4
    1 kV (transistor output) conforming to EN/IEC 61000-4-4
    resistance to conducted disturbances
    10 V 0.15...80 MHz conforming to EN/IEC 61000-4-4
    3 V 0.1...80 MHz
    10 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz)
    electromagnetic emission
    Conducted emissions - test level: 120...69 dBµV/m QP ( power lines) at 10…150 kHz conforming to EN/IEC 55011
    Conducted emissions - test level: 63 dBμV/m QP ( power lines) at 1.5…30 MHz conforming to EN/IEC 55011
    Radiated emissions - test level: 40 dBµV/m at 30…230 kHz conforming to EN/IEC 55011
    Conducted emissions - test level: 79...63 dBμV/m QP ( power lines) at 150…1500 kHz conforming to EN/IEC 55011
    Radiated emissions at 230…1000 MHz conforming to EN/IEC 55011
    immunity to microbreaks
    0.01 ms
    ambient air temperature for operation
    -20…60 °C (horizontal installation)
    -20…50 °C (vertical installation)
    -20…45 °C (flat mounting)
    ambient air temperature for storage
    -40…85 °C
    relative humidity
    10…95 %, without condensation (in operation)
    10…95 %, without condensation (in storage)
    IP degree of protection
    IP20
    pollution degree
    2
    operating altitude
    0...2000 m
    storage altitude
    0…3000 m
    vibration resistance
    3.5 mm at 2…8.4 Hz on symmetrical rail
    1 gn at 8.4…200 Hz on symmetrical rail
    3.5 mm at 2…8.4 Hz on panel mounting
    1 gn at 8.4…200 Hz on panel mounting
    shock resistance
    15 gn for 11 ms
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages60
    • English18
    • Chinese7
    • French8
    • German7
    • Italian7
    • Kazakh1
    • Korean1
    • Portuguese7
    • Russian1
    • Spanish7
    • Turkish5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 5.5 MB
    Date 8/23/19
    Size pdf
    Size 6.1 MB
    Date 8/23/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    Modicon M262 Logic/Motion Controller - Programming Guide (Version 01)
    Description
    The purpose of this document is to help you to program and operate your Modicon M262 Logic/Motion Controller with the EcoStruxure Machine Expert software.
    Size pdf
    Size 8.9 MB
    Date 10/1/19
    Description
    The purpose of this document is to help you to program and operate your Modicon M262 Logic/Motion Controller with the EcoStruxure Machine Expert software.
    Modicon M262 Logic/Motion Controller - Hardware Guide (Version 02)
    Description
    Use this document to:- Familiarize yourself with the features of the M262 Logic/Motion Controller.- Install and operate your M262 Logic/Motion Controller.- Interface the M262 Logic/Motion Controller with I/O expansion modules and other devices.- Connect the M262 Logic/Motion Controller to a programming device equipped with EcoStruxureMachine Expert software.
    Size pdf
    Size 4.2 MB
    Date 10/1/19
    Description
    Use this document to:- Familiarize yourself with the features of the M262 Logic/Motion Controller.- Install and operate your M262 Logic/Motion Controller.- Interface the M262 Logic/Motion Controller with I/O expansion modules and other devices.- Connect the M262 Logic/Motion Controller to a programming device equipped with EcoStruxureMachine Expert software.
    EcoStruxure Machine Expert Modbus TCP - User Guide (Version 00)
    Description
    Use this document to configure the Modbus TCP connection of the Modicon devices.
    Size pdf
    Size 2.9 MB
    Date 5/1/19
    Description
    Use this document to configure the Modbus TCP connection of the Modicon devices.
    EcoStruxure Machine Expert Industrial Ethernet Overview - User Guide (Version 00)
    Description
    This document describes the Industrial Ethernet network of the Modicon devices.Use this document to know the:- Principles of the Industrial Ethernet network.- Performances of the controllers.- Supported devices.
    Size pdf
    Size 531.4 KB
    Date 5/1/19
    Description
    This document describes the Industrial Ethernet network of the Modicon devices.Use this document to know the:- Principles of the Industrial Ethernet network.- Performances of the controllers.- Supported devices.
    EcoStruxure Machine Expert EtherNet/IP - User Guide (Version 00)
    Description
    Use this document to configure the EtherNet/IP connection of the Modicon devices.
    Size pdf
    Size 4 MB
    Date 5/1/19
    Description
    Use this document to configure the EtherNet/IP connection of the Modicon devices.
    Modicon M262 Logic/Motion Controller - System Functions and Variables - System Library Guide (Version 00)
    Description
    This document will acquaint you with the system functions and variables offered within the Modicon M262 Logic/Motion Controller. The M262 System library contains functions and variables to get information from and send commands to the controller system.
    Size pdf
    Size 1.5 MB
    Date 5/1/19
    Description
    This document will acquaint you with the system functions and variables offered within the Modicon M262 Logic/Motion Controller. The M262 System library contains functions and variables to get information from and send commands to the controller system.
    Modicon M262 Logic/Motion Controller - Encoder Library Guide (Version 00)
    Description
    This document will acquaint you with the encoder functions and variables offered within the M262Logic/Motion Controller. The M262 Logic/Motion Controller Encoder library contains functions andvariables to get information from and send commands to the encoder system.This document describes the data type functions and variables of the M262 Logic/Motion ControllerEncoder library.
    Size pdf
    Size 1.1 MB
    Date 5/1/19
    Description
    This document will acquaint you with the encoder functions and variables offered within the M262Logic/Motion Controller. The M262 Logic/Motion Controller Encoder library contains functions andvariables to get information from and send commands to the encoder system.This document describes the data type functions and variables of the M262 Logic/Motion ControllerEncoder library.
    Modicon M262 Logic/Motion Controller - 编程指南 (Version 01)
    Description
    本文档旨在帮助您通过 EcoStruxure Machine Expert 软件对 Modicon M262 Logic/Motion Controller 进行编程和操作。
    Size pdf
    Size 9.3 MB
    Date 10/1/19
    Description
    本文档旨在帮助您通过 EcoStruxure Machine Expert 软件对 Modicon M262 Logic/Motion Controller 进行编程和操作。
    Modicon M262 Logic/Motion Controller - 硬件指南 (Version 02)
    Description
    使用此文档可以:- 熟悉 M262 Logic/Motion Controller 的功能。- 安装和操作 M262 Logic/Motion Controller。- 将 M262 Logic/Motion Controller 和 I/O 扩展模块及其他设备相连接。- 将 M262 Logic/Motion Controller 连接到配有 EcoStruxure Machine Expert 软件的编程设备。
    Size pdf
    Size 4.7 MB
    Date 10/1/19
    Description
    使用此文档可以:- 熟悉 M262 Logic/Motion Controller 的功能。- 安装和操作 M262 Logic/Motion Controller。- 将 M262 Logic/Motion Controller 和 I/O 扩展模块及其他设备相连接。- 将 M262 Logic/Motion Controller 连接到配有 EcoStruxure Machine Expert 软件的编程设备。
    EcoStruxure Machine Expert Modbus TCP, 用户指南 (Version 00)
    Description
    根据本文档的说明,配置 Modicon 设备的 Modbus TCP 连接。
    Size pdf
    Size 3 MB
    Date 5/1/19
    Description
    根据本文档的说明,配置 Modicon 设备的 Modbus TCP 连接。
    EcoStruxure Machine Expert 工业 Ethernet 概述 , 用户指南 (Version 00)
    Description
    本文档介绍了 Modicon 设备的工业 Ethernet 网络。通过本文档,您将了解:- 工业 Ethernet 网络的原理。- 控制器的性能。- 支持的设备。
    Size pdf
    Size 671.7 KB
    Date 5/1/19
    Description
    本文档介绍了 Modicon 设备的工业 Ethernet 网络。通过本文档,您将了解:- 工业 Ethernet 网络的原理。- 控制器的性能。- 支持的设备。
    EcoStruxure Machine Expert EtherNet/IP, 用户指南 (Version 00)
    Description
    根据本文档的说明,配置 Modicon 设备的 EtherNet/IP 连接。
    Size pdf
    Size 4 MB
    Date 5/1/19
    Description
    根据本文档的说明,配置 Modicon 设备的 EtherNet/IP 连接。
    Modicon M262 Logic/Motion Controller - Encoder 库指南 (Version 00)
    Description
    本文档将向您介绍 M262 Logic/Motion Controller 中提供的编码器功能和变量。M262 Logic/MotionController Encoder 库包含的功能和变量可用于从编码器系统获取信息及向编码器系统发送命令。本文档描述 M262 Logic/Motion Controller Encoder 库的数据类型功能和变量。
    Size pdf
    Size 1.3 MB
    Date 5/1/19
    Description
    本文档将向您介绍 M262 Logic/Motion Controller 中提供的编码器功能和变量。M262 Logic/MotionController Encoder 库包含的功能和变量可用于从编码器系统获取信息及向编码器系统发送命令。本文档描述 M262 Logic/Motion Controller Encoder 库的数据类型功能和变量。
    Modicon M262 Logic/Motion Controller - Guide de programmation (Version 01)
    Description
    L'objet de ce document est de vous aider à programmer et à utiliser le Modicon M262 Logic/Motion Controller avec le logiciel EcoStruxure Machine Expert.
    Size pdf
    Size 10.1 MB
    Date 10/1/19
    Description
    L'objet de ce document est de vous aider à programmer et à utiliser le Modicon M262 Logic/Motion Controller avec le logiciel EcoStruxure Machine Expert.
    Modicon M262 Logic/Motion Controller - Guide de référence du matériel (Version 02)
    Description
    Utilisez ce document pour :- vous familiariser avec les fonctionnalités du M262 Logic/Motion Controller ;- installer et utiliser votre M262 Logic/Motion Controller ;- interfacer le M262 Logic/Motion Controller avec des modules d'extension d'E/S et d'autreséquipements ;- raccorder le M262 Logic/Motion Controller à un équipement de programmation équipé dulogiciel EcoStruxure Machine Expert.
    Size pdf
    Size 4.6 MB
    Date 10/1/19
    Description
    Utilisez ce document pour :- vous familiariser avec les fonctionnalités du M262 Logic/Motion Controller ;- installer et utiliser votre M262 Logic/Motion Controller ;- interfacer le M262 Logic/Motion Controller avec des modules d'extension d'E/S et d'autreséquipements ;- raccorder le M262 Logic/Motion Controller à un équipement de programmation équipé dulogiciel EcoStruxure Machine Expert.
    Modicon M262 Logic/Motion Controller - Encoder - Guide de la bfibliothèque (Version 00)
    Description
    Ce document est destiné à vous familiariser avec les variables et les fonctions de codage proposées par M262 Logic/Motion Controller. La bibliothèque M262 Logic/Motion Controller Encoder contient des fonctions et des variables permettant d'obtenir des informations auprès du système codeur et d'envoyer des commandes vers celui-ci.Ce document décrit les variables et les fonctions de type de données de la bibliothèque M262 Logic/Motion Controller Encoder.
    Size pdf
    Size 1.2 MB
    Date 5/1/19
    Description
    Ce document est destiné à vous familiariser avec les variables et les fonctions de codage proposées par M262 Logic/Motion Controller. La bibliothèque M262 Logic/Motion Controller Encoder contient des fonctions et des variables permettant d'obtenir des informations auprès du système codeur et d'envoyer des commandes vers celui-ci.Ce document décrit les variables et les fonctions de type de données de la bibliothèque M262 Logic/Motion Controller Encoder.
    EcoStruxure Machine Expert Modbus TCP, Guide de l'utilisateur (Version 00)
    Description
    Utilisez ce document pour configurer la connexion Modbus TCP des équipements Modicon.
    Size pdf
    Size 2.9 MB
    Date 5/1/19
    Description
    Utilisez ce document pour configurer la connexion Modbus TCP des équipements Modicon.
    EcoStruxure Machine Expert Ethernet Industriel - Présentation, Guide de l''utilisateur (Version 00)
    Description
    Ce document décrit le réseau Ethernet Industriel d'équipements Modicon.Ce document fournit les informations suivantes :- Principes du réseau Ethernet Industriel.- Performances des contrôleurs.- Equipements pris en charge.
    Size pdf
    Size 575 KB
    Date 5/1/19
    Description
    Ce document décrit le réseau Ethernet Industriel d'équipements Modicon.Ce document fournit les informations suivantes :- Principes du réseau Ethernet Industriel.- Performances des contrôleurs.- Equipements pris en charge.
    EcoStruxure Machine Expert EtherNet/IP, Guide de l'utilisateur (Version 00)
    Description
    Ce document permet de configurer la connexion EtherNet/IP des équipements Modicon.
    Size pdf
    Size 4.2 MB
    Date 5/1/19
    Description
    Ce document permet de configurer la connexion EtherNet/IP des équipements Modicon.
    Modicon M262 Logic/Motion Controller - Programmierhandbuch (Version 01)
    Description
    Dieses Dokument soll Sie bei Programmierung und Betrieb des Modicon M262 Logic/MotionController in Verbindung mit der EcoStruxure Machine Expert-Software unterstützen.
    Size pdf
    Size 10 MB
    Date 10/1/19
    Description
    Dieses Dokument soll Sie bei Programmierung und Betrieb des Modicon M262 Logic/MotionController in Verbindung mit der EcoStruxure Machine Expert-Software unterstützen.
    Modicon M262 Logic/Motion Controller - Hardwarehandbuch (Version 02)
    Description
    Dieses Dokument unterstützt Sie bei folgenden Aufgaben:- Sich mit den Funktionen des M262 Logic/Motion Controller vertraut machen.- Installation und Betrieb des M262 Logic/Motion Controller.- Einrichtung einer Schnittstelle zwischen dem M262 Logic/Motion Controller und E/AErweiterungsmodulensowie anderen Geräten.- Verbindung des M262 Logic/Motion Controller mit einem Programmiergerät, auf dem dieEcoStruxure Machine Expert-Software installiert ist.
    Size pdf
    Size 4.5 MB
    Date 10/1/19
    Description
    Dieses Dokument unterstützt Sie bei folgenden Aufgaben:- Sich mit den Funktionen des M262 Logic/Motion Controller vertraut machen.- Installation und Betrieb des M262 Logic/Motion Controller.- Einrichtung einer Schnittstelle zwischen dem M262 Logic/Motion Controller und E/AErweiterungsmodulensowie anderen Geräten.- Verbindung des M262 Logic/Motion Controller mit einem Programmiergerät, auf dem dieEcoStruxure Machine Expert-Software installiert ist.
    Modicon M262 Logic/Motion Controller - Encoder-Bibliothekshandbuch (Version 00)
    Description
    In dieser Dokumentation werden die im M262 Logic/Motion Controller enthaltenen Encoder-Funktionen und Variablen beschrieben. Die M262 Logic/Motion Controller Encoder-Bibliothek enthält Funktionen und Variablen zum Anfordern von Informationen vom Encoder-System und zum Senden von Befehlen an das Encoder-System.In dieser Dokumentation werden die Datentypen, Funktionen und Variablen der M262 Logic/Motion Controller Encoder-Bibliothek beschrieben.
    Size pdf
    Size 1.2 MB
    Date 5/1/19
    Description
    In dieser Dokumentation werden die im M262 Logic/Motion Controller enthaltenen Encoder-Funktionen und Variablen beschrieben. Die M262 Logic/Motion Controller Encoder-Bibliothek enthält Funktionen und Variablen zum Anfordern von Informationen vom Encoder-System und zum Senden von Befehlen an das Encoder-System.In dieser Dokumentation werden die Datentypen, Funktionen und Variablen der M262 Logic/Motion Controller Encoder-Bibliothek beschrieben.
    EcoStruxure Machine Expert Modbus TCP, Benutzerhandbuch (Version 00)
    Description
    Ziehen Sie dieses Dokument für die Konfiguration der Modbus TCP-Verbindung der Modicon-Geräte heran.
    Size pdf
    Size 3.1 MB
    Date 5/1/19
    Description
    Ziehen Sie dieses Dokument für die Konfiguration der Modbus TCP-Verbindung der Modicon-Geräte heran.
    EcoStruxure Machine Expert Industrial Ethernet - Überblick, Benutzerhandbuch (Version 00)
    Description
    In diesem Dokument wird das Industrial-Ethernet-Netzwerk der Modicon-Geräte beschrieben.Sie finden hier Informationen zu folgenden Aspekten:- Grundlagen des Industrial-Ethernet-Netzwerks- Leistung der Steuerungen- Unterstützte Geräte
    Size pdf
    Size 582.5 KB
    Date 5/1/19
    Description
    In diesem Dokument wird das Industrial-Ethernet-Netzwerk der Modicon-Geräte beschrieben.Sie finden hier Informationen zu folgenden Aspekten:- Grundlagen des Industrial-Ethernet-Netzwerks- Leistung der Steuerungen- Unterstützte Geräte
    EcoStruxure Machine Expert EtherNet/IP, Benutzerhandbuch (Version 00)
    Description
    Ziehen Sie dieses Dokument für die Konfiguration der EtherNet/IP-Verbindung der Modicon-Geräte heran.
    Size pdf
    Size 4.2 MB
    Date 5/1/19
    Description
    Ziehen Sie dieses Dokument für die Konfiguration der EtherNet/IP-Verbindung der Modicon-Geräte heran.
    Logic/Motion Controller Modicon M262 - Guida alla programmazione (Version 01)
    Description
    Questo documento fornisce un supporto per la programmazione e il funzionamento del Modicon M262 Logic/Motion Controller con il software EcoStruxure Machine Expert.
    Size pdf
    Size 9.8 MB
    Date 10/1/19
    Description
    Questo documento fornisce un supporto per la programmazione e il funzionamento del Modicon M262 Logic/Motion Controller con il software EcoStruxure Machine Expert.
    Modicon M262 Logic/Motion Controller - Guida hardware (Version 02)
    Description
    Utilizzare il presente documento per:- Prendere confidenza con le funzionalità del M262 Logic/Motion Controller.- Installare e utilizzare il M262 Logic/Motion Controller.- Interfacciare il M262 Logic/Motion Controller con moduli di espansione di I/O e altri dispositivi.- Collegare il M262 Logic/Motion Controller a un dispositivo di programmazione dotato di software EcoStruxure Machine Expert
    Size pdf
    Size 4.5 MB
    Date 10/1/19
    Description
    Utilizzare il presente documento per:- Prendere confidenza con le funzionalità del M262 Logic/Motion Controller.- Installare e utilizzare il M262 Logic/Motion Controller.- Interfacciare il M262 Logic/Motion Controller con moduli di espansione di I/O e altri dispositivi.- Collegare il M262 Logic/Motion Controller a un dispositivo di programmazione dotato di software EcoStruxure Machine Expert
    EcoStruxure Machine ExpertPanoramica di Industrial Ethernet, Guida utente (Version 00)
    Description
    Questo documento descrive la rete Industrial Ethernet dei dispositivi Modicon.Questo documento consente di comprendere:- I principi della rete Industrial Ethernet.- Le prestazioni dei controller.- I dispositivi supportati.
    Size pdf
    Size 555.8 KB
    Date 5/1/19
    Description
    Questo documento descrive la rete Industrial Ethernet dei dispositivi Modicon.Questo documento consente di comprendere:- I principi della rete Industrial Ethernet.- Le prestazioni dei controller.- I dispositivi supportati.
    EcoStruxure Machine ExpertTCP Modbus, Guida utente (Version 00)
    Description
    Questo documento spiega come configurare la connessione TCP Modbus dei dispositivi Modicon.
    Size pdf
    Size 3.1 MB
    Date 5/1/19
    Description
    Questo documento spiega come configurare la connessione TCP Modbus dei dispositivi Modicon.
    EcoStruxure Machine Expert EtherNet/IP, Guida utente (Version 00)
    Description
    Questo documento spiega come configurare la connessione EtherNet/IP dei dispositivi Modicon.
    Size pdf
    Size 4.1 MB
    Date 5/1/19
    Description
    Questo documento spiega come configurare la connessione EtherNet/IP dei dispositivi Modicon.
    Modicon M262 Logic/Motion Controller - Guida libreria encoder (Version 00)
    Description
    Questo documento permette all'utente di familiarizzare con le funzioni e le variabili dell’encoder disponibili nel M262 Logic/Motion Controller. La libreria encoder M262 Logic/Motion Controller contiene le funzioni e le variabili necessarie per ottenere informazioni e inviare comandi al sistema encoder.Questo documento descrive le funzioni e le variabili dei tipi di dati della libreria encoder M262 Logic/Motion Controller.
    Size pdf
    Size 1.2 MB
    Date 5/1/17
    Description
    Questo documento permette all'utente di familiarizzare con le funzioni e le variabili dell’encoder disponibili nel M262 Logic/Motion Controller. La libreria encoder M262 Logic/Motion Controller contiene le funzioni e le variabili necessarie per ottenere informazioni e inviare comandi al sistema encoder.Questo documento descrive le funzioni e le variabili dei tipi di dati della libreria encoder M262 Logic/Motion Controller.
    Controlador Logic/Motion Modicon M262 - Guia de programação (Version 01)
    Description
    O propósito desse documento é ajudar você a programar e operar seu Controlador lógico/demovimento Modicon M262 com o software EcoStruxure Machine Expert.
    Size pdf
    Size 9.9 MB
    Date 10/1/19
    Description
    O propósito desse documento é ajudar você a programar e operar seu Controlador lógico/demovimento Modicon M262 com o software EcoStruxure Machine Expert.
    Controlador Logic/Motion Modicon M262 - Guia de hardware (Version 02)
    Description
    Use este documento para:- Familiarize-se com as funcionalidades do Controlador lógico/de movimento M262.- Instalar e operar o Controlador lógico/de movimento M262.- Use o Controlador lógico/de movimento M262 como interface com módulos de expansão de E/S e outros dispositivos.- Conecte o Controlador lógico/de movimento M262 a um dispositivo de programação equipado com o software EcoStruxure Machine Expert.
    Size pdf
    Size 4.5 MB
    Date 10/1/19
    Description
    Use este documento para:- Familiarize-se com as funcionalidades do Controlador lógico/de movimento M262.- Instalar e operar o Controlador lógico/de movimento M262.- Use o Controlador lógico/de movimento M262 como interface com módulos de expansão de E/S e outros dispositivos.- Conecte o Controlador lógico/de movimento M262 a um dispositivo de programação equipado com o software EcoStruxure Machine Expert.
    EcoStruxure Machine ExpertTCP Modbus, Guia do usuário (Version 00)
    Description
    Use este documento para configurar a conexão Modbus TCP dos dispositivos Modicon.
    Size pdf
    Size 3.1 MB
    Date 5/1/19
    Description
    Use este documento para configurar a conexão Modbus TCP dos dispositivos Modicon.
    Visão geral de EcoStruxure Machine Expert Industrial Ethernet, Guia do usuário (Version 00)
    Description
    Este documento descreve a rede Ethernet Industrial dos dispositivos Modicon.Use este documento para conhecer:- Princípios da rede Ethernet Industrial.- Performances dos controladores.- Dispositivos suportados.
    Size pdf
    Size 560.8 KB
    Date 5/1/19
    Description
    Este documento descreve a rede Ethernet Industrial dos dispositivos Modicon.Use este documento para conhecer:- Princípios da rede Ethernet Industrial.- Performances dos controladores.- Dispositivos suportados.
    EcoStruxure Machine Expert EtherNet/IP, Guia do usuário (Version 00)
    Description
    Use este documento para configurar a conexão EtherNet/IP dos dispositivos Modicon.
    Size pdf
    Size 4 MB
    Date 5/1/19
    Description
    Use este documento para configurar a conexão EtherNet/IP dos dispositivos Modicon.
    Modicon M262 Logic/Motion Controller - Guia da biblioteca do codificador (Version 00)
    Description
    Este documento vai informá-lo sobre as funções e variáveis do codificador oferecidas em M262 Logic/Motion Controller. A biblioteca do Codificador do M262 Logic/Motion Controller contém funções e variáveis para obter informações e enviar comandos para o sistema do codificador.Este documento descreve as funções e variáveis do tipo de dados da biblioteca do Codificador do M262 Logic/Motion Controller
    Size pdf
    Size 1.1 MB
    Date 5/1/19
    Description
    Este documento vai informá-lo sobre as funções e variáveis do codificador oferecidas em M262 Logic/Motion Controller. A biblioteca do Codificador do M262 Logic/Motion Controller contém funções e variáveis para obter informações e enviar comandos para o sistema do codificador.Este documento descreve as funções e variáveis do tipo de dados da biblioteca do Codificador do M262 Logic/Motion Controller
    EIO0000003654 (Version 01)
    Description
    El objetivo de este documento es ayudar a programar y manejar su Modicon M262 Logic/Motion Controller con el software EcoStruxure Machine Expert.
    Size pdf
    Size 10 MB
    Date 10/1/19
    Description
    El objetivo de este documento es ayudar a programar y manejar su Modicon M262 Logic/Motion Controller con el software EcoStruxure Machine Expert.
    Modicon M262 Logic/Motion Controller - Guía de hardware (Version 02)
    Description
    Utilice este documento para lo siguiente:- Familiarizarse con las características y funciones del M262 Logic/Motion Controller.- Instalar y utilizar el M262 Logic/Motion Controller.- Comunicar el M262 Logic/Motion Controller con los módulos de ampliación de E/S y otros dispositivos.- Conectar el M262 Logic/Motion Controller a un dispositivo de programación equipado con el software EcoStruxure Machine Expert.
    Size pdf
    Size 4.7 MB
    Date 10/1/19
    Description
    Utilice este documento para lo siguiente:- Familiarizarse con las características y funciones del M262 Logic/Motion Controller.- Instalar y utilizar el M262 Logic/Motion Controller.- Comunicar el M262 Logic/Motion Controller con los módulos de ampliación de E/S y otros dispositivos.- Conectar el M262 Logic/Motion Controller a un dispositivo de programación equipado con el software EcoStruxure Machine Expert.
    Modicon M262 Logic/Motion Controller - Encóder - Guía de la biblioteca (Version 00)
    Description
    Esta documentación le permitirá familiarizarse con las funciones y variables del encóder de M262 Logic/Motion Controller. La biblioteca del encóder de M262 Logic/Motion Controller incluye funciones y variables para obtener información y enviar comandos al sistema de encóder.En este documento se describen las variables y funciones de tipos de datos de la biblioteca del encóder de M262 Logic/Motion Controller.
    Size pdf
    Size 1.2 MB
    Date 5/1/19
    Description
    Esta documentación le permitirá familiarizarse con las funciones y variables del encóder de M262 Logic/Motion Controller. La biblioteca del encóder de M262 Logic/Motion Controller incluye funciones y variables para obtener información y enviar comandos al sistema de encóder.En este documento se describen las variables y funciones de tipos de datos de la biblioteca del encóder de M262 Logic/Motion Controller.
    Descripción general de EcoStruxure Machine Expert Ethernet industrial, Guía del usuario (Version 00)
    Description
    En este documento se describe la red Ethernet industrial de los dispositivos Modicon.Utilice este documento para conocer:- Los principios de la red Ethernet industrial.- El rendimiento de los controladores.- Dispositivos admitidos.
    Size pdf
    Size 577.3 KB
    Date 5/1/19
    Description
    En este documento se describe la red Ethernet industrial de los dispositivos Modicon.Utilice este documento para conocer:- Los principios de la red Ethernet industrial.- El rendimiento de los controladores.- Dispositivos admitidos.
    EcoStruxure Machine Expert Modbus TCP, Guía del usuario (Version 00)
    Description
    Utilice este documento para configurar la conexión Modbus TCP de los dispositivos Modicon.
    Size pdf
    Size 3.1 MB
    Date 5/1/19
    Description
    Utilice este documento para configurar la conexión Modbus TCP de los dispositivos Modicon.
    EcoStruxure Machine Expert EtherNet/IP, Guía del usuario (Version 00)
    Description
    Utilice este documento para configurar la conexión EtherNet/IP de los dispositivos Modicon.
    Size pdf
    Size 4.1 MB
    Date 5/1/19
    Description
    Utilice este documento para configurar la conexión EtherNet/IP de los dispositivos Modicon.
    Modicon M262 Mantık/Hareket Denetleyicisi - Donanım Kılavuzu (Version 02)
    Description
    Bu belgeyi şunları yapmak için kullanın:- M262 Mantık/Hareket Denetleyicisi özelliklerine aşinalık kazanın.- M262 Mantık/Hareket Denetleyicisi programınızı yükleyin ve çalıştırın.- M262 Mantık/Hareket Denetleyicisi ile G/Ç genişletme modülleri ve diğer aygıtlar arasında arayüz oluşturun.- M262 Mantık/Hareket Denetleyicisi öğesini EcoStruxure Machine Expert yazılımı bulunan bir programlama aygıtına bağlayın.
    Size pdf
    Size 4.5 MB
    Date 10/1/19
    Description
    Bu belgeyi şunları yapmak için kullanın:- M262 Mantık/Hareket Denetleyicisi özelliklerine aşinalık kazanın.- M262 Mantık/Hareket Denetleyicisi programınızı yükleyin ve çalıştırın.- M262 Mantık/Hareket Denetleyicisi ile G/Ç genişletme modülleri ve diğer aygıtlar arasında arayüz oluşturun.- M262 Mantık/Hareket Denetleyicisi öğesini EcoStruxure Machine Expert yazılımı bulunan bir programlama aygıtına bağlayın.
    EcoStruxure Machine Expert Modbus TCP, Kullanıcı Kılavuzu (Version 00)
    Description
    Modicon aygıtlarının Modbus TCP bağlantısını yapılandırmak için bu dokümantasyonu kullanın.
    Size pdf
    Size 3 MB
    Date 5/1/19
    Description
    Modicon aygıtlarının Modbus TCP bağlantısını yapılandırmak için bu dokümantasyonu kullanın.
    EcoStruxure Machine Expert Endüstriyel Ethernet e Genel Bakış, Kullanıcı Kılavuzu (Version 00)
    Description
    Bu belge Modicon aygıtlarının Endüstriyel Ethernet ağını açıklar.Şunları öğrenmek için bu belgeyi kullanın:- Endüstriyel Ethernet ağının ilkeleri.- Kontrol cihazlarının performansları.- Desteklenen aygıtlar.
    Size pdf
    Size 544.8 KB
    Date 5/1/19
    Description
    Bu belge Modicon aygıtlarının Endüstriyel Ethernet ağını açıklar.Şunları öğrenmek için bu belgeyi kullanın:- Endüstriyel Ethernet ağının ilkeleri.- Kontrol cihazlarının performansları.- Desteklenen aygıtlar.
    EcoStruxure Machine Expert EtherNet/IP - Kullanıcı Kılavuzu (Version 00)
    Description
    Modicon aygıtlarının EtherNet/IP bağlantısını yapılandırmak için bu dokümantasyonu kullanın.
    Size pdf
    Size 3.8 MB
    Date 5/1/19
    Description
    Modicon aygıtlarının EtherNet/IP bağlantısını yapılandırmak için bu dokümantasyonu kullanın.
    Modicon M262 Logic/Motion Controller - Kodlayıcı Kitaplığı Kılavuzu (Version 1.0)
    Description
    Bu belge, sizi M262 Logic/Motion Controller ile sunulan kodlayıcı fonksiyonları ve değişkenlerine aşinalık kazanmanızı sağlayacaktır. M262 Logic/Motion Controller Kodlayıcı kitaplığı, bilgi almak ve kodlayıcı sistemine komutlar göndermek için fonksiyon ve değişkenler içerir.Bu belgede, M262 Logic/Motion Controller Kodlayıcı kitaplığının veri türü fonksiyon ve değişkenleri açıklanır.
    Size pdf
    Size 1.1 MB
    Date 5/1/19
    Description
    Bu belge, sizi M262 Logic/Motion Controller ile sunulan kodlayıcı fonksiyonları ve değişkenlerine aşinalık kazanmanızı sağlayacaktır. M262 Logic/Motion Controller Kodlayıcı kitaplığı, bilgi almak ve kodlayıcı sistemine komutlar göndermek için fonksiyon ve değişkenler içerir.Bu belgede, M262 Logic/Motion Controller Kodlayıcı kitaplığının veri türü fonksiyon ve değişkenleri açıklanır.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 197.2 KB
    Date 8/30/19
    Size pdf
    Size 365.3 KB
    Date 6/19/19
    M262_20190513_Notice of Authorization (Version 1.0)
    Description
    Authorization from UL for M262
    Size pdf
    Size 61.9 KB
    Date 5/13/19
    Description
    Authorization from UL for M262
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3 MB
    Date 4/1/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TM262L10MESE8T : Logic Controller M262, 5ns/1 KInstruction, Ethernet
    Description
    Logic Controller M262, 5ns/1 KInstruction, Ethernet
    Size pdf
    Size 195.3 KB
    Date 1/19/20
    Description
    Logic Controller M262, 5ns/1 KInstruction, Ethernet
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    MOD2019002.00_DeclarationOfConformity_TM262_TMS_TM3XHSC_signed (Version 1.0)
    Description
    Declaration of Conformity for M262
    Size pdf
    Size 160.9 KB
    Date 5/15/19
    Description
    Declaration of Conformity for M262
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TM262L10MESE8T : Logic Controller M262, 5ns/1 KInstruction, Ethernet
    Description
    Logic Controller M262, 5ns/1 KInstruction, Ethernet
    Size pdf
    Size 195.3 KB
    Date 1/19/20
    Description
    Logic Controller M262, 5ns/1 KInstruction, Ethernet
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TM262L10MESE8T : Logic Controller M262, 5ns/1 KInstruction, Ethernet
    Description
    Logic Controller M262, 5ns/1 KInstruction, Ethernet
    Size pdf
    Size 195.3 KB
    Date 1/19/20
    Description
    Logic Controller M262, 5ns/1 KInstruction, Ethernet
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Side and Front Views



  • Mounting and Clearance

    Correct Mounting Position




    Acceptable Mounting Position



    Incorrect Mounting Positions





    Minimum Clearances




  • Connections and Schema

    Encoder RS422 / 24 VDC


    (1)
    Encoder
    (2)
    Return Option
    (3)
    Encoder Sub-D


    Encoder RS422 / 5 VDC or Push Pull


    (1)
    Encoder
    (2)
    Return Option
    (3)
    Encoder Sub-D


    Encoder SSI


    (1)
    Encoder
    (2)
    Return Option
    (3)
    Encoder Sub-D


Compare products: /