Welcome to the Schneider Electric corporate Website

Select your location

View all   Modicon TM3
Schneider Electric TM3AI2H Image

TM3AI2H

Green premium brand logo
Schneider Electric TM3AI2H Image
TM3AI2H
Green premium brand logo

Modicon TM3 - 2 analog inputs high resolution (screw) 24Vdc

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Modicon TM3
    product or component type
    Analog input module
    range compatibility
    Modicon M221
    Modicon M241
    Modicon M251
    analogue input number
    2
    analogue input type
    current 4...20 mA
    current 0...20 mA
    voltage 0...10 V
    voltage - 10...10 V
    Complementary
    analogue input resolution
    16 bits
    15 bits + sign
    permissible continuous overload
    13 V, analogue input type: voltage
    40 mA, analogue input type: current
    input impedance
    <= 50 Ohm current
    >= 1 MOhm voltage
    LSB value
    2.44 mV 0...10 Vvoltage
    4.88 mV - 10...10 Vvoltage
    4.88 µA 0...20 mAcurrent
    3.91 µA 4...20 mAcurrent
    conversion time
    1 ms + 1 ms per channel + 1 controller cycle time
    sampling duration
    1 ms
    absolute accuracy error
    +/- 0.1 % of full scale at 25 °C
    +/- 1 % of full scale
    temperature drift
    +/- 0.006 %FS/°C
    repeat accuracy
    +/-0.5 %FS
    non-linearity
    +/- 0.01 %FS
    cross talk
    <= 1 LSB
    [Us] rated supply voltage
    24 V DC
    supply voltage limits
    20.4…28.8 V
    type of cable
    Twisted shielded pairs cable <30 m for input circuit
    current consumption
    30 mA at 5 V DC via bus connector no load
    40 mA at 5 V DC via bus connector full load
    25 mA at 24 V DC via external supply
    local signalling
    1 LED (green)PWR:
    electrical connection
    11 x 2.5 mm² removable screw terminal block with pitch 5.08 mm adjustment for inputs and supply
    insulation
    Between input and supply at 1500 V AC
    Between input and internal logic at 500 V AC
    marking
    CE
    surge withstand
    1 kV power supply common mode conforming to EN/IEC 61000-4-5
    0.5 kV power supply differential mode conforming to EN/IEC 61000-4-5
    1 kV input common mode conforming to EN/IEC 61000-4-5
    mounting support
    Top hat type TH35-15 rail conforming to IEC 60715
    Top hat type TH35-7.5 rail conforming to IEC 60715
    plate or panel with fixing kit
    height
    90 mm
    depth
    70 mm
    width
    23.6 mm
    net weight
    0.115 kg
    Environment
    standards
    EN/IEC 61131-2
    EN/IEC 61010-2-201
    resistance to electrostatic discharge
    8 kV in air conforming to EN/IEC 61000-4-2
    4 kV on contact conforming to EN/IEC 61000-4-2
    resistance to electromagnetic fields
    10 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3
    3 V/m 1.4 GHz...2 GHz conforming to EN/IEC 61000-4-3
    1 V/m 2 GHz...3 GHz conforming to EN/IEC 61000-4-3
    resistance to magnetic fields
    30 A/m conforming to EN/IEC 61000-4-8
    resistance to fast transients
    1 kV (I/O) conforming to EN/IEC 61000-4-4
    resistance to conducted disturbances
    10 V 0.15...80 MHz conforming to EN/IEC 61000-4-6
    3 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) conforming to Marine specification (LR, ABS, DNV, GL)
    electromagnetic emission
    Radiated emissions - test level: 40 dBμV/m QP class A ( 10 m) at 30…230 MHz conforming to EN/IEC 55011
    Radiated emissions - test level: 47 dBμV/m QP class A ( 10 m) at 230…1000 MHz conforming to EN/IEC 55011
    immunity to microbreaks
    10 ms
    ambient air temperature for operation
    -10…55 °C horizontal installation
    -10…35 °C vertical installation
    ambient air temperature for storage
    -25…70 °C
    relative humidity
    10…95 %, without condensation (in operation)
    10…95 %, without condensation (in storage)
    IP degree of protection
    IP20
    pollution degree
    2
    operating altitude
    0...2000 m
    storage altitude
    0…3000 m
    vibration resistance
    3.5 mm at 5…8.4 Hz on DIN rail
    3 gn at 8.4…150 Hz on DIN rail
    shock resistance
    15 gn for 11 ms
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages129
    • English35
    • Chinese28
    • French28
    • German28
    • Italian28
    • Kazakh11
    • Portuguese16
    • Russian11
    • Spanish27
    • Turkish16
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 11.9 MB
    Date 3/27/20
    User guide
    Format
    Size
    Date
    Add to My Documents
    Modicon M251 Logic Controller - Hardware Guide (Version 01)
    Description
    Use this document to:- Install and operate your M251 Logic Controller.- Connect the M251 Logic Controller to a programming device equipped with EcoStruxure Machine Expert software.- Interface the M251 Logic Controller with I/O expansion modules, HMI and other devices.- Familiarize yourself with the M251 Logic Controller features.
    prp.document.label.format pdf
    Size 2.8 MB
    Date 12/1/19
    Description
    Use this document to:- Install and operate your M251 Logic Controller.- Connect the M251 Logic Controller to a programming device equipped with EcoStruxure Machine Expert software.- Interface the M251 Logic Controller with I/O expansion modules, HMI and other devices.- Familiarize yourself with the M251 Logic Controller features.
    Modicon TM3 - Analog I/O Modules, Hardware Guide (Version 01)
    Description
    This guide describes the hardware implementation of TM3 analog I/O expansion modules. Itprovides the description, characteristics, wiring diagrams, and installation details for TM3 analogI/O expansion modules.
    prp.document.label.format pdf
    Size 2 MB
    Date 5/1/19
    Description
    This guide describes the hardware implementation of TM3 analog I/O expansion modules. Itprovides the description, characteristics, wiring diagrams, and installation details for TM3 analogI/O expansion modules.
    Modicon TM3 - Expansion Modules - Programming Guide (Version 00)
    Description
    This document describes the configuration of the TM3 expansion modules for EcoStruxure Machine Expert. For further information, refer to the separate documents provided in the EcoStruxure Machine Expert online help.
    prp.document.label.format pdf
    Size 1.8 MB
    Date 5/1/19
    Description
    This document describes the configuration of the TM3 expansion modules for EcoStruxure Machine Expert. For further information, refer to the separate documents provided in the EcoStruxure Machine Expert online help.
    Modicon TM3 - Expansion Modules Configuration, Programming Guide - EcoStruxure Machine Expert - Basic (Version 00)
    Description
    This document describes the configuration of the TM3 expansion modules for EcoStruxure Machine Expert - Basic. For further information, refer to the separate documents provided in the EcoStruxure Machine Expert - Basic online help.
    prp.document.label.format pdf
    Size 2.1 MB
    Date 12/1/18
    Description
    This document describes the configuration of the TM3 expansion modules for EcoStruxure Machine Expert - Basic. For further information, refer to the separate documents provided in the EcoStruxure Machine Expert - Basic online help.
    Modicon TM3 - Expansion Modules Configuration, Programming Guide - SoMachine Basic (Version 09)
    Description
    This document describes the configuration of the TM3 expansion modules for SoMachine Basic.For further information, refer to the separate documents provided in the SoMachine Basic onlinehelp.
    prp.document.label.format pdf
    Size 2.1 MB
    Date 3/1/18
    Description
    This document describes the configuration of the TM3 expansion modules for SoMachine Basic.For further information, refer to the separate documents provided in the SoMachine Basic onlinehelp.
    Modicon M241 Logic Controller - System Functions and Variables PLCSystem, Library Guide (Version 04)
    Description
    This document will acquaint you with the system functions and variables offered within the Modicon M241 Logic Controller. The M241 PLCSystem library contains functions and variables to get information from and send commands to the controller system. This document describes the data type functions and variables of the M241 PLCSystem library. The following knowledge is required:  Basic information on the functionality, structure, and configuration of the M241 Logic Controller.  Programming in the FBD, LD, ST, IL, or CFC language.  system variables (global variables).
    prp.document.label.format pdf
    Size 1.1 MB
    Date 1/3/18
    Description
    This document will acquaint you with the system functions and variables offered within the Modicon M241 Logic Controller. The M241 PLCSystem library contains functions and variables to get information from and send commands to the controller system. This document describes the data type functions and variables of the M241 PLCSystem library. The following knowledge is required:  Basic information on the functionality, structure, and configuration of the M241 Logic Controller.  Programming in the FBD, LD, ST, IL, or CFC language.  system variables (global variables).
    Modicon M251 Logic Controller, Hardware Guide (Version 05)
    Description
    Use this document to: Install and operate your M251 Logic Controller. Connect the M251 Logic Controller to a programming device equipped with SoMachinesoftware. Interface the M251 Logic Controller with I/O expansion modules, HMI and other devices. Familiarize yourself with the M251 Logic Controller features.
    prp.document.label.format pdf
    Size 2.7 MB
    Date 1/3/18
    Description
    Use this document to: Install and operate your M251 Logic Controller. Connect the M251 Logic Controller to a programming device equipped with SoMachinesoftware. Interface the M251 Logic Controller with I/O expansion modules, HMI and other devices. Familiarize yourself with the M251 Logic Controller features.
    Modicon M241 Logic Controller - PTOPWM, Library Guide (Version 07)
    Description
    This documentation acquaints you with the pulse train output (PTO), pulse width modulation (PWM) and frequency generator (FG) functions offered within the Modicon M241 Logic Controller. This document describes the data types and functions of the M241 PTOPWM Library. In order to use this manual, you must:  Have a thorough understanding of the M241, including its design, functionality, and implementation within control systems.  Be proficient in the use of the following IEC 61131-3 PLC programming languages:  Function Block Diagram (FBD)  Ladder Diagram (LD)  Structured Text (ST)  Instruction List (IL)  Sequential Function Chart (SFC)
    prp.document.label.format pdf
    Size 7.7 MB
    Date 1/3/18
    Description
    This documentation acquaints you with the pulse train output (PTO), pulse width modulation (PWM) and frequency generator (FG) functions offered within the Modicon M241 Logic Controller. This document describes the data types and functions of the M241 PTOPWM Library. In order to use this manual, you must:  Have a thorough understanding of the M241, including its design, functionality, and implementation within control systems.  Be proficient in the use of the following IEC 61131-3 PLC programming languages:  Function Block Diagram (FBD)  Ladder Diagram (LD)  Structured Text (ST)  Instruction List (IL)  Sequential Function Chart (SFC)
    Modicon TM3 - Expansion Modules, Programming Guide - SoMachine (Version 09)
    Description
    This document describes the configuration of the TM3 expansion modules for SoMachine.
    prp.document.label.format pdf
    Size 1.3 MB
    Date 1/3/18
    Description
    This document describes the configuration of the TM3 expansion modules for SoMachine.
    Modicon TM3 - Analog I/O Modules, Hardware Guide - SoMachine (Version 04)
    Description
    This guide describes the hardware implementation of TM3 analog I/O expansion modules. It provides the description, characteristics, wiring diagrams, and installation details for TM3 analog I/O expansion modules.
    prp.document.label.format pdf
    Size 2 MB
    Date 1/3/18
    Description
    This guide describes the hardware implementation of TM3 analog I/O expansion modules. It provides the description, characteristics, wiring diagrams, and installation details for TM3 analog I/O expansion modules.
    Modicon M241 Logic Controller - High Speed Counting, HSC Library Guide (Version 04)
    Description
    This documentation will acquaint you with the High Speed Counter (HSC) functions and variables offered within the M241 logic controller. This documentation describes the functions and variables of the M241 HSC library. In order to use this manual, you must:  Have a thorough understanding of the M241, including its design, functionality, and implementation within control systems.  Be proficient in the use of the following IEC 61131-3 PLC programming languages:  Function Block Diagram (FBD)  Ladder Diagram (LD)  Structured Text (ST)  Instruction List (IL)  Sequential Function Chart (SFC)
    prp.document.label.format pdf
    Size 3.4 MB
    Date 1/3/18
    Description
    This documentation will acquaint you with the High Speed Counter (HSC) functions and variables offered within the M241 logic controller. This documentation describes the functions and variables of the M241 HSC library. In order to use this manual, you must:  Have a thorough understanding of the M241, including its design, functionality, and implementation within control systems.  Be proficient in the use of the following IEC 61131-3 PLC programming languages:  Function Block Diagram (FBD)  Ladder Diagram (LD)  Structured Text (ST)  Instruction List (IL)  Sequential Function Chart (SFC)
    Modicon M241 Logic Controller, Programming Guide (Version 07)
    Description
    The purpose of this document is to help you to program and operate your Modicon M241 Logic Controller with the SoMachine software.
    prp.document.label.format pdf
    Size 7.9 MB
    Date 1/3/18
    Description
    The purpose of this document is to help you to program and operate your Modicon M241 Logic Controller with the SoMachine software.
    Modicon M241 Logic Controller, Hardware Guide (Version 07)
    Description
    Use this document to: Install and operate your M241 Logic Controller. Connect the M241 Logic Controller to a programming device equipped with SoMachine software. Interface the M241 Logic Controller with I/O expansion modules, HMI and other devices. Familiarize yourself with the M241 Logic Controller features.
    prp.document.label.format pdf
    Size 8.2 MB
    Date 1/3/18
    Description
    Use this document to: Install and operate your M241 Logic Controller. Connect the M241 Logic Controller to a programming device equipped with SoMachine software. Interface the M241 Logic Controller with I/O expansion modules, HMI and other devices. Familiarize yourself with the M241 Logic Controller features.
    SoMachine, Programming Guide (Version 15)
    Description
    This document describes the graphical user interface of the SoMachine software and the functions it provides. For further information, refer to the separate documents provided in the SoMachine online help.
    prp.document.label.format pdf
    Size 15.8 MB
    Date 1/2/18
    Description
    This document describes the graphical user interface of the SoMachine software and the functions it provides. For further information, refer to the separate documents provided in the SoMachine online help.
    prp.document.label.format pdf
    Size 7.8 MB
    Date 12/1/19
    prp.document.label.format pdf
    Size 8.5 MB
    Date 12/1/19
    prp.document.label.format pdf
    Size 6.6 MB
    Date 12/1/19
    prp.document.label.format pdf
    Size 2.9 MB
    Date 12/1/19
    prp.document.label.format pdf
    Size 2.7 MB
    Date 5/1/19
    prp.document.label.format pdf
    Size 1.7 MB
    Date 5/1/19
    prp.document.label.format pdf
    Size 2.2 MB
    Date 12/1/18
    prp.document.label.format pdf
    Size 2.8 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 6.5 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 6.8 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 1.4 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 2.4 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 1.5 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 2.9 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 2.2 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 7.9 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 15.5 MB
    Date 2/1/18
    prp.document.label.format pdf
    Size 8.8 MB
    Date 12/1/19
    prp.document.label.format pdf
    Size 2.8 MB
    Date 12/1/19
    prp.document.label.format pdf
    Size 8.2 MB
    Date 12/1/19
    prp.document.label.format pdf
    Size 2.5 MB
    Date 5/1/19
    prp.document.label.format pdf
    Size 1.8 MB
    Date 5/1/19
    prp.document.label.format pdf
    Size 2.2 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 7.3 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 6.5 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 2.4 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 1.4 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 2.8 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 8.4 MB
    Date 3/1/18