Welcome to the Schneider Electric corporate Website

Select your location

View all   Modicon TM3
Schneider Electric TM3DM24RG Image

TM3DM24RG

Green premium brand logo
Schneider Electric TM3DM24RG Image
TM3DM24RG
Green premium brand logo

Modicon TM3 - 24 IO (16 inputs, 8 relay outputs, spring) 24Vdc

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Modicon TM3
    product or component type
    Discrete I/O module
    range compatibility
    Modicon M241
    Modicon M221
    Modicon M251
    discrete input number
    16 for input conforming to IEC 61131-2 Type 1
    discrete input logic
    Sink or source (positive/negative)
    discrete input voltage
    24 V
    discrete input current
    7 mA for input
    discrete output type
    Relay normally open
    discrete output number
    8
    discrete output logic
    Positive or negative
    discrete output voltage
    24 V DC for relay output
    240 V AC for relay output
    discrete output current
    2000 mA for relay output
    Complementary
    discrete I/O number
    24
    current consumption
    5 mA at 5 V DC via bus connector (at state off)
    0 mA at 24 V DC via bus connector (at state on)
    0 mA at 24 V DC via bus connector (at state off)
    65 mA at 5 V DC via bus connector (at state on)
    discrete input voltage type
    DC
    voltage state 1 guaranteed
    15...28.8 V for input
    current state 1 guaranteed
    >= 2.5 mA (input)
    voltage state 0 guaranteed
    0...5 V for input
    current state 0 guaranteed
    <= 1 mA (input)
    input impedance
    3.4 kOhm
    response time
    4 ms (turn-on)
    4 ms (turn-off)
    maximum current per output common
    7 A
    mechanical durability
    20000000 cycles
    minimum load
    10 mA at 5 V DC for relay output
    local signalling
    1 LED per channel (green)I/O state:
    electrical connection
    17 x 1.5 mm² removable spring terminal block with pitch 3.81 mm adjustment for inputs
    11 x 1.5 mm² removable spring terminal block with pitch 3.81 mm adjustment for outputs
    maximum cable distance between devices
    Unshielded cable: <30 m for regular input
    insulation
    Between input and internal logic at 500 V AC
    Non-insulated between inputs
    Between input groups and output groups at 1500 V AC
    Between open contact at 750 V AC
    Between output and internal logic at 500 V AC
    Non-insulated between outputs
    marking
    CE
    mounting support
    Top hat type TH35-15 rail conforming to IEC 60715
    Top hat type TH35-7.5 rail conforming to IEC 60715
    plate or panel with fixing kit
    height
    90 mm
    depth
    84.6 mm
    width
    42.9 mm
    Environment
    standards
    EN/IEC 61131-2
    EN/IEC 61010-2-201
    product certifications
    C-Tick
    CULus
    resistance to electrostatic discharge
    8 kV in air conforming to EN/IEC 61000-4-2
    4 kV on contact conforming to EN/IEC 61000-4-2
    resistance to electromagnetic fields
    10 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3
    3 V/m 1.4 GHz...2 GHz conforming to EN/IEC 61000-4-3
    1 V/m 2 GHz...3 GHz conforming to EN/IEC 61000-4-3
    resistance to magnetic fields
    30 A/m 50/60 Hz conforming to EN/IEC 61000-4-8
    resistance to fast transients
    1 kV for I/O conforming to EN/IEC 61000-4-4
    2 kV for relay output conforming to EN/IEC 61000-4-4
    surge withstand
    2 kV output common mode conforming to EN/IEC 61000-4-5
    1 kV input common mode conforming to EN/IEC 61000-4-5
    resistance to conducted disturbances
    10 V 0.15...80 MHz conforming to EN/IEC 61000-4-6
    3 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) conforming to Marine specification (LR, ABS, DNV, GL)
    electromagnetic emission
    Radiated emissions - test level: 40 dBμV/m QP class A ( 10 m) at 30…230 MHz conforming to EN/IEC 55011
    Radiated emissions - test level: 47 dBμV/m QP class A ( 10 m) at 230…1000 MHz conforming to EN/IEC 55011
    ambient air temperature for operation
    -10…35 °C vertical installation
    -10…55 °C horizontal installation
    ambient air temperature for storage
    -25…70 °C
    relative humidity
    10…95 %, without condensation (in operation)
    10…95 %, without condensation (in storage)
    IP degree of protection
    IP20 with protective cover in place
    pollution degree
    2
    operating altitude
    0...2000 m
    storage altitude
    0…3000 m
    vibration resistance
    3.5 mm at 5…8.4 Hz on DIN rail
    3 gn at 8.4…150 Hz on DIN rail
    3.5 mm at 5…8.4 Hz on panel
    3 gn at 8.4…150 Hz on panel
    shock resistance
    15 gn for 11 ms
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages123
    • English34
    • Chinese27
    • French27
    • German27
    • Italian27
    • Portuguese16
    • Russian11
    • Spanish26
    • Turkish16
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 11.9 MB
    Date 3/27/20
    User guide
    Format
    Size
    Date
    Add to My Documents
    Modicon M251 Logic Controller - Hardware Guide (Version 01)
    Description
    Use this document to:- Install and operate your M251 Logic Controller.- Connect the M251 Logic Controller to a programming device equipped with EcoStruxure Machine Expert software.- Interface the M251 Logic Controller with I/O expansion modules, HMI and other devices.- Familiarize yourself with the M251 Logic Controller features.
    prp.document.label.format pdf
    Size 2.8 MB
    Date 12/1/19
    Description
    Use this document to:- Install and operate your M251 Logic Controller.- Connect the M251 Logic Controller to a programming device equipped with EcoStruxure Machine Expert software.- Interface the M251 Logic Controller with I/O expansion modules, HMI and other devices.- Familiarize yourself with the M251 Logic Controller features.
    Modicon TM3 - Digital I/O Modules, Hardware Guide (Version 01)
    Description
    This guide describes the hardware implementation of TM3 digital I/O expansion modules. It provides the parts description, characteristics, wiring diagrams, and installation details for TM3 digital I/O expansion modules.
    prp.document.label.format pdf
    Size 3.5 MB
    Date 5/1/19
    Description
    This guide describes the hardware implementation of TM3 digital I/O expansion modules. It provides the parts description, characteristics, wiring diagrams, and installation details for TM3 digital I/O expansion modules.
    Modicon TM3 - Expansion Modules - Programming Guide (Version 00)
    Description
    This document describes the configuration of the TM3 expansion modules for EcoStruxure Machine Expert. For further information, refer to the separate documents provided in the EcoStruxure Machine Expert online help.
    prp.document.label.format pdf
    Size 1.8 MB
    Date 5/1/19
    Description
    This document describes the configuration of the TM3 expansion modules for EcoStruxure Machine Expert. For further information, refer to the separate documents provided in the EcoStruxure Machine Expert online help.
    Modicon TM3 - Expansion Modules Configuration, Programming Guide - EcoStruxure Machine Expert - Basic (Version 00)
    Description
    This document describes the configuration of the TM3 expansion modules for EcoStruxure Machine Expert - Basic. For further information, refer to the separate documents provided in the EcoStruxure Machine Expert - Basic online help.
    prp.document.label.format pdf
    Size 2.1 MB
    Date 12/1/18
    Description
    This document describes the configuration of the TM3 expansion modules for EcoStruxure Machine Expert - Basic. For further information, refer to the separate documents provided in the EcoStruxure Machine Expert - Basic online help.
    Modicon TM3 - Expansion Modules Configuration, Programming Guide - SoMachine Basic (Version 09)
    Description
    This document describes the configuration of the TM3 expansion modules for SoMachine Basic.For further information, refer to the separate documents provided in the SoMachine Basic onlinehelp.
    prp.document.label.format pdf
    Size 2.1 MB
    Date 3/1/18
    Description
    This document describes the configuration of the TM3 expansion modules for SoMachine Basic.For further information, refer to the separate documents provided in the SoMachine Basic onlinehelp.
    Modicon M241 Logic Controller, Programming Guide (Version 07)
    Description
    The purpose of this document is to help you to program and operate your Modicon M241 Logic Controller with the SoMachine software.
    prp.document.label.format pdf
    Size 7.9 MB
    Date 1/3/18
    Description
    The purpose of this document is to help you to program and operate your Modicon M241 Logic Controller with the SoMachine software.
    Modicon M241 Logic Controller - System Functions and Variables PLCSystem, Library Guide (Version 04)
    Description
    This document will acquaint you with the system functions and variables offered within the Modicon M241 Logic Controller. The M241 PLCSystem library contains functions and variables to get information from and send commands to the controller system. This document describes the data type functions and variables of the M241 PLCSystem library. The following knowledge is required:  Basic information on the functionality, structure, and configuration of the M241 Logic Controller.  Programming in the FBD, LD, ST, IL, or CFC language.  system variables (global variables).
    prp.document.label.format pdf
    Size 1.1 MB
    Date 1/3/18
    Description
    This document will acquaint you with the system functions and variables offered within the Modicon M241 Logic Controller. The M241 PLCSystem library contains functions and variables to get information from and send commands to the controller system. This document describes the data type functions and variables of the M241 PLCSystem library. The following knowledge is required:  Basic information on the functionality, structure, and configuration of the M241 Logic Controller.  Programming in the FBD, LD, ST, IL, or CFC language.  system variables (global variables).
    Modicon M241 Logic Controller - PTOPWM, Library Guide (Version 07)
    Description
    This documentation acquaints you with the pulse train output (PTO), pulse width modulation (PWM) and frequency generator (FG) functions offered within the Modicon M241 Logic Controller. This document describes the data types and functions of the M241 PTOPWM Library. In order to use this manual, you must:  Have a thorough understanding of the M241, including its design, functionality, and implementation within control systems.  Be proficient in the use of the following IEC 61131-3 PLC programming languages:  Function Block Diagram (FBD)  Ladder Diagram (LD)  Structured Text (ST)  Instruction List (IL)  Sequential Function Chart (SFC)
    prp.document.label.format pdf
    Size 7.7 MB
    Date 1/3/18
    Description
    This documentation acquaints you with the pulse train output (PTO), pulse width modulation (PWM) and frequency generator (FG) functions offered within the Modicon M241 Logic Controller. This document describes the data types and functions of the M241 PTOPWM Library. In order to use this manual, you must:  Have a thorough understanding of the M241, including its design, functionality, and implementation within control systems.  Be proficient in the use of the following IEC 61131-3 PLC programming languages:  Function Block Diagram (FBD)  Ladder Diagram (LD)  Structured Text (ST)  Instruction List (IL)  Sequential Function Chart (SFC)
    Modicon TM3 - Expansion Modules, Programming Guide - SoMachine (Version 09)
    Description
    This document describes the configuration of the TM3 expansion modules for SoMachine.
    prp.document.label.format pdf
    Size 1.3 MB
    Date 1/3/18
    Description
    This document describes the configuration of the TM3 expansion modules for SoMachine.
    Modicon M251 Logic Controller, Hardware Guide (Version 05)
    Description
    Use this document to: Install and operate your M251 Logic Controller. Connect the M251 Logic Controller to a programming device equipped with SoMachinesoftware. Interface the M251 Logic Controller with I/O expansion modules, HMI and other devices. Familiarize yourself with the M251 Logic Controller features.
    prp.document.label.format pdf
    Size 2.7 MB
    Date 1/3/18
    Description
    Use this document to: Install and operate your M251 Logic Controller. Connect the M251 Logic Controller to a programming device equipped with SoMachinesoftware. Interface the M251 Logic Controller with I/O expansion modules, HMI and other devices. Familiarize yourself with the M251 Logic Controller features.
    Modicon M241 Logic Controller, Hardware Guide (Version 07)
    Description
    Use this document to: Install and operate your M241 Logic Controller. Connect the M241 Logic Controller to a programming device equipped with SoMachine software. Interface the M241 Logic Controller with I/O expansion modules, HMI and other devices. Familiarize yourself with the M241 Logic Controller features.
    prp.document.label.format pdf
    Size 8.2 MB
    Date 1/3/18
    Description
    Use this document to: Install and operate your M241 Logic Controller. Connect the M241 Logic Controller to a programming device equipped with SoMachine software. Interface the M241 Logic Controller with I/O expansion modules, HMI and other devices. Familiarize yourself with the M241 Logic Controller features.
    Modicon M241 Logic Controller - High Speed Counting, HSC Library Guide (Version 04)
    Description
    This documentation will acquaint you with the High Speed Counter (HSC) functions and variables offered within the M241 logic controller. This documentation describes the functions and variables of the M241 HSC library. In order to use this manual, you must:  Have a thorough understanding of the M241, including its design, functionality, and implementation within control systems.  Be proficient in the use of the following IEC 61131-3 PLC programming languages:  Function Block Diagram (FBD)  Ladder Diagram (LD)  Structured Text (ST)  Instruction List (IL)  Sequential Function Chart (SFC)
    prp.document.label.format pdf
    Size 3.4 MB
    Date 1/3/18
    Description
    This documentation will acquaint you with the High Speed Counter (HSC) functions and variables offered within the M241 logic controller. This documentation describes the functions and variables of the M241 HSC library. In order to use this manual, you must:  Have a thorough understanding of the M241, including its design, functionality, and implementation within control systems.  Be proficient in the use of the following IEC 61131-3 PLC programming languages:  Function Block Diagram (FBD)  Ladder Diagram (LD)  Structured Text (ST)  Instruction List (IL)  Sequential Function Chart (SFC)
    Modicon TM3 - Digital I/O Modules, Hardware Guide - SoMachine (Version 05)
    Description
    This guide describes the hardware implementation of TM3 digital I/O expansion modules. Itprovides the parts description, characteristics, wiring diagrams, and installation details for TM3digital I/O expansion modules.
    prp.document.label.format pdf
    Size 3.2 MB
    Date 12/1/17
    Description
    This guide describes the hardware implementation of TM3 digital I/O expansion modules. Itprovides the parts description, characteristics, wiring diagrams, and installation details for TM3digital I/O expansion modules.
    prp.document.label.format pdf
    Size 7.8 MB
    Date 12/1/19
    prp.document.label.format pdf
    Size 6.6 MB
    Date 12/1/19
    prp.document.label.format pdf
    Size 8.5 MB
    Date 12/1/19
    prp.document.label.format pdf
    Size 2.9 MB
    Date 12/1/19
    prp.document.label.format pdf
    Size 1.7 MB
    Date 5/1/19
    prp.document.label.format pdf
    Size 5.4 MB
    Date 5/1/19
    prp.document.label.format pdf
    Size 2.2 MB
    Date 12/1/18
    prp.document.label.format pdf
    Size 1.4 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 2.9 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 6.8 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 6.5 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 7.9 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 1.5 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 2.4 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 2.2 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 5 MB
    Date 12/1/17
    prp.document.label.format pdf
    Size 8.8 MB
    Date 12/1/19
    prp.document.label.format pdf
    Size 2.8 MB
    Date 12/1/19
    prp.document.label.format pdf
    Size 8.2 MB
    Date 12/1/19
    prp.document.label.format pdf
    Size 1.8 MB
    Date 5/1/19
    prp.document.label.format pdf
    Size 5.4 MB
    Date 5/1/19
    prp.document.label.format pdf
    Size 2.2 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 2.8 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 6.5 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 7.3 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 1.4 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 8.4 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 2.4 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 5 MB
    Date 12/1/17
    prp.document.label.format pdf
    Size 8.9 MB
    Date 12/1/19
    prp.document.label.format pdf
    Size 6.7 MB
    Date 12/1/19