Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Modicon TM5 IP20 modular I/O system
Schneider Electric TM5C24D12R Image

TM5C24D12R

Green premium brand logo
Schneider Electric TM5C24D12R Image
TM5C24D12R
Green premium brand logo

compact I/O expansion block TM5 - 36 I/O - 24 DI - 12 DO relay

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon TM5
    product or component type
    Compact I/O expansion block
    Complementary
    enclosure material
    Plastic
    colour
    White
    input/output number
    36
    for enclosure nominal dimensions
    24 I + 12 O
    number of modules
    Digital input: 2 module(s) x 12
    Relay output: 2 module(s) x 6
    discrete input number
    24
    discrete input voltage
    24 V
    discrete input voltage type
    DC
    input voltage limits
    20.4...28.8 V
    discrete input logic
    Sink
    discrete input current
    3.75 mA
    input impedance
    6.4 kOhm
    analogue input number
    0
    discrete output number
    12
    discrete output type
    Relay
    wiring mode
    1 wire for discrete input
    output voltage
    30 V DC
    240 V AC
    output voltage limits
    24...36 V DC
    184...276 V AC
    discrete output function
    1 NO
    discrete output logic
    Source or sink
    discrete output current
    2 A per output
    voltage state 0 guaranteed
    <= 5 V
    voltage state 1 guaranteed
    >= 15 V
    input filtering
    <= 100 ms hardware
    <= 25 ms configurable by software
    response time
    <= 12 ms from state 0 to state 1 for output
    <= 10 ms from state 1 to state 0 for output
    minimum switching current
    10 mA at 5 V DC
    isolation
    500 Vrms AC insulation between channel and bus
    No insulation between channels
    mechanical durability
    20000000 cycles
    current consumption
    68 mA at 5 V DC bus
    165 mA at 24 V DC input/output
    maximum power dissipation in W
    4.3 W
    local signalling
    24 LEDs (green)input status:
    4 LEDs (green)power supply:
    4 LEDs (red)power supply:
    12 LEDs (yellow)output status:
    electrical connection
    Removable spring terminal block
    marking
    CE
    surge withstand
    0.5 kV differential mode 24 V DC conforming to EN/IEC 61000-4-5
    1 kV common mode 24 V DC conforming to EN/IEC 61000-4-5
    1 kV differential mode 230 V AC conforming to EN/IEC 61000-4-5
    2 kV common mode 230 V AC conforming to EN/IEC 61000-4-5
    electromagnetic compatibility
    EN/IEC 61000-4-6
    disturbance radiated/conducted
    CISPR 11
    Environment
    standards
    CSA C22.2 No 213
    CSA C22.2 No 142
    IEC 61131-2
    UL 508
    product certifications
    CULus
    GOST-R
    CSA
    C-Tick
    ambient air temperature for operation
    -10…50 °C (vertical installation)
    -10…60 °C (horizontal installation)
    ambient air temperature for storage
    -40…70 °C
    relative humidity
    5…95 % without condensation
    IP degree of protection
    IP20 conforming to IEC 61131-2
    pollution degree
    2 conforming to IEC 60664
    operating altitude
    0...2000 m
    storage altitude
    0…3000 m
    vibration resistance
    1 gn at 8.4…150 Hz on DIN rail
    3.5 mm at 5…8.4 Hz on DIN rail
    shock resistance
    15 gn for 11 ms
    resistance to electrostatic discharge
    4 kV on contact conforming to EN/IEC 61000-4-2
    8 kV in air conforming to EN/IEC 61000-4-2
    resistance to electromagnetic fields
    1 V/m 2...2.7 GHz conforming to EN/IEC 61000-4-3
    10 V/m 80...2000 MHz conforming to EN/IEC 61000-4-3
    resistance to fast transients
    1 kV (I/O) conforming to EN/IEC 61000-4-4
    1 kV (shielded cable) conforming to EN/IEC 61000-4-4
    2 kV (power lines) conforming to EN/IEC 61000-4-4
    mounting support
    DIN rail
    net weight
    0.26 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages35
    • English19
    • Chinese12
    • French13
    • German12
    • Italian12
    • Spanish12
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 8.4 MB
    Date 2/3/17
    Modicon TM5 Expansion Modules (Version 2.0)
    Description
    This catalog is a guide to Modicon TM5 I/O extension modules, Modicon TM5 communication module for serial links RS232, and Modicon TM5 interface modules for distributed I/O on CANopen and sercos buses.
    Size pdf
    Size 4 MB
    Date 2/2/17
    Description
    This catalog is a guide to Modicon TM5 I/O extension modules, Modicon TM5 communication module for serial links RS232, and Modicon TM5 interface modules for distributed I/O on CANopen and sercos buses.
    Size pdf
    Size 4.3 MB
    Date 2/2/17
    User guide
    Format
    Size
    Date
    Add to My Documents
    Modicon TM5 - Compact I/O Modules - Hardware Guide (Version 00)
    Description
    This manual describes the hardware implementation of the ModiconTM5 Compact I/O modules. It provides parts descriptions, specifications, wiring diagrams, installation and setup for Modicon TM5 Compact I/O modules.
    Size pdf
    Size 2.3 MB
    Date 5/1/19
    Description
    This manual describes the hardware implementation of the ModiconTM5 Compact I/O modules. It provides parts descriptions, specifications, wiring diagrams, installation and setup for Modicon TM5 Compact I/O modules.
    Modicon LMC058 Motion Controller, Programming Guide (Version 09)
    Description
    The purpose of this document is to help you to program and operate your Modicon LMC058 Motion Controller.
    Size pdf
    Size 9 MB
    Date 1/3/18
    Description
    The purpose of this document is to help you to program and operate your Modicon LMC058 Motion Controller.
    PacDrive TM5/TM7 Flexible System, System Planning and Installation Guide (Version 03)
    Description
    This guide contains an overview and description of the TM5/TM7 System, requirements to plan your installation, installation procedure for your TM5/TM7 System, and information for commissioning and diagnosing installation.
    Size pdf
    Size 8 MB
    Date 10/1/17
    Description
    This guide contains an overview and description of the TM5/TM7 System, requirements to plan your installation, installation procedure for your TM5/TM7 System, and information for commissioning and diagnosing installation.
    Modicon TM5 - Expansion Modules Configuration, Programming Guide (Version 07)
    Description
    This document describes the configuration of the TM5 Input/Output expansion electronic modules. For further information, refer to the separate documents provided in theSoMachine online help.
    Size pdf
    Size 2.2 MB
    Date 11/1/15
    Description
    This document describes the configuration of the TM5 Input/Output expansion electronic modules. For further information, refer to the separate documents provided in theSoMachine online help.
    Modicon TM5 - Compact I/O Modules, Hardware Guide (Version 01)
    Description
    This manual describes the hardware implementation of the ModiconTM5 Compact I/O modules. It provides parts descriptions, specifications, wiring diagrams, installation and setup for Modicon TM5 Compact I/O modules.
    Size pdf
    Size 2.2 MB
    Date 4/1/12
    Description
    This manual describes the hardware implementation of the ModiconTM5 Compact I/O modules. It provides parts descriptions, specifications, wiring diagrams, installation and setup for Modicon TM5 Compact I/O modules.
    Modicon TM5 - 一体型 I/O 模块 , 硬件指南 (Version 00)
    Description
    本手册介绍 Modicon TM5 一体型 I/O 模块的硬件实现。其中包括关于 Modicon TM5 一体型 I/O 模块的部件介绍、规格、接线图、安装与设置方法。
    Size pdf
    Size 2.4 MB
    Date 5/1/19
    Description
    本手册介绍 Modicon TM5 一体型 I/O 模块的硬件实现。其中包括关于 Modicon TM5 一体型 I/O 模块的部件介绍、规格、接线图、安装与设置方法。
    Modicon TM5 - 担岱橽垳醩翊 编程指南 (Version 07)
    Description
    本手册描述 Modicon TM5 输入/ 输出扩展模块配置。有关其它信息,请参考 SoMachine 在线帮助 内的独立文档。
    Size pdf
    Size 2 MB
    Date 10/31/15
    Description
    本手册描述 Modicon TM5 输入/ 输出扩展模块配置。有关其它信息,请参考 SoMachine 在线帮助 内的独立文档。
    Modicon TM5 - Compact I/O Modules, Hardware Guide (Chinese version) (Version 01)
    Description
    This manual describes the hardware implementation of the ModiconTM5 Compact I/O modules. It provides parts descriptions, specifications, wiring diagrams, installation and setup for Modicon TM5 Compact I/O modules.
    Size pdf
    Size 1.2 MB
    Date 4/1/12
    Description
    This manual describes the hardware implementation of the ModiconTM5 Compact I/O modules. It provides parts descriptions, specifications, wiring diagrams, installation and setup for Modicon TM5 Compact I/O modules.
    Modicon TM5 - Modules d E/S compacts, Guide de référence du matériel (Version 00)
    Description
    Ce guide décrit la mise en oeuvre du matériel des modules d'E/S compacts ModiconTM5. Il traite des pièces, des caractéristiques, des schémas de câblage, de l'installation et du réglage des modules d'E/S compacts Modicon TM5.
    Size pdf
    Size 2.4 MB
    Date 5/1/19
    Description
    Ce guide décrit la mise en oeuvre du matériel des modules d'E/S compacts ModiconTM5. Il traite des pièces, des caractéristiques, des schémas de câblage, de l'installation et du réglage des modules d'E/S compacts Modicon TM5.
    Modicon TM5 - Configuration des modules d'extension, Guide de programmation (Version 07)
    Description
    Ce document décrit la configuration des modules d'extension électroniques d'E/S TM5. Pour plus d'informations, reportez-vous aux documents séparés fournis dans l'aide en ligne SoMachine.
    Size pdf
    Size 2.3 MB
    Date 10/31/15
    Description
    Ce document décrit la configuration des modules d'extension électroniques d'E/S TM5. Pour plus d'informations, reportez-vous aux documents séparés fournis dans l'aide en ligne SoMachine.
    Modicon TM5 - Modules d’E/S compacts, Guide de référence du matériel (Version 01)
    Description
    Ce guide décrit la mise en oeuvre du matériel des modules d’E/S compacts ModiconTM5. Il traite des pièces, des caractéristiques, des schémas de câblage, de l’installation et du réglage des modules d’E/S compacts Modicon TM5.
    Size pdf
    Size 2.3 MB
    Date 4/1/12
    Description
    Ce guide décrit la mise en oeuvre du matériel des modules d’E/S compacts ModiconTM5. Il traite des pièces, des caractéristiques, des schémas de câblage, de l’installation et du réglage des modules d’E/S compacts Modicon TM5.
    Modicon TM5 - Kompakte E/A-Module - Hardwarehandbuch (Version 00)
    Description
    Dieses Handbuch beschreibt die Hardwareimplementierung der Modicon TM5-spezifischen kompakten E/A-Module. Es enthält Beschreibungen, Kenndaten, Verdrahtungspläne sowie Hinweise zur Installation und Konfiguration für kompakte TM5-E/A-Module.
    Size pdf
    Size 2.4 MB
    Date 5/1/19
    Description
    Dieses Handbuch beschreibt die Hardwareimplementierung der Modicon TM5-spezifischen kompakten E/A-Module. Es enthält Beschreibungen, Kenndaten, Verdrahtungspläne sowie Hinweise zur Installation und Konfiguration für kompakte TM5-E/A-Module.
    Modicon TM5 - Konfiguration von Erweiterungsmodulen, Programmierhandbuch (Version 07)
    Description
    Dieses Dokument beschreibt die Konfiguration der elektronischen Eingangs- /Ausgangserweiterungsmodule TM5. Weitere Informationen finden Sie in separaten Dokumenten, die in der Online-Hilfe von SoMachine bereitgestellt werden.
    Size pdf
    Size 2.4 MB
    Date 10/31/15
    Description
    Dieses Dokument beschreibt die Konfiguration der elektronischen Eingangs- /Ausgangserweiterungsmodule TM5. Weitere Informationen finden Sie in separaten Dokumenten, die in der Online-Hilfe von SoMachine bereitgestellt werden.
    Modicon TM5 - Kompakte E/A-Module, Hardwarehandbuch (Version 01)
    Description
    Dieses Handbuch beschreibt die Hardware-Implementierung der Modicon TM5 kompakten E/A-Module. Es enthält Beschreibungen, Kenndaten, Verdrahtungspläne sowie Hinweise zur Installation und Konfiguration für TM5kompakte E/A-Module.
    Size pdf
    Size 2.2 MB
    Date 4/1/12
    Description
    Dieses Handbuch beschreibt die Hardware-Implementierung der Modicon TM5 kompakten E/A-Module. Es enthält Beschreibungen, Kenndaten, Verdrahtungspläne sowie Hinweise zur Installation und Konfiguration für TM5kompakte E/A-Module.
    Modicon TM5 - Moduli I/O Compact, Guida hardware (Version 00)
    Description
    Questo manuale descrive l'implementazione hardware dei moduli I/O compatti Modicon TM5. Vengono illustrati i componenti, le specifiche, gli schemi di cablaggio, l'installazione e la configurazione dei moduli I/O compatti Modicon TM5.
    Size pdf
    Size 2.4 MB
    Date 5/1/19
    Description
    Questo manuale descrive l'implementazione hardware dei moduli I/O compatti Modicon TM5. Vengono illustrati i componenti, le specifiche, gli schemi di cablaggio, l'installazione e la configurazione dei moduli I/O compatti Modicon TM5.
    Modicon TM5 - Configurazione dei moduli di espansione, Guida alla programmazione (Version 07)
    Description
    In questo documento viene descritta la configurazione dei moduli elettronici di espansione ingresso/uscita TM5. Per ulteriori informazioni, consultare i documenti separati forniti nella Guida in linea di SoMachine.
    Size pdf
    Size 2.4 MB
    Date 10/31/15
    Description
    In questo documento viene descritta la configurazione dei moduli elettronici di espansione ingresso/uscita TM5. Per ulteriori informazioni, consultare i documenti separati forniti nella Guida in linea di SoMachine.
    Modicon TM5 - Moduli I/O compatti, Guida hardware (Version 01)
    Description
    Questo manuale descrive l’implementazione hardware dei moduli I/O compatti Modicon TM5. Vengono illustrati i componenti, le specifiche, gli schemi di cablaggio, l’installazione e la configurazione dei moduli I/O compatti Modicon TM5.
    Size pdf
    Size 2.3 MB
    Date 4/1/12
    Description
    Questo manuale descrive l’implementazione hardware dei moduli I/O compatti Modicon TM5. Vengono illustrati i componenti, le specifiche, gli schemi di cablaggio, l’installazione e la configurazione dei moduli I/O compatti Modicon TM5.
    Modicon TM5 - Módulos de E/S compactas, Guía de hardware (Version 00)
    Description
    En este manual se describe la implementación del hardware de los módulos de E/S compactas Modicon TM5. Contiene descripciones de las piezas, especificaciones, diagramas de cableado e instrucciones de instalación y configuración para los módulos de E/S compactas Modicon TM5.
    Size pdf
    Size 2.4 MB
    Date 5/1/19
    Description
    En este manual se describe la implementación del hardware de los módulos de E/S compactas Modicon TM5. Contiene descripciones de las piezas, especificaciones, diagramas de cableado e instrucciones de instalación y configuración para los módulos de E/S compactas Modicon TM5.
    Modicon TM5 - Configuración de los módulos de ampliación, Guía de programación (Version 07)
    Description
    En este documento capítulo se describe la configuración de los módulos electrónicos de ampliación de entrada/salida de TM5. Para obtener más información, consulte los documentos independientes que se ofrecen en laSoMachine ayuda en línea.
    Size pdf
    Size 2.2 MB
    Date 10/31/15
    Description
    En este documento capítulo se describe la configuración de los módulos electrónicos de ampliación de entrada/salida de TM5. Para obtener más información, consulte los documentos independientes que se ofrecen en laSoMachine ayuda en línea.
    Modicon TM5 - Módulos de E/S compactas, Guía de hardware (Version 01)
    Description
    En este manual se describe la implementación de hardware de los módulos de E/S compactas ModiconTM5. Se proporcionan descripciones de los componentes, especificaciones, diagramas de cableado e instrucciones de instalación y configuración para los módulos de E/S compactas Modicon TM5.
    Size pdf
    Size 2.3 MB
    Date 4/1/12
    Description
    En este manual se describe la implementación de hardware de los módulos de E/S compactas ModiconTM5. Se proporcionan descripciones de los componentes, especificaciones, diagramas de cableado e instrucciones de instalación y configuración para los módulos de E/S compactas Modicon TM5.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for TM5C24D12R: compact I/O expansion block TM5 - 36 I/O - 24 DI - 12 DO relay (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for TM5C24D12R: compact I/O expansion block TM5 - 36 I/O - 24 DI - 12 DO relay (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD for TM5C24D12R: compact I/O expansion block TM5 - 36 I/O - 24 DI - 12 DO relay (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for TM5C24D12R: compact I/O expansion block TM5 - 36 I/O - 24 DI - 12 DO relay (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 30.8 KB
    Date 6/18/12
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 714.9 KB
    Date 1/1/15
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.4 MB
    Date 10/12/17
    Size pdf
    Size 2 MB
    Date 7/28/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    compact I/O expansion block TM5 - 36 I/O - 24 DI - 12 DO relay
    Description
    compact I/O expansion block TM5 - 36 I/O - 24 DI - 12 DO relay
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    compact I/O expansion block TM5 - 36 I/O - 24 DI - 12 DO relay
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 562.5 KB
    Date 6/19/18
    Size pdf
    Size 232.5 KB
    Date 4/23/18
    Size pdf
    Size 2.7 MB
    Date 8/26/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    compact I/O expansion block TM5 - 36 I/O - 24 DI - 12 DO relay
    Description
    compact I/O expansion block TM5 - 36 I/O - 24 DI - 12 DO relay
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    compact I/O expansion block TM5 - 36 I/O - 24 DI - 12 DO relay
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    compact I/O expansion block TM5 - 36 I/O - 24 DI - 12 DO relay
    Description
    compact I/O expansion block TM5 - 36 I/O - 24 DI - 12 DO relay
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    compact I/O expansion block TM5 - 36 I/O - 24 DI - 12 DO relay
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /