Welcome to the Schneider Electric corporate Website

Select your location

View all   Modicon TM5 IP20 modular I/O system
Schneider Electric TM5SAI4LK Image

TM5SAI4LK

Schneider Electric TM5SAI4LK Image
TM5SAI4LK

Composition kit of I/O(TM5SAI4L) + term. block(TM5ACTB12) + bus base(TM5ACBM11)

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Modicon TM5
    product or component type
    Analog input module
    analogue input number
    4
    analogue input type
    current 0...20 mA/4...20 mA differential
    voltage +/- 10 V differential
    analogue input resolution
    12 bits + sign +/- 10 V
    12 bits 0...20 mA/4...20 mA
    Complementary
    device composition
    Bus sub-base TM5ACBM11
    Terminal block TM5ACTB12
    I/O module TM5SAI4L
    range compatibility
    Modicon M258
    Modicon LMC058
    product compatibility
    Logic controller
    Motion controller
    measurement resolution
    2.441 mV, +/- 10 V
    4.883 µA, 0...20 mA/4...20 mA
    colour
    White
    input impedance
    >= 20 mOhm voltage
    load impedance ohmic
    <= 400 Ohm (current)
    sampling duration
    1 ms, analogue input type: all inputs with filtering
    400 µs, analogue input type: all inputs without filtering
    measurement error
    < 0.08 % of full scale +/- 10 V +/- 10 V at 25 °C
    < 0.08 % of full scale 0...20 mA/4...20 mA at 25 °C
    temperature coefficient
    +/- 0.009 %FS/°C, analogue input type: current
    +/- 0.006 %FS/°C, analogue input type: voltage
    non-linearity
    < 0.025 %FS, analogue input type: voltage
    < 0.05 %FS, analogue input type: current
    type of cable
    Shielded cable
    isolation
    No insulation between channels
    500 Vrms AC insulation between channel and bus
    supply
    Internal
    [Us] rated supply voltage
    24 V DC -15...20 %
    common mode rejection
    > 70 dB
    local signalling
    1 LED green for power supply
    1 LED red for power supply
    4 LEDs green for input status
    current consumption
    2 mA at 5 V DC bus
    46 mA at 24 V DC input/output
    maximum power dissipation in W
    1.11 W
    marking
    CE
    net weight
    0.065 kg
    Environment
    standards
    IEC 61131-2
    CSA C22.2 No 213
    CSA C22.2 No 142
    UL 508
    product certifications
    CSA
    GOST-R
    C-Tick
    CULus
    ambient air temperature for operation
    0…55 °C without derating (horizontal installation)
    0…60 °C with derating factor (horizontal installation)
    0…50 °C (vertical installation)
    ambient air temperature for storage
    -25…70 °C
    relative humidity
    5…95 % without condensation
    IP degree of protection
    IP20 conforming to IEC 61131-2
    pollution degree
    2 conforming to IEC 60664
    operating altitude
    0...2000 m
    storage altitude
    0…3000 m
    vibration resistance
    1 gn at 8.4…150 Hz on DIN rail
    3.5 mm at 5…8.4 Hz on DIN rail
    shock resistance
    15 gn for 11 ms
    resistance to electrostatic discharge
    4 kV on contact conforming to EN/IEC 61000-4-2
    8 kV in air conforming to EN/IEC 61000-4-2
    resistance to electromagnetic fields
    1 V/m 2...2.7 GHz conforming to EN/IEC 61000-4-3
    10 V/m 80...2000 MHz conforming to EN/IEC 61000-4-3
    resistance to fast transients
    1 kV (I/O) conforming to EN/IEC 61000-4-4
    1 kV (shielded cable) conforming to EN/IEC 61000-4-4
    2 kV (power lines) conforming to EN/IEC 61000-4-4
    surge withstand
    0.5 kV differential mode conforming to EN/IEC 61000-4-5
    1 kV common mode conforming to EN/IEC 61000-4-5
    electromagnetic compatibility
    EN/IEC 61000-4-6
    disturbance radiated/conducted
    CISPR 11
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English5
    • Chinese2
    • French4
    • German2
    • Italian2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.1 MB
    Date 1/25/20
    prp.document.label.format pdf
    Size 8.4 MB
    Date 1/21/20
    prp.document.label.format pdf
    Size 7.2 MB
    Date 1/25/20
    prp.document.label.format pdf
    Size 14.1 MB
    Date 1/20/20
    User guide
    Format
    Size
    Date
    Add to My Documents
    Modicon TM5 - Analog I/O Modules - Hardware Guide (Version 00)
    Description
    This manual describes the hardware implementation of the ModiconTM5 Analog I/O modules. It provides parts descriptions, specifications, wiring diagrams, installation and setup for Modicon TM5 Analog I/O modules.
    prp.document.label.format pdf
    Size 2.5 MB
    Date 5/1/19
    Description
    This manual describes the hardware implementation of the ModiconTM5 Analog I/O modules. It provides parts descriptions, specifications, wiring diagrams, installation and setup for Modicon TM5 Analog I/O modules.
    Modicon TM5 - Analog I/O Modules, Hardware Guide (Version 06)
    Description
    This manual describes the hardware implementation of the ModiconTM5 Analog I/O modules. It provides parts descriptions, specifications, wiring diagrams, installation and setup for Modicon TM5 Analog I/O modules.
    prp.document.label.format pdf
    Size 2.5 MB
    Date 1/3/18
    Description
    This manual describes the hardware implementation of the ModiconTM5 Analog I/O modules. It provides parts descriptions, specifications, wiring diagrams, installation and setup for Modicon TM5 Analog I/O modules.
    prp.document.label.format pdf
    Size 2.6 MB
    Date 5/1/19
    prp.document.label.format pdf
    Size 2.6 MB
    Date 5/1/19
    prp.document.label.format pdf
    Size 2.3 MB
    Date 5/1/19
    prp.document.label.format pdf
    Size 2.2 MB
    Date 5/1/19
    prp.document.label.format pdf
    Size 2.3 MB
    Date 5/1/19
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    TM5SA... / TM5SEAISG Analog I/O Modules, Instruction Sheet (Version 04)
    Description
    This document contains instructions and diagrams for TM5SA analog I/O modules.
    prp.document.label.format pdf
    Size 634.1 KB
    Date 1/1/15
    Description
    This document contains instructions and diagrams for TM5SA analog I/O modules.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    TM5 Slice
    Dimensions



  • Mounting and Clearance

    TM5 System
    Spacing Requirements


    Mounting on a DIN Rail



  • Connections and Schema

    TM5 System Wiring Recommendations
    Wire Sizes to Use with the Removable Spring Terminal Blocks



    Electronic Module 4AI ±10V/0-20mA/4-20mA 12 Bits
    Wiring Diagram


    (1)
    Internal electronics
    (2)
    24 Vdc I/O power segment integrated into the bus bases
    (I)
    Current
    (U)
    Voltage