Welcome to the Schneider Electric corporate Website

Select your location

View all   Modicon TM5 IP20 modular I/O system
Schneider Electric TM5SDI2DF Image

TM5SDI2DF

Green premium brand logo
Schneider Electric TM5SDI2DF Image
TM5SDI2DF
Green premium brand logo

counter module - 2I - 24V DC Sink - 3 wires

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon TM5
    product or component type
    Counter module
    product specific application
    Frequency meter
    Period measurement
    Frequency generator
    Upcounting
    Downcounting
    function of module
    Interval measurement
    Event counting
    discrete input number
    2
    counting frequency
    50 kHz
    Complementary
    range compatibility
    Modicon M258
    Modicon LMC058
    product compatibility
    Logic controller
    Motion controller
    isolation
    500 Vrms AC insulation between channel and bus
    No insulation between channels
    discrete input logic
    Sink
    discrete input voltage
    24 V DC
    discrete input current
    10.5 mA at 24 V
    input filtering
    <= 10 ms hardware
    <= 25 ms configurable by software
    current consumption
    30 mA at 5 V DC bus
    34 mA at 24 V DC input/output
    maximum power dissipation in W
    0.97 W
    marking
    CE
    net weight
    0.025 kg
    Environment
    standards
    UL 508
    CSA C22.2 No 213
    CSA C22.2 No 142
    IEC 61131-2
    product certifications
    CSA
    GOST-R
    CULus
    C-Tick
    ambient air temperature for operation
    0…55 °C without (horizontal installation)
    0…60 °C with derating factor (horizontal installation)
    0…50 °C (vertical installation)
    ambient air temperature for storage
    -25…70 °C
    relative humidity
    5…95 % without condensation
    IP degree of protection
    IP20 conforming to IEC 61131-2
    pollution degree
    2 conforming to IEC 60664
    operating altitude
    0...2000 m
    storage altitude
    0…3000 m
    vibration resistance
    1 gn at 8.4…150 Hz on DIN rail
    3.5 mm at 5…8.4 Hz on DIN rail
    shock resistance
    15 gn for 11 ms
    resistance to electrostatic discharge
    4 kV on contact conforming to EN/IEC 61000-4-2
    8 kV in air conforming to EN/IEC 61000-4-2
    resistance to electromagnetic fields
    1 V/m 2...2.7 GHz conforming to EN/IEC 61000-4-3
    10 V/m 80...2000 MHz conforming to EN/IEC 61000-4-3
    resistance to fast transients
    1 kV (I/O) conforming to EN/IEC 61000-4-4
    1 kV (shielded cable) conforming to EN/IEC 61000-4-4
    2 kV (power lines) conforming to EN/IEC 61000-4-4
    surge withstand
    0.5 kV differential mode conforming to EN/IEC 61000-4-5
    1 kV common mode conforming to EN/IEC 61000-4-5
    electromagnetic compatibility
    EN/IEC 61000-4-6
    disturbance radiated/conducted
    CISPR 11
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages54
    • English26
    • Chinese15
    • French17
    • German16
    • Italian15
    • Spanish15
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.1 MB
    Date 1/25/20
    prp.document.label.format pdf
    Size 8.4 MB
    Date 1/21/20
    prp.document.label.format pdf
    Size 7.2 MB
    Date 1/25/20
    prp.document.label.format pdf
    Size 14.1 MB
    Date 1/20/20
    User guide
    Format
    Size
    Date
    Add to My Documents
    Modicon TM5 - Expert Modules (High Speed Counter) - Hardware Guide (Version 00)
    Description
    This manual describes the hardware implementation of the Modicon TM5 expert modules. It provides part descriptions, specifications, wiring diagrams, installation and setup for Modicon TM5 expert modules.
    prp.document.label.format pdf
    Size 1.1 MB
    Date 5/1/19
    Description
    This manual describes the hardware implementation of the Modicon TM5 expert modules. It provides part descriptions, specifications, wiring diagrams, installation and setup for Modicon TM5 expert modules.
    Modicon TM5 - Digital I/O Modules - Hardware Guide (Version 00)
    Description
    This manual describes the hardware implementation of the Modicon TM5 Digital I/O Modules. It provides part descriptions, specifications, wiring diagrams, installation and setup for Modicon TM5 Digital I/O Modules.
    prp.document.label.format pdf
    Size 4.1 MB
    Date 5/1/19
    Description
    This manual describes the hardware implementation of the Modicon TM5 Digital I/O Modules. It provides part descriptions, specifications, wiring diagrams, installation and setup for Modicon TM5 Digital I/O Modules.
    Modicon TM5 Digital I/O Modules, Hardware Guide (Version 08)
    Description
    This manual describes the hardware implementation of the Modicon TM5 Digital I/O Modules. It provides part descriptions, specifications, wiring diagrams, installation and setup for Modicon TM5 Digital I/O Modules.
    prp.document.label.format pdf
    Size 2.8 MB
    Date 4/1/18
    Description
    This manual describes the hardware implementation of the Modicon TM5 Digital I/O Modules. It provides part descriptions, specifications, wiring diagrams, installation and setup for Modicon TM5 Digital I/O Modules.
    Modicon LMC058 Motion Controller, Programming Guide (Version 09)
    Description
    The purpose of this document is to help you to program and operate your Modicon LMC058 Motion Controller.
    prp.document.label.format pdf
    Size 9 MB
    Date 1/3/18
    Description
    The purpose of this document is to help you to program and operate your Modicon LMC058 Motion Controller.
    PacDrive TM5/TM7 Flexible System, System Planning and Installation Guide (Version 03)
    Description
    This guide contains an overview and description of the TM5/TM7 System, requirements to plan your installation, installation procedure for your TM5/TM7 System, and information for commissioning and diagnosing installation.
    prp.document.label.format pdf
    Size 8 MB
    Date 10/1/17
    Description
    This guide contains an overview and description of the TM5/TM7 System, requirements to plan your installation, installation procedure for your TM5/TM7 System, and information for commissioning and diagnosing installation.
    Modicon TM5 - Expert (High Speed Counter) Modules, Hardware Guide (Version 07)
    Description
    This manual describes the hardware implementation of the Modicon TM5 expert modules. It provides parts descriptions, specifications, wiring diagrams, installation and setup for Modicon TM5 expert modules.
    prp.document.label.format pdf
    Size 1.1 MB
    Date 12/1/15
    Description
    This manual describes the hardware implementation of the Modicon TM5 expert modules. It provides parts descriptions, specifications, wiring diagrams, installation and setup for Modicon TM5 expert modules.
    Modicon TM5 - Expansion Modules Configuration, Programming Guide (Version 07)
    Description
    This document describes the configuration of the TM5 Input/Output expansion electronic modules. For further information, refer to the separate documents provided in theSoMachine online help.
    prp.document.label.format pdf
    Size 2.2 MB
    Date 11/1/15
    Description
    This document describes the configuration of the TM5 Input/Output expansion electronic modules. For further information, refer to the separate documents provided in theSoMachine online help.
    Modicon TM5 - 专用(高速计数器)模块 - 硬件指南 (Version 00)
    Description
    本手册介绍 Modicon TM5 专用模块的硬件实现。其中包括关于 Modicon TM5 专用模块的部件描述、规格、接线图、安装与设置方法。
    prp.document.label.format pdf
    Size 1.3 MB
    Date 5/1/19
    Description
    本手册介绍 Modicon TM5 专用模块的硬件实现。其中包括关于 Modicon TM5 专用模块的部件描述、规格、接线图、安装与设置方法。
    Modicon TM5 - 数字量 I/O 模块 - 硬件指南 (Version 00)
    Description
    本手册介绍 Modicon TM5 数字量 I/O 模块的硬件实现。它提供 Modicon TM5 数字量 I/O 模块的部件描述、技术参数、接线图、安装和设置说明。
    prp.document.label.format pdf
    Size 4.1 MB
    Date 5/1/19
    Description
    本手册介绍 Modicon TM5 数字量 I/O 模块的硬件实现。它提供 Modicon TM5 数字量 I/O 模块的部件描述、技术参数、接线图、安装和设置说明。
    Modicon TM5 数字量 I/O 模块 硬件指南 (Version 08)
    Description
    本手册介绍 Modicon TM5 数字量 I/O 模块的硬件实现。它提供 Modicon TM5 数字量 I/O 模块的部 件描述、技术参数、接线图、安装和设置说明。
    prp.document.label.format pdf
    Size 2.8 MB
    Date 4/1/18
    Description
    本手册介绍 Modicon TM5 数字量 I/O 模块的硬件实现。它提供 Modicon TM5 数字量 I/O 模块的部 件描述、技术参数、接线图、安装和设置说明。
    Modicon TM5 专用(高速计数器)模块 硬件指南 (Version 07)
    Description
    本手册介绍 Modicon TM5 专用模块的硬件实现。其中包括关于 Modicon TM5 专用模块的部件描 述、规格、接线图、安装与设置方法。
    prp.document.label.format pdf
    Size 977 KB
    Date 11/30/15
    Description
    本手册介绍 Modicon TM5 专用模块的硬件实现。其中包括关于 Modicon TM5 专用模块的部件描 述、规格、接线图、安装与设置方法。
    Modicon TM5 - 担岱橽垳醩翊 编程指南 (Version 07)
    Description
    本手册描述 Modicon TM5 输入/ 输出扩展模块配置。有关其它信息,请参考 SoMachine 在线帮助 内的独立文档。
    prp.document.label.format pdf
    Size 2 MB
    Date 10/31/15
    Description
    本手册描述 Modicon TM5 输入/ 输出扩展模块配置。有关其它信息,请参考 SoMachine 在线帮助 内的独立文档。
    Modicon TM5 - Modules d E/S numériques (TOR), Guide de référence du matériel (Version 00)
    Description
    Ce guide décrit la mise en oeuvre du matériel des modules d'E/S numériques Modicon TM5. Il traite des pièces, des caractéristiques, des schémas de câblage, de l'installation et du réglage des modules d'E/S numériques Modicon TM5.
    prp.document.label.format pdf
    Size 4.2 MB
    Date 5/1/19
    Description
    Ce guide décrit la mise en oeuvre du matériel des modules d'E/S numériques Modicon TM5. Il traite des pièces, des caractéristiques, des schémas de câblage, de l'installation et du réglage des modules d'E/S numériques Modicon TM5.
    Modicon TM5 - Modules experts (compteurs rapides), Guide de référence du matériel (Version 00)
    Description
    Ce guide décrit la mise en oeuvre du matériel des modules experts Modicon TM5. Il fournit des descriptions de pièces, des spécifications, des schémas de câblage, ainsi que des procédures d'installation et de réglage des modules experts Modicon TM5.
    prp.document.label.format pdf
    Size 1.1 MB
    Date 5/1/19
    Description
    Ce guide décrit la mise en oeuvre du matériel des modules experts Modicon TM5. Il fournit des descriptions de pièces, des spécifications, des schémas de câblage, ainsi que des procédures d'installation et de réglage des modules experts Modicon TM5.
    Modicon TM5 Modules d'E/S numériques (TOR), Guide de référence du matériel (Version 08)
    Description
    Ce guide décrit la mise en oeuvre du matériel des modules d'E/S numériques Modicon TM5. Il traite des pièces, des caractéristiques, des schémas de câblage, de l'installation et du réglage des modules d'E/S numériques Modicon TM5.
    prp.document.label.format pdf
    Size 2.8 MB
    Date 4/1/18
    Description
    Ce guide décrit la mise en oeuvre du matériel des modules d'E/S numériques Modicon TM5. Il traite des pièces, des caractéristiques, des schémas de câblage, de l'installation et du réglage des modules d'E/S numériques Modicon TM5.
    Modicon TM5 Module experts (compteurs rapides), Guide de référence du matériel (Version 07)
    Description
    Ce guide décrit la mise en oeuvre du matériel des modules experts Modicon TM5. Il fournit des descriptions de pièces, des spécifications, des schémas de câblage, ainsi que des procédures d'installation et de réglage des modules experts Modicon TM5.
    prp.document.label.format pdf
    Size 1 MB
    Date 11/30/15
    Description
    Ce guide décrit la mise en oeuvre du matériel des modules experts Modicon TM5. Il fournit des descriptions de pièces, des spécifications, des schémas de câblage, ainsi que des procédures d'installation et de réglage des modules experts Modicon TM5.
    Modicon TM5 - Configuration des modules d'extension, Guide de programmation (Version 07)
    Description
    Ce document décrit la configuration des modules d'extension électroniques d'E/S TM5. Pour plus d'informations, reportez-vous aux documents séparés fournis dans l'aide en ligne SoMachine.
    prp.document.label.format pdf
    Size 2.3 MB
    Date 10/31/15
    Description
    Ce document décrit la configuration des modules d'extension électroniques d'E/S TM5. Pour plus d'informations, reportez-vous aux documents séparés fournis dans l'aide en ligne SoMachine.
    Modicon TM5 - Experten-Module (Hochgeschwindigkeitszähler), Hardwarehandbuch (Version 00)
    Description
    In diesem Handbuch wird die Hardwareimplementierung der Modicon TM5-Expertenmodule beschrieben. Das Handbuch enthält Beschreibungen, Kenndaten, Verdrahtungspläne sowie Hinweise zur Installation und Konfiguration für Modicon TM5-Expertenmodule.
    prp.document.label.format pdf
    Size 1.2 MB
    Date 5/1/19
    Description
    In diesem Handbuch wird die Hardwareimplementierung der Modicon TM5-Expertenmodule beschrieben. Das Handbuch enthält Beschreibungen, Kenndaten, Verdrahtungspläne sowie Hinweise zur Installation und Konfiguration für Modicon TM5-Expertenmodule.
    Modicon TM5 - Digitale E/A-Module, Hardwarehandbuch (Version 00)
    Description
    In diesem Handbuch wird die Implementierung der Hardware der Modicon TM5-spezifischen E/ADigitalmodulebeschrieben. Das Handbuch enthält Beschreibungen, Kenndaten, Verdrahtungspläne sowie Installations- und Konfigurationsanweisungen für die Modicon TM5-spezifischen digitalen E/A-Module.
    prp.document.label.format pdf
    Size 4.1 MB
    Date 5/1/19
    Description
    In diesem Handbuch wird die Implementierung der Hardware der Modicon TM5-spezifischen E/ADigitalmodulebeschrieben. Das Handbuch enthält Beschreibungen, Kenndaten, Verdrahtungspläne sowie Installations- und Konfigurationsanweisungen für die Modicon TM5-spezifischen digitalen E/A-Module.
    PacDrive Flexibles - TM5 / TM7-System, Planungs- und Installationshandbuch (Version 04)
    Description
    Dieses Handbuch enthält die erforderlichen Informationen für die Planung und Installation eines TM5/TM7-Systems.
    prp.document.label.format pdf
    Size 8.2 MB
    Date 11/1/18
    Description
    Dieses Handbuch enthält die erforderlichen Informationen für die Planung und Installation eines TM5/TM7-Systems.
    Modicon TM5 Digitale E/A-Module, Hardwarehandbuch (Version 08)
    Description
    In diesem Handbuch wird die Implementierung der Hardware der Modicon TM5-spezifischen E/ADigitalmodule beschrieben. Das Handbuch enthält Beschreibungen, Kenndaten,Verdrahtungspläne sowie Installations- und Konfigurationsanweisungen für die Modicon TM5-spezifischen digitalen E/A-Module.
    prp.document.label.format pdf
    Size 3.6 MB
    Date 4/1/18
    Description
    In diesem Handbuch wird die Implementierung der Hardware der Modicon TM5-spezifischen E/ADigitalmodule beschrieben. Das Handbuch enthält Beschreibungen, Kenndaten,Verdrahtungspläne sowie Installations- und Konfigurationsanweisungen für die Modicon TM5-spezifischen digitalen E/A-Module.
    Modicon TM5 Experten-Module (Hochgeschwindigkeitszähler), Hardwarehandbuch (Version 07)
    Description
    In diesem Handbuch wird die Hardwareimplementierung der Modicon TM5- Expertenmodule beschrieben. Das Handbuch enthält Beschreibungen, Kenndaten, Verdrahtungspläne sowie Hinweise zur Installation und Konfiguration für Modicon TM5-Expertenmodule.
    prp.document.label.format pdf
    Size 1 MB
    Date 11/30/15
    Description
    In diesem Handbuch wird die Hardwareimplementierung der Modicon TM5- Expertenmodule beschrieben. Das Handbuch enthält Beschreibungen, Kenndaten, Verdrahtungspläne sowie Hinweise zur Installation und Konfiguration für Modicon TM5-Expertenmodule.
    Modicon TM5 - Konfiguration von Erweiterungsmodulen, Programmierhandbuch (Version 07)
    Description
    Dieses Dokument beschreibt die Konfiguration der elektronischen Eingangs- /Ausgangserweiterungsmodule TM5. Weitere Informationen finden Sie in separaten Dokumenten, die in der Online-Hilfe von SoMachine bereitgestellt werden.
    prp.document.label.format pdf
    Size 2.4 MB
    Date 10/31/15
    Description
    Dieses Dokument beschreibt die Konfiguration der elektronischen Eingangs- /Ausgangserweiterungsmodule TM5. Weitere Informationen finden Sie in separaten Dokumenten, die in der Online-Hilfe von SoMachine bereitgestellt werden.
    Modicon TM5 - Moduli di I/O digitali - Guida hardware (Version 00)
    Description
    Questo manuale descrive l'implementazione hardware dei moduli di I/O digitali Modicon TM5. Contiene le descrizioni dei componenti, le specifiche, gli schemi di cablaggio, istruzioni per l'installazione e la configurazione dei moduli di I/O digitali Modicon TM5.
    prp.document.label.format pdf
    Size 4.2 MB
    Date 5/1/19
    Description
    Questo manuale descrive l'implementazione hardware dei moduli di I/O digitali Modicon TM5. Contiene le descrizioni dei componenti, le specifiche, gli schemi di cablaggio, istruzioni per l'installazione e la configurazione dei moduli di I/O digitali Modicon TM5.
    Modicon TM5 - Moduli Expert (HSC), Guida hardware (Version 00)
    Description
    Questo manuale descrive l'implementazione hardware dei moduli Modicon TM5 Expert. Fornisce le descrizioni parziali, le specifiche, gli schemi di cablaggio, l'installazione e la configurazione di moduli Expert TM5.
    prp.document.label.format pdf
    Size 1.2 MB
    Date 5/1/19
    Description
    Questo manuale descrive l'implementazione hardware dei moduli Modicon TM5 Expert. Fornisce le descrizioni parziali, le specifiche, gli schemi di cablaggio, l'installazione e la configurazione di moduli Expert TM5.
    Modicon TM5 Moduli di I/O digitali, Guida hardware (Version 08)
    Description
    Questo manuale descrive l'implementazione hardware dei moduli di I/O digitali Modicon TM5. Vengono illustrati i componenti, le specifiche, gli schemi di cablaggio, l'installazione e la configurazione dei moduli di I/O digitali Modicon TM5.
    prp.document.label.format pdf
    Size 3.6 MB
    Date 4/1/18
    Description
    Questo manuale descrive l'implementazione hardware dei moduli di I/O digitali Modicon TM5. Vengono illustrati i componenti, le specifiche, gli schemi di cablaggio, l'installazione e la configurazione dei moduli di I/O digitali Modicon TM5.
    Modicon TM5 Moduli Expert (HSC), Guida hardware (Version 07)
    Description
    Questo manuale descrive l'implementazione hardware dei moduli Modicon TM5 Expert. Vengono illustrati i componenti, le specifiche, gli schemi di cablaggio, l'installazione e la configurazione dei moduli Modicon TM5 Expert.
    prp.document.label.format pdf
    Size 1 MB
    Date 11/30/15
    Description
    Questo manuale descrive l'implementazione hardware dei moduli Modicon TM5 Expert. Vengono illustrati i componenti, le specifiche, gli schemi di cablaggio, l'installazione e la configurazione dei moduli Modicon TM5 Expert.
    Modicon TM5 - Configurazione dei moduli di espansione, Guida alla programmazione (Version 07)
    Description
    In questo documento viene descritta la configurazione dei moduli elettronici di espansione ingresso/uscita TM5. Per ulteriori informazioni, consultare i documenti separati forniti nella Guida in linea di SoMachine.
    prp.document.label.format pdf
    Size 2.4 MB
    Date 10/31/15
    Description
    In questo documento viene descritta la configurazione dei moduli elettronici di espansione ingresso/uscita TM5. Per ulteriori informazioni, consultare i documenti separati forniti nella Guida in linea di SoMachine.
    Modicon TM5 - Módulos expertos (contador de alta velocidad), Guía de hardware (Version 00)
    Description
    En este manual se describe la implementación del hardware de los módulos expertos Modicon TM5. Contiene descripciones de las piezas, especificaciones, diagramas de cableado e instrucciones de instalación y configuración para módulos expertos Modicon TM5.
    prp.document.label.format pdf
    Size 1.2 MB
    Date 5/1/19
    Description
    En este manual se describe la implementación del hardware de los módulos expertos Modicon TM5. Contiene descripciones de las piezas, especificaciones, diagramas de cableado e instrucciones de instalación y configuración para módulos expertos Modicon TM5.
    Modicon TM5 - Módulos de E/S digitales, Guía de hardware (Version 00)
    Description
    En este manual se describe la implementación del hardware de los módulos de E/S digitales Modicon TM5. Contiene descripciones de las piezas, especificaciones, diagramas de cableado e instrucciones de instalación y configuración para módulos de E/S digitales Modicon TM5.
    prp.document.label.format pdf
    Size 4.2 MB
    Date 5/1/19
    Description
    En este manual se describe la implementación del hardware de los módulos de E/S digitales Modicon TM5. Contiene descripciones de las piezas, especificaciones, diagramas de cableado e instrucciones de instalación y configuración para módulos de E/S digitales Modicon TM5.
    Modicon TM5 Módulos de E/S digitales, Guía de hardware (Version 08)
    Description
    En este manual se describe la implementación de hardware de los módulos de E/S digitales de Modicon TM5 Se proporcionan descripciones de los componentes, especificaciones, diagramas de cableado e instrucciones de instalación y configuración para los módulos de E/S digitales de Modicon TM5.
    prp.document.label.format pdf
    Size 3.5 MB
    Date 4/1/18
    Description
    En este manual se describe la implementación de hardware de los módulos de E/S digitales de Modicon TM5 Se proporcionan descripciones de los componentes, especificaciones, diagramas de cableado e instrucciones de instalación y configuración para los módulos de E/S digitales de Modicon TM5.
    Modicon TM5 Módulos expertos (contador de alta velocidad), Guía de hardware (Version 07)
    Description
    En este manual se describe la implementación de hardware de los módulos expertos de Modicon TM5 Se proporcionan descripciones de los componentes, especificaciones, diagramas de cableado e instrucciones de instalación y configuración para los módulos exper
    prp.document.label.format pdf
    Size 1 MB
    Date 11/30/15
    Description
    En este manual se describe la implementación de hardware de los módulos expertos de Modicon TM5 Se proporcionan descripciones de los componentes, especificaciones, diagramas de cableado e instrucciones de instalación y configuración para los módulos exper
    Modicon TM5 - Configuración de los módulos de ampliación, Guía de programación (Version 07)
    Description
    En este documento capítulo se describe la configuración de los módulos electrónicos de ampliación de entrada/salida de TM5. Para obtener más información, consulte los documentos independientes que se ofrecen en laSoMachine ayuda en línea.
    prp.document.label.format pdf