Welcome to the Schneider Electric corporate Website

Select your location

View all   Modicon TM5 IP20 modular I/O system
Schneider Electric TM5SDO4R4 Image
To be discontinued

TM5SDO4R4

Schneider Electric TM5SDO4R4 Image
To be discontinued
TM5SDO4R4

digital output module - 4O - 30V DC/230V AC - 5A - relay - 4 C/O - quantity 4

Show more characteristics
Commercial status
Discontinued on 31 December 2019
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Modicon TM5
    product or component type
    Discrete output module
    discrete output number
    4
    discrete output type
    Relay
    Complementary
    range compatibility
    PacDrive LMC motion controller
    Modicon LMC058
    Modicon M258
    product compatibility
    Motion controller
    PacDrive LMC Eco
    PacDrive LMC Pro
    PacDrive LMC Pro 2
    Logic controller
    output voltage
    230 V AC
    30 V DC
    output voltage limits
    184...276 V AC
    24...36 V DC
    discrete output function
    4 NO
    current per channel
    5 A
    maximum current per output common
    10 A
    colour
    Black
    response time
    <= 10 ms from state 0 to state 1 for output
    <= 10 ms from state 1 to state 0 for output
    protection type
    Without short-circuit protection
    Reverse polarity protection
    Without overload protection
    isolation
    No insulation between channels
    500 Vrms AC insulation between channel and bus
    mechanical durability
    20000000 cycles
    electrical durability
    500000 cycles at 5 A
    current consumption
    160 mA at 5 V DC bus
    maximum power dissipation in W
    2.3 W
    marking
    CE
    net weight
    0.025 kg
    Environment
    standards
    CSA C22.2 No 213
    CSA C22.2 No 142
    UL 508
    IEC 61131-2
    product certifications
    GOST-R
    CSA
    CULus
    C-Tick
    ambient air temperature for operation
    -10…55 °C without derating (horizontal installation)
    -10…60 °C with derating factor (horizontal installation)
    -10…50 °C (vertical installation)
    ambient air temperature for storage
    -40…70 °C
    relative humidity
    5…95 % without condensation
    IP degree of protection
    IP20 conforming to IEC 61131-2
    pollution degree
    2 conforming to IEC 60664
    operating altitude
    0...2000 m
    storage altitude
    0…3000 m
    vibration resistance
    1 gn at 8.4…150 Hz on DIN rail
    3.5 mm at 5…8.4 Hz on DIN rail
    shock resistance
    15 gn for 11 ms
    electromagnetic compatibility
    Electrostatic discharge immunity test, 4 kV on contact conforming to EN/IEC 61000-4-2
    Electrostatic discharge immunity test, 8 kV in air conforming to EN/IEC 61000-4-2
    Susceptibility to electromagnetic fields, 1 V/m 2...2.7 GHz conforming to EN/IEC 61000-4-3
    Susceptibility to electromagnetic fields, 10 V/m 80...2000 MHz conforming to EN/IEC 61000-4-3
    Electrical fast transient/burst immunity test, 1 kV I/O conforming to EN/IEC 61000-4-4
    Electrical fast transient/burst immunity test, 1 kV shielded cable conforming to EN/IEC 61000-4-4
    Electrical fast transient/burst immunity test, 2 kV power lines conforming to EN/IEC 61000-4-4
    1.2/50 µs shock waves immunity test, 0.5 kV differential mode conforming to EN/IEC 61000-4-5
    1.2/50 µs shock waves immunity test, 1 kV common mode conforming to EN/IEC 61000-4-5
    Conducted RF disturbances conforming to EN/IEC 61000-4-6
    Conducted and radiated emissions conforming to CISPR 11
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • French3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.1 MB
    Date 1/25/20
    prp.document.label.format pdf
    Size 7.2 MB
    Date 1/25/20
    User guide
    Format
    Size
    Date
    Add to My Documents
    PacDrive TM5/TM7 Flexible System, System Planning and Installation Guide (Version 03)
    Description
    This guide contains an overview and description of the TM5/TM7 System, requirements to plan your installation, installation procedure for your TM5/TM7 System, and information for commissioning and diagnosing installation.
    prp.document.label.format pdf
    Size 8 MB
    Date 10/1/17
    Description
    This guide contains an overview and description of the TM5/TM7 System, requirements to plan your installation, installation procedure for your TM5/TM7 System, and information for commissioning and diagnosing installation.
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.4 MB
    Date 10/12/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    TM5 Slice
    Dimensions



  • Mounting and Clearance

    TM5 System
    Spacing Requirements


    Mounting on a DIN Rail



  • Connections and Schema

    TM5 System Wiring Recommendations
    Wire Sizes to Use with the Removable Spring Terminal Blocks



    Electronic Module 4DO 30 Vdc / 230 Vac 5 A Relay N/O
    Wiring Diagram


    (1)
    Internal electronics
    (2)
    24 Vdc I/O power segment integrated into the bus bases
    (3)
    External power supply 100...240 Vac
    (4)
    Inductive load protection
    (5)
    2-wire load
    (6)
    External power supply 24 Vdc
    (7)
    External fuse type T slow-blow 5 A - 250 V


Compare products: /