Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Modicon TM5 IP20 modular I/O system
Schneider Electric TM5SDO4RK Image

TM5SDO4RK

Schneider Electric TM5SDO4RK Image
TM5SDO4RK

Composition kit of I/O(TM5SDO4R) + term. block(TM5ACTB32) + bus base(TM5ACBM12)

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Modicon TM5
    product or component type
    Discrete output module
    discrete output number
    4
    discrete output type
    Relay
    output voltage
    230 V AC
    30 V DC
    Complementary
    device composition
    Bus sub-base TM5ACBM12
    Terminal block TM5ACTB32
    I/O module TM5SDO4R
    range compatibility
    Modicon LMC058
    Modicon M258
    product compatibility
    Motion controller
    Logic controller
    output voltage limits
    184...276 V AC
    24...36 V DC
    discrete output function
    4 NO
    current per channel
    5 A
    maximum current per output common
    10 A
    colour
    Black
    response time
    <= 10 ms from state 0 to state 1 for output
    <= 10 ms from state 1 to state 0 for output
    short-circuit protection
    Without
    overload protection
    Without
    reverse polarity protection
    With
    isolation
    500 Vrms AC insulation between channel and bus
    No insulation between channels
    mechanical durability
    20000000 cycles
    electrical durability
    500000 cycles at 5 A
    current consumption
    160 mA at 5 V DC bus
    maximum power dissipation in W
    2.3 W
    marking
    CE
    net weight
    0.07 kg
    Environment
    standards
    CSA C22.2 No 213
    IEC 61131-2
    CSA C22.2 No 142
    UL 508
    product certifications
    GOST-R
    C-Tick
    CULus
    CSA
    ambient air temperature for operation
    0…55 °C without derating (horizontal installation)
    0…60 °C with derating factor (horizontal installation)
    0…50 °C (vertical installation)
    ambient air temperature for storage
    -25…70 °C
    relative humidity
    5…95 % without condensation
    IP degree of protection
    IP20 conforming to IEC 61131-2
    pollution degree
    2 conforming to IEC 60664
    operating altitude
    0...2000 m
    storage altitude
    0…3000 m
    vibration resistance
    1 gn at 8.4…150 Hz on DIN rail
    3.5 mm at 5…8.4 Hz on DIN rail
    shock resistance
    15 gn for 11 ms
    resistance to electrostatic discharge
    4 kV on contact conforming to EN/IEC 61000-4-2
    8 kV in air conforming to EN/IEC 61000-4-2
    resistance to electromagnetic fields
    1 V/m 2...2.7 GHz conforming to EN/IEC 61000-4-3
    10 V/m 80...2000 MHz conforming to EN/IEC 61000-4-3
    resistance to fast transients
    1 kV (I/O) conforming to EN/IEC 61000-4-4
    1 kV (shielded cable) conforming to EN/IEC 61000-4-4
    2 kV (power lines) conforming to EN/IEC 61000-4-4
    surge withstand
    0.5 kV differential mode conforming to EN/IEC 61000-4-5
    1 kV common mode conforming to EN/IEC 61000-4-5
    electromagnetic compatibility
    EN/IEC 61000-4-6
    disturbance radiated/conducted
    CISPR 11
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    122 g
    Package 1 Height
    7 cm
    Package 1 width
    9 cm
    Package 1 Length
    11 cm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English4
    • Chinese2
    • French3
    • German2
    • Italian2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.1 MB
    Date 1/25/20
    prp.document.label.format pdf
    Size 7.2 MB
    Date 1/25/20
    User guide
    Format
    Size
    Date
    Add to My Documents
    Modicon TM5 - Analog I/O Modules - Hardware Guide (Version 00)
    Description
    This manual describes the hardware implementation of the ModiconTM5 Analog I/O modules. It provides parts descriptions, specifications, wiring diagrams, installation and setup for Modicon TM5 Analog I/O modules.
    prp.document.label.format pdf
    Size 2.5 MB
    Date 5/1/19
    Description
    This manual describes the hardware implementation of the ModiconTM5 Analog I/O modules. It provides parts descriptions, specifications, wiring diagrams, installation and setup for Modicon TM5 Analog I/O modules.
    Modicon TM5 - Analog I/O Modules, Hardware Guide (Version 06)
    Description
    This manual describes the hardware implementation of the ModiconTM5 Analog I/O modules. It provides parts descriptions, specifications, wiring diagrams, installation and setup for Modicon TM5 Analog I/O modules.
    prp.document.label.format pdf
    Size 2.5 MB
    Date 1/3/18
    Description
    This manual describes the hardware implementation of the ModiconTM5 Analog I/O modules. It provides parts descriptions, specifications, wiring diagrams, installation and setup for Modicon TM5 Analog I/O modules.
    prp.document.label.format pdf
    Size 2.6 MB
    Date 5/1/19
    prp.document.label.format pdf
    Size 2.6 MB
    Date 5/1/19
    prp.document.label.format pdf
    Size 2.3 MB
    Date 5/1/19
    prp.document.label.format pdf
    Size 2.2 MB
    Date 5/1/19
    prp.document.label.format pdf
    Size 2.3 MB
    Date 5/1/19
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    TM5SA... / TM5SEAISG Analog I/O Modules, Instruction Sheet (Version 04)
    Description
    This document contains instructions and diagrams for TM5SA analog I/O modules.
    prp.document.label.format pdf
    Size 634.1 KB
    Date 1/1/15
    Description
    This document contains instructions and diagrams for TM5SA analog I/O modules.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    TM5 Slice
    Dimensions



  • Mounting and Clearance

    TM5 System
    Spacing Requirements


    Mounting on a DIN Rail



  • Connections and Schema

    TM5 System Wiring Recommendations
    Wire Sizes to Use with the Removable Spring Terminal Blocks



    Electronic Module 4DO 30 Vdc / 230 Vac 5 A Relay N/O
    Wiring Diagram


    (1)
    Internal electronics
    (2)
    24 Vdc I/O power segment integrated into the bus bases
    (3)
    External power supply 100...240 Vac
    (4)
    Inductive load protection
    (5)
    2-wire load
    (6)
    External power supply 24 Vdc
    (7)
    External fuse type T slow-blow 5 A - 250 V