Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Modicon TM5 IP20 modular I/O system
Schneider Electric TM5SEAISG Image

TM5SEAISG

Green premium brand logo
Schneider Electric TM5SEAISG Image
TM5SEAISG
Green premium brand logo

analog input module - 1I - full-bridge strain gauge - 24 bits

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Modicon TM5
    product or component type
    Analog input module
    analogue input number
    1
    analogue input type
    full-bridge strain gauge 85...5000 Ohm differential
    analogue input resolution
    24 bits
    Complementary
    range compatibility
    Modicon M258
    Modicon LMC058
    product compatibility
    Logic controller
    Motion controller
    maximum number of sensors
    4
    colour
    White
    type of cable
    Shielded cable
    isolation
    No insulation between channels
    500 Vrms AC insulation between channel and bus
    supply
    Internal
    [Us] rated supply voltage
    24 V DC
    local signalling
    1 LED green for power supply
    1 LED red for power supply
    1 LED green for input status
    current consumption
    2 mA at 5 V DC bus
    52 mA at 24 V DC input/output
    65 mA at 5.5 V DC full-bridge (4/6 wires)
    maximum power dissipation in W
    1.25 W
    marking
    CE
    net weight
    0.025 kg
    Environment
    temperature drift
    10 ppm/°C
    standards
    IEC 61131-2
    CSA C22.2 No 142
    CSA C22.2 No 213
    UL 508
    product certifications
    CULus
    GOST-R
    CSA
    C-Tick
    ambient air temperature for operation
    0…55 °C without derating (horizontal installation)
    0…60 °C with derating factor (horizontal installation)
    0…50 °C (vertical installation)
    ambient air temperature for storage
    -25…70 °C
    relative humidity
    5…95 % without condensation
    IP degree of protection
    IP20 conforming to IEC 61131-2
    pollution degree
    2 conforming to IEC 60664
    operating altitude
    0...2000 m
    storage altitude
    0…3000 m
    vibration resistance
    1 gn at 8.4…150 Hz on DIN rail
    3.5 mm at 5…8.4 Hz on DIN rail
    shock resistance
    15 gn for 11 ms
    resistance to electrostatic discharge
    4 kV on contact conforming to EN/IEC 61000-4-2
    8 kV in air conforming to EN/IEC 61000-4-2
    resistance to electromagnetic fields
    1 V/m 2...2.7 GHz conforming to EN/IEC 61000-4-3
    10 V/m 80...2000 MHz conforming to EN/IEC 61000-4-3
    resistance to fast transients
    1 kV (I/O) conforming to EN/IEC 61000-4-4
    1 kV (shielded cable) conforming to EN/IEC 61000-4-4
    2 kV (power lines) conforming to EN/IEC 61000-4-4
    surge withstand
    0.5 kV differential mode conforming to EN/IEC 61000-4-5
    1 kV common mode conforming to EN/IEC 61000-4-5
    electromagnetic compatibility
    EN/IEC 61000-4-6
    disturbance radiated/conducted
    CISPR 11
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    38 g
    Package 1 Height
    2 cm
    Package 1 width
    6 cm
    Package 1 Length
    10.5 cm
    Unit Type of Package 2
    S02
    Number of Units in Package 2
    97
    Package 2 Weight
    4 kg
    Package 2 Height
    15 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    PVC free
    Yes
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages33
    • English18
    • Chinese7
    • French8
    • German7
    • Italian6
    • Spanish7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8.4 MB
    Date 6/18/20
    prp.document.label.format pdf
    Size 14.1 MB
    Date 6/18/20
    User guide
    Format
    Size
    Date
    Add to My Documents
    Modicon TM5 - Strain Gauge IoDrvTM5SEAISG - Library Guide (Version 00)
    Description
    This documentation will acquaint you with the strain gauge configuration and functions offered within the full-bridge strain gauge electronic module.This documentation describes the function block and variables of the IoDrvTM5SEAISG strain gauge library.
    prp.document.label.format pdf
    Size 873.3 KB
    Date 5/1/19
    Description
    This documentation will acquaint you with the strain gauge configuration and functions offered within the full-bridge strain gauge electronic module.This documentation describes the function block and variables of the IoDrvTM5SEAISG strain gauge library.
    Modicon TM5 - Analog I/O Modules - Hardware Guide (Version 00)
    Description
    This manual describes the hardware implementation of the ModiconTM5 Analog I/O modules. It provides parts descriptions, specifications, wiring diagrams, installation and setup for Modicon TM5 Analog I/O modules.
    prp.document.label.format pdf
    Size 2.5 MB
    Date 5/1/19
    Description
    This manual describes the hardware implementation of the ModiconTM5 Analog I/O modules. It provides parts descriptions, specifications, wiring diagrams, installation and setup for Modicon TM5 Analog I/O modules.
    Modicon TM5 - Strain Gauge IoDrvTM5SEAISG, Library Guide (Version 02)
    Description
    This documentation will acquaint you with the strain gauge configuration and functions offered within the full-bridge strain gauge electronic module and describes the function block and variables of the IoDrvTM5SEAISG strain gauge library.
    prp.document.label.format pdf
    Size 1 MB
    Date 3/1/18
    Description
    This documentation will acquaint you with the strain gauge configuration and functions offered within the full-bridge strain gauge electronic module and describes the function block and variables of the IoDrvTM5SEAISG strain gauge library.
    Modicon LMC058 Motion Controller, Programming Guide (Version 09)
    Description
    The purpose of this document is to help you to program and operate your Modicon LMC058 Motion Controller.
    prp.document.label.format pdf
    Size 9 MB
    Date 1/3/18
    Description
    The purpose of this document is to help you to program and operate your Modicon LMC058 Motion Controller.
    PacDrive TM5/TM7 Flexible System, System Planning and Installation Guide (Version 03)
    Description
    This guide contains an overview and description of the TM5/TM7 System, requirements to plan your installation, installation procedure for your TM5/TM7 System, and information for commissioning and diagnosing installation.
    prp.document.label.format pdf
    Size 8 MB
    Date 10/1/17
    Description
    This guide contains an overview and description of the TM5/TM7 System, requirements to plan your installation, installation procedure for your TM5/TM7 System, and information for commissioning and diagnosing installation.
    Modicon TM5 - Expansion Modules Configuration, Programming Guide (Version 07)
    Description
    This document describes the configuration of the TM5 Input/Output expansion electronic modules. For further information, refer to the separate documents provided in theSoMachine online help.
    prp.document.label.format pdf
    Size 2.2 MB
    Date 11/1/15
    Description
    This document describes the configuration of the TM5 Input/Output expansion electronic modules. For further information, refer to the separate documents provided in theSoMachine online help.
    prp.document.label.format pdf
    Size 968 KB
    Date 5/1/19
    prp.document.label.format pdf
    Size 965 KB
    Date 3/1/18
    prp.document.label.format pdf
    Size 2 MB
    Date 10/31/15
    prp.document.label.format pdf
    Size 1 MB
    Date 5/1/19
    prp.document.label.format pdf
    Size 875.9 KB
    Date 3/1/18
    prp.document.label.format pdf
    Size 2.3 MB
    Date 10/31/15
    prp.document.label.format pdf
    Size 951.2 KB
    Date 5/1/19
    prp.document.label.format pdf
    Size 892.6 KB
    Date 3/1/18
    prp.document.label.format pdf
    Size 2.4 MB
    Date 10/31/15
    prp.document.label.format pdf
    Size 1 MB
    Date 5/1/19
    prp.document.label.format pdf
    Size 2.4 MB
    Date 10/31/15
    prp.document.label.format pdf
    Size 954.6 KB
    Date 5/1/19
    prp.document.label.format pdf
    Size 871.1 KB
    Date 3/1/18
    prp.document.label.format pdf
    Size 2.2 MB
    Date 10/31/15
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 30.8 KB
    Date 6/18/12
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    TM5SA... / TM5SEAISG Analog I/O Modules, Instruction Sheet (Version 04)
    Description
    This document contains instructions and diagrams for TM5SA analog I/O modules.
    prp.document.label.format pdf
    Size 634.1 KB
    Date 1/1/15
    Description
    This document contains instructions and diagrams for TM5SA analog I/O modules.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TM5SEAISG : analog input module - 1I - full-bridge strain gauge - 24 bits
    Description
    analog input module - 1I - full-bridge strain gauge - 24 bits
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    analog input module - 1I - full-bridge strain gauge - 24 bits
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.4 MB
    Date 10/12/17
    prp.document.label.format pdf
    Size 2 MB
    Date 7/28/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 156.9 KB
    Date 7/1/16
    prp.document.label.format pdf
    Size 173.5 KB
    Date 6/1/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TM5SEAISG : analog input module - 1I - full-bridge strain gauge - 24 bits
    Description
    analog input module - 1I - full-bridge strain gauge - 24 bits
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    analog input module - 1I - full-bridge strain gauge - 24 bits
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 524.9 KB
    Date 10/1/16
    prp.document.label.format pdf
    Size 600.6 KB
    Date 9/1/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TM5SEAISG : analog input module - 1I - full-bridge strain gauge - 24 bits
    Description
    analog input module - 1I - full-bridge strain gauge - 24 bits
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    analog input module - 1I - full-bridge strain gauge - 24 bits
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    TM5 Slice
    Dimensions



  • Mounting and Clearance

    TM5 System
    Spacing Requirements


    Mounting on a DIN Rail



  • Connections and Schema

    TM5 System Wiring Recommendations
    Wire Sizes to Use with the Removable Spring Terminal Blocks



    Wiring Diagram

    With a 6-Wire Full-Bridge Strain Gauge


    (1):
    Internal electronics
    (2):
    24 Vdc I/O power segment integrated into the bus bases
    (3):
    6-wire full-bridge strain gauge
    (S):
    Sensor

    With Two 4-Wire Full-Bridge Strain Gauges


    (1):
    Internal electronics
    (2):
    24 Vdc I/O power segment integrated into the bus bases
    (3):
    4-wire full-bridge strain gauge