Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Modicon TM7 IP67 modular I/O system
Schneider Electric TM7BDI16B Image

TM7BDI16B

Green premium brand logo
Schneider Electric TM7BDI16B Image
TM7BDI16B
Green premium brand logo

expansion block - TM7 - IP67 - 16 DI - 24V DC - M8 connector

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Modicon TM7
    product or component type
    Discrete I/O expansion block
    range compatibility
    Modicon LMC058
    Modicon M258
    enclosure material
    Plastic
    bus type
    TM7 bus
    [Ue] rated operational voltage
    24 V DC
    input/output number
    16
    input/output number of block
    16 I
    Complementary
    discrete input number
    16
    discrete input voltage
    24 V
    discrete input voltage type
    DC
    discrete input current
    7 mA
    discrete input logic
    Positive
    sensor power supply
    24 V, 500 mA for all channels with overload, short-circuit and reverse polarity protection
    electrical connection
    1 male connector M12 - B coding - 4 ways for bus IN
    1 female connector M12 - B coding - 4 ways for bus OUT
    1 male connector M8 - 4 ways for power IN
    1 female connector M8 - 4 ways for power OUT
    16 female connectors M8 - 3 ways for sensor
    local signalling
    2 LEDsbus diagnostic:
    2 LEDssensor power supply diagnostics:
    operating position
    Any position
    fixing mode
    By 2 screws
    net weight
    0.32 kg
    Environment
    standards
    IEC 61131-2
    product certifications
    GOST-R
    C-Tick
    CURus
    ATEX II 3g EEx nA II T5
    marking
    CE
    ambient air temperature for operation
    -10…60 °C
    ambient air temperature for storage
    -25…85 °C
    relative humidity
    5…95 % without condensation or dripping water
    pollution degree
    2 conforming to IEC 60664
    IP degree of protection
    IP67 conforming to IEC 61131-2
    operating altitude
    0...2000 m
    storage altitude
    0…3000 m
    vibration resistance
    7.5 mm constant amplitude (f= 2…8 Hz) conforming to IEC 60721-3-5 Class 5M3
    2 gn constant acceleration (f= 8…200 Hz) conforming to IEC 60721-3-5 Class 5M3
    4 gn constant acceleration (f= 200…500 Hz) conforming to IEC 60721-3-5 Class 5M3
    shock resistance
    30 gn for 11 ms conforming to IEC 60721-3-5 Class 5M3
    electromagnetic compatibility
    Electrostatic discharge immunity test, 4 kV on contact conforming to EN/IEC 61000-4-2
    Electrostatic discharge immunity test, 8 kV in air conforming to EN/IEC 61000-4-2
    Susceptibility to electromagnetic fields, 1 V/m 2...2.7 GHz conforming to EN/IEC 61000-4-3
    Susceptibility to electromagnetic fields, 10 V/m 80...2000 MHz conforming to EN/IEC 61000-4-3
    Electrical fast transient/burst immunity test, 2 kV power supply conforming to EN/IEC 61000-4-4
    Electrical fast transient/burst immunity test, 1 kV input/output conforming to EN/IEC 61000-4-4
    Electrical fast transient/burst immunity test, 1 kV shielded cable conforming to EN/IEC 61000-4-4
    1.2/50 µs shock waves immunity test, 0.5 kV power supply (common mode) conforming to EN/IEC 61000-4-5
    1.2/50 µs shock waves immunity test, 1 kV power supply (differential mode) conforming to EN/IEC 61000-4-5
    1.2/50 µs shock waves immunity test, 0.5 kV unshielded links (common mode) conforming to EN/IEC 61000-4-5
    1.2/50 µs shock waves immunity test, 1 kV unshielded links (differential mode) conforming to EN/IEC 61000-4-5
    1.2/50 µs shock waves immunity test, 0.5 kV shielded links (common mode) conforming to EN/IEC 61000-4-5
    1.2/50 µs shock waves immunity test, 1 kV shielded links (differential mode) conforming to EN/IEC 61000-4-5
    Conducted RF disturbances conforming to EN/IEC 61000-4-6
    Conducted and radiated emissions conforming to CISPR 11
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    354 g
    Package 1 Height
    4.5 cm
    Package 1 width
    5.5 cm
    Package 1 Length
    17.5 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    PVC free
    Yes
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages50
    • English22
    • Chinese10
    • French12
    • German11
    • Italian10
    • Spanish10
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 8.4 MB
    Date 6/18/20
    Modicon TM7 High-Performance and Safe IP67 distributed I/O System (Version 2.0)
    Description
    This catalog is a guide to I/O blocks, Digital I/O blocks, b Analog I/O blocks, Power distribution blocks, CANopen interface blocks, and architectures.
    prp.document.label.format pdf
    Size 5.1 MB
    Date 1/24/20
    Description
    This catalog is a guide to I/O blocks, Digital I/O blocks, b Analog I/O blocks, Power distribution blocks, CANopen interface blocks, and architectures.
    prp.document.label.format pdf
    Size 14.1 MB
    Date 6/18/20
    prp.document.label.format pdf
    Size 5 MB
    Date 1/24/20
    User guide
    Format
    Size
    Date
    Add to My Documents
    PacDrive TM5/TM7 Safety Flexible System, System Planning and Installation Guide (Version 03)
    Description
    This guide provides the information you will need in order to plan and install a safety related TM5/TM7 system.
    prp.document.label.format pdf
    Size 8.1 MB
    Date 12/1/19
    Description
    This guide provides the information you will need in order to plan and install a safety related TM5/TM7 system.
    Modicon TM7 - Digitale E/A-Bausteine, Hardwarehandbuch (Version 00)
    Description
    In diesem Handbuch wird die Hardwareimplementierung der digitalen Modicon TM7-E/ABausteine beschrieben. Das Handbuch enthält Beschreibungen, Kenndaten, Verdrahtungspläne sowie Hinweise zur Installation und Konfiguration für digitale Modicon TM7-E/A-Bausteine.
    prp.document.label.format pdf
    Size 3.2 MB
    Date 5/1/19
    Description
    In diesem Handbuch wird die Hardwareimplementierung der digitalen Modicon TM7-E/ABausteine beschrieben. Das Handbuch enthält Beschreibungen, Kenndaten, Verdrahtungspläne sowie Hinweise zur Installation und Konfiguration für digitale Modicon TM7-E/A-Bausteine.
    Modicon TM7 - Expansion Blocks Configuration - Programming Guide (Version 00)
    Description
    This manual describes the configuration of the Modicon TM7 Input/Output expansion blocks. For further information, refer to the separate documents provided in the EcoStruxure Machine Expert online help.
    prp.document.label.format pdf
    Size 1.3 MB
    Date 5/1/19
    Description
    This manual describes the configuration of the Modicon TM7 Input/Output expansion blocks. For further information, refer to the separate documents provided in the EcoStruxure Machine Expert online help.
    Modicon TM7 - Digital I/O Blocks - Hardware Guide (Version 00)
    Description
    This manual describes the hardware implementation of the Modicon TM7 Digital I/O blocks. It provides parts descriptions, specifications, wiring diagrams, installation and setup for Modicon TM7 Digital I/O blocks.
    prp.document.label.format pdf
    Size 3.3 MB
    Date 5/1/19
    Description
    This manual describes the hardware implementation of the Modicon TM7 Digital I/O blocks. It provides parts descriptions, specifications, wiring diagrams, installation and setup for Modicon TM7 Digital I/O blocks.
    Modicon LMC058 Motion Controller, Programming Guide (Version 09)
    Description
    The purpose of this document is to help you to program and operate your Modicon LMC058 Motion Controller.
    prp.document.label.format pdf
    Size 9 MB
    Date 1/3/18
    Description
    The purpose of this document is to help you to program and operate your Modicon LMC058 Motion Controller.
    Modicon TM7 - Digital I/O Blocks, Hardware Guide (Version 04)
    Description
    This manual describes the hardware implementation of the Modicon TM7 Digital I/O blocks. It provides parts descriptions, specifications, wiring diagrams, installation and setup for Modicon TM7 Digital I/O blocks.
    prp.document.label.format pdf
    Size 3.3 MB
    Date 1/3/18
    Description
    This manual describes the hardware implementation of the Modicon TM7 Digital I/O blocks. It provides parts descriptions, specifications, wiring diagrams, installation and setup for Modicon TM7 Digital I/O blocks.
    PacDrive TM5/TM7 Flexible System, System Planning and Installation Guide (Version 03)
    Description
    This guide contains an overview and description of the TM5/TM7 System, requirements to plan your installation, installation procedure for your TM5/TM7 System, and information for commissioning and diagnosing installation.
    prp.document.label.format pdf
    Size 8 MB
    Date 10/1/17
    Description
    This guide contains an overview and description of the TM5/TM7 System, requirements to plan your installation, installation procedure for your TM5/TM7 System, and information for commissioning and diagnosing installation.
    Modicon TM7 - Expansion Blocks Configuration, Programming Guide (Version 04)
    Description
    This manual describes the configuration of the Modicon TM7 Input/Output expansion blocks. For further information, refer to the separate documents provided in the SoMachine online help.
    prp.document.label.format pdf
    Size 1.5 MB
    Date 11/1/15
    Description
    This manual describes the configuration of the Modicon TM7 Input/Output expansion blocks. For further information, refer to the separate documents provided in the SoMachine online help.
    Modicon TM7 Expansion Blocks DTM Configuration, Programming Guide (Version 01)
    Description
    This manual describes the DTM configuration of the Modicon TM7 field bus interface embedded I/O and the Modicon TM7 Input/Output expansion blocks.
    prp.document.label.format pdf
    Size 1.6 MB
    Date 4/1/12
    Description
    This manual describes the DTM configuration of the Modicon TM7 field bus interface embedded I/O and the Modicon TM7 Input/Output expansion blocks.
    prp.document.label.format pdf
    Size 3.2 MB
    Date 5/1/19
    prp.document.label.format pdf
    Size 1.5 MB
    Date 5/1/19
    prp.document.label.format pdf
    Size 3.2 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 1.5 MB
    Date 10/31/15
    prp.document.label.format pdf
    Size 805.8 KB
    Date 4/1/12
    prp.document.label.format pdf
    Size 1.4 MB
    Date 5/1/19
    prp.document.label.format pdf
    Size 3.2 MB
    Date 5/1/19
    prp.document.label.format pdf
    Size 3.1 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 1.5 MB
    Date 10/31/15
    prp.document.label.format pdf
    Size 1.6 MB
    Date 4/1/12
    prp.document.label.format pdf
    Size 8.1 MB
    Date 12/1/19
    prp.document.label.format pdf
    Size 1.4 MB
    Date 5/1/19
    prp.document.label.format pdf
    Size 8.2 MB
    Date 11/1/18
    prp.document.label.format pdf
    Size 3.2 MB
    Date 3/1/18
    prp.document.label.format pdf
    Size 1.5 MB
    Date 10/31/15
    prp.document.label.format pdf
    Size 1.6 MB
    Date 4/1/12
    prp.document.label.format pdf
    Size 3.1 MB
    Date 5/1/19
    prp.document.label.format pdf
    Size 1.4 MB
    Date 5/1/19
    prp.document.label.format pdf
    Size 3.1 MB
    Date 3/1/18