Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Modicon M241
Schneider Electric TMC4HOIS01 Image

TMC4HOIS01

Green premium brand logo
Schneider Electric TMC4HOIS01 Image
TMC4HOIS01
Green premium brand logo

cartridge M241 - hoisting 1 analog input

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Modicon M241
    product or component type
    Analogue input cartridge
    product specific application
    Hoisting applications
    product compatibility
    Modicon M241C
    analogue input number
    2
    Complementary
    analogue input type
    current 4...20 mA
    current 0...20 mA
    voltage 0...10 V
    analogue input resolution
    16 bits
    LSB value
    1 mVvoltage 0...10 V
    2 µAcurrent 0...20 mA
    2 µAcurrent 4...20 mA
    sampling duration
    10 ms
    absolute accuracy error
    +/- 0.2 % of full scale at 25 °C
    temperature drift
    +/- 0.006 %FS/°C
    repeat accuracy
    +/- 0.2 %FS
    non-linearity
    +/- 0.05 %FS
    cross talk
    80 dB
    type of cable
    Twisted shielded pairs cable
    electrical connection
    1 x 1.5 mm² 1 spring terminal block with pitch 3.81 mm adjustment for inputs and supply
    maximum cable distance between devices
    Twisted shielded pairs cable: <30 m for input
    insulation
    Between input and internal logic at 500 V DC
    Non-insulated between inputs
    supply voltage limits
    20.4…28.8 V
    local signalling
    1 LED (green)PWR:
    height
    50 mm
    depth
    21 mm
    width
    34 mm
    net weight
    0.055 kg
    permissible continuous overload
    40 mA, analogue input type: current
    30 V, analogue input type: voltage
    input impedance
    <= 250 Ohm current
    >= 1 MOhm voltage
    Environment
    immunity to microbreaks
    10 ms
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages79
    • English25
    • Chinese18
    • French19
    • German17
    • Italian17
    • Portuguese7
    • Russian7
    • Spanish18
    • Turkish7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.9 MB
    Date 7/1/19
    Size pdf
    Size 3.8 MB
    Date 7/1/19
    Size pdf
    Size 4.2 MB
    Date 7/1/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    Modicon M241 Logic Controller - Hardware Guide (Version 00)
    Description
    Use this document to:- Install and operate your M241 Logic Controller.- Connect the M241 Logic Controller to a programming device equipped with EcoStruxure Machine Expert software.- Interface the M241 Logic Controller with I/O expansion modules, HMI, and other devices.- Familiarize yourself with the M241 Logic Controller features.
    Size pdf
    Size 6 MB
    Date 5/1/19
    Description
    Use this document to:- Install and operate your M241 Logic Controller.- Connect the M241 Logic Controller to a programming device equipped with EcoStruxure Machine Expert software.- Interface the M241 Logic Controller with I/O expansion modules, HMI, and other devices.- Familiarize yourself with the M241 Logic Controller features.
    Modicon TMC4 - Cartridges - Programming Guide (Version 00)
    Description
    This document describes the software configuration of the TMC4 cartridges for EcoStruxure Machine Expert. For further information, refer to the separate documents provided in the EcoStruxure Machine Expert online help.
    Size pdf
    Size 650.8 KB
    Date 5/1/19
    Description
    This document describes the software configuration of the TMC4 cartridges for EcoStruxure Machine Expert. For further information, refer to the separate documents provided in the EcoStruxure Machine Expert online help.
    Modicon TMC4 - Cartridges - Hardware Guide (Version 00)
    Description
    This guide describes the hardware implementation of TMC4. It provides the parts description, characteristics, wiring diagrams, and installation details for TMC4.
    Size pdf
    Size 1.2 MB
    Date 5/1/19
    Description
    This guide describes the hardware implementation of TMC4. It provides the parts description, characteristics, wiring diagrams, and installation details for TMC4.
    Modicon M241 Logic Controller - Programming Guide (Version 00)
    Description
    The purpose of this document is to help you to program and operate your Modicon M241 Logic Controller with the EcoStruxure Machine Expert software.
    Size pdf
    Size 8.7 MB
    Date 5/1/19
    Description
    The purpose of this document is to help you to program and operate your Modicon M241 Logic Controller with the EcoStruxure Machine Expert software.
    Modicon M241 Logic Controller - PTOPWM, Library Guide (Version 07)
    Description
    This documentation acquaints you with the pulse train output (PTO), pulse width modulation (PWM) and frequency generator (FG) functions offered within the Modicon M241 Logic Controller. This document describes the data types and functions of the M241 PTOPWM Library. In order to use this manual, you must:  Have a thorough understanding of the M241, including its design, functionality, and implementation within control systems.  Be proficient in the use of the following IEC 61131-3 PLC programming languages:  Function Block Diagram (FBD)  Ladder Diagram (LD)  Structured Text (ST)  Instruction List (IL)  Sequential Function Chart (SFC)
    Size pdf
    Size 7.7 MB
    Date 1/3/18
    Description
    This documentation acquaints you with the pulse train output (PTO), pulse width modulation (PWM) and frequency generator (FG) functions offered within the Modicon M241 Logic Controller. This document describes the data types and functions of the M241 PTOPWM Library. In order to use this manual, you must:  Have a thorough understanding of the M241, including its design, functionality, and implementation within control systems.  Be proficient in the use of the following IEC 61131-3 PLC programming languages:  Function Block Diagram (FBD)  Ladder Diagram (LD)  Structured Text (ST)  Instruction List (IL)  Sequential Function Chart (SFC)
    Modicon M241 Logic Controller - System Functions and Variables PLCSystem, Library Guide (Version 04)
    Description
    This document will acquaint you with the system functions and variables offered within the Modicon M241 Logic Controller. The M241 PLCSystem library contains functions and variables to get information from and send commands to the controller system. This document describes the data type functions and variables of the M241 PLCSystem library. The following knowledge is required:  Basic information on the functionality, structure, and configuration of the M241 Logic Controller.  Programming in the FBD, LD, ST, IL, or CFC language.  system variables (global variables).
    Size pdf
    Size 1.1 MB
    Date 1/3/18
    Description
    This document will acquaint you with the system functions and variables offered within the Modicon M241 Logic Controller. The M241 PLCSystem library contains functions and variables to get information from and send commands to the controller system. This document describes the data type functions and variables of the M241 PLCSystem library. The following knowledge is required:  Basic information on the functionality, structure, and configuration of the M241 Logic Controller.  Programming in the FBD, LD, ST, IL, or CFC language.  system variables (global variables).
    Modicon M241 Logic Controller - High Speed Counting, HSC Library Guide (Version 04)
    Description
    This documentation will acquaint you with the High Speed Counter (HSC) functions and variables offered within the M241 logic controller. This documentation describes the functions and variables of the M241 HSC library. In order to use this manual, you must:  Have a thorough understanding of the M241, including its design, functionality, and implementation within control systems.  Be proficient in the use of the following IEC 61131-3 PLC programming languages:  Function Block Diagram (FBD)  Ladder Diagram (LD)  Structured Text (ST)  Instruction List (IL)  Sequential Function Chart (SFC)
    Size pdf
    Size 3.4 MB
    Date 1/3/18
    Description
    This documentation will acquaint you with the High Speed Counter (HSC) functions and variables offered within the M241 logic controller. This documentation describes the functions and variables of the M241 HSC library. In order to use this manual, you must:  Have a thorough understanding of the M241, including its design, functionality, and implementation within control systems.  Be proficient in the use of the following IEC 61131-3 PLC programming languages:  Function Block Diagram (FBD)  Ladder Diagram (LD)  Structured Text (ST)  Instruction List (IL)  Sequential Function Chart (SFC)
    Modicon M241 Logic Controller, Programming Guide (Version 07)
    Description
    The purpose of this document is to help you to program and operate your Modicon M241 Logic Controller with the SoMachine software.
    Size pdf
    Size 7.9 MB
    Date 1/3/18
    Description
    The purpose of this document is to help you to program and operate your Modicon M241 Logic Controller with the SoMachine software.
    Modicon M241 Logic Controller, Hardware Guide (Version 07)
    Description
    Use this document to: Install and operate your M241 Logic Controller. Connect the M241 Logic Controller to a programming device equipped with SoMachine software. Interface the M241 Logic Controller with I/O expansion modules, HMI and other devices. Familiarize yourself with the M241 Logic Controller features.
    Size pdf
    Size 8.2 MB
    Date 1/3/18
    Description
    Use this document to: Install and operate your M241 Logic Controller. Connect the M241 Logic Controller to a programming device equipped with SoMachine software. Interface the M241 Logic Controller with I/O expansion modules, HMI and other devices. Familiarize yourself with the M241 Logic Controller features.
    Modicon TMC4 - Cartridges, Programming Guide (Version 02)
    Description
    This document describes the software configuration of the TMC4 cartridges for SoMachine. For further information, refer to the separate documents provided in the SoMachine online help.
    Size pdf
    Size 583.9 KB
    Date 4/1/17
    Description
    This document describes the software configuration of the TMC4 cartridges for SoMachine. For further information, refer to the separate documents provided in the SoMachine online help.
    Modicon TMC4 - Cartridges, Hardware Guide (Version 04)
    Description
    This guide describes the hardware implementation of TMC4. It provides the parts description, characteristics, wiring diagrams, and installation details for TMC4.
    Size pdf
    Size 1.1 MB
    Date 4/1/17
    Description
    This guide describes the hardware implementation of TMC4. It provides the parts description, characteristics, wiring diagrams, and installation details for TMC4.
    Modicon M241 Logic Controller - 硬件指南 (Version 00)
    Description
    使用此文档可以:- 安装和操作 M241 Logic Controller。- 将 M241 Logic Controller 连接到配有 EcoStruxure Machine Expert 软件的编程设备。- 将 M241 Logic Controller 和 I/O 扩展模块、HMI 及其他设备相连接。- 熟悉 M241 Logic Controller 功能。
    Size pdf
    Size 6.6 MB
    Date 5/1/19
    Description
    使用此文档可以:- 安装和操作 M241 Logic Controller。- 将 M241 Logic Controller 连接到配有 EcoStruxure Machine Expert 软件的编程设备。- 将 M241 Logic Controller 和 I/O 扩展模块、HMI 及其他设备相连接。- 熟悉 M241 Logic Controller 功能。
    Modicon M241 Logic Controller - 编程指南 (Version 00)
    Description
    本文档旨在帮助您通过 EcoStruxure Machine Expert 软件对 Modicon M241 Logic Controller 进行编程和操作。
    Size pdf
    Size 8 MB
    Date 5/1/19
    Description
    本文档旨在帮助您通过 EcoStruxure Machine Expert 软件对 Modicon M241 Logic Controller 进行编程和操作。
    Modicon TMC4 - 扩展板 - 硬件指南 (Version 00)
    Description
    本指南介绍 TMC4 的硬件实现。其中包括部件说明、特性、接线图,以及 TMC4 的详细安装信息。
    Size pdf
    Size 1.4 MB
    Date 5/1/19
    Description
    本指南介绍 TMC4 的硬件实现。其中包括部件说明、特性、接线图,以及 TMC4 的详细安装信息。
    Modicon TMC4 - 扩展板 - 编程指南 (Version 00)
    Description
    本文档介绍用于 EcoStruxure Machine Expert 的 TMC4 扩展板的软件配置。有关其他信息,请参见 EcoStruxure Machine Expert 在线帮助内的独立文档。
    Size pdf
    Size 784.4 KB
    Date 5/1/19
    Description
    本文档介绍用于 EcoStruxure Machine Expert 的 TMC4 扩展板的软件配置。有关其他信息,请参见 EcoStruxure Machine Expert 在线帮助内的独立文档。
    Modicon M241 Logic Controller 硬件指南 (Version 07)
    Description
    使用此文档可以:  安装和操作 M241 Logic Controller。  将 M241 Logic Controller 连接到配有 SoMachine 软件的编程设备。  将 M241 Logic Controller 和 I/O 扩展模块、HMI 及其他设备相连接。  熟悉 M241 Logic Controller 功能。
    Size pdf
    Size 6.5 MB
    Date 3/1/18
    Description
    使用此文档可以:  安装和操作 M241 Logic Controller。  将 M241 Logic Controller 连接到配有 SoMachine 软件的编程设备。  将 M241 Logic Controller 和 I/O 扩展模块、HMI 及其他设备相连接。  熟悉 M241 Logic Controller 功能。
    Modicon M241 Logic Controller, PTOPWM 库指南 (Version 07)
    Description
    本文档向您介绍 Modicon M241 Logic Controller 中提供的脉冲串输出 (PTO)、脉冲宽度调制 (PWM) 和频率发生器 (FG) 功能。 本文档还介绍 M241 PTOPWM 库的数据类型和功能。 要使用本手册,您必须:  对 M241 有着全面了解,包括其设计、功能和在控制系统中的实现。  熟练使用下列 IEC 61131-3 PLC 编程语言:  功能块图 (FBD)  梯形图 (LD)  结构化文本 (ST)  指令列表 (IL)  顺序功能图 (SFC)
    Size pdf
    Size 6.8 MB
    Date 3/1/18
    Description
    本文档向您介绍 Modicon M241 Logic Controller 中提供的脉冲串输出 (PTO)、脉冲宽度调制 (PWM) 和频率发生器 (FG) 功能。 本文档还介绍 M241 PTOPWM 库的数据类型和功能。 要使用本手册,您必须:  对 M241 有着全面了解,包括其设计、功能和在控制系统中的实现。  熟练使用下列 IEC 61131-3 PLC 编程语言:  功能块图 (FBD)  梯形图 (LD)  结构化文本 (ST)  指令列表 (IL)  顺序功能图 (SFC)
    Modicon M241 Logic Controller, 编程指南 (Version 07)
    Description
    本文档旨在帮助您通过 SoMachine 软件对 Modicon M241 Logic Controller 进行编程和操作。
    Size pdf
    Size 7.9 MB
    Date 3/1/18
    Description
    本文档旨在帮助您通过 SoMachine 软件对 Modicon M241 Logic Controller 进行编程和操作。
    Modicon M241 Logic Controller - 系统功能和变量 PLCSystem 库指南 (Version 04)
    Description
    本文档将向您介绍 Modicon M241 Logic Controller 中提供的系统功能和变量。M241 PLCSystem 库包含的功能和变量可用于从控制器系统中获取信息及向控制器系统发送命令。 本文档介绍 M241 PLCSystem 库的数据类型功能和变量。
    Size pdf
    Size 1.5 MB
    Date 3/1/18
    Description
    本文档将向您介绍 Modicon M241 Logic Controller 中提供的系统功能和变量。M241 PLCSystem 库包含的功能和变量可用于从控制器系统中获取信息及向控制器系统发送命令。 本文档介绍 M241 PLCSystem 库的数据类型功能和变量。
    Modicon M241 Logic Controller - 高速计数 HSC 库指南 (Version 04)
    Description
    本文档向您介绍 M241 Logic Controller 中提供的高速计数器 (HSC) 功能和变量。 本文档介绍 M241 HSC 库的功能和变量。
    Size pdf
    Size 2.4 MB
    Date 3/1/18
    Description
    本文档向您介绍 M241 Logic Controller 中提供的高速计数器 (HSC) 功能和变量。 本文档介绍 M241 HSC 库的功能和变量。
    Modicon TMC4 - 卡盒 硬件指南 (Version 04)
    Description
    本指南介绍 TMC4 的硬件实现。其中包括部件说明、特性、接线图,以及 TMC4 的详细安装信 息。
    Size pdf
    Size 1.2 MB
    Date 4/1/17
    Description
    本指南介绍 TMC4 的硬件实现。其中包括部件说明、特性、接线图,以及 TMC4 的详细安装信 息。
    Modicon TMC4 - 卡盒 编程指南 (Version 02)
    Description
    本文档介绍用于 SoMachine 的 TMC4 卡盒的软件配置。有关其他信息,请参阅 SoMachine 在线 帮助内的独立文档。
    Size pdf
    Size 716.3 KB
    Date 4/1/17
    Description
    本文档介绍用于 SoMachine 的 TMC4 卡盒的软件配置。有关其他信息,请参阅 SoMachine 在线 帮助内的独立文档。
    Modicon TMC4 - Cartouches - Guide de programmation (Version 00)
    Description
    Ce document décrit la configuration logicielle des cartouches TMC4 pour EcoStruxure Machine Expert. Pour plus d'informations, consultez les documents fournis dans l'aide en ligne de EcoStruxure Machine Expert.
    Size pdf
    Size 696.3 KB
    Date 5/1/19
    Description
    Ce document décrit la configuration logicielle des cartouches TMC4 pour EcoStruxure Machine Expert. Pour plus d'informations, consultez les documents fournis dans l'aide en ligne de EcoStruxure Machine Expert.
    Modicon TMC4 - Cartouches - Guide de référence du matériel (Version 00)
    Description
    Ce guide décrit la mise en oeuvre matérielle de TMC4. Il décrit les pièces, les caractéristiques, l'installation et les schémas de câblage de TMC4.
    Size pdf
    Size 1.3 MB
    Date 5/1/19
    Description
    Ce guide décrit la mise en oeuvre matérielle de TMC4. Il décrit les pièces, les caractéristiques, l'installation et les schémas de câblage de TMC4.
    Modicon M241 Logic Controller - Guide de programmation (Version 00)
    Description
    L'objet de ce document est de vous aider à programmer et à utiliser le Modicon M241 Logic Controller avec le logiciel EcoStruxure Machine Expert.
    Size pdf
    Size 8.5 MB
    Date 5/1/19
    Description
    L'objet de ce document est de vous aider à programmer et à utiliser le Modicon M241 Logic Controller avec le logiciel EcoStruxure Machine Expert.
    Modicon M241 Logic Controller - Comptage rapide, Guide de la bibliothèque HSC (Version 04)
    Description
    Ce document est destiné à vous familiariser avec les fonctions et variables HSC (High Speed Counter) que propose le contrôleur M241. Il décrit les fonctions et variables de la bibliothèque HSC du M241.
    Size pdf
    Size 2.4 MB
    Date 3/1/18
    Description
    Ce document est destiné à vous familiariser avec les fonctions et variables HSC (High Speed Counter) que propose le contrôleur M241. Il décrit les fonctions et variables de la bibliothèque HSC du M241.
    Modicon M241 Logic Controller - Fonctions et variables système, Guide de la bibliothèque PLCSystem (Version 04)
    Description
    Ce document est destiné à vous familiariser à l’utilisation des fonctions et variables disponibles dans le Modicon M241 Logic Controller. La bibliothèque PLCSystem du M241 contient des fonctions et des variables permettant de communiquer avec le système contrôleur (réception d’informations et envoi de commandes). Ce document décrit les types de données, fonctions et variables de la bibliothèque PLCSystem du M241.
    Size pdf
    Size 1.4 MB
    Date 3/1/18
    Description
    Ce document est destiné à vous familiariser à l’utilisation des fonctions et variables disponibles dans le Modicon M241 Logic Controller. La bibliothèque PLCSystem du M241 contient des fonctions et des variables permettant de communiquer avec le système contrôleur (réception d’informations et envoi de commandes). Ce document décrit les types de données, fonctions et variables de la bibliothèque PLCSystem du M241.
    Modicon M241 Logic Controller, Guide de la bibliothèque PTOPMW (Version 07)
    Description
    Ce document est destiné à vous familiariser avec les fonctions PTO (Pulse Train , sortie à train d’impulsions), PWM (Pulse Width Modulated, modulation de largeur d’impulsion) et FG (Frequency Generator, générateur de fréquence) disponibles sur le Modicon M241 Logic Controller. Cette documentation décrit les types de données et les fonctions de la bibliothèque PTOPWM du M241. Pour exploiter correctement ce guide, vous devez :  posséder une bonne compréhension du M241, notamment de sa conception, de ses fonctionnalités et de sa mise en oeuvre dans les systèmes de commande ;  maîtriser l’utilisation des langages de programmation de contrôleur CEI 61131-3 suivants :  langage à blocs fonction (FBD)  langage à contacts (LD)  littéral structuré (ST)  liste d’instructions (IL)  diagramme fonctionnel en séquence (SFC)
    Size pdf
    Size 7.3 MB
    Date 3/1/18
    Description
    Ce document est destiné à vous familiariser avec les fonctions PTO (Pulse Train , sortie à train d’impulsions), PWM (Pulse Width Modulated, modulation de largeur d’impulsion) et FG (Frequency Generator, générateur de fréquence) disponibles sur le Modicon M241 Logic Controller. Cette documentation décrit les types de données et les fonctions de la bibliothèque PTOPWM du M241. Pour exploiter correctement ce guide, vous devez :  posséder une bonne compréhension du M241, notamment de sa conception, de ses fonctionnalités et de sa mise en oeuvre dans les systèmes de commande ;  maîtriser l’utilisation des langages de programmation de contrôleur CEI 61131-3 suivants :  langage à blocs fonction (FBD)  langage à contacts (LD)  littéral structuré (ST)  liste d’instructions (IL)  diagramme fonctionnel en séquence (SFC)
    Modicon M241 Logic Controller, Guide de programmation (Version 07)
    Description
    L’objet de ce document est de vous aider à programmer et à utiliser le Modicon M241 Logic Controller avec le logiciel SoMachine.
    Size pdf
    Size 8.4 MB
    Date 3/1/18
    Description
    L’objet de ce document est de vous aider à programmer et à utiliser le Modicon M241 Logic Controller avec le logiciel SoMachine.
    Modicon M241 Logic Controller, Guide de référence du matériel (Version 07)
    Description
    Utilisez ce document pour :  installer et utiliser votre M241 Logic Controller ;  raccorder le M241 Logic Controller à un équipement de programmation équipé du logiciel SoMachine ;  interfacer le M241 Logic Controller avec des modules d’extension d’E/S, des IHM et d’autres équipements ;  vous familiariser avec les fonctionnalités du M241 Logic Controller.
    Size pdf
    Size 6.5 MB
    Date 3/1/18
    Description
    Utilisez ce document pour :  installer et utiliser votre M241 Logic Controller ;  raccorder le M241 Logic Controller à un équipement de programmation équipé du logiciel SoMachine ;  interfacer le M241 Logic Controller avec des modules d’extension d’E/S, des IHM et d’autres équipements ;  vous familiariser avec les fonctionnalités du M241 Logic Controller.
    Modicon TMC4 - Cartouches, Guide de référence du matériel (Version 04)
    Description
    Ce guide décrit la mise en oeuvre matérielle de TMC4. Il décrit les pièces, les caractéristiques, l’installation et les schémas de câblage de TMC4.
    Size pdf
    Size 1.2 MB
    Date 4/1/17
    Description
    Ce guide décrit la mise en oeuvre matérielle de TMC4. Il décrit les pièces, les caractéristiques, l’installation et les schémas de câblage de TMC4.
    Modicon TMC4 - Cartouches, Guide de programmation (Version 02)
    Description
    Ce document décrit la configuration logicielle des cartouches TMC4 pour SoMachine. Pour plus d’informations, consultez les documents fournis dans l’aide en ligne de SoMachine.
    Size pdf
    Size 630.6 KB
    Date 4/1/17
    Description
    Ce document décrit la configuration logicielle des cartouches TMC4 pour SoMachine. Pour plus d’informations, consultez les documents fournis dans l’aide en ligne de SoMachine.
    Modicon M241 Logic Controller - Hardwarehandbuch (Version 00)
    Description
    Dieses Dokument unterstützt Sie bei folgenden Aufgaben:- Installation und Betrieb des M241 Logic Controller.- Verbindung des M241 Logic Controller mit einem Programmiergerät, auf dem die EcoStruxure Machine Expert-Software installiert ist.- Herstellung einer Schnittstelle zwischen dem M241 Logic Controller und E/A-Erweiterungsmodulen, HMIs und anderen Geräten.- Kenntnis der Funktionen des M241 Logic Controller.
    Size pdf
    Size 6.6 MB
    Date 5/1/19
    Description
    Dieses Dokument unterstützt Sie bei folgenden Aufgaben:- Installation und Betrieb des M241 Logic Controller.- Verbindung des M241 Logic Controller mit einem Programmiergerät, auf dem die EcoStruxure Machine Expert-Software installiert ist.- Herstellung einer Schnittstelle zwischen dem M241 Logic Controller und E/A-Erweiterungsmodulen, HMIs und anderen Geräten.- Kenntnis der Funktionen des M241 Logic Controller.
    Modicon M241 Logic Controller - Programmierhandbuch (Version 00)
    Description
    Dieses Dokument soll Sie bei Programmierung und Betrieb des Modicon M241 Logic Controller in Verbindung mit der EcoStruxure Machine Expert-Software unterstützen.
    Size pdf
    Size 8.3 MB
    Date 5/1/19
    Description
    Dieses Dokument soll Sie bei Programmierung und Betrieb des Modicon M241 Logic Controller in Verbindung mit der EcoStruxure Machine Expert-Software unterstützen.
    Modicon TMC4 - Steckmodule - Hardwarehandbuch (Version 00)
    Description
    In diesem Handbuch wird die Hardware-Implementierung von TMC4 beschrieben. Das Handbuch enthält eine Beschreibung der Komponenten sowie alle relevanten Eigenschaften, Verdrahtungspläne und Installationsanweisungen für TMC4.
    Size pdf
    Size 1.3 MB
    Date 5/1/19
    Description
    In diesem Handbuch wird die Hardware-Implementierung von TMC4 beschrieben. Das Handbuch enthält eine Beschreibung der Komponenten sowie alle relevanten Eigenschaften, Verdrahtungspläne und Installationsanweisungen für TMC4.
    Modicon TMC4 - Steckmodule - Programmierhandbuch (Version 00)
    Description
    In diesem Dokument wird die Konfiguration der TMC4-Steckmodule für EcoStruxure Machine Expert beschrieben. Weiterführende Informationen finden Sie in den verschiedenen Dokumenten in der Online-Hilfe von EcoStruxure Machine Expert.
    Size pdf
    Size 701.4 KB
    Date 5/1/19
    Description
    In diesem Dokument wird die Konfiguration der TMC4-Steckmodule für EcoStruxure Machine Expert beschrieben. Weiterführende Informationen finden Sie in den verschiedenen Dokumenten in der Online-Hilfe von EcoStruxure Machine Expert.
    Modicon M241 Logic Controller, Programmierhandbuch (Version 07)
    Description
    Dieses Dokument soll Sie bei Programmierung und Betrieb des Modicon M241 Logic Controller in Verbindung mit der SoMachine-Software unterstützen.
    Size pdf
    Size 8.4 MB
    Date 3/1/18
    Description
    Dieses Dokument soll Sie bei Programmierung und Betrieb des Modicon M241 Logic Controller in Verbindung mit der SoMachine-Software unterstützen.
    Modicon M241 Logic Controller, Hardwarehandbuch (Version 07)
    Description
    Dieses Dokument unterstützt Sie bei folgenden Aufgaben:  Installation und Betrieb des M241 Logic Controller.  Verbindung des M241 Logic Controller mit einem Programmiergerät, auf dem die SoMachine-Software installiert ist.  Herstellung einer Schnittstelle zwischen dem M241 Logic Controller und E/A-Erweiterungsmodulen, HMIs und anderen Geräten.  Kenntnis der Funktionen des M241 Logic Controller.
    Size pdf
    Size 6.5 MB
    Date 3/1/18
    Description
    Dieses Dokument unterstützt Sie bei folgenden Aufgaben:  Installation und Betrieb des M241 Logic Controller.  Verbindung des M241 Logic Controller mit einem Programmiergerät, auf dem die SoMachine-Software installiert ist.  Herstellung einer Schnittstelle zwischen dem M241 Logic Controller und E/A-Erweiterungsmodulen, HMIs und anderen Geräten.  Kenntnis der Funktionen des M241 Logic Controller.
    Modicon M241 Logic Controller, PTOPWM Bibliothekshandbuch (Version 07)
    Description
    In dieser Dokumentation werden die Funktionen für den Impulswellenausgang (Pulse Train Output, PTO), die Impulsbreitenmodulation (Pulse Width Modulation, PWM) und den Frequenzgenerator (Frequency Generator, FG) beschrieben, die in diesem Modicon M241 Logic Controller enthalten sind. Ferner enthält dieses Dokument eine Beschreibung der Datentypen und Funktionen der M241-PTOPWM-Bibliothek. Zur Nutzung dieses Handbuchs müssen Sie:  Mit dem M241 sowie seinem Design, seiner Funktionalität und seiner Implementierung innerhalb von Steuersystemen gründlich vertraut sein.  Die folgenden IEC 61131-3 SPS-Programmiersprachen beherrschen:  Funktionsbausteindiagramm (FBD)  Kontaktplan (KOP/LD)  Strukturierter Text (ST)  Anweisungsliste (AWL/IL)  Ablaufsteuerung (SFC/AL)
    Size pdf
    Size 7.3 MB
    Date 3/1/18
    Description
    In dieser Dokumentation werden die Funktionen für den Impulswellenausgang (Pulse Train Output, PTO), die Impulsbreitenmodulation (Pulse Width Modulation, PWM) und den Frequenzgenerator (Frequency Generator, FG) beschrieben, die in diesem Modicon M241 Logic Controller enthalten sind. Ferner enthält dieses Dokument eine Beschreibung der Datentypen und Funktionen der M241-PTOPWM-Bibliothek. Zur Nutzung dieses Handbuchs müssen Sie:  Mit dem M241 sowie seinem Design, seiner Funktionalität und seiner Implementierung innerhalb von Steuersystemen gründlich vertraut sein.  Die folgenden IEC 61131-3 SPS-Programmiersprachen beherrschen:  Funktionsbausteindiagramm (FBD)  Kontaktplan (KOP/LD)  Strukturierter Text (ST)  Anweisungsliste (AWL/IL)  Ablaufsteuerung (SFC/AL)
    Modicon M241 Logic Controller - Systemfunktionen und -Variablen, PLCSystem-Bibliothekshandbuch (Version 04)
    Description
    In dieser Dokumentation werden die im Modicon M241 Logic Controller enthaltenen Funktionen und Variablen beschrieben. Die M241 PLCSystem-Bibliothek enthält Funktionen und Variablen, um Informationen abzurufen und Befehle an das Steuerungssystem zu senden. In dieser Dokumentation werden die Datentypen, Funktionen und Variablen der M241 PLCSystem-Bibliothek beschrieben.
    Size pdf
    Size 1.4 MB
    Date 3/1/18
    Description
    In dieser Dokumentation werden die im Modicon M241 Logic Controller enthaltenen Funktionen und Variablen beschrieben. Die M241 PLCSystem-Bibliothek enthält Funktionen und Variablen, um Informationen abzurufen und Befehle an das Steuerungssystem zu senden. In dieser Dokumentation werden die Datentypen, Funktionen und Variablen der M241 PLCSystem-Bibliothek beschrieben.
    Modicon TMC4 - Steckmodule, Hardwarehandbuch (Version 04)
    Description
    In diesem Handbuch wird die Hardware-Implementierung von TMC4 beschrieben. Das Handbuch enthält eine Beschreibung der Komponenten sowie alle relevanten Eigenschaften, Verdrahtungspläne und Installationsanweisungen für TMC4.
    Size pdf
    Size 1.2 MB
    Date 4/1/17
    Description
    In diesem Handbuch wird die Hardware-Implementierung von TMC4 beschrieben. Das Handbuch enthält eine Beschreibung der Komponenten sowie alle relevanten Eigenschaften, Verdrahtungspläne und Installationsanweisungen für TMC4.
    Modicon TMC4 - Steckmodule, Programmierhandbuch (Version 02)
    Description
    In diesem Dokument wird die Konfiguration der TMC4-Steckmodule für SoMachine beschrieben. Weiterführende Informationen finden Sie in den verschiedenen Dokumenten in der Online-Hilfe von SoMachine.
    Size pdf
    Size 610.7 KB
    Date 4/1/17
    Description
    In diesem Dokument wird die Konfiguration der TMC4-Steckmodule für SoMachine beschrieben. Weiterführende Informationen finden Sie in den verschiedenen Dokumenten in der Online-Hilfe von SoMachine.
    Modicon M241 Logic Controller - Guida hardware (Version 00)
    Description
    Utilizzare questo documento per:- Installare e utilizzare il M241 Logic Controller.- Collegare il M241 Logic Controller a un dispositivo di programmazione equipaggiato con il software EcoStruxure Machine Expert- Interfacciare il M241 Logic Controller con moduli di espansione di I/O, HMI e altri dispositivi.- Familiarizzarsi con le caratteristiche del M241 Logic Controller.
    Size pdf
    Size 6.5 MB
    Date 5/1/19
    Description
    Utilizzare questo documento per:- Installare e utilizzare il M241 Logic Controller.- Collegare il M241 Logic Controller a un dispositivo di programmazione equipaggiato con il software EcoStruxure Machine Expert- Interfacciare il M241 Logic Controller con moduli di espansione di I/O, HMI e altri dispositivi.- Familiarizzarsi con le caratteristiche del M241 Logic Controller.
    Modicon TMC4 - Cartridges - Guida alla programmazione (Version 00)
    Description
    Questo documento descrive la configurazione software delle cartucce TMC4 per EcoStruxure Machine Expert. Per ulteriori informazioni, consultare i documenti separati forniti nella Guida in linea di EcoStruxure Machine Expert.
    Size pdf
    Size 690 KB
    Date 5/1/19
    Description
    Questo documento descrive la configurazione software delle cartucce TMC4 per EcoStruxure Machine Expert. Per ulteriori informazioni, consultare i documenti separati forniti nella Guida in linea di EcoStruxure Machine Expert.
    Modicon M241 Logic Controller - Guida alla programmazione (Version 00)
    Description
    Questo documento fornisce un supporto per la programmazione e il funzionamento del Modicon M241 Logic Controller con il software EcoStruxure Machine Expert.
    Size pdf
    Size 8.3 MB
    Date 5/1/19
    Description
    Questo documento fornisce un supporto per la programmazione e il funzionamento del Modicon M241 Logic Controller con il software EcoStruxure Machine Expert.
    Modicon M241 Logic Controller, Guida hardware (Version 07)
    Description
    Utilizzare questo documento per:  Installare e utilizzare il M241 Logic Controller.  Collegare il M241 Logic Controller a un dispositivo di programmazione equipaggiato con il software SoMachine  Interfacciare il M241 Logic Controller con moduli di espansione di I/O, HMI e altri dispositivi.  Familiarizzare con le caratteristiche del M241 Logic Controller.
    Size pdf
    Size 6.5 MB
    Date 3/1/18
    Description
    Utilizzare questo documento per:  Installare e utilizzare il M241 Logic Controller.  Collegare il M241 Logic Controller a un dispositivo di programmazione equipaggiato con il software SoMachine  Interfacciare il M241 Logic Controller con moduli di espansione di I/O, HMI e altri dispositivi.  Familiarizzare con le caratteristiche del M241 Logic Controller.
    Modicon M241 Logic Controller, Guida alla programmazione (Version 07)
    Description
    Questo documento fornisce un supporto per la programmazione e il funzionamento del Modicon M241 Logic Controller con il software SoMachine.
    Size pdf
    Size 8.3 MB
    Date 3/1/18
    Description
    Questo documento fornisce un supporto per la programmazione e il funzionamento del Modicon M241 Logic Controller con il software SoMachine.
    Modicon M241 Logic Controller - Funzioni di sistema e variabili, Guida della libreria PLCSystem (Version 04)
    Description
    Questo documento permette all’utente di familiarizzare con le funzioni e le variabili di sistema disponibili nell’Modicon M241 Logic Controller. La libreria PLCSystem M241 contiene le funzioni e le variabili necessarie per ottenere informazioni e inviare comandi al controller. Questo documento descrive le funzioni e le variabili dei tipi di dati della libreria PLCSystem M241.
    Size pdf
    Size 1.4 MB
    Date 3/1/18
    Description
    Questo documento permette all’utente di familiarizzare con le funzioni e le variabili di sistema disponibili nell’Modicon M241 Logic Controller. La libreria PLCSystem M241 contiene le funzioni e le variabili necessarie per ottenere informazioni e inviare comandi al controller. Questo documento descrive le funzioni e le variabili dei tipi di dati della libreria PLCSystem M241.
    Modicon M241 Logic Controller, PTOPWM Guida della libreria (Version 07)
    Description
    Questa documentazione permette all’utente di familiarizzarsi con le funzioni di uscita a treno di impulsi (PTO), modulazione ad ampiezza di impulsi (PWM) e generatore di frequenza (FG) offerte all’interno del Modicon M241 Logic Controller. Nel documento sono descritti i tipi di dati e le funzioni della libreria PTOPWM di M241. Per poter utilizzare questo manuale, è necessario:  avere una conoscenza approfondita del controller M241, ovvero della sua struttura, delle sue funzionalità e della sua implementazione nell’ambito dei sistemi di controllo;  essere utilizzatori esperti dei seguenti linguaggi di programmazione per PLC IEC 61131-3:  FDB (Function Block Diagram, diagramma blocchi funzione)  LD (Ladder Diagram, diagramma Ladder)  ST (Structured Text, testo strutturato)  IL (Instruction List, lista istruzioni)  SFC (Sequential Function Chart, grafico di funzione sequenziale)
    Size pdf
    Size 7.1 MB
    Date 3/1/18
    Description
    Questa documentazione permette all’utente di familiarizzarsi con le funzioni di uscita a treno di impulsi (PTO), modulazione ad ampiezza di impulsi (PWM) e generatore di frequenza (FG) offerte all’interno del Modicon M241 Logic Controller. Nel documento sono descritti i tipi di dati e le funzioni della libreria PTOPWM di M241. Per poter utilizzare questo manuale, è necessario:  avere una conoscenza approfondita del controller M241, ovvero della sua struttura, delle sue funzionalità e della sua implementazione nell’ambito dei sistemi di controllo;  essere utilizzatori esperti dei seguenti linguaggi di programmazione per PLC IEC 61131-3:  FDB (Function Block Diagram, diagramma blocchi funzione)  LD (Ladder Diagram, diagramma Ladder)  ST (Structured Text, testo strutturato)  IL (Instruction List, lista istruzioni)  SFC (Sequential Function Chart, grafico di funzione sequenziale)
    Modicon M241 Logic Controller - Conteggio ad alta velocità, Guida della libreria HSC (Version 04)
    Description
    La presente documentazione descrive le funzioni e le variabili HSC (High Speed Counter) offerte con il logic controller M241. La presente documentazione descrive le funzioni e le variabili HSC (High Speed Counter) proposte dal controller M241.
    Size pdf
    Size 2.1 MB
    Date 3/1/18
    Description
    La presente documentazione descrive le funzioni e le variabili HSC (High Speed Counter) offerte con il logic controller M241. La presente documentazione descrive le funzioni e le variabili HSC (High Speed Counter) proposte dal controller M241.
    Modicon TMC4 - Cartucce, Guida hardware (Version 04)
    Description
    Questa guida descrive l’implementazione hardware del TMC4. Fornisce la descrizione dei componenti, le caratteristiche, gli schemi di cablaggio e i dettagli dell’installazione per il TMC4.
    Size pdf
    Size 1.1 MB
    Date 4/1/17
    Description
    Questa guida descrive l’implementazione hardware del TMC4. Fornisce la descrizione dei componenti, le caratteristiche, gli schemi di cablaggio e i dettagli dell’installazione per il TMC4.
    Modicon TMC4 - Cartucce, Guida alla programmazione (Version 02)
    Description
    Questo documento descrive la configurazione software delle cartucce TMC4 per SoMachine. Per ulteriori informazioni, consultare i documenti separati forniti nella Guida in linea di SoMachine.
    Size pdf
    Size 587.4 KB
    Date 4/1/17
    Description
    Questo documento descrive la configurazione software delle cartucce TMC4 per SoMachine. Per ulteriori informazioni, consultare i documenti separati forniti nella Guida in linea di SoMachine.
    Modicon TMC4 - Cartuchos - Guía de programación (Version 00)
    Description
    En este documento se describe la configuración del software de los cartuchos de TMC4 para EcoStruxure Machine Expert. Para obtener más información, consulte los documentos independientes que se ofrecen en la ayuda en línea de EcoStruxure Machine Expert.
    Size pdf
    Size 672.8 KB
    Date 5/1/19
    Description
    En este documento se describe la configuración del software de los cartuchos de TMC4 para EcoStruxure Machine Expert. Para obtener más información, consulte los documentos independientes que se ofrecen en la ayuda en línea de EcoStruxure Machine Expert.
    Modicon M241 Logic Controller - Guía de hardware (Version 00)
    Description
    Utilice este documento para:- Instalar y utilizar M241 Logic Controller.- Conectar M241 Logic Controller a un dispositivo de programación equipado con el software EcoStruxure Machine Expert.- Comunicar M241 Logic Controller con los módulos de ampliación de E/S, la HMI y otros dispositivos.- Familiarizarse con las características de M241 Logic Controller.
    Size pdf
    Size 6.6 MB
    Date 5/1/19
    Description
    Utilice este documento para:- Instalar y utilizar M241 Logic Controller.- Conectar M241 Logic Controller a un dispositivo de programación equipado con el software EcoStruxure Machine Expert.- Comunicar M241 Logic Controller con los módulos de ampliación de E/S, la HMI y otros dispositivos.- Familiarizarse con las características de M241 Logic Controller.
    Modicon M241 Logic Controller - Guía de programación (Version 00)
    Description
    El objetivo de este documento es ayudar a programar y manejar su Modicon M241 Logic Controller con el software EcoStruxure Machine Expert.
    Size pdf
    Size 8.7 MB
    Date 5/1/19
    Description
    El objetivo de este documento es ayudar a programar y manejar su Modicon M241 Logic Controller con el software EcoStruxure Machine Expert.
    Modicon TMC4 - Cartuchos - Guía de hardware (Version 00)
    Description
    En esta guía se describe la instalación del hardware de TMC4. Se proporciona la descripción de los componentes, las características, los diagramas de cableado y los detalles de la instalación de TMC4.
    Size pdf
    Size 1.3 MB
    Date 5/1/19
    Description
    En esta guía se describe la instalación del hardware de TMC4. Se proporciona la descripción de los componentes, las características, los diagramas de cableado y los detalles de la instalación de TMC4.
    Modicon M241 Logic Controller, Guía de hardware (Version 07)
    Description
    Utilice este documento para lo siguiente:  Instalar y manejar el M241 Logic Controller.  Conectar el M241 Logic Controller a un dispositivo de programación equipado con el software SoMachine.  Comunicar el M241 Logic Controller con los módulos de ampliación de E/S, HMI y otros dispositivos.  Familiarizarse con las características del M241 Logic Controller.
    Size pdf
    Size 6.6 MB
    Date 3/1/18
    Description
    Utilice este documento para lo siguiente:  Instalar y manejar el M241 Logic Controller.  Conectar el M241 Logic Controller a un dispositivo de programación equipado con el software SoMachine.  Comunicar el M241 Logic Controller con los módulos de ampliación de E/S, HMI y otros dispositivos.  Familiarizarse con las características del M241 Logic Controller.
    Modicon M241 Logic Controller - Funciones y variables del sistema, Guía de la biblioteca PLCSystem (Version 04)
    Description
    Esta documentación le permitirá familiarizarse con las funciones y variables del sistema de Modicon M241 Logic Controller. La biblioteca M241 PLCSystem contiene funciones y variables para obtener información y enviar comandos al sistema del controlador. En este documento se describen las funciones y las variables de tipos de datos de la biblioteca M241 PLCSystem.
    Size pdf
    Size 1.4 MB
    Date 3/1/18
    Description
    Esta documentación le permitirá familiarizarse con las funciones y variables del sistema de Modicon M241 Logic Controller. La biblioteca M241 PLCSystem contiene funciones y variables para obtener información y enviar comandos al sistema del controlador. En este documento se describen las funciones y las variables de tipos de datos de la biblioteca M241 PLCSystem.
    Modicon M241 Logic Controller - Contador de alta velocidad, Guía de la biblioteca HSC (Version 04)
    Description
    Esta documentación le permitirá familiarizarse con las funciones y variables del contador de alta velocidad (HSC) ofrecidas dentro del M241 Logic Controller. En esta documentación se describen las funciones y variables de la biblioteca M241 HSC.
    Size pdf
    Size 2.5 MB
    Date 3/1/18
    Description
    Esta documentación le permitirá familiarizarse con las funciones y variables del contador de alta velocidad (HSC) ofrecidas dentro del M241 Logic Controller. En esta documentación se describen las funciones y variables de la biblioteca M241 HSC.
    Modicon M241 Logic Controller, PTOPWM Guía de la biblioteca (Version 07)
    Description
    Esta documentación le proporciona información sobre las funciones de Salida de tren de pulsos (PTO), Modulación de ancho de pulsos (PWM) y Generador de frecuencias (FG) ofrecidas en Modicon M241 Logic Controller. En este documento se describen los tipos de datos y las funciones de la biblioteca PTOPWM de M241. Para utilizar este manual, debe:  Tener una comprensión amplia de M241, incluidos su diseño, funcionalidad e implementación dentro de los sistemas de control.  Ser experto en el uso de los lenguajes de programación IEC 61131-3 PLC siguientes:  Diagrama de bloques de funciones (FBD)  Diagrama de contactos (LD)  Texto estructurado (ST)  Lista de instrucciones (IL)  Diagrama funcional secuencial (SFC)
    Size pdf
    Size 7.1 MB
    Date 3/1/18
    Description
    Esta documentación le proporciona información sobre las funciones de Salida de tren de pulsos (PTO), Modulación de ancho de pulsos (PWM) y Generador de frecuencias (FG) ofrecidas en Modicon M241 Logic Controller. En este documento se describen los tipos de datos y las funciones de la biblioteca PTOPWM de M241. Para utilizar este manual, debe:  Tener una comprensión amplia de M241, incluidos su diseño, funcionalidad e implementación dentro de los sistemas de control.  Ser experto en el uso de los lenguajes de programación IEC 61131-3 PLC siguientes:  Diagrama de bloques de funciones (FBD)  Diagrama de contactos (LD)  Texto estructurado (ST)  Lista de instrucciones (IL)  Diagrama funcional secuencial (SFC)
    Modicon M241 Logic Controller, Guía de programación (Version 07)
    Description
    El objetivo de este documento es ayudar a programar y manejar su Modicon M241 Logic Controller con el software SoMachine.
    Size pdf
    Size 8.5 MB
    Date 3/1/18
    Description
    El objetivo de este documento es ayudar a programar y manejar su Modicon M241 Logic Controller con el software SoMachine.
    Modicon TMC4 - Cartuchos, Guía de programación (Version 02)
    Description
    En este documento se describe la configuración del software de los cartuchos de TMC4 para SoMachine. Para obtener más información, consulte los documentos independientes que se ofrecen en la ayuda online de SoMachine.
    Size pdf
    Size 573.5 KB
    Date 4/1/17
    Description
    En este documento se describe la configuración del software de los cartuchos de TMC4 para SoMachine. Para obtener más información, consulte los documentos independientes que se ofrecen en la ayuda online de SoMachine.
    Modicon TMC4 - Cartuchos, Guía de hardware (Version 04)
    Description
    En esta guía se describe la instalación del hardware de TMC4. Se proporciona la descripción de los componentes, las características, los diagramas de cableado y los detalles de la instalación de TMC4.
    Size pdf
    Size 1.1 MB
    Date 4/1/17
    Description
    En esta guía se describe la instalación del hardware de TMC4. Se proporciona la descripción de los componentes, las características, los diagramas de cableado y los detalles de la instalación de TMC4.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 15.2 MB
    Date 6/1/15
    CAD file (on TraceParts) for TMC4HOIS01: cartridge M241 - hoisting 1 analog input (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for TMC4HOIS01: cartridge M241 - hoisting 1 analog input (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 373.3 KB
    Date 7/7/15
    Size pdf
    Size 400.8 KB
    Date 6/16/15
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.8 MB
    Date 2/1/17
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 352.9 KB
    Date 3/31/16
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 6.1 MB
    Date 7/1/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    cartridge M241 - hoisting 1 analog input
    Description
    cartridge M241 - hoisting 1 analog input
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    cartridge M241 - hoisting 1 analog input
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 544.9 KB
    Date 6/19/18
    Size pdf
    Size 1.4 MB
    Date 11/30/17
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 6.1 MB
    Date 8/1/18
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    cartridge M241 - hoisting 1 analog input
    Description
    cartridge M241 - hoisting 1 analog input
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    cartridge M241 - hoisting 1 analog input
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    cartridge M241 - hoisting 1 analog input
    Description
    cartridge M241 - hoisting 1 analog input
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    cartridge M241 - hoisting 1 analog input
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /