Welcome to the Schneider Electric corporate Website

Select your location

View all EasyJourney
Schneider Electric TR9C03BK Image

TR9C03BK

Schneider Electric TR9C03BK Image
TR9C03BK

Easy journey - 3 port car charger 3.1A black

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Easy Journey
    range
    Easy Journey
    product or component type
    Car charger
    device application
    USB charger
    colour tint
    Black
    Complementary
    number of power socket outlets
    1, universal
    [Ue] rated operational voltage
    12...24 V AC
    integrated connection type
    3 USB ports, 5 V DC ,2.1 A
    material
    Polycarbonate
    height
    20.7 mm
    width
    20.7 mm
    depth
    51.9 mm
    Environment
    quality labels
    CE
    ambient air temperature for operation
    40 °C
    ambient air temperature for storage
    45 °C
    relative humidity
    95 %
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French1
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.1 MB
    Date 1/25/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TR9C03BK : Easy journey - 3 port car charger 3.1A black
    Description
    Easy journey - 3 port car charger 3.1A black
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    Easy journey - 3 port car charger 3.1A black
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /