Welcome to the Schneider Electric corporate Website

Select your location

View all   Trihal
Schneider Electric TRI063012276519800 Image

TRI063012276519800

Schneider Electric TRI063012276519800 Image
TRI063012276519800

Trihal Cast Resin dry type transformer 630 kVA 10 kV IEC Dyn05 IP00

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    product range
    Trihal
    product or component type
    Dry type transformer
    network type
    AC
    type of installation
    Indoor
    maximum altitude
    < 1000 m
    cooling mode
    AN (air natural)
    winding material
    Aluminium
    insulation material
    Cast resin (HV)
    Pre-impregnated (LV)
    degree of protection
    IP00 no enclosure
    mounting mode
    Fixed
    Withdrawable
    Complementary
    phase
    3 phases
    rated power
    630 kVA
    rated frequency
    50 Hz
    rated primary voltage
    10 kV
    Secondary voltage ( at no-load)
    No load: 400 V
    rated insulation level
    Primary circuit: 28 kV AC
    Secondary circuit: 10 kV AC
    Insulation voltage to industrial frequency ( 50 Hz 1 mn)
    12 kV primary
    1.1 kV secondary
    Lighting impulse whistand voltage ( BIL) , 1.2/50 µs
    75 kV for primary circuit
    vector group
    Dyn05
    HV tappings (off circuit)
    +/- 2 x 2.5 %
    short circuit impedance
    6 %
    no-load losses
    1100 W
    load losses at 75°C/120 °C
    7100 W at 120 °C
    temperature rise of windings
    100 K (winding)
    thermal class
    F
    sound power level
    62 dB at 1 m
    protective relay
    PTC relay
    Z temperature relay
    height
    1599 mm
    width
    817 mm
    length
    1536 mm
    total weight
    1855 kg
    Environment
    ambient air temperature for operation
    -50…40 °C for C3
    ambient air temperature for storage
    -50…40 °C C3
    environmental certification
    0…95 % (E3)
    fire certificate
    F1
    corrosion category
    C3M
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.5 MB
    Date 4/3/18
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 564.6 KB
    Date 9/15/14
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 247.3 KB
    Date 8/25/16
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 289.5 KB
    Date 8/25/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /