Welcome to the Schneider Electric corporate Website

Select your location

View all   Trihal
Schneider Electric TRI200013682529701 Image

TRI200013682529701

Schneider Electric TRI200013682529701 Image
TRI200013682529701

Trihal Cast Resin dry type transformer 2000 kVA 13.8 kV IEC Dyn11 IP31

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    product range
    Trihal
    product or component type
    Dry type transformer
    network type
    AC
    type of installation
    Indoor
    maximum altitude
    < 1000 m
    cooling mode
    AF (air forced)
    winding material
    Copper
    insulation material
    Cast resin (HV)
    Pre-impregnated (LV)
    degree of protection
    IP31
    mounting mode
    Withdrawable
    Fixed
    Complementary
    phase
    3 phases
    rated power
    2000 kVA
    rated frequency
    60 Hz
    rated primary voltage
    13.8 kV
    Secondary voltage ( at no-load)
    No load: 419 V
    rated insulation level
    Primary circuit: 38 kV AC
    Secondary circuit: 10 kV AC
    Insulation voltage to industrial frequency ( 50 Hz 1 mn)
    17.5 kV primary
    1.1 kV secondary
    Lighting impulse whistand voltage ( BIL) , 1.2/50 µs
    95 kV for primary circuit
    vector group
    Dyn11
    HV tappings (off circuit)
    +/- 2 x 2.5 %
    short circuit impedance
    6 %
    no-load losses
    4500 W
    load losses at 75°C/120 °C
    16500 W at 120 °C
    temperature rise of windings
    90 K (winding)
    thermal class
    F
    sound power level
    65 dB at 1 m
    protective relay
    PTC relay
    height
    2200 mm
    width
    1265 mm
    length
    2195 mm
    total weight
    4505 kg
    Environment
    ambient air temperature for operation
    -50…50 °C for C3
    ambient air temperature for storage
    -50…50 °C C3
    environmental certification
    0…95 % (E3)
    fire certificate
    F1
    corrosion category
    C3M
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.5 MB
    Date 4/3/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.7 MB
    Date 7/20/17
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 564.6 KB
    Date 9/15/14
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 247.3 KB
    Date 8/25/16
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 289.5 KB
    Date 8/25/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /