Welcome to the Schneider Electric corporate Website

Select your location

View all   Modicon Premium
Schneider Electric TSXCBRY2500F Image
Discontinued

TSXCBRY2500F

Schneider Electric TSXCBRY2500F Image
Discontinued
TSXCBRY2500F

Modicon Premium Automation platform - bus X cable for remote module - L = 250 m

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Modicon Premium Automation platform
    accessory / separate part category
    Connection accessories
    accessory / separate part type
    Connecting cable
    accessory / separate part designation
    Bus X cable
    accessory / separate part destination
    Remote module
    product specific application
    For daisy chain mounting
    additional information
    Supplied on a drum
    Complementary
    cable length
    250 m
    maximum number of bendings
    60000 conforming to VDE 0472 part 603
    bending radius
    75 mm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French2
    • German1
    • Italian1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    TSXREY200 Bus X remote rackmaster module (Version 05)
    Description
    This module has 2 channels used to locate 2 Bus X segments remotely at a maximum distance of 250 meters.
    prp.document.label.format pdf
    Size 3.5 MB
    Date 6/1/09
    Description
    This module has 2 channels used to locate 2 Bus X segments remotely at a maximum distance of 250 meters.
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    TSXCBRY2500, TSXCBRYK5 Bus X remote connection cable (Version 05)
    Description
    This quick reference guide describes the TSXCBRY2500, TSXCBRYK5 Bus X remote connection cable
    prp.document.label.format pdf
    Size 272.6 KB
    Date 10/1/09
    Description
    This quick reference guide describes the TSXCBRY2500, TSXCBRYK5 Bus X remote connection cable
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 543.7 KB
    Date 1/1/14
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /