Welcome to the Schneider Electric corporate Website

Select your location

View all   Modicon Premium
Schneider Electric TSXCBY1000KT Image

TSXCBY1000KT

Green premium brand logo
Schneider Electric TSXCBY1000KT Image
TSXCBY1000KT
Green premium brand logo

daisy chaining Bus X cable kit - for racks - 2 connectors SUB-D 9 - 100 m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Modicon Premium Automation platform
    accessory / separate part category
    Connection accessories
    accessory / separate part type
    Connection kit
    accessory / separate part designation
    Daisy chaining Bus X cable kit
    accessory / separate part destination
    For multiracks configuration
    Complementary
    cable length
    100 m
    electrical connection
    2 connectors SUB-D 9
    kit composition
    1 cable + 2 transient voltage suppressors
    net weight
    10.26 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    TSXCBY1000KT : TSXCBY1000KT_ROHS_CHINA_DECLARATION
    Description
    TSXCBY1000KT_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    TSXCBY1000KT_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TSXCBY1000KT : TSXCBY1000KT_ROHS_DECLARATION
    Description
    TSXCBY1000KT_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    TSXCBY1000KT_ROHS_DECLARATION
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    MERCHANT_NAVY_PLC_INSTALLATION (Version 1.0)
    Description
    Merchant navies Installation Instructions
    prp.document.label.format pdf
    Size 181.4 KB
    Date 1/11/19
    Description
    Merchant navies Installation Instructions
    RMRS_16.00045.272_PREMIUM_DEC2016 (Version 1.0)
    Description
    Russian Maritime Register of Shipping
    prp.document.label.format pdf
    Size 1.6 MB
    Date 12/29/16
    Description
    Russian Maritime Register of Shipping
    DNV-GL Marine Certificate PREMIUM PLCs (Version 1.0)
    Description
    Det Norske Veritas
    prp.document.label.format pdf
    Size 164.4 KB
    Date 11/15/16
    Description
    Det Norske Veritas
    BV Marine Certificate PREMIUM PLCs (Version 1.0)
    Files in document
    Description
    Bureau Veritas
    prp.document.label.format zip
    Size 438.5 KB
    Date 8/17/16
    Files in document
    Description
    Bureau Veritas
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 642.4 KB
    Date 4/1/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TSXCBY1000KT : TSXCBY1000KT_REACH_DECLARATION
    Description
    TSXCBY1000KT_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    TSXCBY1000KT_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /