Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Modicon Premium
Schneider Electric TSXCFY11C Image

TSXCFY11C

Schneider Electric TSXCFY11C Image
TSXCFY11C

coated motion control module - for stepper motors - Unity Pro - 1 axis - 3.8 W

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

TSXCFY11C is replaced by:
Product
Qty
BMXMSP0200
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 31 December 2017
1
  • Main
    range of product
    Modicon Premium Automation platform
    product or component type
    Motion control module
    product specific application
    For stepper motors
    software designation
    Unity Pro
    Complementary
    I/O modularity
    1 axis
    maximum pulse frequency
    187 kHz
    power dissipation in W
    3.8 W
    input type
    Current sink auxiliary input conforming to EN/IEC 61131 type 2
    Resistive amplifier input
    discrete input logic
    Negative for amplifier input
    Positive for auxiliary input
    input voltage
    24 V 7 mA auxiliary input
    5 V 4.5 mA amplifier input
    input voltage limits
    19...30 V auxiliary input
    voltage state 1 guaranteed
    < 2 V for amplifier input
    >= 11 V for auxiliary input
    current state 1 guaranteed
    >= 6 mA (auxiliary input)
    voltage state 0 guaranteed
    <= 5 V for auxiliary input
    > 3.6 V for amplifier input
    current state 0 guaranteed
    <= 2 mA (auxiliary input)
    input impedance
    3400 Ohm for auxiliary input
    input immunity
    < 250 µs auxiliary input for homing cam and event inputs
    15...30 µs amplifier input for loss of step input
    3000...10000 µs auxiliary input for limit switch, emergency stop and external stop inputs
    3000...16000 µs amplifier input for amplifier fault input
    power supply monitoring
    0…14 V auxiliary input at fault state
    18…24 V auxiliary input at OK state
    maximum detection time
    < 30 ms auxiliary input from fault to OK state
    > 1 ms auxiliary input from OK to fault state
    input compatibility
    With 2-wire/3-wire sensor for auxiliary input
    output type
    Open collector PNP brake output conforming to EN/IEC 61131-2
    RS422, TTL 5 V open collector NPN compatible amplifier output
    output differential voltage
    +/- 2 V <= 100 Ohm amplifier output
    maximum output short-circuit current
    150 mA for amplifier output
    permissible common mode voltage
    7 V amplifier output
    maximum permissible differential voltage
    12 V amplifier output
    output voltage
    24 V DC 19...30 V brake output
    nominal output current
    0.5 A <0.3 mA 0.625 A brake output
    maximum voltage drop
    <1 V at state on for brake output
    switching time
    < 0.25 ms for brake output
    output compatibility
    Positive logic DC inputs (resistance <= 15 kOhm) for brake output
    short-circuit protection
    Thermal tripping via program or automatically brake output
    output overload protection
    Current limiter brake output
    output overvoltage protection
    Zener diode brake output
    reverse polarity protection
    Brake output: reverse mounted diode on supply
    speed profile path
    Trapezoidal
    operating mode
    Direct drive mode
    AUTO
    OFF
    Manually
    checks
    Amplifier, limits switches, emergency stop
    Consistency of commands
    Correct execution by software position limits, loss of step
    Sensor power supply
    Validity of parameters
    Short circuit (one signalling bit per channel)
    optional commands
    Boost
    Brake
    local signalling
    1 LED (green)module operating (RUN):
    1 LED (red)external fault (I/O):
    1 LED (red)internal fault, module failure (ERR):
    2 LEDs (green)axis diagnostics available (CH.):
    electrical connection
    1 connector HE-10, 20 pins
    1 connector SUB-D 15
    current consumption
    510 mA at 5 V DC
    50 mA DC
    module format
    Standard
    net weight
    0.44 kg
    protective treatment
    Conformal coating Humiseal 1A33
    Environment
    ambient air temperature for operation
    0…60 °C
    ambient air temperature for storage
    -25…70 °C
    relative humidity
    5…95 % without condensation
    operating altitude
    <= 2000 m
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French4
    User guide
    Format
    Size
    Date
    Add to My Documents
    Premium and Atrium using EcoStruxure™ Control Expert, Processors, Racks and Power Supply Modules (Version 10)
    Description
    This manual describes the hardware installation of the Premium and Atrium range of PLCs and their main accessories. It contains 6 parts: - General presentation of Premium and Atrium PLC stations, - TSX P57/TSX H57 Premium Processors, - TSX PCI 57 Atrium Processors, - TSX PSY Supply modules, - Process power supply modules, - Standard and extendable TSX RKY racks.
    Size pdf
    Size 3.6 MB
    Date 12/1/18
    Description
    This manual describes the hardware installation of the Premium and Atrium range of PLCs and their main accessories. It contains 6 parts: - General presentation of Premium and Atrium PLC stations, - TSX P57/TSX H57 Premium Processors, - TSX PCI 57 Atrium Processors, - TSX PSY Supply modules, - Process power supply modules, - Standard and extendable TSX RKY racks.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CSA_225844_1041715_PREMIUM (Version 1.0)
    Description
    CSA for ordinary locations and hazardous locations
    Size PDF
    Size 159.3 KB
    Date 8/16/19
    Description
    CSA for ordinary locations and hazardous locations
    EAC_RUCFRME83B00163_PREMIUM_NOV2014 (Version 1.0)
    Description
    Eurasian Conformity
    Size pdf
    Size 1.8 MB
    Date 11/26/14
    Description
    Eurasian Conformity
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    DCC_PREMIUM_JUL2016 (Version 1.0)
    Description
    Manufacturer's Declaration of Conformity
    Size pdf
    Size 478.2 KB
    Date 7/20/16
    Description
    Manufacturer's Declaration of Conformity
    ACMA_RCM_PREMIUM_FEB2015 (Version 1.0)
    Description
    Australian Communications and Media Authority (ACMA)
    Size pdf
    Size 1.9 MB
    Date 2/10/15
    Description
    Australian Communications and Media Authority (ACMA)
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    RMRS_16.00045.272_PREMIUM_DEC2016 (Version 1.0)
    Description
    Russian Maritime Register of Shipping
    Size pdf
    Size 1.6 MB
    Date 12/29/16
    Description
    Russian Maritime Register of Shipping
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /